# # Automatically generated file; DO NOT EDIT. # Linux/powerpc 5.11.6 Kernel Configuration # CONFIG_CC_VERSION_TEXT="powerpc64-fsl-linux-gcc (GCC) 4.9.2" CONFIG_CC_IS_GCC=y CONFIG_GCC_VERSION=40902 CONFIG_LD_VERSION=225000000 CONFIG_CLANG_VERSION=0 CONFIG_LLD_VERSION=0 CONFIG_CC_HAS_ASM_GOTO=y CONFIG_IRQ_WORK=y CONFIG_BUILDTIME_TABLE_SORT=y CONFIG_THREAD_INFO_IN_TASK=y # # General setup # CONFIG_INIT_ENV_ARG_LIMIT=32 # CONFIG_COMPILE_TEST is not set CONFIG_LOCALVERSION="" CONFIG_LOCALVERSION_AUTO=y CONFIG_BUILD_SALT="" CONFIG_HAVE_KERNEL_GZIP=y CONFIG_HAVE_KERNEL_LZMA=y CONFIG_HAVE_KERNEL_LZO=y CONFIG_KERNEL_GZIP=y # CONFIG_KERNEL_LZMA is not set # CONFIG_KERNEL_LZO is not set CONFIG_DEFAULT_INIT="" CONFIG_DEFAULT_HOSTNAME="(none)" CONFIG_SWAP=y CONFIG_SYSVIPC=y CONFIG_SYSVIPC_SYSCTL=y CONFIG_POSIX_MQUEUE=y CONFIG_POSIX_MQUEUE_SYSCTL=y # CONFIG_WATCH_QUEUE is not set CONFIG_CROSS_MEMORY_ATTACH=y CONFIG_USELIB=y CONFIG_AUDIT=y CONFIG_HAVE_ARCH_AUDITSYSCALL=y CONFIG_AUDITSYSCALL=y # # IRQ subsystem # CONFIG_GENERIC_IRQ_SHOW=y CONFIG_GENERIC_IRQ_SHOW_LEVEL=y CONFIG_GENERIC_IRQ_MIGRATION=y CONFIG_IRQ_DOMAIN=y CONFIG_IRQ_DOMAIN_HIERARCHY=y CONFIG_GENERIC_MSI_IRQ=y CONFIG_GENERIC_MSI_IRQ_DOMAIN=y CONFIG_IRQ_FORCED_THREADING=y CONFIG_SPARSE_IRQ=y # CONFIG_GENERIC_IRQ_DEBUGFS is not set # end of IRQ subsystem CONFIG_GENERIC_TIME_VSYSCALL=y CONFIG_GENERIC_CLOCKEVENTS=y CONFIG_ARCH_HAS_TICK_BROADCAST=y CONFIG_GENERIC_CLOCKEVENTS_BROADCAST=y CONFIG_GENERIC_CMOS_UPDATE=y # # Timers subsystem # CONFIG_TICK_ONESHOT=y CONFIG_NO_HZ_COMMON=y # CONFIG_HZ_PERIODIC is not set CONFIG_NO_HZ_IDLE=y # CONFIG_NO_HZ_FULL is not set CONFIG_NO_HZ=y CONFIG_HIGH_RES_TIMERS=y # end of Timers subsystem CONFIG_PREEMPT_NONE=y # CONFIG_PREEMPT_VOLUNTARY is not set # CONFIG_PREEMPT is not set # # CPU/Task time and stats accounting # CONFIG_VIRT_CPU_ACCOUNTING=y # CONFIG_TICK_CPU_ACCOUNTING is not set CONFIG_VIRT_CPU_ACCOUNTING_NATIVE=y # CONFIG_VIRT_CPU_ACCOUNTING_GEN is not set CONFIG_BSD_PROCESS_ACCT=y # CONFIG_BSD_PROCESS_ACCT_V3 is not set # CONFIG_TASKSTATS is not set # CONFIG_PSI is not set # end of CPU/Task time and stats accounting CONFIG_CPU_ISOLATION=y # # RCU Subsystem # CONFIG_TREE_RCU=y # CONFIG_RCU_EXPERT is not set CONFIG_SRCU=y CONFIG_TREE_SRCU=y CONFIG_RCU_STALL_COMMON=y CONFIG_RCU_NEED_SEGCBLIST=y # end of RCU Subsystem CONFIG_IKCONFIG=y CONFIG_IKCONFIG_PROC=y # CONFIG_IKHEADERS is not set CONFIG_LOG_BUF_SHIFT=14 CONFIG_LOG_CPU_MAX_BUF_SHIFT=12 CONFIG_PRINTK_SAFE_LOG_BUF_SHIFT=13 # # Scheduler features # # end of Scheduler features CONFIG_CC_HAS_INT128=y # CONFIG_CGROUPS is not set # CONFIG_NAMESPACES is not set # CONFIG_CHECKPOINT_RESTORE is not set # CONFIG_SCHED_AUTOGROUP is not set # CONFIG_SYSFS_DEPRECATED is not set # CONFIG_RELAY is not set CONFIG_BLK_DEV_INITRD=y CONFIG_INITRAMFS_SOURCE="" CONFIG_RD_GZIP=y CONFIG_RD_BZIP2=y CONFIG_RD_LZMA=y CONFIG_RD_XZ=y CONFIG_RD_LZO=y CONFIG_RD_LZ4=y CONFIG_RD_ZSTD=y # CONFIG_BOOT_CONFIG is not set CONFIG_CC_OPTIMIZE_FOR_PERFORMANCE=y # CONFIG_CC_OPTIMIZE_FOR_SIZE is not set CONFIG_HAVE_LD_DEAD_CODE_DATA_ELIMINATION=y # CONFIG_LD_DEAD_CODE_DATA_ELIMINATION is not set CONFIG_SYSCTL=y CONFIG_SYSCTL_EXCEPTION_TRACE=y CONFIG_BPF=y CONFIG_EXPERT=y CONFIG_MULTIUSER=y CONFIG_SGETMASK_SYSCALL=y CONFIG_SYSFS_SYSCALL=y # CONFIG_FHANDLE is not set CONFIG_POSIX_TIMERS=y CONFIG_PRINTK=y CONFIG_PRINTK_NMI=y CONFIG_BUG=y CONFIG_ELF_CORE=y CONFIG_BASE_FULL=y CONFIG_FUTEX=y CONFIG_FUTEX_PI=y CONFIG_EPOLL=y CONFIG_SIGNALFD=y CONFIG_TIMERFD=y CONFIG_EVENTFD=y CONFIG_SHMEM=y CONFIG_AIO=y CONFIG_IO_URING=y CONFIG_ADVISE_SYSCALLS=y CONFIG_MEMBARRIER=y CONFIG_KALLSYMS=y CONFIG_KALLSYMS_ALL=y CONFIG_KALLSYMS_BASE_RELATIVE=y # CONFIG_BPF_SYSCALL is not set # CONFIG_USERFAULTFD is not set CONFIG_ARCH_HAS_MEMBARRIER_CALLBACKS=y CONFIG_ARCH_HAS_MEMBARRIER_SYNC_CORE=y # CONFIG_KCMP is not set CONFIG_RSEQ=y # CONFIG_DEBUG_RSEQ is not set CONFIG_EMBEDDED=y CONFIG_HAVE_PERF_EVENTS=y # CONFIG_PC104 is not set # # Kernel Performance Events And Counters # CONFIG_PERF_EVENTS=y # end of Kernel Performance Events And Counters CONFIG_VM_EVENT_COUNTERS=y CONFIG_COMPAT_BRK=y CONFIG_SLAB=y # CONFIG_SLUB is not set # CONFIG_SLOB is not set CONFIG_SLAB_MERGE_DEFAULT=y # CONFIG_SLAB_FREELIST_RANDOM is not set # CONFIG_SLAB_FREELIST_HARDENED is not set # CONFIG_SHUFFLE_PAGE_ALLOCATOR is not set # CONFIG_PROFILING is not set CONFIG_TRACEPOINTS=y # end of General setup CONFIG_PPC64=y # # Processor support # # CONFIG_PPC_BOOK3S_64 is not set CONFIG_PPC_BOOK3E_64=y CONFIG_GENERIC_CPU=y # CONFIG_E5500_CPU is not set # CONFIG_E6500_CPU is not set CONFIG_PPC_BOOK3E=y CONFIG_E500=y CONFIG_PPC_E500MC=y CONFIG_PPC_FPU_REGS=y CONFIG_PPC_FPU=y CONFIG_FSL_EMB_PERFMON=y CONFIG_FSL_EMB_PERF_EVENT=y CONFIG_FSL_EMB_PERF_EVENT_E500=y CONFIG_BOOKE=y CONFIG_PPC_FSL_BOOK3E=y CONFIG_PTE_64BIT=y CONFIG_PHYS_64BIT=y CONFIG_ALTIVEC=y CONFIG_PPC_MMU_NOHASH=y CONFIG_PPC_BOOK3E_MMU=y # CONFIG_PMU_SYSFS is not set CONFIG_SMP=y CONFIG_NR_CPUS=24 CONFIG_PPC_DOORBELL=y # end of Processor support CONFIG_VDSO32=y CONFIG_CPU_BIG_ENDIAN=y CONFIG_64BIT=y CONFIG_MMU=y CONFIG_ARCH_MMAP_RND_BITS_MAX=32 CONFIG_ARCH_MMAP_RND_BITS_MIN=18 CONFIG_ARCH_MMAP_RND_COMPAT_BITS_MAX=17 CONFIG_ARCH_MMAP_RND_COMPAT_BITS_MIN=11 CONFIG_HAVE_SETUP_PER_CPU_AREA=y CONFIG_NEED_PER_CPU_EMBED_FIRST_CHUNK=y CONFIG_NEED_PER_CPU_PAGE_FIRST_CHUNK=y CONFIG_NR_IRQS=512 CONFIG_STACKTRACE_SUPPORT=y CONFIG_TRACE_IRQFLAGS_SUPPORT=y CONFIG_LOCKDEP_SUPPORT=y CONFIG_GENERIC_HWEIGHT=y CONFIG_PPC=y CONFIG_PPC_BARRIER_NOSPEC=y CONFIG_EARLY_PRINTK=y CONFIG_PANIC_TIMEOUT=180 CONFIG_COMPAT=y CONFIG_SYSVIPC_COMPAT=y CONFIG_SCHED_OMIT_FRAME_POINTER=y CONFIG_ARCH_MAY_HAVE_PC_FDC=y CONFIG_PPC_UDBG_16550=y CONFIG_AUDIT_ARCH=y CONFIG_GENERIC_BUG=y CONFIG_GENERIC_BUG_RELATIVE_POINTERS=y CONFIG_DEFAULT_UIMAGE=y CONFIG_ARCH_HIBERNATION_POSSIBLE=y CONFIG_ARCH_SUPPORTS_UPROBES=y CONFIG_PPC_ADV_DEBUG_REGS=y CONFIG_PPC_ADV_DEBUG_IACS=2 CONFIG_PPC_ADV_DEBUG_DACS=2 CONFIG_PPC_ADV_DEBUG_DVCS=0 CONFIG_PPC_DAWR=y CONFIG_ZONE_DMA=y CONFIG_PGTABLE_LEVELS=4 CONFIG_PPC_MSI_BITMAP=y CONFIG_FSL_CORENET_RCPM=y # # Platform support # # CONFIG_SCOM_DEBUGFS is not set CONFIG_FSL_SOC_BOOKE=y CONFIG_PPC_QEMU_E500=y CONFIG_CORENET_GENERIC=y # CONFIG_KVM_GUEST is not set CONFIG_EPAPR_PARAVIRT=y # CONFIG_PPC_OF_BOOT_TRAMPOLINE is not set CONFIG_PPC_SMP_MUXED_IPI=y CONFIG_MPIC=y # CONFIG_MPIC_TIMER is not set CONFIG_PPC_EPAPR_HV_PIC=y # CONFIG_MPIC_MSGR is not set # # CPU Frequency scaling # # CONFIG_CPU_FREQ is not set # end of CPU Frequency scaling # # CPUIdle driver # # # CPU Idle # # CONFIG_CPU_IDLE is not set # end of CPU Idle # end of CPUIdle driver # CONFIG_GEN_RTC is not set # end of Platform support # # Kernel options # # CONFIG_HZ_100 is not set CONFIG_HZ_250=y # CONFIG_HZ_300 is not set # CONFIG_HZ_1000 is not set CONFIG_HZ=250 CONFIG_SCHED_HRTICK=y # CONFIG_MATH_EMULATION is not set # CONFIG_LD_HEAD_STUB_CATCH is not set # CONFIG_HOTPLUG_CPU is not set # CONFIG_PPC_QUEUED_SPINLOCKS is not set CONFIG_ARCH_ENABLE_MEMORY_HOTPLUG=y CONFIG_ARCH_ENABLE_MEMORY_HOTREMOVE=y # CONFIG_KEXEC is not set # CONFIG_KEXEC_FILE is not set # CONFIG_RELOCATABLE is not set # CONFIG_CRASH_DUMP is not set CONFIG_IRQ_ALL_CPUS=y # CONFIG_NUMA is not set CONFIG_ARCH_SELECT_MEMORY_MODEL=y CONFIG_ARCH_FLATMEM_ENABLE=y CONFIG_ARCH_SPARSEMEM_ENABLE=y CONFIG_SYS_SUPPORTS_HUGETLBFS=y CONFIG_ILLEGAL_POINTER_VALUE=0x5deadbeef0000000 CONFIG_PPC_4K_PAGES=y CONFIG_PPC_PAGE_SHIFT=12 CONFIG_THREAD_SHIFT=14 CONFIG_DATA_SHIFT=12 CONFIG_FORCE_MAX_ZONEORDER=13 # CONFIG_SCHED_SMT is not set CONFIG_CMDLINE="" CONFIG_EXTRA_TARGETS="" # CONFIG_HIBERNATION is not set # CONFIG_PM is not set # end of Kernel options CONFIG_ISA_DMA_API=y # # Bus options # CONFIG_GENERIC_ISA_DMA=y CONFIG_PPC_INDIRECT_PCI=y CONFIG_FSL_SOC=y CONFIG_FSL_PCI=y CONFIG_FSL_LBC=y # end of Bus options CONFIG_PAGE_OFFSET=0xc000000000000000 CONFIG_KERNEL_START=0xc000000000000000 CONFIG_PHYSICAL_START=0x00000000 # CONFIG_VIRTUALIZATION is not set # # General architecture-dependent options # CONFIG_CRASH_CORE=y CONFIG_HAVE_OPROFILE=y # CONFIG_KPROBES is not set # CONFIG_JUMP_LABEL is not set CONFIG_UPROBES=y CONFIG_HAVE_EFFICIENT_UNALIGNED_ACCESS=y CONFIG_ARCH_USE_BUILTIN_BSWAP=y CONFIG_HAVE_IOREMAP_PROT=y CONFIG_HAVE_KPROBES=y CONFIG_HAVE_KRETPROBES=y CONFIG_HAVE_OPTPROBES=y CONFIG_HAVE_KPROBES_ON_FTRACE=y CONFIG_HAVE_FUNCTION_ERROR_INJECTION=y CONFIG_HAVE_NMI=y CONFIG_HAVE_ARCH_TRACEHOOK=y CONFIG_GENERIC_SMP_IDLE_THREAD=y CONFIG_ARCH_HAS_FORTIFY_SOURCE=y CONFIG_HAVE_ASM_MODVERSIONS=y CONFIG_HAVE_REGS_AND_STACK_ACCESS_API=y CONFIG_HAVE_RSEQ=y CONFIG_HAVE_PERF_EVENTS_NMI=y CONFIG_HAVE_HARDLOCKUP_DETECTOR_PERF=y CONFIG_HAVE_PERF_REGS=y CONFIG_HAVE_PERF_USER_STACK_DUMP=y CONFIG_HAVE_ARCH_JUMP_LABEL=y CONFIG_MMU_GATHER_TABLE_FREE=y CONFIG_MMU_GATHER_RCU_TABLE_FREE=y CONFIG_MMU_GATHER_PAGE_SIZE=y CONFIG_ARCH_WANT_IRQS_OFF_ACTIVATE_MM=y CONFIG_ARCH_HAVE_NMI_SAFE_CMPXCHG=y CONFIG_ARCH_WEAK_RELEASE_ACQUIRE=y CONFIG_ARCH_WANT_IPC_PARSE_VERSION=y CONFIG_ARCH_WANT_COMPAT_IPC_PARSE_VERSION=y CONFIG_ARCH_WANT_OLD_COMPAT_IPC=y CONFIG_HAVE_ARCH_SECCOMP=y CONFIG_HAVE_ARCH_SECCOMP_FILTER=y CONFIG_SECCOMP=y CONFIG_SECCOMP_FILTER=y # CONFIG_SECCOMP_CACHE_DEBUG is not set CONFIG_HAVE_CONTEXT_TRACKING=y CONFIG_HAVE_TIF_NOHZ=y CONFIG_HAVE_VIRT_CPU_ACCOUNTING=y CONFIG_HAVE_VIRT_CPU_ACCOUNTING_GEN=y CONFIG_HAVE_IRQ_TIME_ACCOUNTING=y CONFIG_HAVE_MOD_ARCH_SPECIFIC=y CONFIG_MODULES_USE_ELF_RELA=y CONFIG_HAVE_IRQ_EXIT_ON_IRQ_STACK=y CONFIG_ARCH_HAS_ELF_RANDOMIZE=y CONFIG_HAVE_ARCH_MMAP_RND_BITS=y CONFIG_ARCH_MMAP_RND_BITS=18 CONFIG_HAVE_ARCH_MMAP_RND_COMPAT_BITS=y CONFIG_ARCH_MMAP_RND_COMPAT_BITS=11 CONFIG_HAVE_ARCH_NVRAM_OPS=y CONFIG_CLONE_BACKWARDS=y CONFIG_OLD_SIGSUSPEND=y CONFIG_COMPAT_OLD_SIGACTION=y CONFIG_COMPAT_32BIT_TIME=y CONFIG_ARCH_HAS_PHYS_TO_DMA=y # CONFIG_LOCK_EVENT_COUNTS is not set CONFIG_ARCH_WANT_LD_ORPHAN_WARN=y # # GCOV-based kernel profiling # # CONFIG_GCOV_KERNEL is not set CONFIG_ARCH_HAS_GCOV_PROFILE_ALL=y # end of GCOV-based kernel profiling # end of General architecture-dependent options CONFIG_RT_MUTEXES=y CONFIG_BASE_SMALL=0 CONFIG_MODULES=y # CONFIG_MODULE_FORCE_LOAD is not set CONFIG_MODULE_UNLOAD=y CONFIG_MODULE_FORCE_UNLOAD=y CONFIG_MODVERSIONS=y CONFIG_ASM_MODVERSIONS=y # CONFIG_MODULE_SRCVERSION_ALL is not set # CONFIG_MODULE_SIG is not set # CONFIG_MODULE_COMPRESS is not set # CONFIG_MODULE_ALLOW_MISSING_NAMESPACE_IMPORTS is not set # CONFIG_UNUSED_SYMBOLS is not set # CONFIG_TRIM_UNUSED_KSYMS is not set CONFIG_MODULES_TREE_LOOKUP=y CONFIG_BLOCK=y CONFIG_BLK_SCSI_REQUEST=y # CONFIG_BLK_DEV_BSG is not set # CONFIG_BLK_DEV_BSGLIB is not set # CONFIG_BLK_DEV_INTEGRITY is not set # CONFIG_BLK_DEV_ZONED is not set # CONFIG_BLK_CMDLINE_PARSER is not set # CONFIG_BLK_WBT is not set CONFIG_BLK_DEBUG_FS=y # CONFIG_BLK_SED_OPAL is not set # CONFIG_BLK_INLINE_ENCRYPTION is not set # # Partition Types # CONFIG_PARTITION_ADVANCED=y # CONFIG_ACORN_PARTITION is not set # CONFIG_AIX_PARTITION is not set # CONFIG_OSF_PARTITION is not set # CONFIG_AMIGA_PARTITION is not set # CONFIG_ATARI_PARTITION is not set CONFIG_MAC_PARTITION=y CONFIG_MSDOS_PARTITION=y # CONFIG_BSD_DISKLABEL is not set # CONFIG_MINIX_SUBPARTITION is not set # CONFIG_SOLARIS_X86_PARTITION is not set # CONFIG_UNIXWARE_DISKLABEL is not set # CONFIG_LDM_PARTITION is not set # CONFIG_SGI_PARTITION is not set # CONFIG_ULTRIX_PARTITION is not set # CONFIG_SUN_PARTITION is not set # CONFIG_KARMA_PARTITION is not set CONFIG_EFI_PARTITION=y # CONFIG_SYSV68_PARTITION is not set # CONFIG_CMDLINE_PARTITION is not set # end of Partition Types CONFIG_BLOCK_COMPAT=y CONFIG_BLK_MQ_PCI=y # # IO Schedulers # CONFIG_MQ_IOSCHED_DEADLINE=y CONFIG_MQ_IOSCHED_KYBER=y # CONFIG_IOSCHED_BFQ is not set # end of IO Schedulers CONFIG_ASN1=y CONFIG_INLINE_SPIN_UNLOCK_IRQ=y CONFIG_INLINE_READ_UNLOCK=y CONFIG_INLINE_READ_UNLOCK_IRQ=y CONFIG_INLINE_WRITE_UNLOCK=y CONFIG_INLINE_WRITE_UNLOCK_IRQ=y CONFIG_ARCH_SUPPORTS_ATOMIC_RMW=y CONFIG_MUTEX_SPIN_ON_OWNER=y CONFIG_RWSEM_SPIN_ON_OWNER=y CONFIG_LOCK_SPIN_ON_OWNER=y CONFIG_ARCH_HAS_MMIOWB=y CONFIG_MMIOWB=y CONFIG_ARCH_HAS_NON_OVERLAPPING_ADDRESS_SPACE=y # # Executable file formats # CONFIG_BINFMT_ELF=y CONFIG_COMPAT_BINFMT_ELF=y CONFIG_ELFCORE=y # CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS is not set CONFIG_BINFMT_SCRIPT=y CONFIG_BINFMT_MISC=m CONFIG_COREDUMP=y # end of Executable file formats # # Memory Management options # CONFIG_SELECT_MEMORY_MODEL=y CONFIG_FLATMEM_MANUAL=y # CONFIG_SPARSEMEM_MANUAL is not set CONFIG_FLATMEM=y CONFIG_FLAT_NODE_MEM_MAP=y CONFIG_SPARSEMEM_VMEMMAP_ENABLE=y CONFIG_HAVE_FAST_GUP=y CONFIG_ARCH_KEEP_MEMBLOCK=y CONFIG_SPLIT_PTLOCK_CPUS=4 CONFIG_COMPACTION=y # CONFIG_PAGE_REPORTING is not set CONFIG_MIGRATION=y CONFIG_PHYS_ADDR_T_64BIT=y CONFIG_BOUNCE=y # CONFIG_KSM is not set CONFIG_DEFAULT_MMAP_MIN_ADDR=4096 # CONFIG_CLEANCACHE is not set # CONFIG_FRONTSWAP is not set # CONFIG_CMA is not set # CONFIG_ZPOOL is not set # CONFIG_ZBUD is not set # CONFIG_ZSMALLOC is not set CONFIG_GENERIC_EARLY_IOREMAP=y # CONFIG_IDLE_PAGE_TRACKING is not set # CONFIG_PERCPU_STATS is not set # CONFIG_GUP_TEST is not set CONFIG_ARCH_HAS_PTE_SPECIAL=y CONFIG_ARCH_HAS_HUGEPD=y # end of Memory Management options CONFIG_NET=y CONFIG_SKB_EXTENSIONS=y # # Networking options # CONFIG_PACKET=y # CONFIG_PACKET_DIAG is not set CONFIG_UNIX=y CONFIG_UNIX_SCM=y # CONFIG_UNIX_DIAG is not set # CONFIG_TLS is not set CONFIG_XFRM=y CONFIG_XFRM_ALGO=y CONFIG_XFRM_USER=y CONFIG_XFRM_SUB_POLICY=y CONFIG_XFRM_MIGRATE=y CONFIG_XFRM_STATISTICS=y CONFIG_XFRM_AH=y CONFIG_XFRM_ESP=y CONFIG_XFRM_IPCOMP=y CONFIG_NET_KEY=y CONFIG_NET_KEY_MIGRATE=y CONFIG_INET=y CONFIG_IP_MULTICAST=y CONFIG_IP_ADVANCED_ROUTER=y # CONFIG_IP_FIB_TRIE_STATS is not set CONFIG_IP_MULTIPLE_TABLES=y CONFIG_IP_ROUTE_MULTIPATH=y CONFIG_IP_ROUTE_VERBOSE=y CONFIG_IP_PNP=y CONFIG_IP_PNP_DHCP=y CONFIG_IP_PNP_BOOTP=y CONFIG_IP_PNP_RARP=y CONFIG_NET_IPIP=y # CONFIG_NET_IPGRE_DEMUX is not set CONFIG_NET_IP_TUNNEL=y CONFIG_IP_MROUTE_COMMON=y CONFIG_IP_MROUTE=y # CONFIG_IP_MROUTE_MULTIPLE_TABLES is not set CONFIG_IP_PIMSM_V1=y CONFIG_IP_PIMSM_V2=y # CONFIG_SYN_COOKIES is not set # CONFIG_NET_IPVTI is not set # CONFIG_NET_FOU is not set # CONFIG_NET_FOU_IP_TUNNELS is not set CONFIG_INET_AH=y CONFIG_INET_ESP=y # CONFIG_INET_ESP_OFFLOAD is not set # CONFIG_INET_ESPINTCP is not set CONFIG_INET_IPCOMP=y CONFIG_INET_XFRM_TUNNEL=y CONFIG_INET_TUNNEL=y CONFIG_INET_DIAG=y CONFIG_INET_TCP_DIAG=y # CONFIG_INET_UDP_DIAG is not set # CONFIG_INET_RAW_DIAG is not set # CONFIG_INET_DIAG_DESTROY is not set # CONFIG_TCP_CONG_ADVANCED is not set CONFIG_TCP_CONG_CUBIC=y CONFIG_DEFAULT_TCP_CONG="cubic" # CONFIG_TCP_MD5SIG is not set # CONFIG_IPV6 is not set # CONFIG_MPTCP is not set # CONFIG_NETWORK_SECMARK is not set CONFIG_NET_PTP_CLASSIFY=y # CONFIG_NETWORK_PHY_TIMESTAMPING is not set # CONFIG_NETFILTER is not set # CONFIG_BPFILTER is not set # CONFIG_IP_DCCP is not set # CONFIG_IP_SCTP is not set # CONFIG_RDS is not set # CONFIG_TIPC is not set # CONFIG_ATM is not set # CONFIG_L2TP is not set # CONFIG_BRIDGE is not set CONFIG_HAVE_NET_DSA=y # CONFIG_NET_DSA is not set CONFIG_VLAN_8021Q=y # CONFIG_VLAN_8021Q_GVRP is not set # CONFIG_VLAN_8021Q_MVRP is not set # CONFIG_DECNET is not set # CONFIG_LLC2 is not set # CONFIG_ATALK is not set # CONFIG_X25 is not set # CONFIG_LAPB is not set # CONFIG_PHONET is not set # CONFIG_IEEE802154 is not set # CONFIG_NET_SCHED is not set # CONFIG_DCB is not set CONFIG_DNS_RESOLVER=y # CONFIG_BATMAN_ADV is not set # CONFIG_OPENVSWITCH is not set # CONFIG_VSOCKETS is not set # CONFIG_NETLINK_DIAG is not set # CONFIG_MPLS is not set # CONFIG_NET_NSH is not set # CONFIG_HSR is not set # CONFIG_NET_SWITCHDEV is not set # CONFIG_NET_L3_MASTER_DEV is not set # CONFIG_QRTR is not set # CONFIG_NET_NCSI is not set CONFIG_RPS=y CONFIG_RFS_ACCEL=y CONFIG_XPS=y CONFIG_NET_RX_BUSY_POLL=y CONFIG_BQL=y # CONFIG_BPF_JIT is not set CONFIG_NET_FLOW_LIMIT=y # # Network testing # # CONFIG_NET_PKTGEN is not set # CONFIG_NET_DROP_MONITOR is not set # end of Network testing # end of Networking options # CONFIG_HAMRADIO is not set # CONFIG_CAN is not set # CONFIG_BT is not set # CONFIG_AF_RXRPC is not set # CONFIG_AF_KCM is not set CONFIG_FIB_RULES=y # CONFIG_WIRELESS is not set # CONFIG_RFKILL is not set # CONFIG_NET_9P is not set # CONFIG_CAIF is not set # CONFIG_CEPH_LIB is not set # CONFIG_NFC is not set # CONFIG_PSAMPLE is not set # CONFIG_NET_IFE is not set # CONFIG_LWTUNNEL is not set CONFIG_DST_CACHE=y CONFIG_GRO_CELLS=y # CONFIG_FAILOVER is not set CONFIG_ETHTOOL_NETLINK=y CONFIG_HAVE_EBPF_JIT=y # # Device Drivers # CONFIG_HAVE_PCI=y CONFIG_PCI=y CONFIG_PCI_DOMAINS=y CONFIG_PCI_SYSCALL=y CONFIG_PCIEPORTBUS=y CONFIG_PCIEAER=y # CONFIG_PCIEAER_INJECT is not set # CONFIG_PCIE_ECRC is not set CONFIG_PCIEASPM=y CONFIG_PCIEASPM_DEFAULT=y # CONFIG_PCIEASPM_POWERSAVE is not set # CONFIG_PCIEASPM_POWER_SUPERSAVE is not set # CONFIG_PCIEASPM_PERFORMANCE is not set # CONFIG_PCIE_DPC is not set # CONFIG_PCIE_PTM is not set # CONFIG_PCIE_BW is not set CONFIG_PCI_MSI=y CONFIG_PCI_MSI_IRQ_DOMAIN=y CONFIG_PCI_MSI_ARCH_FALLBACKS=y CONFIG_PCI_QUIRKS=y # CONFIG_PCI_DEBUG is not set # CONFIG_PCI_STUB is not set # CONFIG_PCI_IOV is not set # CONFIG_PCI_PRI is not set # CONFIG_PCI_PASID is not set # CONFIG_PCIE_BUS_TUNE_OFF is not set CONFIG_PCIE_BUS_DEFAULT=y # CONFIG_PCIE_BUS_SAFE is not set # CONFIG_PCIE_BUS_PERFORMANCE is not set # CONFIG_PCIE_BUS_PEER2PEER is not set # CONFIG_HOTPLUG_PCI is not set # # PCI controller drivers # # CONFIG_PCI_FTPCI100 is not set # CONFIG_PCI_HOST_GENERIC is not set # CONFIG_PCIE_XILINX is not set # # DesignWare PCI Core Support # # CONFIG_PCIE_DW_PLAT_HOST is not set # CONFIG_PCI_MESON is not set # end of DesignWare PCI Core Support # # Mobiveil PCIe Core Support # # end of Mobiveil PCIe Core Support # # Cadence PCIe controllers support # # CONFIG_PCIE_CADENCE_PLAT_HOST is not set # CONFIG_PCI_J721E_HOST is not set # end of Cadence PCIe controllers support # end of PCI controller drivers # # PCI Endpoint # # CONFIG_PCI_ENDPOINT is not set # end of PCI Endpoint # # PCI switch controller drivers # # CONFIG_PCI_SW_SWITCHTEC is not set # end of PCI switch controller drivers # CONFIG_PCCARD is not set CONFIG_HAVE_RAPIDIO=y # CONFIG_RAPIDIO is not set # # Generic Driver Options # CONFIG_UEVENT_HELPER=y CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" CONFIG_DEVTMPFS=y CONFIG_DEVTMPFS_MOUNT=y CONFIG_STANDALONE=y CONFIG_PREVENT_FIRMWARE_BUILD=y # # Firmware loader # CONFIG_FW_LOADER=y CONFIG_EXTRA_FIRMWARE="" # CONFIG_FW_LOADER_USER_HELPER is not set # CONFIG_FW_LOADER_COMPRESS is not set # end of Firmware loader CONFIG_ALLOW_DEV_COREDUMP=y # CONFIG_DEBUG_DRIVER is not set # CONFIG_DEBUG_DEVRES is not set # CONFIG_DEBUG_TEST_DRIVER_REMOVE is not set # CONFIG_TEST_ASYNC_DRIVER_PROBE is not set CONFIG_GENERIC_CPU_AUTOPROBE=y CONFIG_GENERIC_CPU_VULNERABILITIES=y CONFIG_SOC_BUS=y CONFIG_REGMAP=y CONFIG_REGMAP_I2C=y CONFIG_REGMAP_SPI=y # end of Generic Driver Options # # Bus devices # # CONFIG_MOXTET is not set # CONFIG_FSL_MC_BUS is not set # CONFIG_MHI_BUS is not set # end of Bus devices # CONFIG_CONNECTOR is not set # CONFIG_GNSS is not set CONFIG_MTD=y # CONFIG_MTD_TESTS is not set # # Partition parsers # # CONFIG_MTD_AR7_PARTS is not set CONFIG_MTD_CMDLINE_PARTS=y CONFIG_MTD_OF_PARTS=y # CONFIG_MTD_REDBOOT_PARTS is not set # end of Partition parsers # # User Modules And Translation Layers # CONFIG_MTD_BLKDEVS=y CONFIG_MTD_BLOCK=y # CONFIG_FTL is not set # CONFIG_NFTL is not set # CONFIG_INFTL is not set # CONFIG_RFD_FTL is not set # CONFIG_SSFDC is not set # CONFIG_SM_FTL is not set # CONFIG_MTD_OOPS is not set # CONFIG_MTD_SWAP is not set # CONFIG_MTD_PARTITIONED_MASTER is not set # # RAM/ROM/Flash chip drivers # CONFIG_MTD_CFI=y # CONFIG_MTD_JEDECPROBE is not set CONFIG_MTD_GEN_PROBE=y # CONFIG_MTD_CFI_ADV_OPTIONS is not set CONFIG_MTD_MAP_BANK_WIDTH_1=y CONFIG_MTD_MAP_BANK_WIDTH_2=y CONFIG_MTD_MAP_BANK_WIDTH_4=y CONFIG_MTD_CFI_I1=y CONFIG_MTD_CFI_I2=y # CONFIG_MTD_CFI_INTELEXT is not set CONFIG_MTD_CFI_AMDSTD=y # CONFIG_MTD_CFI_STAA is not set CONFIG_MTD_CFI_UTIL=y # CONFIG_MTD_RAM is not set # CONFIG_MTD_ROM is not set # CONFIG_MTD_ABSENT is not set # end of RAM/ROM/Flash chip drivers # # Mapping drivers for chip access # # CONFIG_MTD_COMPLEX_MAPPINGS is not set CONFIG_MTD_PHYSMAP=y # CONFIG_MTD_PHYSMAP_COMPAT is not set CONFIG_MTD_PHYSMAP_OF=y # CONFIG_MTD_INTEL_VR_NOR is not set # CONFIG_MTD_PLATRAM is not set # end of Mapping drivers for chip access # # Self-contained MTD device drivers # # CONFIG_MTD_PMC551 is not set # CONFIG_MTD_DATAFLASH is not set # CONFIG_MTD_MCHP23K256 is not set # CONFIG_MTD_SST25L is not set # CONFIG_MTD_SLRAM is not set # CONFIG_MTD_PHRAM is not set # CONFIG_MTD_MTDRAM is not set # CONFIG_MTD_BLOCK2MTD is not set # # Disk-On-Chip Device Drivers # # CONFIG_MTD_DOCG3 is not set # end of Self-contained MTD device drivers # # NAND # # CONFIG_MTD_ONENAND is not set # CONFIG_MTD_RAW_NAND is not set # CONFIG_MTD_SPI_NAND is not set # # ECC engine support # # CONFIG_MTD_NAND_ECC_SW_HAMMING is not set # CONFIG_MTD_NAND_ECC_SW_BCH is not set # end of ECC engine support # end of NAND # # LPDDR & LPDDR2 PCM memory drivers # # CONFIG_MTD_LPDDR is not set # end of LPDDR & LPDDR2 PCM memory drivers CONFIG_MTD_SPI_NOR=y # CONFIG_MTD_SPI_NOR_USE_4K_SECTORS is not set # CONFIG_MTD_SPI_NOR_SWP_DISABLE is not set CONFIG_MTD_SPI_NOR_SWP_DISABLE_ON_VOLATILE=y # CONFIG_MTD_SPI_NOR_SWP_KEEP is not set # CONFIG_MTD_UBI is not set # CONFIG_MTD_HYPERBUS is not set CONFIG_DTC=y CONFIG_OF=y # CONFIG_OF_UNITTEST is not set CONFIG_OF_FLATTREE=y CONFIG_OF_EARLY_FLATTREE=y CONFIG_OF_KOBJ=y CONFIG_OF_ADDRESS=y CONFIG_OF_IRQ=y CONFIG_OF_NET=y CONFIG_OF_RESERVED_MEM=y # CONFIG_OF_OVERLAY is not set CONFIG_OF_DMA_DEFAULT_COHERENT=y CONFIG_ARCH_MIGHT_HAVE_PC_PARPORT=y # CONFIG_PARPORT is not set CONFIG_BLK_DEV=y # CONFIG_BLK_DEV_NULL_BLK is not set # CONFIG_BLK_DEV_FD is not set CONFIG_CDROM=y # CONFIG_BLK_DEV_PCIESSD_MTIP32XX is not set # CONFIG_BLK_DEV_UMEM is not set CONFIG_BLK_DEV_LOOP=y CONFIG_BLK_DEV_LOOP_MIN_COUNT=8 # CONFIG_BLK_DEV_CRYPTOLOOP is not set # CONFIG_BLK_DEV_DRBD is not set # CONFIG_BLK_DEV_NBD is not set # CONFIG_BLK_DEV_SKD is not set # CONFIG_BLK_DEV_SX8 is not set CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_COUNT=16 CONFIG_BLK_DEV_RAM_SIZE=262144 # CONFIG_CDROM_PKTCDVD is not set # CONFIG_ATA_OVER_ETH is not set # CONFIG_BLK_DEV_RBD is not set # CONFIG_BLK_DEV_RSXX is not set # # NVME Support # # CONFIG_BLK_DEV_NVME is not set # CONFIG_NVME_FC is not set # end of NVME Support # # Misc devices # # CONFIG_AD525X_DPOT is not set # CONFIG_DUMMY_IRQ is not set # CONFIG_PHANTOM is not set # CONFIG_TIFM_CORE is not set # CONFIG_ICS932S401 is not set # CONFIG_ENCLOSURE_SERVICES is not set # CONFIG_HP_ILO is not set # CONFIG_APDS9802ALS is not set # CONFIG_ISL29003 is not set # CONFIG_ISL29020 is not set # CONFIG_SENSORS_TSL2550 is not set # CONFIG_SENSORS_BH1770 is not set # CONFIG_SENSORS_APDS990X is not set # CONFIG_HMC6352 is not set # CONFIG_DS1682 is not set # CONFIG_LATTICE_ECP3_CONFIG is not set # CONFIG_SRAM is not set # CONFIG_PCI_ENDPOINT_TEST is not set # CONFIG_XILINX_SDFEC is not set # CONFIG_PVPANIC is not set # CONFIG_C2PORT is not set # # EEPROM support # # CONFIG_EEPROM_AT24 is not set # CONFIG_EEPROM_AT25 is not set # CONFIG_EEPROM_LEGACY is not set # CONFIG_EEPROM_MAX6875 is not set # CONFIG_EEPROM_93CX6 is not set # CONFIG_EEPROM_93XX46 is not set # CONFIG_EEPROM_IDT_89HPESX is not set # CONFIG_EEPROM_EE1004 is not set # end of EEPROM support # CONFIG_CB710_CORE is not set # # Texas Instruments shared transport line discipline # # CONFIG_TI_ST is not set # end of Texas Instruments shared transport line discipline # CONFIG_SENSORS_LIS3_SPI is not set # CONFIG_SENSORS_LIS3_I2C is not set # CONFIG_ALTERA_STAPL is not set # CONFIG_GENWQE is not set # CONFIG_ECHO is not set # CONFIG_MISC_ALCOR_PCI is not set # CONFIG_MISC_RTSX_PCI is not set # CONFIG_HABANA_AI is not set # CONFIG_UACCE is not set # end of Misc devices CONFIG_HAVE_IDE=y # CONFIG_IDE is not set # # SCSI device support # CONFIG_SCSI_MOD=y # CONFIG_RAID_ATTRS is not set CONFIG_SCSI=y CONFIG_SCSI_DMA=y CONFIG_SCSI_PROC_FS=y # # SCSI support type (disk, tape, CD-ROM) # CONFIG_BLK_DEV_SD=y CONFIG_CHR_DEV_ST=y CONFIG_BLK_DEV_SR=y CONFIG_CHR_DEV_SG=y # CONFIG_CHR_DEV_SCH is not set # CONFIG_SCSI_CONSTANTS is not set CONFIG_SCSI_LOGGING=y # CONFIG_SCSI_SCAN_ASYNC is not set # # SCSI Transports # CONFIG_SCSI_SPI_ATTRS=y # CONFIG_SCSI_FC_ATTRS is not set # CONFIG_SCSI_ISCSI_ATTRS is not set # CONFIG_SCSI_SAS_ATTRS is not set # CONFIG_SCSI_SAS_LIBSAS is not set # CONFIG_SCSI_SRP_ATTRS is not set # end of SCSI Transports CONFIG_SCSI_LOWLEVEL=y # CONFIG_ISCSI_TCP is not set # CONFIG_ISCSI_BOOT_SYSFS is not set # CONFIG_SCSI_CXGB3_ISCSI is not set # CONFIG_SCSI_CXGB4_ISCSI is not set # CONFIG_SCSI_BNX2_ISCSI is not set # CONFIG_BE2ISCSI is not set # CONFIG_BLK_DEV_3W_XXXX_RAID is not set # CONFIG_SCSI_HPSA is not set # CONFIG_SCSI_3W_9XXX is not set # CONFIG_SCSI_3W_SAS is not set # CONFIG_SCSI_ACARD is not set # CONFIG_SCSI_AACRAID is not set # CONFIG_SCSI_AIC7XXX is not set # CONFIG_SCSI_AIC79XX is not set # CONFIG_SCSI_AIC94XX is not set # CONFIG_SCSI_MVSAS is not set # CONFIG_SCSI_MVUMI is not set # CONFIG_SCSI_ADVANSYS is not set # CONFIG_SCSI_ARCMSR is not set # CONFIG_SCSI_ESAS2R is not set # CONFIG_MEGARAID_NEWGEN is not set # CONFIG_MEGARAID_LEGACY is not set # CONFIG_MEGARAID_SAS is not set # CONFIG_SCSI_MPT3SAS is not set # CONFIG_SCSI_MPT2SAS is not set # CONFIG_SCSI_SMARTPQI is not set # CONFIG_SCSI_UFSHCD is not set # CONFIG_SCSI_HPTIOP is not set # CONFIG_SCSI_MYRB is not set # CONFIG_SCSI_SNIC is not set # CONFIG_SCSI_DMX3191D is not set # CONFIG_SCSI_FDOMAIN_PCI is not set # CONFIG_SCSI_GDTH is not set # CONFIG_SCSI_IPS is not set # CONFIG_SCSI_INITIO is not set # CONFIG_SCSI_INIA100 is not set # CONFIG_SCSI_STEX is not set # CONFIG_SCSI_SYM53C8XX_2 is not set # CONFIG_SCSI_IPR is not set # CONFIG_SCSI_QLOGIC_1280 is not set # CONFIG_SCSI_QLA_ISCSI is not set # CONFIG_SCSI_DC395x is not set # CONFIG_SCSI_AM53C974 is not set # CONFIG_SCSI_WD719X is not set # CONFIG_SCSI_DEBUG is not set # CONFIG_SCSI_PMCRAID is not set # CONFIG_SCSI_PM8001 is not set # CONFIG_SCSI_DH is not set # end of SCSI device support CONFIG_ATA=y CONFIG_SATA_HOST=y CONFIG_ATA_VERBOSE_ERROR=y CONFIG_ATA_FORCE=y CONFIG_SATA_PMP=y # # Controllers with non-SFF native interface # # CONFIG_SATA_AHCI is not set # CONFIG_SATA_AHCI_PLATFORM is not set # CONFIG_AHCI_CEVA is not set # CONFIG_AHCI_QORIQ is not set CONFIG_SATA_FSL=y # CONFIG_SATA_INIC162X is not set # CONFIG_SATA_ACARD_AHCI is not set # CONFIG_SATA_SIL24 is not set # CONFIG_ATA_SFF is not set CONFIG_MD=y CONFIG_BLK_DEV_MD=y # CONFIG_MD_AUTODETECT is not set # CONFIG_MD_LINEAR is not set # CONFIG_MD_RAID0 is not set # CONFIG_MD_RAID1 is not set # CONFIG_MD_RAID10 is not set CONFIG_MD_RAID456=y # CONFIG_MD_MULTIPATH is not set # CONFIG_MD_FAULTY is not set # CONFIG_BCACHE is not set # CONFIG_BLK_DEV_DM is not set # CONFIG_TARGET_CORE is not set # CONFIG_FUSION is not set # # IEEE 1394 (FireWire) support # # CONFIG_FIREWIRE is not set # CONFIG_FIREWIRE_NOSY is not set # end of IEEE 1394 (FireWire) support # CONFIG_MACINTOSH_DRIVERS is not set CONFIG_NETDEVICES=y CONFIG_NET_CORE=y # CONFIG_BONDING is not set # CONFIG_DUMMY is not set # CONFIG_WIREGUARD is not set # CONFIG_EQUALIZER is not set CONFIG_NET_FC=y # CONFIG_NET_TEAM is not set # CONFIG_MACVLAN is not set # CONFIG_IPVLAN is not set # CONFIG_VXLAN is not set # CONFIG_GENEVE is not set # CONFIG_BAREUDP is not set # CONFIG_GTP is not set # CONFIG_MACSEC is not set # CONFIG_NETCONSOLE is not set # CONFIG_TUN is not set # CONFIG_TUN_VNET_CROSS_LE is not set # CONFIG_VETH is not set # CONFIG_NLMON is not set # CONFIG_ARCNET is not set # # Distributed Switch Architecture drivers # # end of Distributed Switch Architecture drivers CONFIG_ETHERNET=y # CONFIG_NET_VENDOR_3COM is not set # CONFIG_NET_VENDOR_ADAPTEC is not set # CONFIG_NET_VENDOR_AGERE is not set # CONFIG_NET_VENDOR_ALACRITECH is not set # CONFIG_NET_VENDOR_ALTEON is not set # CONFIG_ALTERA_TSE is not set # CONFIG_NET_VENDOR_AMAZON is not set # CONFIG_NET_VENDOR_AMD is not set # CONFIG_NET_VENDOR_AQUANTIA is not set # CONFIG_NET_VENDOR_ARC is not set # CONFIG_NET_VENDOR_ATHEROS is not set # CONFIG_NET_VENDOR_AURORA is not set # CONFIG_NET_VENDOR_BROADCOM is not set # CONFIG_NET_VENDOR_BROCADE is not set # CONFIG_NET_VENDOR_CADENCE is not set # CONFIG_NET_VENDOR_CAVIUM is not set # CONFIG_NET_VENDOR_CHELSIO is not set # CONFIG_NET_VENDOR_CISCO is not set # CONFIG_NET_VENDOR_CORTINA is not set # CONFIG_DNET is not set # CONFIG_NET_VENDOR_DEC is not set # CONFIG_NET_VENDOR_DLINK is not set # CONFIG_NET_VENDOR_EMULEX is not set # CONFIG_NET_VENDOR_EZCHIP is not set CONFIG_NET_VENDOR_FREESCALE=y CONFIG_FSL_FMAN=y CONFIG_FSL_PQ_MDIO=y CONFIG_FSL_XGMAC_MDIO=y # CONFIG_GIANFAR is not set CONFIG_FSL_DPAA_ETH=y CONFIG_FSL_ENETC=y CONFIG_FSL_ENETC_VF=y CONFIG_FSL_ENETC_MDIO=y CONFIG_FSL_ENETC_PTP_CLOCK=y # CONFIG_NET_VENDOR_GOOGLE is not set # CONFIG_NET_VENDOR_HUAWEI is not set # CONFIG_NET_VENDOR_INTEL is not set # CONFIG_JME is not set CONFIG_NET_VENDOR_MARVELL=y CONFIG_MVMDIO=y # CONFIG_SKGE is not set # CONFIG_SKY2 is not set # CONFIG_NET_VENDOR_MELLANOX is not set # CONFIG_NET_VENDOR_MICREL is not set # CONFIG_NET_VENDOR_MICROCHIP is not set # CONFIG_NET_VENDOR_MICROSEMI is not set # CONFIG_NET_VENDOR_MYRI is not set # CONFIG_FEALNX is not set # CONFIG_NET_VENDOR_NATSEMI is not set # CONFIG_NET_VENDOR_NETERION is not set # CONFIG_NET_VENDOR_NETRONOME is not set # CONFIG_NET_VENDOR_NI is not set # CONFIG_NET_VENDOR_NVIDIA is not set # CONFIG_NET_VENDOR_OKI is not set # CONFIG_ETHOC is not set # CONFIG_NET_VENDOR_PACKET_ENGINES is not set # CONFIG_NET_VENDOR_PENSANDO is not set # CONFIG_NET_VENDOR_QLOGIC is not set # CONFIG_NET_VENDOR_QUALCOMM is not set # CONFIG_NET_VENDOR_RDC is not set # CONFIG_NET_VENDOR_REALTEK is not set # CONFIG_NET_VENDOR_RENESAS is not set # CONFIG_NET_VENDOR_ROCKER is not set # CONFIG_NET_VENDOR_SAMSUNG is not set # CONFIG_NET_VENDOR_SEEQ is not set # CONFIG_NET_VENDOR_SOLARFLARE is not set # CONFIG_NET_VENDOR_SILAN is not set # CONFIG_NET_VENDOR_SIS is not set # CONFIG_NET_VENDOR_SMSC is not set # CONFIG_NET_VENDOR_SOCIONEXT is not set # CONFIG_NET_VENDOR_STMICRO is not set # CONFIG_NET_VENDOR_SUN is not set # CONFIG_NET_VENDOR_SYNOPSYS is not set # CONFIG_NET_VENDOR_TEHUTI is not set # CONFIG_NET_VENDOR_TI is not set # CONFIG_NET_VENDOR_VIA is not set # CONFIG_NET_VENDOR_WIZNET is not set # CONFIG_NET_VENDOR_XILINX is not set # CONFIG_FDDI is not set # CONFIG_HIPPI is not set CONFIG_PHYLINK=y CONFIG_PHYLIB=y CONFIG_SWPHY=y CONFIG_FIXED_PHY=y CONFIG_SFP=y # # MII PHY device drivers # # CONFIG_AMD_PHY is not set # CONFIG_ADIN_PHY is not set CONFIG_AQUANTIA_PHY=y # CONFIG_AX88796B_PHY is not set # CONFIG_BROADCOM_PHY is not set # CONFIG_BCM54140_PHY is not set # CONFIG_BCM7XXX_PHY is not set # CONFIG_BCM84881_PHY is not set # CONFIG_BCM87XX_PHY is not set # CONFIG_CICADA_PHY is not set # CONFIG_CORTINA_PHY is not set # CONFIG_DAVICOM_PHY is not set # CONFIG_ICPLUS_PHY is not set # CONFIG_LXT_PHY is not set # CONFIG_INTEL_XWAY_PHY is not set # CONFIG_LSI_ET1011C_PHY is not set # CONFIG_MARVELL_PHY is not set # CONFIG_MARVELL_10G_PHY is not set # CONFIG_MICREL_PHY is not set # CONFIG_MICROCHIP_PHY is not set # CONFIG_MICROCHIP_T1_PHY is not set # CONFIG_MICROSEMI_PHY is not set # CONFIG_NATIONAL_PHY is not set # CONFIG_QSEMI_PHY is not set # CONFIG_REALTEK_PHY is not set # CONFIG_RENESAS_PHY is not set # CONFIG_ROCKCHIP_PHY is not set # CONFIG_SMSC_PHY is not set # CONFIG_STE10XP is not set CONFIG_TERANETICS_PHY=y # CONFIG_DP83822_PHY is not set # CONFIG_DP83TC811_PHY is not set # CONFIG_DP83848_PHY is not set # CONFIG_DP83867_PHY is not set # CONFIG_DP83869_PHY is not set CONFIG_VITESSE_PHY=y # CONFIG_XILINX_GMII2RGMII is not set # CONFIG_MICREL_KS8995MA is not set CONFIG_MDIO_DEVICE=y CONFIG_MDIO_BUS=y CONFIG_OF_MDIO=y CONFIG_MDIO_DEVRES=y # CONFIG_MDIO_BITBANG is not set # CONFIG_MDIO_BCM_UNIMAC is not set # CONFIG_MDIO_HISI_FEMAC is not set CONFIG_MDIO_I2C=y # CONFIG_MDIO_MSCC_MIIM is not set # CONFIG_MDIO_OCTEON is not set # CONFIG_MDIO_IPQ4019 is not set # CONFIG_MDIO_THUNDER is not set # # MDIO Multiplexers # CONFIG_MDIO_BUS_MUX=y # CONFIG_MDIO_BUS_MUX_GPIO is not set # CONFIG_MDIO_BUS_MUX_MULTIPLEXER is not set CONFIG_MDIO_BUS_MUX_MMIOREG=y # # PCS device drivers # # CONFIG_PCS_XPCS is not set CONFIG_PCS_LYNX=y # end of PCS device drivers # CONFIG_PPP is not set # CONFIG_SLIP is not set # # Host-side USB support is needed for USB Network Adapter support # # CONFIG_WLAN is not set # CONFIG_WAN is not set # CONFIG_VMXNET3 is not set # CONFIG_NETDEVSIM is not set # CONFIG_NET_FAILOVER is not set # CONFIG_ISDN is not set # CONFIG_NVM is not set # # Input device support # CONFIG_INPUT=y # CONFIG_INPUT_FF_MEMLESS is not set # CONFIG_INPUT_SPARSEKMAP is not set # CONFIG_INPUT_MATRIXKMAP is not set # # Userland interfaces # # CONFIG_INPUT_MOUSEDEV is not set # CONFIG_INPUT_JOYDEV is not set # CONFIG_INPUT_EVDEV is not set # CONFIG_INPUT_EVBUG is not set # # Input Device Drivers # # CONFIG_INPUT_KEYBOARD is not set # CONFIG_INPUT_MOUSE is not set # CONFIG_INPUT_JOYSTICK is not set # CONFIG_INPUT_TABLET is not set # CONFIG_INPUT_TOUCHSCREEN is not set # CONFIG_INPUT_MISC is not set # CONFIG_RMI4_CORE is not set # # Hardware I/O ports # CONFIG_SERIO=y CONFIG_ARCH_MIGHT_HAVE_PC_SERIO=y CONFIG_SERIO_I8042=y CONFIG_SERIO_SERPORT=y # CONFIG_SERIO_PCIPS2 is not set CONFIG_SERIO_LIBPS2=y # CONFIG_SERIO_RAW is not set # CONFIG_SERIO_XILINX_XPS_PS2 is not set # CONFIG_SERIO_ALTERA_PS2 is not set # CONFIG_SERIO_PS2MULT is not set # CONFIG_SERIO_ARC_PS2 is not set # CONFIG_SERIO_APBPS2 is not set # CONFIG_SERIO_GPIO_PS2 is not set # CONFIG_USERIO is not set # CONFIG_GAMEPORT is not set # end of Hardware I/O ports # end of Input device support # # Character devices # CONFIG_TTY=y CONFIG_VT=y CONFIG_CONSOLE_TRANSLATIONS=y CONFIG_VT_CONSOLE=y CONFIG_HW_CONSOLE=y # CONFIG_VT_HW_CONSOLE_BINDING is not set CONFIG_UNIX98_PTYS=y # CONFIG_LEGACY_PTYS is not set CONFIG_LDISC_AUTOLOAD=y # # Serial drivers # CONFIG_SERIAL_EARLYCON=y CONFIG_SERIAL_8250=y CONFIG_SERIAL_8250_DEPRECATED_OPTIONS=y CONFIG_SERIAL_8250_16550A_VARIANTS=y # CONFIG_SERIAL_8250_FINTEK is not set CONFIG_SERIAL_8250_CONSOLE=y CONFIG_SERIAL_8250_DMA=y CONFIG_SERIAL_8250_PCI=y CONFIG_SERIAL_8250_EXAR=y CONFIG_SERIAL_8250_NR_UARTS=4 CONFIG_SERIAL_8250_RUNTIME_UARTS=4 CONFIG_SERIAL_8250_EXTENDED=y CONFIG_SERIAL_8250_MANY_PORTS=y CONFIG_SERIAL_8250_SHARE_IRQ=y CONFIG_SERIAL_8250_DETECT_IRQ=y CONFIG_SERIAL_8250_RSA=y CONFIG_SERIAL_8250_FSL=y # CONFIG_SERIAL_8250_DW is not set # CONFIG_SERIAL_8250_RT288X is not set # CONFIG_SERIAL_OF_PLATFORM is not set # # Non-8250 serial port support # # CONFIG_SERIAL_MAX3100 is not set # CONFIG_SERIAL_MAX310X is not set # CONFIG_SERIAL_UARTLITE is not set CONFIG_SERIAL_CORE=y CONFIG_SERIAL_CORE_CONSOLE=y # CONFIG_SERIAL_JSM is not set # CONFIG_SERIAL_SIFIVE is not set # CONFIG_SERIAL_SCCNXP is not set # CONFIG_SERIAL_SC16IS7XX is not set # CONFIG_SERIAL_BCM63XX is not set # CONFIG_SERIAL_ALTERA_JTAGUART is not set # CONFIG_SERIAL_ALTERA_UART is not set # CONFIG_SERIAL_IFX6X60 is not set # CONFIG_SERIAL_XILINX_PS_UART is not set # CONFIG_SERIAL_ARC is not set # CONFIG_SERIAL_RP2 is not set # CONFIG_SERIAL_FSL_LPUART is not set # CONFIG_SERIAL_FSL_LINFLEXUART is not set # CONFIG_SERIAL_CONEXANT_DIGICOLOR is not set # CONFIG_SERIAL_SPRD is not set # end of Serial drivers CONFIG_SERIAL_MCTRL_GPIO=y # CONFIG_SERIAL_NONSTANDARD is not set CONFIG_PPC_EPAPR_HV_BYTECHAN=y # CONFIG_PPC_EARLY_DEBUG_EHV_BC is not set # CONFIG_N_GSM is not set # CONFIG_NOZOMI is not set # CONFIG_NULL_TTY is not set # CONFIG_TRACE_SINK is not set # CONFIG_HVC_UDBG is not set # CONFIG_SERIAL_DEV_BUS is not set # CONFIG_TTY_PRINTK is not set # CONFIG_VIRTIO_CONSOLE is not set # CONFIG_IPMI_HANDLER is not set CONFIG_HW_RANDOM=y # CONFIG_HW_RANDOM_TIMERIOMEM is not set # CONFIG_HW_RANDOM_BA431 is not set # CONFIG_HW_RANDOM_CCTRNG is not set # CONFIG_HW_RANDOM_XIPHERA is not set # CONFIG_APPLICOM is not set CONFIG_DEVMEM=y CONFIG_DEVKMEM=y CONFIG_NVRAM=y # CONFIG_RAW_DRIVER is not set CONFIG_DEVPORT=y # CONFIG_HANGCHECK_TIMER is not set # CONFIG_TCG_TPM is not set # CONFIG_XILLYBUS is not set # end of Character devices # CONFIG_RANDOM_TRUST_BOOTLOADER is not set # # I2C support # CONFIG_I2C=y CONFIG_I2C_BOARDINFO=y CONFIG_I2C_COMPAT=y CONFIG_I2C_CHARDEV=y CONFIG_I2C_MUX=y # # Multiplexer I2C Chip support # # CONFIG_I2C_ARB_GPIO_CHALLENGE is not set # CONFIG_I2C_MUX_GPIO is not set # CONFIG_I2C_MUX_GPMUX is not set # CONFIG_I2C_MUX_LTC4306 is not set # CONFIG_I2C_MUX_PCA9541 is not set CONFIG_I2C_MUX_PCA954x=y # CONFIG_I2C_MUX_REG is not set # CONFIG_I2C_MUX_MLXCPLD is not set # end of Multiplexer I2C Chip support CONFIG_I2C_HELPER_AUTO=y # # I2C Hardware Bus support # # # PC SMBus host controller drivers # # CONFIG_I2C_ALI1535 is not set # CONFIG_I2C_ALI1563 is not set # CONFIG_I2C_ALI15X3 is not set # CONFIG_I2C_AMD756 is not set # CONFIG_I2C_AMD8111 is not set # CONFIG_I2C_I801 is not set # CONFIG_I2C_ISCH is not set # CONFIG_I2C_PIIX4 is not set # CONFIG_I2C_NFORCE2 is not set # CONFIG_I2C_NVIDIA_GPU is not set # CONFIG_I2C_SIS5595 is not set # CONFIG_I2C_SIS630 is not set # CONFIG_I2C_SIS96X is not set # CONFIG_I2C_VIA is not set # CONFIG_I2C_VIAPRO is not set # # I2C system bus drivers (mostly embedded / system-on-chip) # # CONFIG_I2C_CBUS_GPIO is not set # CONFIG_I2C_DESIGNWARE_PLATFORM is not set # CONFIG_I2C_DESIGNWARE_PCI is not set # CONFIG_I2C_EMEV2 is not set # CONFIG_I2C_GPIO is not set CONFIG_I2C_MPC=y # CONFIG_I2C_OCORES is not set # CONFIG_I2C_PCA_PLATFORM is not set # CONFIG_I2C_RK3X is not set # CONFIG_I2C_SIMTEC is not set # CONFIG_I2C_XILINX is not set # # External I2C/SMBus adapter drivers # # CONFIG_I2C_TAOS_EVM is not set # # Other I2C/SMBus bus drivers # # end of I2C Hardware Bus support # CONFIG_I2C_STUB is not set # CONFIG_I2C_SLAVE is not set # CONFIG_I2C_DEBUG_CORE is not set # CONFIG_I2C_DEBUG_ALGO is not set # CONFIG_I2C_DEBUG_BUS is not set # end of I2C support # CONFIG_I3C is not set CONFIG_SPI=y # CONFIG_SPI_DEBUG is not set CONFIG_SPI_MASTER=y CONFIG_SPI_MEM=y # # SPI Master Controller Drivers # # CONFIG_SPI_ALTERA is not set # CONFIG_SPI_AXI_SPI_ENGINE is not set CONFIG_SPI_BITBANG=y # CONFIG_SPI_CADENCE is not set # CONFIG_SPI_DESIGNWARE is not set # CONFIG_SPI_NXP_FLEXSPI is not set CONFIG_SPI_GPIO=y CONFIG_SPI_FSL_LIB=y CONFIG_SPI_FSL_CPM=y CONFIG_SPI_FSL_SPI=y CONFIG_SPI_FSL_ESPI=y # CONFIG_SPI_OC_TINY is not set # CONFIG_SPI_PXA2XX is not set # CONFIG_SPI_ROCKCHIP is not set # CONFIG_SPI_SC18IS602 is not set # CONFIG_SPI_SIFIVE is not set # CONFIG_SPI_MXIC is not set # CONFIG_SPI_XCOMM is not set # CONFIG_SPI_XILINX is not set # CONFIG_SPI_ZYNQMP_GQSPI is not set # CONFIG_SPI_AMD is not set # # SPI Multiplexer support # # CONFIG_SPI_MUX is not set # # SPI Protocol Masters # # CONFIG_SPI_SPIDEV is not set # CONFIG_SPI_LOOPBACK_TEST is not set # CONFIG_SPI_TLE62X0 is not set # CONFIG_SPI_SLAVE is not set # CONFIG_SPMI is not set # CONFIG_HSI is not set CONFIG_PPS=y # CONFIG_PPS_DEBUG is not set # # PPS clients support # # CONFIG_PPS_CLIENT_KTIMER is not set # CONFIG_PPS_CLIENT_LDISC is not set # CONFIG_PPS_CLIENT_GPIO is not set # # PPS generators support # # # PTP clock support # CONFIG_PTP_1588_CLOCK=y CONFIG_PTP_1588_CLOCK_QORIQ=y # # Enable PHYLIB and NETWORK_PHY_TIMESTAMPING to see the additional clocks. # # CONFIG_PTP_1588_CLOCK_IDT82P33 is not set # CONFIG_PTP_1588_CLOCK_IDTCM is not set # CONFIG_PTP_1588_CLOCK_OCP is not set # end of PTP clock support # CONFIG_PINCTRL is not set CONFIG_GPIOLIB=y CONFIG_GPIOLIB_FASTPATH_LIMIT=512 CONFIG_OF_GPIO=y # CONFIG_DEBUG_GPIO is not set CONFIG_GPIO_SYSFS=y CONFIG_GPIO_CDEV=y CONFIG_GPIO_CDEV_V1=y CONFIG_GPIO_GENERIC=y # # Memory mapped GPIO drivers # # CONFIG_GPIO_74XX_MMIO is not set # CONFIG_GPIO_ALTERA is not set # CONFIG_GPIO_CADENCE is not set # CONFIG_GPIO_DWAPB is not set # CONFIG_GPIO_EXAR is not set # CONFIG_GPIO_FTGPIO010 is not set # CONFIG_GPIO_GENERIC_PLATFORM is not set # CONFIG_GPIO_GRGPIO is not set # CONFIG_GPIO_HLWD is not set # CONFIG_GPIO_MB86S7X is not set CONFIG_GPIO_MPC8XXX=y # CONFIG_GPIO_SIFIVE is not set # CONFIG_GPIO_XILINX is not set # CONFIG_GPIO_AMD_FCH is not set # end of Memory mapped GPIO drivers # # I2C GPIO expanders # # CONFIG_GPIO_ADP5588 is not set # CONFIG_GPIO_ADNP is not set # CONFIG_GPIO_GW_PLD is not set # CONFIG_GPIO_MAX7300 is not set # CONFIG_GPIO_MAX732X is not set # CONFIG_GPIO_PCA953X is not set # CONFIG_GPIO_PCA9570 is not set # CONFIG_GPIO_PCF857X is not set # CONFIG_GPIO_TPIC2810 is not set # end of I2C GPIO expanders # # MFD GPIO expanders # # end of MFD GPIO expanders # # PCI GPIO expanders # # CONFIG_GPIO_BT8XX is not set # CONFIG_GPIO_PCI_IDIO_16 is not set # CONFIG_GPIO_PCIE_IDIO_24 is not set # CONFIG_GPIO_RDC321X is not set # end of PCI GPIO expanders # # SPI GPIO expanders # # CONFIG_GPIO_74X164 is not set # CONFIG_GPIO_MAX3191X is not set # CONFIG_GPIO_MAX7301 is not set # CONFIG_GPIO_MC33880 is not set # CONFIG_GPIO_PISOSR is not set # CONFIG_GPIO_XRA1403 is not set # end of SPI GPIO expanders # # Virtual GPIO drivers # # CONFIG_GPIO_AGGREGATOR is not set # CONFIG_GPIO_MOCKUP is not set # end of Virtual GPIO drivers # CONFIG_W1 is not set # CONFIG_POWER_RESET is not set # CONFIG_POWER_SUPPLY is not set # CONFIG_HWMON is not set # CONFIG_THERMAL is not set # CONFIG_WATCHDOG is not set CONFIG_SSB_POSSIBLE=y # CONFIG_SSB is not set CONFIG_BCMA_POSSIBLE=y # CONFIG_BCMA is not set # # Multifunction device drivers # # CONFIG_MFD_ACT8945A is not set # CONFIG_MFD_AS3711 is not set # CONFIG_MFD_AS3722 is not set # CONFIG_PMIC_ADP5520 is not set # CONFIG_MFD_AAT2870_CORE is not set # CONFIG_MFD_ATMEL_FLEXCOM is not set # CONFIG_MFD_ATMEL_HLCDC is not set # CONFIG_MFD_BCM590XX is not set # CONFIG_MFD_BD9571MWV is not set # CONFIG_MFD_AXP20X_I2C is not set # CONFIG_MFD_MADERA is not set # CONFIG_PMIC_DA903X is not set # CONFIG_MFD_DA9052_SPI is not set # CONFIG_MFD_DA9052_I2C is not set # CONFIG_MFD_DA9055 is not set # CONFIG_MFD_DA9062 is not set # CONFIG_MFD_DA9063 is not set # CONFIG_MFD_DA9150 is not set # CONFIG_MFD_GATEWORKS_GSC is not set # CONFIG_MFD_MC13XXX_SPI is not set # CONFIG_MFD_MC13XXX_I2C is not set # CONFIG_MFD_MP2629 is not set # CONFIG_MFD_HI6421_PMIC is not set # CONFIG_HTC_PASIC3 is not set # CONFIG_HTC_I2CPLD is not set # CONFIG_LPC_ICH is not set # CONFIG_LPC_SCH is not set # CONFIG_MFD_INTEL_PMT is not set # CONFIG_MFD_IQS62X is not set # CONFIG_MFD_JANZ_CMODIO is not set # CONFIG_MFD_KEMPLD is not set # CONFIG_MFD_88PM800 is not set # CONFIG_MFD_88PM805 is not set # CONFIG_MFD_88PM860X is not set # CONFIG_MFD_MAX14577 is not set # CONFIG_MFD_MAX77620 is not set # CONFIG_MFD_MAX77650 is not set # CONFIG_MFD_MAX77686 is not set # CONFIG_MFD_MAX77693 is not set # CONFIG_MFD_MAX77843 is not set # CONFIG_MFD_MAX8907 is not set # CONFIG_MFD_MAX8925 is not set # CONFIG_MFD_MAX8997 is not set # CONFIG_MFD_MAX8998 is not set # CONFIG_MFD_MT6360 is not set # CONFIG_MFD_MT6397 is not set # CONFIG_MFD_MENF21BMC is not set # CONFIG_EZX_PCAP is not set # CONFIG_MFD_CPCAP is not set # CONFIG_MFD_RETU is not set # CONFIG_MFD_PCF50633 is not set # CONFIG_MFD_RDC321X is not set # CONFIG_MFD_RT5033 is not set # CONFIG_MFD_RC5T583 is not set # CONFIG_MFD_RK808 is not set # CONFIG_MFD_RN5T618 is not set # CONFIG_MFD_SEC_CORE is not set # CONFIG_MFD_SI476X_CORE is not set # CONFIG_MFD_SM501 is not set # CONFIG_MFD_SKY81452 is not set # CONFIG_ABX500_CORE is not set # CONFIG_MFD_STMPE is not set # CONFIG_MFD_SYSCON is not set # CONFIG_MFD_TI_AM335X_TSCADC is not set # CONFIG_MFD_LP3943 is not set # CONFIG_MFD_LP8788 is not set # CONFIG_MFD_TI_LMU is not set # CONFIG_MFD_PALMAS is not set # CONFIG_TPS6105X is not set # CONFIG_TPS65010 is not set # CONFIG_TPS6507X is not set # CONFIG_MFD_TPS65086 is not set # CONFIG_MFD_TPS65090 is not set # CONFIG_MFD_TPS65217 is not set # CONFIG_MFD_TI_LP873X is not set # CONFIG_MFD_TI_LP87565 is not set # CONFIG_MFD_TPS65218 is not set # CONFIG_MFD_TPS6586X is not set # CONFIG_MFD_TPS65910 is not set # CONFIG_MFD_TPS65912_I2C is not set # CONFIG_MFD_TPS65912_SPI is not set # CONFIG_MFD_TPS80031 is not set # CONFIG_TWL4030_CORE is not set # CONFIG_TWL6040_CORE is not set # CONFIG_MFD_WL1273_CORE is not set # CONFIG_MFD_LM3533 is not set # CONFIG_MFD_TC3589X is not set # CONFIG_MFD_TQMX86 is not set # CONFIG_MFD_VX855 is not set # CONFIG_MFD_LOCHNAGAR is not set # CONFIG_MFD_ARIZONA_I2C is not set # CONFIG_MFD_ARIZONA_SPI is not set # CONFIG_MFD_WM8400 is not set # CONFIG_MFD_WM831X_I2C is not set # CONFIG_MFD_WM831X_SPI is not set # CONFIG_MFD_WM8350_I2C is not set # CONFIG_MFD_WM8994 is not set # CONFIG_MFD_ROHM_BD718XX is not set # CONFIG_MFD_ROHM_BD70528 is not set # CONFIG_MFD_ROHM_BD71828 is not set # CONFIG_MFD_STPMIC1 is not set # CONFIG_MFD_STMFX is not set # CONFIG_MFD_INTEL_M10_BMC is not set # end of Multifunction device drivers # CONFIG_REGULATOR is not set # CONFIG_RC_CORE is not set # CONFIG_MEDIA_CEC_SUPPORT is not set # CONFIG_MEDIA_SUPPORT is not set # # Graphics support # # CONFIG_AGP is not set CONFIG_VGA_ARB=y CONFIG_VGA_ARB_MAX_GPUS=16 # CONFIG_DRM is not set # # ARM devices # # end of ARM devices # # Frame buffer Devices # # CONFIG_FB is not set # end of Frame buffer Devices # # Backlight & LCD device support # # CONFIG_LCD_CLASS_DEVICE is not set # CONFIG_BACKLIGHT_CLASS_DEVICE is not set # end of Backlight & LCD device support # # Console display driver support # CONFIG_VGA_CONSOLE=y CONFIG_DUMMY_CONSOLE=y CONFIG_DUMMY_CONSOLE_COLUMNS=80 CONFIG_DUMMY_CONSOLE_ROWS=25 # end of Console display driver support # end of Graphics support # CONFIG_SOUND is not set # # HID support # CONFIG_HID=y # CONFIG_HID_BATTERY_STRENGTH is not set # CONFIG_HIDRAW is not set # CONFIG_UHID is not set CONFIG_HID_GENERIC=y # # Special HID drivers # # CONFIG_HID_A4TECH is not set # CONFIG_HID_ACRUX is not set # CONFIG_HID_APPLE is not set # CONFIG_HID_AUREAL is not set # CONFIG_HID_BELKIN is not set # CONFIG_HID_CHERRY is not set # CONFIG_HID_CHICONY is not set # CONFIG_HID_COUGAR is not set # CONFIG_HID_MACALLY is not set # CONFIG_HID_CMEDIA is not set # CONFIG_HID_CYPRESS is not set # CONFIG_HID_DRAGONRISE is not set # CONFIG_HID_EMS_FF is not set # CONFIG_HID_ELECOM is not set # CONFIG_HID_EZKEY is not set # CONFIG_HID_GEMBIRD is not set # CONFIG_HID_GFRM is not set # CONFIG_HID_GLORIOUS is not set # CONFIG_HID_VIVALDI is not set # CONFIG_HID_KEYTOUCH is not set # CONFIG_HID_KYE is not set # CONFIG_HID_WALTOP is not set # CONFIG_HID_VIEWSONIC is not set # CONFIG_HID_GYRATION is not set # CONFIG_HID_ICADE is not set # CONFIG_HID_ITE is not set # CONFIG_HID_JABRA is not set # CONFIG_HID_TWINHAN is not set # CONFIG_HID_KENSINGTON is not set # CONFIG_HID_LCPOWER is not set # CONFIG_HID_LENOVO is not set # CONFIG_HID_MAGICMOUSE is not set # CONFIG_HID_MALTRON is not set # CONFIG_HID_MAYFLASH is not set # CONFIG_HID_REDRAGON is not set # CONFIG_HID_MICROSOFT is not set # CONFIG_HID_MONTEREY is not set # CONFIG_HID_MULTITOUCH is not set # CONFIG_HID_NTI is not set # CONFIG_HID_ORTEK is not set # CONFIG_HID_PANTHERLORD is not set # CONFIG_HID_PETALYNX is not set # CONFIG_HID_PICOLCD is not set # CONFIG_HID_PLANTRONICS is not set # CONFIG_HID_PRIMAX is not set # CONFIG_HID_SAITEK is not set # CONFIG_HID_SAMSUNG is not set # CONFIG_HID_SPEEDLINK is not set # CONFIG_HID_STEAM is not set # CONFIG_HID_STEELSERIES is not set # CONFIG_HID_SUNPLUS is not set # CONFIG_HID_RMI is not set # CONFIG_HID_GREENASIA is not set # CONFIG_HID_SMARTJOYPLUS is not set # CONFIG_HID_TIVO is not set # CONFIG_HID_TOPSEED is not set # CONFIG_HID_THRUSTMASTER is not set # CONFIG_HID_UDRAW_PS3 is not set # CONFIG_HID_XINMO is not set # CONFIG_HID_ZEROPLUS is not set # CONFIG_HID_ZYDACRON is not set # CONFIG_HID_SENSOR_HUB is not set # CONFIG_HID_ALPS is not set # end of Special HID drivers # # I2C HID support # # CONFIG_I2C_HID is not set # end of I2C HID support # end of HID support CONFIG_USB_OHCI_LITTLE_ENDIAN=y # CONFIG_USB_SUPPORT is not set # CONFIG_MMC is not set # CONFIG_MEMSTICK is not set # CONFIG_NEW_LEDS is not set # CONFIG_ACCESSIBILITY is not set # CONFIG_INFINIBAND is not set CONFIG_EDAC_ATOMIC_SCRUB=y CONFIG_EDAC_SUPPORT=y CONFIG_EDAC=y CONFIG_EDAC_LEGACY_SYSFS=y # CONFIG_EDAC_DEBUG is not set CONFIG_EDAC_MPC85XX=y # CONFIG_EDAC_CPC925 is not set CONFIG_RTC_LIB=y CONFIG_RTC_MC146818_LIB=y CONFIG_RTC_CLASS=y CONFIG_RTC_HCTOSYS=y CONFIG_RTC_HCTOSYS_DEVICE="rtc0" CONFIG_RTC_SYSTOHC=y CONFIG_RTC_SYSTOHC_DEVICE="rtc0" # CONFIG_RTC_DEBUG is not set CONFIG_RTC_NVMEM=y # # RTC interfaces # CONFIG_RTC_INTF_SYSFS=y CONFIG_RTC_INTF_PROC=y CONFIG_RTC_INTF_DEV=y # CONFIG_RTC_INTF_DEV_UIE_EMUL is not set # CONFIG_RTC_DRV_TEST is not set # # I2C RTC drivers # # CONFIG_RTC_DRV_ABB5ZES3 is not set # CONFIG_RTC_DRV_ABEOZ9 is not set # CONFIG_RTC_DRV_ABX80X is not set CONFIG_RTC_DRV_DS1307=y # CONFIG_RTC_DRV_DS1307_CENTURY is not set CONFIG_RTC_DRV_DS1374=y # CONFIG_RTC_DRV_DS1672 is not set # CONFIG_RTC_DRV_HYM8563 is not set # CONFIG_RTC_DRV_MAX6900 is not set # CONFIG_RTC_DRV_RS5C372 is not set # CONFIG_RTC_DRV_ISL1208 is not set # CONFIG_RTC_DRV_ISL12022 is not set # CONFIG_RTC_DRV_ISL12026 is not set # CONFIG_RTC_DRV_X1205 is not set # CONFIG_RTC_DRV_PCF8523 is not set # CONFIG_RTC_DRV_PCF85063 is not set # CONFIG_RTC_DRV_PCF85363 is not set # CONFIG_RTC_DRV_PCF8563 is not set # CONFIG_RTC_DRV_PCF8583 is not set # CONFIG_RTC_DRV_M41T80 is not set # CONFIG_RTC_DRV_BQ32K is not set # CONFIG_RTC_DRV_S35390A is not set # CONFIG_RTC_DRV_FM3130 is not set # CONFIG_RTC_DRV_RX8010 is not set # CONFIG_RTC_DRV_RX8581 is not set # CONFIG_RTC_DRV_RX8025 is not set # CONFIG_RTC_DRV_EM3027 is not set # CONFIG_RTC_DRV_RV3028 is not set # CONFIG_RTC_DRV_RV3032 is not set # CONFIG_RTC_DRV_RV8803 is not set # CONFIG_RTC_DRV_SD3078 is not set # # SPI RTC drivers # # CONFIG_RTC_DRV_M41T93 is not set # CONFIG_RTC_DRV_M41T94 is not set # CONFIG_RTC_DRV_DS1302 is not set # CONFIG_RTC_DRV_DS1305 is not set # CONFIG_RTC_DRV_DS1343 is not set # CONFIG_RTC_DRV_DS1347 is not set # CONFIG_RTC_DRV_DS1390 is not set # CONFIG_RTC_DRV_MAX6916 is not set # CONFIG_RTC_DRV_R9701 is not set # CONFIG_RTC_DRV_RX4581 is not set # CONFIG_RTC_DRV_RS5C348 is not set # CONFIG_RTC_DRV_MAX6902 is not set # CONFIG_RTC_DRV_PCF2123 is not set # CONFIG_RTC_DRV_MCP795 is not set CONFIG_RTC_I2C_AND_SPI=y # # SPI and I2C RTC drivers # CONFIG_RTC_DRV_DS3232=y # CONFIG_RTC_DRV_PCF2127 is not set # CONFIG_RTC_DRV_RV3029C2 is not set # CONFIG_RTC_DRV_RX6110 is not set # # Platform RTC drivers # CONFIG_RTC_DRV_CMOS=y # CONFIG_RTC_DRV_DS1286 is not set # CONFIG_RTC_DRV_DS1511 is not set # CONFIG_RTC_DRV_DS1553 is not set # CONFIG_RTC_DRV_DS1685_FAMILY is not set # CONFIG_RTC_DRV_DS1742 is not set # CONFIG_RTC_DRV_DS2404 is not set # CONFIG_RTC_DRV_STK17TA8 is not set # CONFIG_RTC_DRV_M48T86 is not set # CONFIG_RTC_DRV_M48T35 is not set # CONFIG_RTC_DRV_M48T59 is not set # CONFIG_RTC_DRV_MSM6242 is not set # CONFIG_RTC_DRV_BQ4802 is not set # CONFIG_RTC_DRV_RP5C01 is not set # CONFIG_RTC_DRV_V3020 is not set # CONFIG_RTC_DRV_ZYNQMP is not set # # on-CPU RTC drivers # # CONFIG_RTC_DRV_GENERIC is not set # CONFIG_RTC_DRV_CADENCE is not set # CONFIG_RTC_DRV_FTRTC010 is not set # CONFIG_RTC_DRV_R7301 is not set # # HID Sensor RTC drivers # # CONFIG_RTC_DRV_GOLDFISH is not set CONFIG_DMADEVICES=y # CONFIG_DMADEVICES_DEBUG is not set # # DMA Devices # CONFIG_ASYNC_TX_ENABLE_CHANNEL_SWITCH=y CONFIG_DMA_ENGINE=y CONFIG_DMA_VIRTUAL_CHANNELS=y CONFIG_DMA_OF=y # CONFIG_ALTERA_MSGDMA is not set # CONFIG_DW_AXI_DMAC is not set CONFIG_FSL_DMA=y CONFIG_FSL_EDMA=y # CONFIG_INTEL_IDMA64 is not set # CONFIG_PLX_DMA is not set # CONFIG_XILINX_ZYNQMP_DPDMA is not set # CONFIG_QCOM_HIDMA_MGMT is not set # CONFIG_QCOM_HIDMA is not set # CONFIG_DW_DMAC is not set # CONFIG_DW_DMAC_PCI is not set # CONFIG_DW_EDMA is not set # CONFIG_DW_EDMA_PCIE is not set # CONFIG_SF_PDMA is not set # # DMA Clients # # CONFIG_ASYNC_TX_DMA is not set # CONFIG_DMATEST is not set # # DMABUF options # # CONFIG_SYNC_FILE is not set # CONFIG_DMABUF_MOVE_NOTIFY is not set # CONFIG_DMABUF_HEAPS is not set # end of DMABUF options # CONFIG_AUXDISPLAY is not set CONFIG_UIO=y # CONFIG_UIO_CIF is not set # CONFIG_UIO_PDRV_GENIRQ is not set # CONFIG_UIO_DMEM_GENIRQ is not set # CONFIG_UIO_AEC is not set # CONFIG_UIO_SERCOS3 is not set # CONFIG_UIO_PCI_GENERIC is not set # CONFIG_UIO_NETX is not set # CONFIG_UIO_FSL_ELBC_GPCM is not set # CONFIG_UIO_PRUSS is not set # CONFIG_UIO_MF624 is not set # CONFIG_VFIO is not set CONFIG_VIRT_DRIVERS=y CONFIG_FSL_HV_MANAGER=y CONFIG_VIRTIO_MENU=y # CONFIG_VIRTIO_PCI is not set # CONFIG_VIRTIO_MMIO is not set # CONFIG_VDPA is not set CONFIG_VHOST_MENU=y # CONFIG_VHOST_NET is not set # CONFIG_VHOST_CROSS_ENDIAN_LEGACY is not set # # Microsoft Hyper-V guest support # # end of Microsoft Hyper-V guest support # CONFIG_GREYBUS is not set CONFIG_STAGING=y # CONFIG_COMEDI is not set # CONFIG_RTS5208 is not set # CONFIG_STAGING_MEDIA is not set # # Android # # end of Android # CONFIG_STAGING_BOARD is not set # CONFIG_GS_FPGABOOT is not set # CONFIG_UNISYSSPAR is not set # CONFIG_PI433 is not set # # Gasket devices # # end of Gasket devices # CONFIG_XIL_AXIS_FIFO is not set # CONFIG_FIELDBUS_DEV is not set # CONFIG_KPC2000 is not set # CONFIG_QLGE is not set # CONFIG_WIMAX is not set # CONFIG_GOLDFISH is not set CONFIG_HAVE_CLK=y CONFIG_CLKDEV_LOOKUP=y CONFIG_HAVE_CLK_PREPARE=y CONFIG_COMMON_CLK=y # CONFIG_COMMON_CLK_MAX9485 is not set # CONFIG_COMMON_CLK_SI5341 is not set # CONFIG_COMMON_CLK_SI5351 is not set # CONFIG_COMMON_CLK_SI514 is not set # CONFIG_COMMON_CLK_SI544 is not set # CONFIG_COMMON_CLK_SI570 is not set # CONFIG_COMMON_CLK_CDCE706 is not set # CONFIG_COMMON_CLK_CDCE925 is not set # CONFIG_COMMON_CLK_CS2000_CP is not set CONFIG_CLK_QORIQ=y # CONFIG_COMMON_CLK_VC5 is not set # CONFIG_COMMON_CLK_FIXED_MMIO is not set # CONFIG_HWSPINLOCK is not set # # Clock Source drivers # # CONFIG_MICROCHIP_PIT64B is not set # end of Clock Source drivers # CONFIG_MAILBOX is not set CONFIG_IOMMU_API=y CONFIG_IOMMU_SUPPORT=y # # Generic IOMMU Pagetable Support # # end of Generic IOMMU Pagetable Support # CONFIG_IOMMU_DEBUGFS is not set # CONFIG_IOMMU_DEFAULT_PASSTHROUGH is not set CONFIG_OF_IOMMU=y CONFIG_FSL_PAMU=y # # Remoteproc drivers # # CONFIG_REMOTEPROC is not set # end of Remoteproc drivers # # Rpmsg drivers # # CONFIG_RPMSG_VIRTIO is not set # end of Rpmsg drivers # CONFIG_SOUNDWIRE is not set # # SOC (System On Chip) specific Drivers # # # Amlogic SoC drivers # # end of Amlogic SoC drivers # # Broadcom SoC drivers # # end of Broadcom SoC drivers # # NXP/Freescale QorIQ SoC drivers # CONFIG_FSL_DPAA=y CONFIG_FSL_DPAA_CHECKING=y # CONFIG_FSL_BMAN_TEST is not set # CONFIG_FSL_QMAN_TEST is not set # CONFIG_QUICC_ENGINE is not set # end of NXP/Freescale QorIQ SoC drivers # # i.MX SoC drivers # # end of i.MX SoC drivers # # Enable LiteX SoC Builder specific drivers # # CONFIG_LITEX_SOC_CONTROLLER is not set # end of Enable LiteX SoC Builder specific drivers # # Qualcomm SoC drivers # # end of Qualcomm SoC drivers # CONFIG_SOC_TI is not set # # Xilinx SoC drivers # # CONFIG_XILINX_VCU is not set # end of Xilinx SoC drivers # end of SOC (System On Chip) specific Drivers # CONFIG_PM_DEVFREQ is not set # CONFIG_EXTCON is not set CONFIG_MEMORY=y CONFIG_FSL_CORENET_CF=y # CONFIG_IIO is not set # CONFIG_NTB is not set # CONFIG_VME_BUS is not set # CONFIG_PWM is not set # # IRQ chip support # CONFIG_IRQCHIP=y # CONFIG_AL_FIC is not set # end of IRQ chip support # CONFIG_IPACK_BUS is not set # CONFIG_RESET_CONTROLLER is not set # # PHY Subsystem # # CONFIG_GENERIC_PHY is not set # CONFIG_BCM_KONA_USB2_PHY is not set # CONFIG_PHY_CADENCE_TORRENT is not set # CONFIG_PHY_CADENCE_DPHY is not set # CONFIG_PHY_CADENCE_SALVO is not set # CONFIG_PHY_FSL_IMX8MQ_USB is not set # CONFIG_PHY_MIXEL_MIPI_DPHY is not set # CONFIG_PHY_PXA_28NM_HSIC is not set # CONFIG_PHY_PXA_28NM_USB2 is not set # end of PHY Subsystem # CONFIG_POWERCAP is not set # CONFIG_MCB is not set # # Performance monitor support # # end of Performance monitor support CONFIG_RAS=y # CONFIG_USB4 is not set # # Android # # CONFIG_ANDROID is not set # end of Android # CONFIG_LIBNVDIMM is not set # CONFIG_DAX is not set CONFIG_NVMEM=y CONFIG_NVMEM_SYSFS=y # # HW tracing support # # CONFIG_STM is not set # CONFIG_INTEL_TH is not set # end of HW tracing support # CONFIG_FPGA is not set # CONFIG_FSI is not set # CONFIG_SIOX is not set # CONFIG_SLIMBUS is not set # CONFIG_INTERCONNECT is not set # CONFIG_COUNTER is not set # end of Device Drivers # # File systems # # CONFIG_VALIDATE_FS_PARSER is not set CONFIG_FS_IOMAP=y CONFIG_EXT2_FS=y # CONFIG_EXT2_FS_XATTR is not set CONFIG_EXT3_FS=y # CONFIG_EXT3_FS_POSIX_ACL is not set # CONFIG_EXT3_FS_SECURITY is not set CONFIG_EXT4_FS=y # CONFIG_EXT4_FS_POSIX_ACL is not set # CONFIG_EXT4_FS_SECURITY is not set # CONFIG_EXT4_DEBUG is not set CONFIG_JBD2=y # CONFIG_JBD2_DEBUG is not set CONFIG_FS_MBCACHE=y # CONFIG_REISERFS_FS is not set # CONFIG_JFS_FS is not set # CONFIG_XFS_FS is not set # CONFIG_GFS2_FS is not set # CONFIG_BTRFS_FS is not set # CONFIG_NILFS2_FS is not set # CONFIG_F2FS_FS is not set # CONFIG_FS_DAX is not set CONFIG_EXPORTFS=m # CONFIG_EXPORTFS_BLOCK_OPS is not set CONFIG_FILE_LOCKING=y CONFIG_MANDATORY_FILE_LOCKING=y # CONFIG_FS_ENCRYPTION is not set # CONFIG_FS_VERITY is not set CONFIG_FSNOTIFY=y CONFIG_DNOTIFY=y CONFIG_INOTIFY_USER=y # CONFIG_FANOTIFY is not set # CONFIG_QUOTA is not set # CONFIG_AUTOFS4_FS is not set # CONFIG_AUTOFS_FS is not set # CONFIG_FUSE_FS is not set # CONFIG_OVERLAY_FS is not set # # Caches # # CONFIG_FSCACHE is not set # end of Caches # # CD-ROM/DVD Filesystems # CONFIG_ISO9660_FS=m CONFIG_JOLIET=y CONFIG_ZISOFS=y CONFIG_UDF_FS=m # end of CD-ROM/DVD Filesystems # # DOS/FAT/EXFAT/NT Filesystems # CONFIG_FAT_FS=y CONFIG_MSDOS_FS=m CONFIG_VFAT_FS=y CONFIG_FAT_DEFAULT_CODEPAGE=437 CONFIG_FAT_DEFAULT_IOCHARSET="iso8859-1" # CONFIG_FAT_DEFAULT_UTF8 is not set # CONFIG_EXFAT_FS is not set CONFIG_NTFS_FS=y # CONFIG_NTFS_DEBUG is not set # CONFIG_NTFS_RW is not set # end of DOS/FAT/EXFAT/NT Filesystems # # Pseudo filesystems # CONFIG_PROC_FS=y CONFIG_PROC_KCORE=y CONFIG_PROC_SYSCTL=y CONFIG_PROC_PAGE_MONITOR=y # CONFIG_PROC_CHILDREN is not set CONFIG_KERNFS=y CONFIG_SYSFS=y CONFIG_TMPFS=y # CONFIG_TMPFS_POSIX_ACL is not set # CONFIG_TMPFS_XATTR is not set # CONFIG_TMPFS_INODE64 is not set CONFIG_HUGETLBFS=y CONFIG_HUGETLB_PAGE=y CONFIG_MEMFD_CREATE=y # CONFIG_CONFIGFS_FS is not set # end of Pseudo filesystems CONFIG_MISC_FILESYSTEMS=y # CONFIG_ORANGEFS_FS is not set # CONFIG_ADFS_FS is not set # CONFIG_AFFS_FS is not set # CONFIG_ECRYPT_FS is not set # CONFIG_HFS_FS is not set # CONFIG_HFSPLUS_FS is not set # CONFIG_BEFS_FS is not set # CONFIG_BFS_FS is not set # CONFIG_EFS_FS is not set CONFIG_JFFS2_FS=y CONFIG_JFFS2_FS_DEBUG=0 CONFIG_JFFS2_FS_WRITEBUFFER=y # CONFIG_JFFS2_FS_WBUF_VERIFY is not set # CONFIG_JFFS2_SUMMARY is not set # CONFIG_JFFS2_FS_XATTR is not set # CONFIG_JFFS2_COMPRESSION_OPTIONS is not set CONFIG_JFFS2_ZLIB=y CONFIG_JFFS2_RTIME=y CONFIG_CRAMFS=y CONFIG_CRAMFS_BLOCKDEV=y # CONFIG_CRAMFS_MTD is not set # CONFIG_SQUASHFS is not set # CONFIG_VXFS_FS is not set # CONFIG_MINIX_FS is not set # CONFIG_OMFS_FS is not set # CONFIG_HPFS_FS is not set # CONFIG_QNX4FS_FS is not set # CONFIG_QNX6FS_FS is not set # CONFIG_ROMFS_FS is not set # CONFIG_PSTORE is not set # CONFIG_SYSV_FS is not set # CONFIG_UFS_FS is not set # CONFIG_EROFS_FS is not set CONFIG_NETWORK_FILESYSTEMS=y CONFIG_NFS_FS=y CONFIG_NFS_V2=y CONFIG_NFS_V3=y # CONFIG_NFS_V3_ACL is not set CONFIG_NFS_V4=y # CONFIG_NFS_SWAP is not set # CONFIG_NFS_V4_1 is not set CONFIG_ROOT_NFS=y # CONFIG_NFS_USE_LEGACY_DNS is not set CONFIG_NFS_USE_KERNEL_DNS=y CONFIG_NFS_DISABLE_UDP_SUPPORT=y CONFIG_NFSD=m # CONFIG_NFSD_V3 is not set # CONFIG_NFSD_V4 is not set CONFIG_GRACE_PERIOD=y CONFIG_LOCKD=y CONFIG_LOCKD_V4=y CONFIG_NFS_COMMON=y CONFIG_SUNRPC=y CONFIG_SUNRPC_GSS=y # CONFIG_SUNRPC_DEBUG is not set # CONFIG_CEPH_FS is not set # CONFIG_CIFS is not set # CONFIG_CODA_FS is not set # CONFIG_AFS_FS is not set CONFIG_NLS=y CONFIG_NLS_DEFAULT="iso8859-1" CONFIG_NLS_CODEPAGE_437=y # CONFIG_NLS_CODEPAGE_737 is not set # CONFIG_NLS_CODEPAGE_775 is not set CONFIG_NLS_CODEPAGE_850=y # CONFIG_NLS_CODEPAGE_852 is not set # CONFIG_NLS_CODEPAGE_855 is not set # CONFIG_NLS_CODEPAGE_857 is not set # CONFIG_NLS_CODEPAGE_860 is not set # CONFIG_NLS_CODEPAGE_861 is not set # CONFIG_NLS_CODEPAGE_862 is not set # CONFIG_NLS_CODEPAGE_863 is not set # CONFIG_NLS_CODEPAGE_864 is not set # CONFIG_NLS_CODEPAGE_865 is not set # CONFIG_NLS_CODEPAGE_866 is not set # CONFIG_NLS_CODEPAGE_869 is not set # CONFIG_NLS_CODEPAGE_936 is not set # CONFIG_NLS_CODEPAGE_950 is not set # CONFIG_NLS_CODEPAGE_932 is not set # CONFIG_NLS_CODEPAGE_949 is not set # CONFIG_NLS_CODEPAGE_874 is not set # CONFIG_NLS_ISO8859_8 is not set # CONFIG_NLS_CODEPAGE_1250 is not set # CONFIG_NLS_CODEPAGE_1251 is not set # CONFIG_NLS_ASCII is not set CONFIG_NLS_ISO8859_1=y # CONFIG_NLS_ISO8859_2 is not set # CONFIG_NLS_ISO8859_3 is not set # CONFIG_NLS_ISO8859_4 is not set # CONFIG_NLS_ISO8859_5 is not set # CONFIG_NLS_ISO8859_6 is not set # CONFIG_NLS_ISO8859_7 is not set # CONFIG_NLS_ISO8859_9 is not set # CONFIG_NLS_ISO8859_13 is not set # CONFIG_NLS_ISO8859_14 is not set # CONFIG_NLS_ISO8859_15 is not set # CONFIG_NLS_KOI8_R is not set # CONFIG_NLS_KOI8_U is not set # CONFIG_NLS_MAC_ROMAN is not set # CONFIG_NLS_MAC_CELTIC is not set # CONFIG_NLS_MAC_CENTEURO is not set # CONFIG_NLS_MAC_CROATIAN is not set # CONFIG_NLS_MAC_CYRILLIC is not set # CONFIG_NLS_MAC_GAELIC is not set # CONFIG_NLS_MAC_GREEK is not set # CONFIG_NLS_MAC_ICELAND is not set # CONFIG_NLS_MAC_INUIT is not set # CONFIG_NLS_MAC_ROMANIAN is not set # CONFIG_NLS_MAC_TURKISH is not set CONFIG_NLS_UTF8=m # CONFIG_UNICODE is not set CONFIG_IO_WQ=y # end of File systems # # Security options # CONFIG_KEYS=y # CONFIG_KEYS_REQUEST_CACHE is not set # CONFIG_PERSISTENT_KEYRINGS is not set # CONFIG_ENCRYPTED_KEYS is not set # CONFIG_KEY_DH_OPERATIONS is not set # CONFIG_SECURITY_DMESG_RESTRICT is not set # CONFIG_SECURITY is not set # CONFIG_SECURITYFS is not set CONFIG_HAVE_HARDENED_USERCOPY_ALLOCATOR=y # CONFIG_HARDENED_USERCOPY is not set # CONFIG_FORTIFY_SOURCE is not set # CONFIG_STATIC_USERMODEHELPER is not set CONFIG_DEFAULT_SECURITY_DAC=y CONFIG_LSM="lockdown,yama,loadpin,safesetid,integrity,bpf" # # Kernel hardening options # # # Memory initialization # CONFIG_INIT_STACK_NONE=y # CONFIG_INIT_ON_ALLOC_DEFAULT_ON is not set # CONFIG_INIT_ON_FREE_DEFAULT_ON is not set # end of Memory initialization # end of Kernel hardening options # end of Security options CONFIG_XOR_BLOCKS=y CONFIG_ASYNC_CORE=y CONFIG_ASYNC_MEMCPY=y CONFIG_ASYNC_XOR=y CONFIG_ASYNC_PQ=y CONFIG_ASYNC_RAID6_RECOV=y CONFIG_CRYPTO=y # # Crypto core or helper # CONFIG_CRYPTO_ALGAPI=y CONFIG_CRYPTO_ALGAPI2=y CONFIG_CRYPTO_AEAD=y CONFIG_CRYPTO_AEAD2=y CONFIG_CRYPTO_SKCIPHER=y CONFIG_CRYPTO_SKCIPHER2=y CONFIG_CRYPTO_HASH=y CONFIG_CRYPTO_HASH2=y CONFIG_CRYPTO_RNG=y CONFIG_CRYPTO_RNG2=y CONFIG_CRYPTO_RNG_DEFAULT=y CONFIG_CRYPTO_AKCIPHER2=y CONFIG_CRYPTO_AKCIPHER=y CONFIG_CRYPTO_KPP2=y CONFIG_CRYPTO_ACOMP2=y CONFIG_CRYPTO_MANAGER=y CONFIG_CRYPTO_MANAGER2=y # CONFIG_CRYPTO_USER is not set CONFIG_CRYPTO_MANAGER_DISABLE_TESTS=y CONFIG_CRYPTO_GF128MUL=y CONFIG_CRYPTO_NULL=y CONFIG_CRYPTO_NULL2=y # CONFIG_CRYPTO_PCRYPT is not set # CONFIG_CRYPTO_CRYPTD is not set CONFIG_CRYPTO_AUTHENC=y # CONFIG_CRYPTO_TEST is not set CONFIG_CRYPTO_ENGINE=y # # Public-key cryptography # CONFIG_CRYPTO_RSA=y # CONFIG_CRYPTO_DH is not set # CONFIG_CRYPTO_ECDH is not set # CONFIG_CRYPTO_ECRDSA is not set # CONFIG_CRYPTO_SM2 is not set # CONFIG_CRYPTO_CURVE25519 is not set # # Authenticated Encryption with Associated Data # # CONFIG_CRYPTO_CCM is not set CONFIG_CRYPTO_GCM=y # CONFIG_CRYPTO_CHACHA20POLY1305 is not set # CONFIG_CRYPTO_AEGIS128 is not set CONFIG_CRYPTO_SEQIV=y CONFIG_CRYPTO_ECHAINIV=y # # Block modes # CONFIG_CRYPTO_CBC=y # CONFIG_CRYPTO_CFB is not set CONFIG_CRYPTO_CTR=y # CONFIG_CRYPTO_CTS is not set CONFIG_CRYPTO_ECB=y # CONFIG_CRYPTO_LRW is not set # CONFIG_CRYPTO_OFB is not set CONFIG_CRYPTO_PCBC=m CONFIG_CRYPTO_XTS=y # CONFIG_CRYPTO_KEYWRAP is not set # CONFIG_CRYPTO_ADIANTUM is not set # CONFIG_CRYPTO_ESSIV is not set # # Hash modes # # CONFIG_CRYPTO_CMAC is not set CONFIG_CRYPTO_HMAC=y # CONFIG_CRYPTO_XCBC is not set # CONFIG_CRYPTO_VMAC is not set # # Digest # CONFIG_CRYPTO_CRC32C=y # CONFIG_CRYPTO_CRC32C_VPMSUM is not set # CONFIG_CRYPTO_CRC32 is not set # CONFIG_CRYPTO_XXHASH is not set # CONFIG_CRYPTO_BLAKE2B is not set # CONFIG_CRYPTO_BLAKE2S is not set # CONFIG_CRYPTO_CRCT10DIF is not set CONFIG_CRYPTO_GHASH=y # CONFIG_CRYPTO_POLY1305 is not set CONFIG_CRYPTO_MD4=y CONFIG_CRYPTO_MD5=y # CONFIG_CRYPTO_MD5_PPC is not set # CONFIG_CRYPTO_MICHAEL_MIC is not set # CONFIG_CRYPTO_RMD128 is not set # CONFIG_CRYPTO_RMD160 is not set # CONFIG_CRYPTO_RMD256 is not set # CONFIG_CRYPTO_RMD320 is not set CONFIG_CRYPTO_SHA1=y # CONFIG_CRYPTO_SHA1_PPC is not set CONFIG_CRYPTO_SHA256=y CONFIG_CRYPTO_SHA512=y # CONFIG_CRYPTO_SHA3 is not set # CONFIG_CRYPTO_SM3 is not set # CONFIG_CRYPTO_STREEBOG is not set # CONFIG_CRYPTO_TGR192 is not set # CONFIG_CRYPTO_WP512 is not set # # Ciphers # CONFIG_CRYPTO_AES=y # CONFIG_CRYPTO_AES_TI is not set # CONFIG_CRYPTO_BLOWFISH is not set # CONFIG_CRYPTO_CAMELLIA is not set # CONFIG_CRYPTO_CAST5 is not set # CONFIG_CRYPTO_CAST6 is not set CONFIG_CRYPTO_DES=y # CONFIG_CRYPTO_FCRYPT is not set # CONFIG_CRYPTO_SALSA20 is not set # CONFIG_CRYPTO_CHACHA20 is not set # CONFIG_CRYPTO_SERPENT is not set # CONFIG_CRYPTO_SM4 is not set # CONFIG_CRYPTO_TWOFISH is not set # # Compression # CONFIG_CRYPTO_DEFLATE=y # CONFIG_CRYPTO_LZO is not set # CONFIG_CRYPTO_842 is not set # CONFIG_CRYPTO_LZ4 is not set # CONFIG_CRYPTO_LZ4HC is not set # CONFIG_CRYPTO_ZSTD is not set # # Random Number Generation # # CONFIG_CRYPTO_ANSI_CPRNG is not set CONFIG_CRYPTO_DRBG_MENU=y CONFIG_CRYPTO_DRBG_HMAC=y # CONFIG_CRYPTO_DRBG_HASH is not set # CONFIG_CRYPTO_DRBG_CTR is not set CONFIG_CRYPTO_DRBG=y CONFIG_CRYPTO_JITTERENTROPY=y # CONFIG_CRYPTO_USER_API_HASH is not set # CONFIG_CRYPTO_USER_API_SKCIPHER is not set # CONFIG_CRYPTO_USER_API_RNG is not set # CONFIG_CRYPTO_USER_API_AEAD is not set # # Crypto library routines # CONFIG_CRYPTO_LIB_AES=y # CONFIG_CRYPTO_LIB_BLAKE2S is not set # CONFIG_CRYPTO_LIB_CHACHA is not set # CONFIG_CRYPTO_LIB_CURVE25519 is not set CONFIG_CRYPTO_LIB_DES=y CONFIG_CRYPTO_LIB_POLY1305_RSIZE=1 # CONFIG_CRYPTO_LIB_POLY1305 is not set # CONFIG_CRYPTO_LIB_CHACHA20POLY1305 is not set CONFIG_CRYPTO_LIB_SHA256=y CONFIG_CRYPTO_HW=y CONFIG_CRYPTO_DEV_FSL_CAAM_COMMON=y CONFIG_CRYPTO_DEV_FSL_CAAM_CRYPTO_API_DESC=y CONFIG_CRYPTO_DEV_FSL_CAAM_AHASH_API_DESC=y CONFIG_CRYPTO_DEV_FSL_CAAM=y # CONFIG_CRYPTO_DEV_FSL_CAAM_DEBUG is not set CONFIG_CRYPTO_DEV_FSL_CAAM_JR=y CONFIG_CRYPTO_DEV_FSL_CAAM_RINGSIZE=9 # CONFIG_CRYPTO_DEV_FSL_CAAM_INTC is not set CONFIG_CRYPTO_DEV_FSL_CAAM_CRYPTO_API=y CONFIG_CRYPTO_DEV_FSL_CAAM_CRYPTO_API_QI=y CONFIG_CRYPTO_DEV_FSL_CAAM_AHASH_API=y CONFIG_CRYPTO_DEV_FSL_CAAM_PKC_API=y CONFIG_CRYPTO_DEV_FSL_CAAM_RNG_API=y # CONFIG_CRYPTO_DEV_TALITOS is not set # CONFIG_CRYPTO_DEV_NX is not set # CONFIG_CRYPTO_DEV_ATMEL_ECC is not set # CONFIG_CRYPTO_DEV_ATMEL_SHA204A is not set # CONFIG_CRYPTO_DEV_NITROX_CNN55XX is not set # CONFIG_CRYPTO_DEV_SAFEXCEL is not set # CONFIG_CRYPTO_DEV_CCREE is not set # CONFIG_CRYPTO_DEV_AMLOGIC_GXL is not set # CONFIG_ASYMMETRIC_KEY_TYPE is not set # # Certificates for signature checking # # CONFIG_SYSTEM_BLACKLIST_KEYRING is not set # end of Certificates for signature checking CONFIG_BINARY_PRINTF=y # # Library routines # CONFIG_RAID6_PQ=y CONFIG_RAID6_PQ_BENCHMARK=y # CONFIG_PACKING is not set CONFIG_BITREVERSE=y CONFIG_GENERIC_STRNCPY_FROM_USER=y CONFIG_GENERIC_STRNLEN_USER=y CONFIG_GENERIC_NET_UTILS=y # CONFIG_CORDIC is not set # CONFIG_PRIME_NUMBERS is not set CONFIG_RATIONAL=y CONFIG_GENERIC_PCI_IOMAP=y CONFIG_ARCH_USE_CMPXCHG_LOCKREF=y # CONFIG_CRC_CCITT is not set CONFIG_CRC16=y # CONFIG_CRC_T10DIF is not set CONFIG_CRC_ITU_T=m CONFIG_CRC32=y # CONFIG_CRC32_SELFTEST is not set CONFIG_CRC32_SLICEBY8=y # CONFIG_CRC32_SLICEBY4 is not set # CONFIG_CRC32_SARWATE is not set # CONFIG_CRC32_BIT is not set # CONFIG_CRC64 is not set # CONFIG_CRC4 is not set # CONFIG_CRC7 is not set CONFIG_LIBCRC32C=y # CONFIG_CRC8 is not set CONFIG_XXHASH=y # CONFIG_RANDOM32_SELFTEST is not set CONFIG_ZLIB_INFLATE=y CONFIG_ZLIB_DEFLATE=y CONFIG_LZO_DECOMPRESS=y CONFIG_LZ4_DECOMPRESS=y CONFIG_ZSTD_DECOMPRESS=y CONFIG_XZ_DEC=y CONFIG_XZ_DEC_X86=y CONFIG_XZ_DEC_POWERPC=y CONFIG_XZ_DEC_IA64=y CONFIG_XZ_DEC_ARM=y CONFIG_XZ_DEC_ARMTHUMB=y CONFIG_XZ_DEC_SPARC=y CONFIG_XZ_DEC_BCJ=y # CONFIG_XZ_DEC_TEST is not set CONFIG_DECOMPRESS_GZIP=y CONFIG_DECOMPRESS_BZIP2=y CONFIG_DECOMPRESS_LZMA=y CONFIG_DECOMPRESS_XZ=y CONFIG_DECOMPRESS_LZO=y CONFIG_DECOMPRESS_LZ4=y CONFIG_DECOMPRESS_ZSTD=y CONFIG_GENERIC_ALLOCATOR=y CONFIG_ASSOCIATIVE_ARRAY=y CONFIG_HAS_IOMEM=y CONFIG_HAS_IOPORT_MAP=y CONFIG_HAS_DMA=y CONFIG_DMA_OPS=y CONFIG_DMA_OPS_BYPASS=y CONFIG_NEED_SG_DMA_LENGTH=y CONFIG_NEED_DMA_MAP_STATE=y CONFIG_ARCH_DMA_ADDR_T_64BIT=y CONFIG_ARCH_HAS_DMA_SET_MASK=y CONFIG_DMA_DECLARE_COHERENT=y CONFIG_SWIOTLB=y # CONFIG_DMA_API_DEBUG is not set # CONFIG_DMA_MAP_BENCHMARK is not set CONFIG_SGL_ALLOC=y CONFIG_IOMMU_HELPER=y CONFIG_CPU_RMAP=y CONFIG_DQL=y CONFIG_GLOB=y # CONFIG_GLOB_SELFTEST is not set CONFIG_NLATTR=y CONFIG_CLZ_TAB=y # CONFIG_IRQ_POLL is not set CONFIG_MPILIB=y CONFIG_DIMLIB=y CONFIG_LIBFDT=y CONFIG_OID_REGISTRY=y CONFIG_HAVE_GENERIC_VDSO=y CONFIG_GENERIC_GETTIMEOFDAY=y CONFIG_SG_POOL=y CONFIG_ARCH_HAS_PMEM_API=y CONFIG_ARCH_HAS_MEMREMAP_COMPAT_ALIGN=y CONFIG_ARCH_HAS_UACCESS_FLUSHCACHE=y CONFIG_ARCH_HAS_COPY_MC=y CONFIG_SBITMAP=y # CONFIG_STRING_SELFTEST is not set # end of Library routines # # Kernel hacking # # # printk and dmesg options # # CONFIG_PRINTK_TIME is not set # CONFIG_PRINTK_CALLER is not set CONFIG_CONSOLE_LOGLEVEL_DEFAULT=7 CONFIG_CONSOLE_LOGLEVEL_QUIET=4 CONFIG_MESSAGE_LOGLEVEL_DEFAULT=4 # CONFIG_DYNAMIC_DEBUG is not set # CONFIG_DYNAMIC_DEBUG_CORE is not set CONFIG_SYMBOLIC_ERRNAME=y CONFIG_DEBUG_BUGVERBOSE=y # end of printk and dmesg options # # Compile-time checks and compiler options # CONFIG_DEBUG_INFO=y # CONFIG_DEBUG_INFO_REDUCED is not set # CONFIG_DEBUG_INFO_SPLIT is not set # CONFIG_DEBUG_INFO_DWARF4 is not set # CONFIG_DEBUG_INFO_BTF is not set # CONFIG_GDB_SCRIPTS is not set CONFIG_FRAME_WARN=1024 # CONFIG_STRIP_ASM_SYMS is not set # CONFIG_READABLE_ASM is not set # CONFIG_HEADERS_INSTALL is not set # CONFIG_DEBUG_SECTION_MISMATCH is not set CONFIG_SECTION_MISMATCH_WARN_ONLY=y # CONFIG_DEBUG_FORCE_FUNCTION_ALIGN_32B is not set # CONFIG_DEBUG_FORCE_WEAK_PER_CPU is not set # end of Compile-time checks and compiler options # # Generic Kernel Debugging Instruments # CONFIG_MAGIC_SYSRQ=y CONFIG_MAGIC_SYSRQ_DEFAULT_ENABLE=0x1 CONFIG_MAGIC_SYSRQ_SERIAL=y CONFIG_MAGIC_SYSRQ_SERIAL_SEQUENCE="" CONFIG_DEBUG_FS=y CONFIG_DEBUG_FS_ALLOW_ALL=y # CONFIG_DEBUG_FS_DISALLOW_MOUNT is not set # CONFIG_DEBUG_FS_ALLOW_NONE is not set CONFIG_HAVE_ARCH_KGDB=y # CONFIG_KGDB is not set CONFIG_ARCH_HAS_UBSAN_SANITIZE_ALL=y # CONFIG_UBSAN is not set # end of Generic Kernel Debugging Instruments CONFIG_DEBUG_KERNEL=y CONFIG_DEBUG_MISC=y # # Memory Debugging # # CONFIG_PAGE_EXTENSION is not set # CONFIG_DEBUG_PAGEALLOC is not set # CONFIG_PAGE_OWNER is not set # CONFIG_PAGE_POISONING is not set # CONFIG_DEBUG_PAGE_REF is not set # CONFIG_DEBUG_OBJECTS is not set # CONFIG_DEBUG_SLAB is not set CONFIG_HAVE_DEBUG_KMEMLEAK=y # CONFIG_DEBUG_KMEMLEAK is not set # CONFIG_DEBUG_STACK_USAGE is not set # CONFIG_SCHED_STACK_END_CHECK is not set # CONFIG_DEBUG_VM is not set CONFIG_ARCH_HAS_DEBUG_VIRTUAL=y # CONFIG_DEBUG_VIRTUAL is not set # CONFIG_DEBUG_MEMORY_INIT is not set # CONFIG_DEBUG_PER_CPU_MAPS is not set CONFIG_HAVE_DEBUG_STACKOVERFLOW=y # CONFIG_DEBUG_STACKOVERFLOW is not set CONFIG_CC_HAS_KASAN_GENERIC=y # end of Memory Debugging CONFIG_DEBUG_SHIRQ=y # # Debug Oops, Lockups and Hangs # # CONFIG_PANIC_ON_OOPS is not set CONFIG_PANIC_ON_OOPS_VALUE=0 # CONFIG_SOFTLOCKUP_DETECTOR is not set # CONFIG_HARDLOCKUP_DETECTOR is not set CONFIG_DETECT_HUNG_TASK=y CONFIG_DEFAULT_HUNG_TASK_TIMEOUT=120 # CONFIG_BOOTPARAM_HUNG_TASK_PANIC is not set CONFIG_BOOTPARAM_HUNG_TASK_PANIC_VALUE=0 # CONFIG_WQ_WATCHDOG is not set # CONFIG_TEST_LOCKUP is not set # end of Debug Oops, Lockups and Hangs # # Scheduler Debugging # CONFIG_SCHED_DEBUG=y # CONFIG_SCHEDSTATS is not set # end of Scheduler Debugging # CONFIG_DEBUG_TIMEKEEPING is not set # # Lock Debugging (spinlocks, mutexes, etc...) # CONFIG_LOCK_DEBUGGING_SUPPORT=y # CONFIG_PROVE_LOCKING is not set # CONFIG_LOCK_STAT is not set # CONFIG_DEBUG_RT_MUTEXES is not set # CONFIG_DEBUG_SPINLOCK is not set # CONFIG_DEBUG_MUTEXES is not set # CONFIG_DEBUG_WW_MUTEX_SLOWPATH is not set # CONFIG_DEBUG_RWSEMS is not set # CONFIG_DEBUG_LOCK_ALLOC is not set # CONFIG_DEBUG_ATOMIC_SLEEP is not set # CONFIG_DEBUG_LOCKING_API_SELFTESTS is not set # CONFIG_LOCK_TORTURE_TEST is not set # CONFIG_WW_MUTEX_SELFTEST is not set # CONFIG_SCF_TORTURE_TEST is not set # CONFIG_CSD_LOCK_WAIT_DEBUG is not set # end of Lock Debugging (spinlocks, mutexes, etc...) CONFIG_STACKTRACE=y # CONFIG_WARN_ALL_UNSEEDED_RANDOM is not set # CONFIG_DEBUG_KOBJECT is not set # # Debug kernel data structures # # CONFIG_DEBUG_LIST is not set # CONFIG_DEBUG_PLIST is not set # CONFIG_DEBUG_SG is not set # CONFIG_DEBUG_NOTIFIERS is not set # CONFIG_BUG_ON_DATA_CORRUPTION is not set # end of Debug kernel data structures # CONFIG_DEBUG_CREDENTIALS is not set # # RCU Debugging # # CONFIG_RCU_SCALE_TEST is not set # CONFIG_RCU_TORTURE_TEST is not set # CONFIG_RCU_REF_SCALE_TEST is not set CONFIG_RCU_CPU_STALL_TIMEOUT=21 CONFIG_RCU_TRACE=y # CONFIG_RCU_EQS_DEBUG is not set # end of RCU Debugging # CONFIG_DEBUG_WQ_FORCE_RR_CPU is not set # CONFIG_DEBUG_BLOCK_EXT_DEVT is not set # CONFIG_LATENCYTOP is not set CONFIG_NOP_TRACER=y CONFIG_HAVE_FUNCTION_TRACER=y CONFIG_HAVE_FUNCTION_GRAPH_TRACER=y CONFIG_HAVE_DYNAMIC_FTRACE=y CONFIG_HAVE_FTRACE_MCOUNT_RECORD=y CONFIG_HAVE_SYSCALL_TRACEPOINTS=y CONFIG_HAVE_C_RECORDMCOUNT=y CONFIG_TRACE_CLOCK=y CONFIG_RING_BUFFER=y CONFIG_EVENT_TRACING=y CONFIG_CONTEXT_SWITCH_TRACER=y CONFIG_TRACING=y CONFIG_TRACING_SUPPORT=y CONFIG_FTRACE=y # CONFIG_BOOTTIME_TRACING is not set # CONFIG_FUNCTION_TRACER is not set # CONFIG_STACK_TRACER is not set # CONFIG_IRQSOFF_TRACER is not set # CONFIG_SCHED_TRACER is not set # CONFIG_HWLAT_TRACER is not set # CONFIG_ENABLE_DEFAULT_TRACERS is not set # CONFIG_FTRACE_SYSCALLS is not set # CONFIG_TRACER_SNAPSHOT is not set CONFIG_BRANCH_PROFILE_NONE=y # CONFIG_PROFILE_ANNOTATED_BRANCHES is not set # CONFIG_PROFILE_ALL_BRANCHES is not set # CONFIG_BLK_DEV_IO_TRACE is not set CONFIG_UPROBE_EVENTS=y CONFIG_DYNAMIC_EVENTS=y CONFIG_PROBE_EVENTS=y # CONFIG_SYNTH_EVENTS is not set # CONFIG_HIST_TRIGGERS is not set # CONFIG_TRACE_EVENT_INJECT is not set # CONFIG_TRACEPOINT_BENCHMARK is not set # CONFIG_RING_BUFFER_BENCHMARK is not set # CONFIG_TRACE_EVAL_MAP_FILE is not set # CONFIG_RING_BUFFER_STARTUP_TEST is not set # CONFIG_RING_BUFFER_VALIDATE_TIME_DELTAS is not set # CONFIG_PREEMPTIRQ_DELAY_TEST is not set # CONFIG_SAMPLES is not set CONFIG_ARCH_HAS_DEVMEM_IS_ALLOWED=y CONFIG_STRICT_DEVMEM=y # CONFIG_IO_STRICT_DEVMEM is not set # # powerpc Debugging # # CONFIG_PPC_DISABLE_WERROR is not set CONFIG_PPC_WERROR=y CONFIG_PRINT_STACK_DEPTH=64 # CONFIG_PPC_EMULATED_STATS is not set # CONFIG_CODE_PATCHING_SELFTEST is not set # CONFIG_FTR_FIXUP_SELFTEST is not set # CONFIG_MSI_BITMAP_SELFTEST is not set # CONFIG_PPC_IRQ_SOFT_MASK_DEBUG is not set # CONFIG_XMON is not set # CONFIG_PPC_EARLY_DEBUG is not set # CONFIG_PPC_PTDUMP is not set # end of powerpc Debugging # # Kernel Testing and Coverage # # CONFIG_KUNIT is not set # CONFIG_NOTIFIER_ERROR_INJECTION is not set # CONFIG_FAULT_INJECTION is not set CONFIG_ARCH_HAS_KCOV=y CONFIG_RUNTIME_TESTING_MENU=y # CONFIG_LKDTM is not set # CONFIG_TEST_LIST_SORT is not set # CONFIG_TEST_MIN_HEAP is not set # CONFIG_TEST_SORT is not set # CONFIG_BACKTRACE_SELF_TEST is not set # CONFIG_RBTREE_TEST is not set # CONFIG_REED_SOLOMON_TEST is not set # CONFIG_INTERVAL_TREE_TEST is not set # CONFIG_PERCPU_TEST is not set # CONFIG_ATOMIC64_SELFTEST is not set # CONFIG_ASYNC_RAID6_TEST is not set # CONFIG_TEST_HEXDUMP is not set # CONFIG_TEST_STRING_HELPERS is not set # CONFIG_TEST_STRSCPY is not set # CONFIG_TEST_KSTRTOX is not set # CONFIG_TEST_PRINTF is not set # CONFIG_TEST_BITMAP is not set # CONFIG_TEST_UUID is not set # CONFIG_TEST_XARRAY is not set # CONFIG_TEST_OVERFLOW is not set # CONFIG_TEST_RHASHTABLE is not set # CONFIG_TEST_HASH is not set # CONFIG_TEST_IDA is not set # CONFIG_TEST_LKM is not set # CONFIG_TEST_BITOPS is not set # CONFIG_TEST_VMALLOC is not set # CONFIG_TEST_USER_COPY is not set # CONFIG_TEST_BPF is not set # CONFIG_TEST_BLACKHOLE_DEV is not set # CONFIG_FIND_BIT_BENCHMARK is not set # CONFIG_TEST_FIRMWARE is not set # CONFIG_TEST_SYSCTL is not set # CONFIG_TEST_UDELAY is not set # CONFIG_TEST_STATIC_KEYS is not set # CONFIG_TEST_KMOD is not set # CONFIG_TEST_MEMCAT_P is not set # CONFIG_TEST_STACKINIT is not set # CONFIG_TEST_MEMINIT is not set # CONFIG_TEST_FREE_PAGES is not set # CONFIG_MEMTEST is not set # end of Kernel Testing and Coverage # end of Kernel hacking