CONFIG_ARM=y CONFIG_SPL_SYS_ICACHE_OFF=y CONFIG_SPL_SYS_DCACHE_OFF=y CONFIG_ARCH_IMX8=y CONFIG_SYS_TEXT_BASE=0x80020000 CONFIG_SPL_GPIO_SUPPORT=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_SYS_MALLOC_F_LEN=0x8000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0x400000 CONFIG_DM_GPIO=y CONFIG_SPL_LOAD_IMX_CONTAINER=y CONFIG_IMX_CONTAINER_CFG="board/freescale/imx8qm_mek/uboot-container.cfg" CONFIG_TARGET_IMX8QM_MEK=y CONFIG_SPL_MMC_SUPPORT=y CONFIG_SPL_EFI_PARTITION=n CONFIG_SPL_DOS_PARTITION=n CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_SPL_SERIAL_SUPPORT=y CONFIG_SPL_DRIVERS_MISC_SUPPORT=y CONFIG_USE_TINY_PRINTF=y CONFIG_NR_DRAM_BANKS=4 CONFIG_SPL=y CONFIG_PANIC_HANG=y CONFIG_SPL_TEXT_BASE=0x100000 CONFIG_OF_SYSTEM_SETUP=y CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/freescale/imx8qm_mek/imximage.cfg" CONFIG_BOOTDELAY=3 CONFIG_LOG=y CONFIG_SPL_BOARD_INIT=y # CONFIG_SPL_SYS_MALLOC_SIMPLE is not set CONFIG_SPL_SEPARATE_BSS=y CONFIG_SPL_POWER_SUPPORT=y CONFIG_SPL_POWER_DOMAIN=y CONFIG_SPL_WATCHDOG_SUPPORT=y CONFIG_HUSH_PARSER=y CONFIG_CMD_CPU=y # CONFIG_BOOTM_NETBSD is not set # CONFIG_CMD_IMPORTENV is not set CONFIG_CMD_CLK=y CONFIG_CMD_DM=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_FAT=y CONFIG_SPL_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="fsl-imx8qm-mek" CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y CONFIG_SPL_CLK=y CONFIG_CLK_IMX8=y CONFIG_CPU=y CONFIG_MXC_GPIO=y CONFIG_DM_PCA953X=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_IMX_LPI2C=y CONFIG_I2C_MUX=y CONFIG_I2C_MUX_PCA954x=y CONFIG_MISC=y CONFIG_DM_MMC=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_FSL_USDHC=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_MMC_HS400_SUPPORT=y CONFIG_EFI_PARTITION=y CONFIG_PHYLIB=y CONFIG_PHY_ADDR_ENABLE=y CONFIG_PHY_ATHEROS=y CONFIG_DM_ETH=y CONFIG_PHY_GIGE=y CONFIG_FEC_MXC_SHARE_MDIO=y CONFIG_FEC_MXC_MDIO_BASE=0x5B040000 CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_IMX8=y CONFIG_POWER_DOMAIN=y CONFIG_IMX8_POWER_DOMAIN=y CONFIG_DM_REGULATOR=y CONFIG_SPL_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SPL_DM_REGULATOR_FIXED=y CONFIG_DM_SERIAL=y CONFIG_FSL_LPUART=y CONFIG_SPL_TINY_MEMSET=y # CONFIG_EFI_LOADER is not set CONFIG_CMD_FUSE=y CONFIG_CMD_MEMTEST=y CONFIG_IMX_BOOTAUX=y CONFIG_DM_THERMAL=y CONFIG_IMX_SCU_THERMAL=y CONFIG_SPI=y CONFIG_FSL_FSPI=y CONFIG_DM_SPI=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_CMD_SF=y CONFIG_SF_DEFAULT_BUS=0 CONFIG_SF_DEFAULT_CS=0 CONFIG_SF_DEFAULT_SPEED=40000000 CONFIG_SF_DEFAULT_MODE=0 CONFIG_USB_XHCI_HCD=n CONFIG_USB_XHCI_IMX8=n CONFIG_DM_USB=y CONFIG_DM_USB_GADGET=y CONFIG_SPL_DM_USB_GADGET=y CONFIG_USB=y CONFIG_USB_TCPC=n CONFIG_USB_GADGET=y CONFIG_CI_UDC=y CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_USB_GADGET_MANUFACTURER="FSL" CONFIG_USB_GADGET_VENDOR_NUM=0x0525 CONFIG_USB_GADGET_PRODUCT_NUM=0xa4a5 CONFIG_USB_CDNS3=n CONFIG_USB_CDNS3_GADGET=n CONFIG_USB_GADGET_DUALSPEED=y CONFIG_CDNS3_USB_PHY=n CONFIG_PHY=y CONFIG_SPL_PHY=y CONFIG_SPL_USB_GADGET=y CONFIG_SPL_USB_SDP_SUPPORT=y CONFIG_SPL_SDP_USB_DEV=0 CONFIG_SDP_LOADADDR=0x80400000 CONFIG_FASTBOOT=y CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_CMD_FASTBOOT=y CONFIG_ANDROID_BOOT_IMAGE=y CONFIG_FASTBOOT_UUU_SUPPORT=y CONFIG_FASTBOOT_BUF_ADDR=0x82800000 CONFIG_FASTBOOT_BUF_SIZE=0x40000000 CONFIG_FASTBOOT_FLASH=y CONFIG_FASTBOOT_USB_DEV=0 CONFIG_BOOTAUX_RESERVED_MEM_BASE=0x88000000 CONFIG_BOOTAUX_RESERVED_MEM_SIZE=0x08000000 CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_AHCI=y CONFIG_IMX_AHCI=y CONFIG_DM_SCSI=y CONFIG_SCSI=y CONFIG_CMD_SCSI=y CONFIG_PCI=y CONFIG_DM_PCI=y CONFIG_USB_PORT_AUTO=y CONFIG_SNVS_SEC_SC=y CONFIG_VIDEO_IMX_HDP_LOAD=n CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_VIDEO_IMXDPUV1=n CONFIG_DM_VIDEO=n CONFIG_VIDEO_IMX8_LVDS=n CONFIG_VIDEO_IT6263_BRIDGE=n CONFIG_SYS_WHITE_ON_BLACK=y