NOTICE: 4 GB DDR4, 64-bit, CL=15, ECC on NOTICE: BL2: v2.4(release):LSDK-21.08-0-g340b20bcb-dirty NOTICE: BL2: Built : 16:02:59, Sep 22 2022 NOTICE: BL2: Booting BL31 NOTICE: BL31: v2.4(release):LSDK-21.08-0-g340b20bcb-dirty NOTICE: BL31: Built : 16:02:59, Sep 22 2022 NOTICE: Welcome to ls1046ardb BL31 Phase U-Boot 2021.04-dirty (Sep 22 2022 - 16:02:47 +0530) SoC: LS1046AE Rev1.0 (0x87070010) Clock Configuration: CPU0(A72):1800 MHz CPU1(A72):1800 MHz CPU2(A72):1800 MHz CPU3(A72):1800 MHz Bus: 600 MHz DDR: 2100 MT/s FMAN: 700 MHz Reset Configuration Word (RCW): 00000000: 0c150012 0e000000 00000000 00000000 00000010: 11330000 40300012 60040000 c1000000 00000020: 00000000 00000000 00000000 00228800 00000030: 20024500 00063101 00000096 00000001 Model: LS1046A RDB Board Board: IP-Encryptor-EAL-Ghouse1, Rev: B, boot from SD SD1_CLK1 = 100.00MHZ, SD1_CLK2 = 156.25MHZ DRAM: 3.9 GiB (DDR4, 64-bit, CL=15, ECC on) Using SERDES1 Protocol: 4403 (0x1133) Using SERDES2 Protocol: 0 (0x0) SERDES2[PRTCL] = 0x0 is not valid MMC: FSL_SDHC: 0 Loading Environment from MMC... OK EEPROM: NXID v1 In: serial Out: serial Err: serial SEC0: RNG instantiated Net: RGMII1 addr: 1 , 0 MMC read: dev # 0, block # 18432, count 128 ... Fman1: Uploading microcode version 106.4.18 Could not get PHY for FM_TGEC_MDIO: addr 1 Failed to connect Could not get PHY for FM_TGEC_MDIO: addr 0 Failed to connect FM1@DTSEC3 [PRIME], FM1@DTSEC4, FM1@DTSEC5, FM1@DTSEC6, FM1@TGEC1, FM1@TGEC2 Hit any key to stop autoboot: 0 => setenv ethprime FM1@DTSEC3 => setenv ethact FM1@DTSEC3 => setenv ipaddr 192.168.1.11 => setenv netmask 255.255.255.0 => setenv serverip 192.168.1.22 => setenv gatewayip 192.168.1.1 => saveenv Saving Environment to MMC... Writing to MMC(0)... OK => ping 192.168.1.22 Using FM1@DTSEC3 device host 192.168.1.22 is alive => tftp 0xa0000000 firmware_ls1046ardb_uboot_qspiboot.img Using FM1@DTSEC3 device TFTP from server 192.168.1.22; our IP address is 192.168.1.11 Filename 'firmware_ls1046ardb_uboot_qspiboot.img'. Load address: 0xa0000000 Loading: T T T T T T T T T T Retry count exceeded; starting again => Using FM1@DTSEC3 device TFTP from server 192.168.1.22; our IP address is 192.168.1.11 Filename 'firmware_ls1046ardb_uboot_qspiboot.img'. Load address: 0xa0000000 Loading: T T T T T T T T T T Retry count exceeded; starting again => Using FM1@DTSEC3 device TFTP from server 192.168.1.22; our IP address is 192.168.1.11 Filename 'firmware_ls1046ardb_uboot_qspiboot.img'. Load address: 0xa0000000 Loading: T Abort