Executing flash operation 'Program' (Program file into flash: PN7462AU_ex_phExNFCCcidPn7362.axf) - Sun Apr 25 22:32:57 IST 2021 Checking MCU info... Scanning for targets... Executing flash action... MCUXpresso IDE RedlinkMulti Driver v11.3 (Jan 11 2021 16:41:13 - crt_emu_cm_redlink.exe build 9) ( 0) Reading remote configuration Wc(03). No cache support. Found chip XML file in D:/Smartsys/Clients/Belito/workspace_pn/PN7462AU_ex_phExNFCCcidPn7362/DebugPN7462AU\PN7362AU-C3-00.xml ( 5) Remote configuration complete Reconnected to existing LinkServer process. ============= SCRIPT: PN7xxxxx_Connect.scp ============= DpID = 0BB11477 APID = 0x04770021 ============= END SCRIPT =============================== Probe Firmware: LPC-LINK2 CMSIS-DAP V5.361 (NXP Semiconductors) Serial Number: FTCUA1OR VID:PID: 1FC9:0090 USB Path: \\?\hid#vid_1fc9&pid_0090&mi_00#7&1bfc0433&0&0000#{4d1e55b2-f16f-11cf-88cb-001111000030} Using memory from core 0 after searching for a good core ( 30) Emulator Connected ( 40) Debug Halt ( 50) CPU ID debug interface type = CoreSight DP (DAP DP ID 0BB11477) over SWD TAP 0 processor type = Cortex-M0 (CPU ID 00000C20) on DAP AP 0 number of h/w breakpoints = 4 number of flash patches = 0 number of h/w watchpoints = 2 Probe(0): Connected&Reset. DpID: 0BB11477. CpuID: 00000C20. Info: Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled. Content of CoreSight Debug ROM(s): RBASE E00FF000: CID B105100D PID 04000BB471 ROM (type 0x1) ROM 1 E000E000: CID B105E00D PID 04000BB008 Gen SCS (type 0x0) ROM 1 E0001000: CID B105E00D PID 04000BB00A Gen DWT (type 0x0) ROM 1 E0002000: CID B105E00D PID 04000BB00B Gen FPB (type 0x0) NXP: PN7362AU-C3-00 DAP stride is 1024 bytes (256 words) XML Error - no license-type XML file 'crt_common.xme' on path. note - part information contained no product license-type data Inspected v.2 On-chip Flash Memory PN7xxxxx_158k.cfx Image 'PN7xxxxx_158k Mar 8 2016 16:35:06' ( 65) Chip Setup Complete Connected: was_reset=true. was_stopped=false ( 70) License Check Complete Loading 'PN7462AU_ex_phExNFCCcidPn7362.axf' ELF 0x00203000 len 0x1EAF8 Opening flash driver PN7xxxxx_158k.cfx Sending VECTRESET to run flash driver Flash device supported (158KB = 79*2K at 0x203000) Writing 125688 bytes to address 0x00203000 in Flash ( 0) Mass erasing Flash Mass erased flash in 2653msec 1 of 1 ( 0) Writing sectors 0-61 at 0x00203000 with 125688 bytes ( 0) at 00203000: 0 bytes - 0/125688 ( 1) at 00203000: 2048 bytes - 2048/125688 ( 3) at 00203800: 2048 bytes - 4096/125688 ( 4) at 00204000: 2048 bytes - 6144/125688 ( 6) at 00204800: 2048 bytes - 8192/125688 ( 8) at 00205000: 2048 bytes - 10240/125688 ( 9) at 00205800: 2048 bytes - 12288/125688 ( 11) at 00206000: 2048 bytes - 14336/125688 ( 13) at 00206800: 2048 bytes - 16384/125688 ( 14) at 00207000: 2048 bytes - 18432/125688 ( 16) at 00207800: 2048 bytes - 20480/125688 ( 17) at 00208000: 2048 bytes - 22528/125688 ( 19) at 00208800: 2048 bytes - 24576/125688 ( 21) at 00209000: 2048 bytes - 26624/125688 ( 22) at 00209800: 2048 bytes - 28672/125688 ( 24) at 0020A000: 2048 bytes - 30720/125688 ( 26) at 0020A800: 2048 bytes - 32768/125688 ( 27) at 0020B000: 2048 bytes - 34816/125688 ( 29) at 0020B800: 2048 bytes - 36864/125688 ( 30) at 0020C000: 2048 bytes - 38912/125688 ( 32) at 0020C800: 2048 bytes - 40960/125688 ( 34) at 0020D000: 2048 bytes - 43008/125688 ( 35) at 0020D800: 2048 bytes - 45056/125688 ( 37) at 0020E000: 2048 bytes - 47104/125688 ( 39) at 0020E800: 2048 bytes - 49152/125688 ( 40) at 0020F000: 2048 bytes - 51200/125688 ( 42) at 0020F800: 2048 bytes - 53248/125688 ( 43) at 00210000: 2048 bytes - 55296/125688 ( 45) at 00210800: 2048 bytes - 57344/125688 ( 47) at 00211000: 2048 bytes - 59392/125688 ( 48) at 00211800: 2048 bytes - 61440/125688 ( 50) at 00212000: 2048 bytes - 63488/125688 ( 52) at 00212800: 2048 bytes - 65536/125688 ( 53) at 00213000: 2048 bytes - 67584/125688 ( 55) at 00213800: 2048 bytes - 69632/125688 ( 57) at 00214000: 2048 bytes - 71680/125688 ( 58) at 00214800: 2048 bytes - 73728/125688 ( 60) at 00215000: 2048 bytes - 75776/125688 ( 61) at 00215800: 2048 bytes - 77824/125688 ( 63) at 00216000: 2048 bytes - 79872/125688 ( 65) at 00216800: 2048 bytes - 81920/125688 ( 66) at 00217000: 2048 bytes - 83968/125688 ( 68) at 00217800: 2048 bytes - 86016/125688 ( 70) at 00218000: 2048 bytes - 88064/125688 ( 71) at 00218800: 2048 bytes - 90112/125688 ( 73) at 00219000: 2048 bytes - 92160/125688 ( 74) at 00219800: 2048 bytes - 94208/125688 ( 76) at 0021A000: 2048 bytes - 96256/125688 ( 78) at 0021A800: 2048 bytes - 98304/125688 ( 79) at 0021B000: 2048 bytes - 100352/125688 ( 81) at 0021B800: 2048 bytes - 102400/125688 ( 83) at 0021C000: 2048 bytes - 104448/125688 ( 84) at 0021C800: 2048 bytes - 106496/125688 ( 86) at 0021D000: 2048 bytes - 108544/125688 ( 87) at 0021D800: 2048 bytes - 110592/125688 ( 89) at 0021E000: 2048 bytes - 112640/125688 ( 91) at 0021E800: 2048 bytes - 114688/125688 ( 92) at 0021F000: 2048 bytes - 116736/125688 ( 94) at 0021F800: 2048 bytes - 118784/125688 ( 96) at 00220000: 2048 bytes - 120832/125688 ( 97) at 00220800: 2048 bytes - 122880/125688 ( 99) at 00221000: 2048 bytes - 124928/125688 (100) at 00221800: 2048 bytes - 126976/125688 Wrote sector 0-61 with 125688 bytes in 2874msec Closing flash driver PN7xxxxx_158k.cfx (100) Finished writing Flash successfully. Flash Write Done Loaded 0x1EAF8 bytes in 5594ms (about 22kB/s) Reset target (system) Starting execution using system reset