Executing flash operation 'Program' (Program file into flash: user_ee.bin) - Sun Apr 25 21:49:57 IST 2021 Checking MCU info... Scanning for targets... Executing flash action... MCUXpresso IDE RedlinkMulti Driver v11.3 (Jan 11 2021 16:41:13 - crt_emu_cm_redlink.exe build 9) ( 0) Reading remote configuration Wc(03). No cache support. Found chip XML file in D:/Smartsys/Clients/Belito/workspace_pn/PN7462AU_ex_phExNFCCcidPn7362/DebugPN7462AU\PN7362AU-C3-00.xml ( 5) Remote configuration complete Reconnected to existing LinkServer process. ============= SCRIPT: PN7xxxxx_Connect.scp ============= DpID = 0BB11477 APID = 0x04770021 ============= END SCRIPT =============================== Probe Firmware: LPC-LINK2 CMSIS-DAP V5.361 (NXP Semiconductors) Serial Number: FTCUA1OR VID:PID: 1FC9:0090 USB Path: \\?\hid#vid_1fc9&pid_0090&mi_00#7&1bfc0433&0&0000#{4d1e55b2-f16f-11cf-88cb-001111000030} Using memory from core 0 after searching for a good core ( 30) Emulator Connected ( 40) Debug Halt ( 50) CPU ID debug interface type = CoreSight DP (DAP DP ID 0BB11477) over SWD TAP 0 processor type = Cortex-M0 (CPU ID 00000C20) on DAP AP 0 number of h/w breakpoints = 4 number of flash patches = 0 number of h/w watchpoints = 2 Probe(0): Connected&Reset. DpID: 0BB11477. CpuID: 00000C20. Info: Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled. Content of CoreSight Debug ROM(s): RBASE E00FF000: CID B105100D PID 04000BB471 ROM (type 0x1) ROM 1 E000E000: CID B105E00D PID 04000BB008 Gen SCS (type 0x0) ROM 1 E0001000: CID B105E00D PID 04000BB00A Gen DWT (type 0x0) ROM 1 E0002000: CID B105E00D PID 04000BB00B Gen FPB (type 0x0) NXP: PN7362AU-C3-00 DAP stride is 1024 bytes (256 words) XML Error - no license-type XML file 'crt_common.xme' on path. note - part information contained no product license-type data Inspected v.2 On-chip Flash Memory PN7xxxxx_EE_3_5k.cfx Image 'PN7xxxxx_EE_3_5k Mar 8 2016 16:35:11' ( 65) Chip Setup Complete Connected: was_reset=true. was_stopped=false ( 70) License Check Complete Loading 'user_ee.bin' Binary 0x00203000 len 0x8C0 Opening flash driver PN7xxxxx_EE_3_5k.cfx Sending VECTRESET to run flash driver Flash device supported (3584B = 7*512 at 0x201200) Writing 2240 bytes to address 0x00203000 in Flash ( 0) Mass erasing Flash Mass erased flash in 180msec Closing flash driver PN7xxxxx_EE_3_5k.cfx (100) Writing Flash ended with an error. File 'user_ee.bin' load failure: Eg(10). Attempt to load into missing flash area. (100) Target Connection Failed Unable to perform operation! Command failed with exit code 1