build/make/core/soong_config.mk:209: warning: BOARD_PLAT_PUBLIC_SEPOLICY_DIR has been deprecated. Use SYSTEM_EXT_PUBLIC_SEPOLICY_DIRS instead. build/make/core/soong_config.mk:210: warning: BOARD_PLAT_PRIVATE_SEPOLICY_DIR has been deprecated. Use SYSTEM_EXT_PRIVATE_SEPOLICY_DIRS instead. ============================================ PLATFORM_VERSION_CODENAME=REL PLATFORM_VERSION=13 TARGET_PRODUCT=evk_8mn TARGET_BUILD_VARIANT=userdebug TARGET_BUILD_TYPE=release TARGET_ARCH=arm64 TARGET_ARCH_VARIANT=armv8-a TARGET_CPU_VARIANT=cortex-a53 TARGET_2ND_ARCH=arm TARGET_2ND_ARCH_VARIANT=armv7-a-neon TARGET_2ND_CPU_VARIANT=cortex-a9 HOST_ARCH=x86_64 HOST_2ND_ARCH=x86 HOST_OS=linux HOST_OS_EXTRA=Linux-5.4.0-147-generic-x86_64-Ubuntu-18.04.6-LTS HOST_CROSS_OS=windows HOST_CROSS_ARCH=x86 HOST_CROSS_2ND_ARCH=x86_64 HOST_BUILD_TYPE=release BUILD_ID=TP1A.221005.002 OUT_DIR=out PRODUCT_SOONG_NAMESPACES=device/generic/goldfish device/generic/goldfish-opengl external/mesa3d vendor/nxp-opensource/imx/power hardware/google/pixel hardware/google/camera vendor/nxp-opensource/imx/camera ============================================ ninja: no work to do. Environment variable TARGET_IMX_KERNEL was modified (true => ), regenerating... device/nxp/imx8m/evk_8mn/BoardConfig.mk was modified, regenerating... [100% 1/1] initializing build system ... [ 1% 2/200] including out/soong/installs-evk_8mn.mk ... [ 1% 3/200] including out/soong/Android-evk_8mn.mk ... [ 2% 4/200] including art/Android.mk ... [ 2% 5/200] including bionic/Android.mk ... [ 3% 6/200] including bootable/recovery/Android.mk ... [ 3% 7/200] including build/make/target/board/Android.mk ... [ 4% 8/200] including build/make/target/product/gsi/Android.mk ... [ 4% 9/200] including build/make/target/product/security/Android.mk ... [ 5% 10/200] including build/make/tools/fs_config/Android.mk ... [ 5% 11/200] including cts/hostsidetests/appsecurity/test-apps/SplitApp/Android.mk ... [ 6% 12/200] including development/build/Android.mk ... [ 6% 13/200] including development/gki/Android.mk ... [ 7% 14/200] including development/samples/RenderScript/Android.mk ... [ 7% 15/200] including development/samples/ShortcutDemo/Android.mk ... [ 8% 16/200] including development/testrunner/Android.mk ... [ 8% 17/200] including device/amlogic/yukawa/Android.mk ... [ 9% 18/200] including device/generic/car/Android.mk ... [ 9% 19/200] including device/generic/goldfish-opengl/Android.mk ... [ 10% 20/200] including device/generic/goldfish/Android.mk ... [ 10% 21/200] including device/generic/trusty/Android.mk ... [ 11% 22/200] including device/generic/uml/Android.mk ... [ 11% 23/200] including device/google/atv/Android.mk ... [ 12% 24/200] including device/google/barbet/Android.mk ... [ 12% 25/200] including device/google/bluejay/Android.mk ... [ 13% 26/200] including device/google/bramble/Android.mk ... [ 13% 27/200] including device/google/contexthub/firmware/Android.mk ... [ 14% 28/200] including device/google/contexthub/lefty/Android.mk ... [ 14% 29/200] including device/google/contexthub/lib/Android.mk ... [ 15% 30/200] including device/google/contexthub/sensorhal/Android.mk ... [ 15% 31/200] including device/google/coral/Android.mk ... [ 16% 32/200] including device/google/cuttlefish/Android.mk ... [ 16% 33/200] including device/google/gs101/Android.mk ... [ 17% 34/200] including device/google/raviole/Android.mk ... [ 17% 35/200] including device/google/redbull/Android.mk ... [ 18% 36/200] including device/google/redfin/Android.mk ... [ 18% 37/200] including device/google/sunfish/Android.mk ... [ 19% 38/200] including device/google_car/common/Android.mk ... [ 19% 39/200] including device/linaro/dragonboard/Android.mk ... [ 20% 40/200] including device/linaro/hikey/Android.mk ... [ 20% 41/200] including device/linaro/poplar/audio/Android.mk ... [ 21% 42/200] including device/linaro/poplar/bluetooth/Android.mk ... [ 21% 43/200] including device/linaro/poplar/media/Android.mk ... [ 22% 44/200] including device/linaro/poplar/optee/Android.mk ... [ 22% 45/200] including device/linaro/poplar/proprietary/Android.mk ... [ 23% 46/200] including device/linaro/poplar/vendor/Android.mk ... [ 23% 47/200] including device/linaro/poplar/wifi/Android.mk ... [ 24% 48/200] including device/nxp/common/recovery/Android.mk ... [ 24% 49/200] including device/nxp/verity/Android.mk ... [ 25% 50/200] including device/sample/Android.mk ... [ 25% 51/200] including device/ti/beagle_x15/Android.mk ... [ 26% 52/200] including external/android-nn-driver/Android.mk ... [ 26% 53/200] including external/armnn/Android.mk ... [ 27% 54/200] including external/chromium-trace/Android.mk ... [ 27% 55/200] including external/clang/Android.mk ... [ 28% 56/200] including external/exoplayer/Android.mk ... [ 28% 57/200] including external/flatbuffers/Android.mk ... [ 29% 58/200] including external/fmtlib/support/Android.mk ... [ 29% 59/200] including external/google-breakpad/Android.mk ... [ 30% 60/200] including external/googletest/googletest/Android.mk ... [ 30% 61/200] including external/hyphenation-patterns/Android.mk ... [ 31% 62/200] including external/icu/icu4c/Android.mk ... [ 31% 63/200] including external/libaom/Android.mk ... [ 32% 64/200] including external/libusb/Android.mk ... [ 32% 65/200] including external/libvpx/Android.mk ... [ 33% 66/200] including external/libwebsockets/Android.mk ... [ 33% 67/200] including external/ltp/Android.mk ... [ 34% 68/200] including external/markdown/Android.mk ... [ 34% 69/200] including external/noto-fonts/emoji-compat-flatbuffers/Android.mk ... [ 35% 70/200] including external/proguard/Android.mk ... [ 35% 71/200] including external/robolectric-shadows/Android.mk ... [ 36% 72/200] including external/v4l2_codec2/tests/Android.mk ... [ 36% 73/200] including external/vixl/Android.mk ... [ 37% 74/200] including external/vogar/Android.mk ... [ 37% 75/200] including external/vulkan-validation-layers/Android.mk ... [ 38% 76/200] including external/walt/android/WALT/app/src/main/jni/Android.mk ... [ 38% 77/200] including external/webrtc/Android.mk ... [ 39% 78/200] including external/wpa_supplicant_8/Android.mk ... [ 39% 79/200] including frameworks/av/camera/Android.mk ... [ 40% 80/200] including frameworks/av/media/Android.mk ... [ 40% 81/200] including frameworks/av/services/Android.mk ... [ 41% 82/200] including frameworks/base/Android.mk ... [ 41% 83/200] including frameworks/native/cmds/flatland/Android.mk ... [ 42% 84/200] including frameworks/opt/car/services/builtInServices/tests/Android.mk ... [ 42% 85/200] including frameworks/opt/net/wifi/libwifi_hal/Android.mk ... [ 43% 86/200] including frameworks/rs/Android.mk ... [ 43% 87/200] including hardware/broadcom/libbt/Android.mk ... [ 44% 88/200] including hardware/broadcom/wlan/bcmdhd/Android.mk ... [ 44% 89/200] including hardware/google/easel/amber/camera/Android.mk ... [ 45% 90/200] including hardware/google/gchips/Android.mk ... [ 45% 91/200] including hardware/google/graphics/common/Android.mk ... [ 46% 92/200] including hardware/google/graphics/gs101/libhwc2.1/Android.mk ... [ 46% 93/200] including hardware/interfaces/compatibility_matrices/Android.mk ... [ 47% 94/200] including hardware/interfaces/configstore/1.1/default/Android.mk ... [ 47% 95/200] including hardware/interfaces/graphics/composer/2.2/default/Android.mk ... [ 48% 96/200] including hardware/interfaces/keymaster/3.0/default/Android.mk ... [ 48% 97/200] including hardware/interfaces/media/1.0/xml/Android.mk ... [ 49% 98/200] including hardware/interfaces/soundtrigger/2.0/default/Android.mk ... [ 49% 99/200] including hardware/interfaces/soundtrigger/2.1/default/Android.mk ... [ 50% 100/200] including hardware/interfaces/tv/Android.mk ... [ 50% 101/200] including hardware/interfaces/wifi/1.6/default/Android.mk ... [ 51% 102/200] including hardware/interfaces/wifi/supplicant/1.1/vts/Android.mk ... [ 51% 103/200] including hardware/invensense/Android.mk ... [ 52% 104/200] including hardware/libhardware/Android.mk ... [ 52% 105/200] including hardware/libhardware_legacy/Android.mk ... [ 53% 106/200] including hardware/nxp/libbt/Android.mk ... [ 53% 107/200] including hardware/nxp/wlan/Android.mk ... [ 54% 108/200] including hardware/qcom/audio/Android.mk ... [ 54% 109/200] including hardware/qcom/bt/Android.mk ... [ 55% 110/200] including hardware/qcom/camera/Android.mk ... [ 55% 111/200] including hardware/qcom/data/ipacfg-mgr/Android.mk ... [ 56% 112/200] including hardware/qcom/display/Android.mk ... [ 56% 113/200] including hardware/qcom/gps/Android.mk ... [ 57% 114/200] including hardware/qcom/keymaster/Android.mk ... [ 57% 115/200] including hardware/qcom/media/Android.mk ... [ 58% 116/200] including hardware/qcom/power/Android.mk ... [ 58% 117/200] including hardware/qcom/sdm845/Android.mk ... [ 59% 118/200] including hardware/qcom/sm7150/Android.mk ... [ 59% 119/200] including hardware/qcom/sm7250/Android.mk ... [ 60% 120/200] including hardware/qcom/sm8150/Android.mk ... [ 60% 121/200] including hardware/qcom/sm8150p/Android.mk ... [ 61% 122/200] including hardware/qcom/wlan/Android.mk ... [ 61% 123/200] including hardware/ril/libril/Android.mk ... [ 62% 124/200] including hardware/ril/reference-ril/Android.mk ... [ 62% 125/200] including hardware/ril/rild/Android.mk ... [ 63% 126/200] including packages/apps/Calendar/tests/Android.mk ... [ 63% 127/200] including packages/apps/Camera2/tests/Android.mk ... [ 64% 128/200] including packages/apps/Car/SystemUI/tests/Android.mk ... [ 64% 129/200] including packages/apps/Dialer/Android.mk ... [ 65% 130/200] including packages/apps/Launcher3/Android.mk ... [ 65% 131/200] including packages/apps/Messaging/tests/Android.mk ... [ 66% 132/200] including packages/apps/TV/common/tests/robotests/Android.mk ... [ 66% 133/200] including packages/apps/TV/tests/Android.mk ... [ 67% 134/200] including packages/apps/TV/tuner/tests/robotests/Android.mk ... [ 67% 135/200] including packages/apps/TV/tuner/tests/testing/Android.mk ... [ 68% 136/200] including packages/apps/ThemePicker/robolectric_tests/Android.mk ... [ 68% 137/200] including packages/apps/TimeZoneData/Android.mk ... [ 69% 138/200] including packages/apps/WallpaperPicker2/robolectric_tests/Android.mk ... [ 69% 139/200] including packages/modules/Bluetooth/android/app/tests/Android.mk ... [ 70% 140/200] including packages/modules/Bluetooth/system/Android.mk ... [ 70% 141/200] including packages/services/Car/Android.mk ... [ 71% 142/200] including platform_testing/libraries/audio-test-harness/tradefed/Android.mk ... [ 71% 143/200] including platform_testing/scripts/androidx-perf-setup/Android.mk ... [ 72% 144/200] including platform_testing/scripts/perf-load-setup/Android.mk ... [ 72% 145/200] including platform_testing/scripts/perf-setup/Android.mk ... [ 73% 146/200] including platform_testing/scripts/perfetto-setup/Android.mk ... [ 73% 147/200] including platform_testing/tests/bootdoa/Android.mk ... [ 74% 148/200] including prebuilts/asuite/acloud/linux-x86/Android.mk ... [ 74% 149/200] including prebuilts/ndk/Android.mk ... [ 75% 150/200] including prebuilts/runtime/Android.mk ... [ 75% 151/200] including prebuilts/sdk/Android.mk ... [ 76% 152/200] including system/chre/Android.mk ... [ 76% 153/200] including system/core/fastboot/Android.mk ... [ 77% 154/200] including system/core/init/Android.mk ... [ 77% 155/200] including system/core/rootdir/Android.mk ... [ 78% 156/200] including system/extras/Android.mk ... [ 78% 157/200] including system/libfmq/benchmarks/Android.mk ... [ 79% 158/200] including system/libhidl/vintfdata/Android.mk ... [ 79% 159/200] including system/libvintf/Android.mk ... [ 80% 160/200] including system/sepolicy/Android.mk ... system/sepolicy/Android.mk:57: warning: BOARD_PLAT_PUBLIC_SEPOLICY_DIR has been deprecated. Use SYSTEM_EXT_PUBLIC_SEPOLICY_DIRS instead. system/sepolicy/Android.mk:62: warning: BOARD_PLAT_PRIVATE_SEPOLICY_DIR has been deprecated. Use SYSTEM_EXT_PRIVATE_SEPOLICY_DIRS instead. [ 80% 161/200] including system/timezone/Android.mk ... [ 81% 162/200] including system/tools/bpt/Android.mk ... [ 81% 163/200] including system/tools/hidl/build/Android.mk ... [ 82% 164/200] including system/tools/mkbootimg/gki/Android.mk ... [ 82% 165/200] including test/mlts/benchmark/Android.mk ... [ 83% 166/200] including test/vts-testcase/hal/neuralnetworks/V1_2/benchmark/java/Android.mk ... [ 83% 167/200] including test/vts-testcase/hal/neuralnetworks/V1_3/benchmark/java/Android.mk ... [ 84% 168/200] including test/vts-testcase/security/poc/target/Android.mk ... [ 84% 169/200] including test/vts/compilation_tools/vtsc/test/Android.mk ... [ 85% 170/200] including test/vts/utils/python/archive/Android.mk ... [ 85% 171/200] including tools/platform-compat/Android.mk ... [ 86% 172/200] including tools/test/connectivity/Android.mk ... [ 86% 173/200] including tools/test/graphicsbenchmark/Android.mk ... [ 87% 174/200] including tools/tradefederation/prebuilts/test_harness/Android.mk ... [ 87% 175/200] including vendor/nxp-opensource/imx-lib/pxp/Android.mk ... [ 88% 176/200] including vendor/nxp-opensource/imx/evs/evs_app/Android.mk ... [ 88% 177/200] including vendor/nxp-opensource/imx/libcamera3/Android.mk ... [ 89% 178/200] including vendor/nxp-opensource/imx/libsensors/Android.mk ... [ 89% 179/200] including vendor/nxp-opensource/imx/libsensors_sensorhub/Android.mk ... [ 90% 180/200] including vendor/nxp-opensource/imx/opencl-2d/Android.mk ... [ 90% 181/200] including vendor/nxp-opensource/kernel_imx/drivers/staging/greybus/tools/Android.mk ... [ 91% 182/200] including vendor/nxp-opensource/libdrm-imx/data/Android.mk ... [ 91% 183/200] including vendor/nxp-opensource/nn-imx/Android.mk ... 11:13:35.623661 git.c:439 trace: built-in: git status 11:13:35.639514 git.c:439 trace: built-in: git log -n 1 '--format=%h' 11:13:35.644408 git.c:439 trace: built-in: git diff --quiet HEAD -Werror -fexceptions -D'OVXLIB_API=__attribute__((visibility("default")))' -Wno-unused-parameter -Wno-implicit-fallthrough -frtti -DANDROID_SDK_VERSION=33 -DGIT_STRING='54889a68' [ 92% 184/200] including vendor/nxp-opensource/nxp-mwifiex/mxm_wifiex/wlan_src/mapp/mlanconfig/Android.mk ... [ 92% 185/200] including vendor/nxp-opensource/nxp-mwifiex/mxm_wifiex/wlan_src/mapp/mlanutl/Android.mk ... [ 93% 186/200] including vendor/nxp/fsl-codec/Android.mk ... [ 93% 187/200] including vendor/nxp/fsl-proprietary/apks/Android.mk ... [ 94% 188/200] including vendor/nxp/fsl-proprietary/bcm/Android.mk ... [ 94% 189/200] including vendor/nxp/fsl-proprietary/fsl-dpu/Android.mk ... [ 95% 190/200] including vendor/nxp/fsl-proprietary/gpu-viv/Android.mk ... [ 95% 191/200] including vendor/nxp/fsl-proprietary/isp/Android.mk ... [ 96% 192/200] including vendor/nxp/fsl-proprietary/test/Android.mk ... [ 96% 193/200] including vendor/nxp/imx_android_mm/CactusPlayer/Android.mk ... [ 97% 194/200] including vendor/nxp/imx_android_mm/codec2/store/registry/Android.mk ... [ 97% 195/200] including vendor/nxp/linux-firmware-imx/firmware/Android.mk ... [ 98% 196/200] including vendor/nxp/nfc/FactoryTestApp/Android.mk ... [ 98% 197/200] including vendor/nxp/nfc/T4TDemo/Android.mk ... [ 99% 198/200] including out/soong/late-evk_8mn.mk ... [ 99% 199/200] finishing build rules ... [100% 200/200] writing build rules ... FAILED: build/make/core/Makefile:72: error: overriding commands for target `out/target/product/evk_8mn/system/etc/libnfc-nci.conf', previously defined at out/soong/installs-evk_8mn.mk:123108 11:13:57 ckati failed with: exit status 1 #### failed to build some targets (01:24 (mm:ss)) ####