Executing flash operation 'Program' (Program file into flash: Debug\evkbmimxrt1060_iled_blinky.axf) - Thu Jan 25 19:28:36 CET 2024 Checking MCU info... Scanning for targets... Executing flash action... MCUXpresso IDE RedlinkMulti Driver v11.9 (Dec 11 2023 18:02:10 - crt_emu_cm_redlink.exe build 2) ( 0) Reading remote configuration Wc(03). No cache support. Found chip XML file in C:/Users/Saintz/Documents/Documents/Oiida/MCUXpresso/evkbmimxrt1060_iled_blinky/Debug\MIMXRT1062xxxxB.xml ( 5) Remote configuration complete Reconnected to existing LinkServer process. ============= SCRIPT: RT1060_connect.scp ============= RT1060 Connect Script DpID = 0BD11477 APID = 0x04770041 Disabling MPU Configure FlexRAM for 768KB OC RAM, 128KB I-TCM, 128KB D-TCM Finished ============= END SCRIPT ============================= Probe Firmware: MCU-LINK (r0FF) CMSIS-DAP V3.133 (NXP Semiconductors) Serial Number: JBXHOYM32OAYY VID:PID: 1FC9:0143 USB Path: 0001:0003:00 Using memory from core 0 after searching for a good core ( 30) Emulator Connected ( 40) Debug Halt ( 50) CPU ID debug interface type = CoreSight DP (DAP DP ID 0BD11477) over SWD TAP 0 processor type = Cortex-M7 (CPU ID 00000C27) on DAP AP 0 number of h/w breakpoints = 8 number of flash patches = 0 number of h/w watchpoints = 4 Probe(0): Connected&Reset. DpID: 0BD11477. CpuID: 00000C27. Info: Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled. Content of CoreSight Debug ROM(s): RBASE E00FD000: CID B105100D PID 000008E88C ROM (type 0x1) ROM 1 E00FE000: CID B105100D PID 04000BB4C8 ROM (type 0x1) ROM 2 E00FF000: CID B105100D PID 04000BB4C7 ROM (type 0x1) ROM 3 E000E000: CID B105E00D PID 04000BB00C Gen SCS (type 0x0) ROM 3 E0001000: CID B105E00D PID 04000BB002 Gen DWT (type 0x0) ROM 3 E0002000: CID B105E00D PID 04000BB00E Gen (type 0x0) ROM 3 E0000000: CID B105E00D PID 04000BB001 Gen ITM (type 0x0) ROM 2 E0041000: CID B105900D PID 04001BB975 CSt ARM ETMv4.0 type 0x13 Trace Source - Core ROM 2 E0042000: CID B105900D PID 04004BB906 CSt type 0x14 Debug Control - Trigger, e.g. ECT ROM 1 E0040000: CID B105900D PID 04000BB9A9 CSt type 0x11 Trace Sink - TPIU ROM 1 E0043000: CID B105F00D PID 04001BB101 Sys (type 0x0) NXP: MIMXRT1062xxxxB DAP stride is 1024 bytes (256 words) Inspected v.2 External Flash Device on SPI using SFDP JEDEC ID MIMXRT1060_SFDP_QSPI.cfx Image 'iMXRT1060_SFDP_QSPI Dec 12 2023 17:24:55' Opening flash driver MIMXRT1060_SFDP_QSPI.cfx Sending VECTRESET to run flash driver Flash variant 'JEDEC_SFDP_Device' detected (8MB = 128*64K at 0x60000000) Closing flash driver MIMXRT1060_SFDP_QSPI.cfx ( 65) Chip Setup Complete Connected: was_reset=false. was_stopped=true ( 70) License Check Complete Loading 'evkbmimxrt1060_iled_blinky.axf' ELF 0x60000000 len 0x5938 Opening flash driver MIMXRT1060_SFDP_QSPI.cfx (already resident) Sending VECTRESET to run flash driver Flash variant 'JEDEC_SFDP_Device' detected (8MB = 128*64K at 0x60000000) Writing 22840 bytes to address 0x60000000 in Flash 1 of 1 ( 0) Writing sectors 0-0 at 0x60000000 with 22840 bytes ( 0) at 60000000: 0 bytes - 0/22840 (100) at 60000000: 65536 bytes - 65536/22840 Sectors written: 0, unchanged: 1, total: 1 Erased/Wrote sector 0-0 with 22840 bytes in 25msec Closing flash driver MIMXRT1060_SFDP_QSPI.cfx (100) Finished writing Flash successfully. Flash Write Done Loaded 0x5938 bytes in 164ms (about 139kB/s) Reset target (system) Starting execution using system reset