=== Simulation (Elapsed: 2:21 min) === Warning:Model 'sim_pil_top_TC_mpc574x' or its dependencies have unsaved changes, which increase the time required to compile the model hierarchy and check whether model reference targets are up to date. Caused by: Model 'sim_pil_tg_TC_mpc574x' has unsaved changes. Warning:Model 'sim_pil_tg_TC_mpc574x' or its dependencies have unsaved changes, which increase the time required to compile the model hierarchy and check whether model reference targets are up to date. Caused by: Model 'sim_pil_tg_TC_mpc574x' has unsaved changes. ### Starting serial model reference code generation build ### Starting build procedure for: sim_pil_tg_TC_mpc574x ### Generating code and artifacts to 'Model specific' folder structure ### Generating code into build folder: C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\MPC_Examples\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x ### Invoking Target Language Compiler on sim_pil_tg_TC_mpc574x.rtw ### Using System Target File: C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tlc ### Using Model-Based Design Toolbox for MPC57xx Series 3.2.0 (R2016a-R2020a) 14-Apr-2020 ### Loading TLC function libraries ### Initial pass through model to cache user defined code . ### Caching model source code ### Writing header file sim_pil_tg_TC_mpc574x_types.h ### Writing source file sim_pil_tg_TC_mpc574x.c ### Writing header file sim_pil_tg_TC_mpc574x_private.h ### Writing header file sim_pil_tg_TC_mpc574x.h . ### Writing header file rtwtypes.h ### Writing header file pil_uart_init.h ### Writing header file rtiostream_uart_init.h ### Writing source file rtiostream_uart_init.c ### Writing source file mbd_hw_init.c . ### TLC code generation complete. ### Creating HTML report file sim_pil_tg_TC_mpc574x_codegen_rpt.html . ### Processing Template Makefile: C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf Warning:Found legacy make variables |>START_MDLREFINC_EXPAND_INCLUDES<|, |>END_MDLREFINC_EXPAND_INCLUDES<|, |>MODELREF_INC_PATH<| in the template makefile C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf. The variables are no longer required. You can remove the variables. Warning:Found legacy make variables |>S_FUNCTIONS<|, |>S_FUNCTIONS_OBJ<| in the template makefile C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf. The variables are no longer required. You can remove the variables. Warning:Found legacy make variables |>SHARED_BIN_DIR<|, |>SHARED_LIB<|, |>SHARED_SRC<|, |>SHARED_SRC_DIR<| in the template makefile C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf. The variables are no longer required. You can remove the variables. ### Creating C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\MPC_Examples\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\instrumented\sim_pil_tg_TC_mpc574x.mk from C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf ### Building sim_pil_tg_TC_mpc574x_rtwlib: .\sim_pil_tg_TC_mpc574x.bat C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\MPC_Examples\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\instrumented>set MATLAB=C:\Program Files\MATLAB\R2020a C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\MPC_Examples\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\instrumented>"C:\Program Files\MATLAB\R2020a\bin\win64\gmake" -f sim_pil_tg_TC_mpc574x.mk GENERATE_ERT_S_FUNCTION=0 INCLUDE_MDL_TERMINATE_FCN=1 COMBINE_OUTPUT_UPDATE_FCNS=1 MULTI_INSTANCE_CODE=0 INTEGER_CODE=0 ISPROTECTINGMODEL=NOTPROTECTING NOT_PEDANTIC=1 OPTS="-DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE" Cleaning... RELATIVE_PATH_TO_ANCHOR is ..\..\..\.. ==== Removing object files from build directory ==== Copying necessary files to build directory... Compiler details : "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE Assembler details : "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -c -g3 -mbig -mvle -mregnames -O1 -DTURN_ON_CPU0 -mhard-float -mlsp -DTURN_ON_CPU0 Product: sim_pil_tg_TC_mpc574x_rtwlib.lib Build product type: library Building file clock_MPC57xx.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o clock_MPC57xx.o clock_MPC57xx.c Building file edma_driver.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o edma_driver.o edma_driver.c Building file edma_hw_access.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o edma_hw_access.o edma_hw_access.c Building file edma_irq.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o edma_irq.o edma_irq.c Building file interrupt_manager_MPC57xx.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o interrupt_manager_MPC57xx.o interrupt_manager_MPC57xx.c Building file linflexd_uart_driver.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o linflexd_uart_driver.o linflexd_uart_driver.c Building file linflexd_uart_irq.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o linflexd_uart_irq.o linflexd_uart_irq.c ### "C:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\mbd_hw_init.c"o "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -c -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -o mbd_hw_init.o C:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x/mbd_hw_init.c Building file mbdt_clock.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o mbdt_clock.o mbdt_clock.c Building file mpc_clock_init.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o mpc_clock_init.o mpc_clock_init.c Building file mpc_clock_man_panther.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o mpc_clock_man_panther.o mpc_clock_man_panther.c Building file osif_baremetal.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o osif_baremetal.o osif_baremetal.c Building file pins_siul2_driver.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o pins_siul2_driver.o pins_siul2_driver.c Building file pit_driver.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o pit_driver.o pit_driver.c Building file pit_hw_access.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o pit_hw_access.o pit_hw_access.c Building file power_manager.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o power_manager.o power_manager.c Building file power_manager_MPC57xx.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o power_manager_MPC57xx.o power_manager_MPC57xx.c Building file power_mc_me_hw_access.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o power_mc_me_hw_access.o power_mc_me_hw_access.c Building file rtiostream_serial.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o rtiostream_serial.o rtiostream_serial.c In file included from devassert.h:22:0, from device_registers.h:411, from rtiostream_serial.c:20: C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/stdbool.h:45:0: warning: "true" redefined #define true 1 ^ In file included from rtiostream_serial.c:18:0: C:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils/rtwtypes.h:22:0: note: this is the location of the previous definition # define true (1U) ^ In file included from devassert.h:22:0, from device_registers.h:411, from rtiostream_serial.c:20: C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/stdbool.h:46:0: warning: "false" redefined #define false 0 ^ In file included from rtiostream_serial.c:18:0: C:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils/rtwtypes.h:18:0: note: this is the location of the previous definition # define false (0U) ^ ### "C:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\rtiostream_uart_init.c"o "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -c -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -o rtiostream_uart_init.o C:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x/rtiostream_uart_init.c ### "C:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\sim_pil_tg_TC_mpc574x.c"o "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -c -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -o sim_pil_tg_TC_mpc574x.o C:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x/sim_pil_tg_TC_mpc574x.c Building file siul2_hw_access.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o siul2_hw_access.o siul2_hw_access.c Building file startup.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o startup.o startup.c Building file system_MPC5744P.o... "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-gcc" -DCPU_MPC5744P -mcpu=e200z4 -DSTART_FROM_FLASH --sysroot="C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2" -g3 -mbig -mvle -O1 -mregnames -mlsp -specs=ewl_c9x.specs -mhard-float -Wall -c -std=c99 -fdata-sections -ffunction-sections -funsigned-char -fmessage-length=0 -nostdinc -fno-jump-tables -DTURN_ON_CPU0 -mlsp -DTURN_ON_CPU0 -I. -I.. -I../instrumented -I..\..\..\.. -I"C:\Program Files\MATLAB\R2020a\simulink\include" -I"C:\Program Files\MATLAB\R2020a\extern\include" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src" -I"C:\Program Files\MATLAB\R2020a\rtw\c\libsrc" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\tcpip" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\serial" -I"C:\Program Files\MATLAB\R2020a\rtw\c\src\ext_mode\custom" -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x -IC:\PROGRA~1\MATLAB\R2020a\extern\include -IC:\PROGRA~1\MATLAB\R2020a\simulink\include -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\src\ext_mode\common -IC:\PROGRA~1\MATLAB\R2020a\rtw\c\ert -IC:\Users\vcasg\AppData\Roaming\MATHWO~1\MATLAB~1\TOOLBO~1\NXP_MB~2\MPC_EX~1\common\pil\slprj\mbd_mpc574x\_sharedutils -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include" -I"C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/e200_ewl2/EWL_C/include/pa" -I..\..\..\slprj\mbd_mpc574x\_sharedutils -I"./common" -I"./inc" -I"./src/clock/MPC57xx" -I"./src/clock/MPC5777C" -I"./src/sim/MPC5744P" -I"./src/power/MPC57xx" -I"./src/pins/siul2" -I"./src/pins/siu" -I"./MPC5744P/include" -I"../common" -I"../inc" -I"../src/clock/MPC57xx" -I"../src/clock/MPC5777C" -I"../src/sim/MPC5744P" -I"../src/power/MPC57xx" -I"../src/pins/siul2" -I"../src/pins/siu" -I"../MPC5744P/include" -I"../instrumented/common" -I"../instrumented/inc" -I"../instrumented/src/clock/MPC57xx" -I"../instrumented/src/sim/MPC5744P" -I"../instrumented/src/power/MPC57xx" -I"../instrumented/src/pins/siul2" -I"../instrumented/MPC5744P/include" -DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -o system_MPC5744P.o system_MPC5744P.c "C:\NXP\S32DS_Power_v2.1/S32DS/build_tools/powerpc-eabivle-4_9/bin/powerpc-eabivle-ar" rcs sim_pil_tg_TC_mpc574x_rtwlib.lib clock_MPC57xx.o edma_driver.o edma_hw_access.o edma_irq.o interrupt_manager_MPC57xx.o linflexd_uart_driver.o linflexd_uart_irq.o mbd_hw_init.o mbdt_clock.o mpc_clock_init.o mpc_clock_man_panther.o osif_baremetal.o pins_siul2_driver.o pit_driver.o pit_hw_access.o power_manager.o power_manager_MPC57xx.o power_mc_me_hw_access.o rtiostream_serial.o rtiostream_uart_init.o sim_pil_tg_TC_mpc574x.o siul2_hw_access.o startup.o system_MPC5744P.o ### Created sim_pil_tg_TC_mpc574x_rtwlib.lib ### Created library: sim_pil_tg_TC_mpc574x_rtwlib.lib Building target all *** Created executable: sim_pil_tg_TC_mpc574x_rtwlib.lib ### Successful completion of build procedure for: sim_pil_tg_TC_mpc574x Building with 'lcc-win64'. MEX completed successfully. ### Connectivity configuration for referenced model "sim_pil_tg_TC_mpc574x": mpc574x_pil PIL ### ### Preparing to start PIL simulation ... Building with 'lcc-win64'. MEX completed successfully. . ### Processing Template Makefile: C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf Warning:Found legacy make variables |>START_MDLREFINC_EXPAND_INCLUDES<|, |>END_MDLREFINC_EXPAND_INCLUDES<|, |>MODELREF_INC_PATH<| in the template makefile C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf. The variables are no longer required. You can remove the variables. ### Creating C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\MPC_Examples\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\pil\sim_pil_tg_TC_mpc574x.mk from C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf ### Building sim_pil_tg_TC_mpc574x: .\sim_pil_tg_TC_mpc574x.bat Error:An error occurred while calling into the SIL or PIL target connectivity implementation. Caused by: C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\MPC_Examples\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\pil>set MATLAB=C:\Program Files\MATLAB\R2020a C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\MPC_Examples\common\pil\slprj\mbd_mpc574x\sim_pil_tg_TC_mpc574x\pil>"C:\Program Files\MATLAB\R2020a\bin\win64\gmake" -f sim_pil_tg_TC_mpc574x.mk GENERATE_ERT_S_FUNCTION=0 INCLUDE_MDL_TERMINATE_FCN=1 COMBINE_OUTPUT_UPDATE_FCNS=1 MULTI_INSTANCE_CODE=0 INTEGER_CODE=0 ISPROTECTINGMODEL=NOTPROTECTING NOT_PEDANTIC=1 OPTS="-DTID01EQ=0 -DPROFILING_DEFINE_UINT64_TIMER_TYPE -DCODER_ASSUMPTIONS_ENABLED=0 -DRTIOSTREAM_RX_BUFFER_BYTE_SIZE=128 -DRTIOSTREAM_TX_BUFFER_BYTE_SIZE=128 -DCODE_INSTRUMENTATION_ENABLED=1 -DMEM_UNIT_BYTES=1 -DMemUnit_T=uint8_T" sim_pil_tg_TC_mpc574x.mk:695: *** multiple target patterns. Stop. Error(s) encountered while building "sim_pil_tg_TC_mpc574x" Warning:Found legacy make variables |>S_FUNCTIONS<|, |>S_FUNCTIONS_OBJ<| in the template makefile C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf. The variables are no longer required. You can remove the variables. Warning:Found legacy make variables |>SHARED_BIN_DIR<|, |>SHARED_LIB<|, |>SHARED_SRC<|, |>SHARED_SRC_DIR<| in the template makefile C:\Users\vcasg\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_MPC57xx\mbdtbx_mpc574x\mbdtbx_mpc574x\mbd_mpc574x.tmf. The variables are no longer required. You can remove the variables.