/* * Copyright 2019 ,2021 NXP * All rights reserved. * * SPDX-License-Identifier: BSD-3-Clause */ /*********************************************************************************************************************** * This file was generated by the MCUXpresso Config Tools. Any manual edits made to this file * will be overwritten if the respective MCUXpresso Config Tools is used to update this file. **********************************************************************************************************************/ #ifndef _PIN_MUX_H_ #define _PIN_MUX_H_ /*! * @addtogroup pin_mux * @{ */ /*********************************************************************************************************************** * API **********************************************************************************************************************/ #if defined(__cplusplus) extern "C" { #endif /*! * @brief Calls initialization functions. * */ void BOARD_InitBootPins(void); #define IOCON_PIO_ASW_DI 0x00u /*!<@brief Analog switch is open (disabled) */ #define IOCON_PIO_DIGITAL_EN 0x0100u /*!<@brief Enables digital function */ #define IOCON_PIO_FUNC0 0x04u /*!<@brief Selects pin function 0 */ #define IOCON_PIO_FUNC6 0x06u /*!<@brief Selects pin function 6 */ #define IOCON_PIO_INV_DI 0x00u /*!<@brief Input function is not inverted */ #define IOCON_PIO_MODE_INACT 0x00u /*!<@brief No addition pin function */ #define IOCON_PIO_MODE_PULLUP 0x20u /*!<@brief Selects pull-up function */ #define IOCON_PIO_OPENDRAIN_DI 0x00u /*!<@brief Open drain is disabled */ #define IOCON_PIO_SLEW_STANDARD 0x00u /*!<@brief Standard mode, output slew rate control is enabled */ /*! @name PIO1_4 (number 1), R78/P18[5]/LEDR/PWM_ARD @{ */ /* Symbols to be used with GPIO driver */ #define BOARD_LED_BULE_GPIO GPIO /*!<@brief GPIO peripheral base pointer */ #define BOARD_LED_BULE_GPIO_PIN_MASK (1U << 4U) /*!<@brief GPIO pin mask */ #define BOARD_LED_BULE_PORT 1U /*!<@brief PORT peripheral base pointer */ #define BOARD_LED_BULE_PIN 4U /*!<@brief PORT pin number */ #define BOARD_LED_BULE_PIN_MASK (1U << 4U) /*!<@brief PORT pin mask */ /* @} */ /*! * @brief Configures pin routing and optionally pin electrical features. * */ void BOARD_InitPins(void); /* Function assigned for the Cortex-M33 (Core #0) */ #if defined(__cplusplus) } #endif /*! * @} */ #endif /* _PIN_MUX_H_ */ /*********************************************************************************************************************** * EOF **********************************************************************************************************************/