MCUXpresso IDE RedlinkMulti Driver v11.1 (Feb 24 2020 13:54:38 - crt_emu_cm_redlink build 11) Found chip XML file in D:/record_eric/IDE_workspace/ares300d_test_erichu/hw_gpio_test/git_server/custom_Ares300D/Debug\Generic-M33.xml Reconnected to existing LinkServer process. Using memory from core 0 after searching for a good core processor is in secure mode debug interface type = Cortex-M33 (DAP DP ID 6BA02477) over SWD TAP 0 processor type = Cortex-M33 (CPU ID 00000D21) on DAP AP 0 number of h/w breakpoints = 8 number of flash patches = 0 number of h/w watchpoints = 4 Probe(0): Connected&Reset. DpID: 6BA02477. CpuID: 00000D21. Info: Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled. Content of CoreSight Debug ROM(s): RBASE E00FE000: CID B105100D PID 0000095000 ROM (type 0x1) ROM 1 E00FF000: CID B105100D PID 04000BB4C9 ROM (type 0x1) ROM 2 E000E000: CID B105900D PID 04000BBD21 CSt ARM ARMv8-M type 0x0 Misc - Undefined ROM 2 E0001000: CID B105900D PID 04000BBD21 CSt ARM DWTv2 type 0x0 Misc - Undefined ROM 2 E0002000: CID B105900D PID 04000BBD21 CSt ARM FPBv2 type 0x0 Misc - Undefined ROM 2 E0000000: CID B105900D PID 04000BBD21 CSt ARM ITMv2 type 0x43 Trace Source - Bus ROM 1 E0040000: CID B105900D PID 04000BBD21 CSt type 0x11 Trace Sink - TPIU NXP: Generic-M33 DAP stride is 1024 bytes (256 words) Inspected v.2 On chip Flash memory using IAP lib LPC55xx.cfx Image 'LPC55xx Feb 17 2020 13:57:00' Opening flash driver LPC55xx.cfx Retask watch 0 address 0x0 (unused) for boot rom stall Sending SYSRESETREQ to run flash driver Boot ROM stalled accessing address 0x50000040 (restoring watchpoint 1) AFTER driver startup timeout (302 5ms retries) Driver Addresses Start: 14000000 Entry: 1400009D End: 14000508 Stack: 30000800 Mailbox:30006800 Driver Register State R0: 30004000 R1: 00000000 R2: 00000000 R3: 0000BEAB R4: 00000000 R5: 00000000 R6: 00000000 R7: 00000000 R8: 00000000 R9: 00000000 R10: 00000000 R11: 00000000 R12: 00000000 SP: 30004000 LR: FFFFFFF9 (exception from main thread) PC: 000019C4 xPSR: 89000003 MSP: 30004000 PSP: 30000800 CFBP: 00000001 (CONTROL=0x0, FAULTMASK=0x0, BASEPRI=0x0, PRIMASK=0x1) Stacked Exception information at MSP 3000401C: xPSR: 00000000 30004018: VECTPC: 00000000 30004014: LR: 00000000 30004010: R12: 00000000 3000400C: R3: 00000000 30004008: R2: 00000000 30004004: R1: 00000000 30004000: R0: 00000000 Exception registers E000ED04: ICSR: 00000803 (VECTPEND=0(none), RETTOBASE, VECTACTIVE=3(hard fault)) E000ED08: VTOR: 00000000 TBLBASE=0(INCODE), TBLOFF=0x0 E000ED28: MMFSR: 00 E000ED29: BFSR: 00 E000ED2A: UFSR: 0010 () E000ED2C: HFSR: 40000000 (FORCED) E000ED30: DFSR: 00000001 (HALTED) E000ED3C: AFSR: 00000000 E000ED24: SHCSR: 00000004 (HARDFAULTACT) E000ED34: MMAR: 00000000 E000ED38: BFAR: 00000000 E000EDFC: DEMCR: 01100000 (TRCENA) VECTPC instructions near 00000000 FFFFFFFC: (can't read - Nn(05). Wire ACK Fault in DAP access) FFFFFFFE: (can't read) Flash Driver V.2 startup failed - rc Ef(34): Timed-out initializing flash. chip initialization failed - Ef(34): Timed-out initializing flash. failed to initialize flash driver LPC55xx.cfx