[27-3-2025 08:55:12] Executing Server: "C:\Program Files\SEGGER\JLink_V810\JLinkGDBServerCL.exe" -SettingsFile "C:\Users\Christof.Abt\EigeneDateien\Software\Example_Echo_Server\frdmk66f\lwip_tcpecho_bm\Debug\frdmk66f_lwip_tcpecho_bm JLink Debug SettingsFile.jlink" -nosilent -swoport 2332 -select USB=603001634 -telnetport 2333 -singlerun -endian big -noir -speed 4000 -port 2331 -vd -device MK66FX1M0xxx18 -if SWD -halt -reportuseraction SEGGER J-Link GDB Server V8.10 Command Line Version JLinkARM.dll V8.10 (DLL compiled Sep 26 2024 08:37:48) Command line: -SettingsFile C:\Users\Christof.Abt\EigeneDateien\Software\Example_Echo_Server\frdmk66f\lwip_tcpecho_bm\Debug\frdmk66f_lwip_tcpecho_bm JLink Debug SettingsFile.jlink -nosilent -swoport 2332 -select USB=603001634 -telnetport 2333 -singlerun -endian big -noir -speed 4000 -port 2331 -vd -device MK66FX1M0xxx18 -if SWD -halt -reportuseraction -----GDB Server start settings----- GDBInit file: none GDB Server Listening port: 2331 SWO raw output listening port: 2332 Terminal I/O port: 2333 Accept remote connection: localhost only Generate logfile: off Verify download: on Init regs on start: off Silent mode: off Single run mode: on Target connection timeout: 0 ms ------J-Link related settings------ J-Link Host interface: USB J-Link script: none J-Link settings file: C:\Users\Christof.Abt\EigeneDateien\Software\Example_Echo_Server\frdmk66f\lwip_tcpecho_bm\Debug\frdmk66f_lwip_tcpecho_bm JLink Debug SettingsFile.jlink ------Target related settings------ Target device: MK66FX1M0xxx18 Target device parameters: none Target interface: SWD Target interface speed: 4000kHz Target endian: big Connecting to J-Link... J-Link is connected. Device "MK66FX1M0XXX18" selected. Firmware: J-Link V13 compiled Feb 20 2025 16:24:39 Hardware: V13.00 S/N: 603001634 Feature(s): RDI, FlashBP, FlashDL, JFlash, GDB Checking target voltage... Target voltage: 3.29 V Listening on TCP/IP port 2331 Connecting to target... ConfigTargetSettings() start ConfigTargetSettings() end - Took 11us InitTarget() start InitTarget() SWD selected. Executing JTAG -> SWD switching sequence. Connect Under Reset SWD selected. Executing JTAG -> SWD switching sequence. Communication error while accessing MDM-AP. Connect Under Reset InitTarget() end - Took 411ms Connect failed. Resetting via Reset pin and trying again. ConfigTargetSettings() start ConfigTargetSettings() end - Took 9us InitTarget() start InitTarget() SWD selected. Executing JTAG -> SWD switching sequence. Connect Under Reset SWD selected. Executing JTAG -> SWD switching sequence. Communication error while accessing MDM-AP. Connect Under Reset InitTarget() end - Took 406ms ERROR: Could not connect to target. Target connection failed. GDBServer will be closed...Restoring target state and closing J-Link connection... Shutting down... Could not connect to target. Please check power, connection and settings. Server has been shut down.