[Port3] : Urządzenie kompozytowe USB Is Port User Connectable: yes Is Port Debug Capable: no Companion Port Number: 15 Companion Hub Symbolic Link Name: USB#ROOT_HUB30#4&60fad99&0&0#{f18a0e88-c30c-11d0-8815-00a0c906bed8} Protocols Supported: USB 1.1: yes USB 2.0: yes USB 3.0: no Device Power State: PowerDeviceD3 ---===>Device Information<===--- String Descriptor for index 2 not available while device is in low power state. ConnectionStatus: Current Config Value: 0x01 -> Device Bus Speed: High (is not SuperSpeed or higher capable) Device Address: 0x23 Open Pipes: 0 *!*ERROR: No open pipes! ===>Device Descriptor<=== bLength: 0x12 bDescriptorType: 0x01 bcdUSB: 0x0200 bDeviceClass: 0xEF -> This is a Multi-interface Function Code Device bDeviceSubClass: 0x02 -> This is the Common Class Sub Class bDeviceProtocol: 0x01 -> This is the Interface Association Descriptor protocol bMaxPacketSize0: 0x40 = (64) Bytes idVendor: 0x1FC9 = NXP Semiconductors idProduct: 0x0098 bcdDevice: 0x0101 iManufacturer: 0x01 String Descriptor for index 1 not available while device is in low power state. iProduct: 0x02 String Descriptor for index 2 not available while device is in low power state. iSerialNumber: 0x00 bNumConfigurations: 0x01 ---===>Full Configuration Descriptor<===--- ===>Configuration Descriptor<=== bLength: 0x09 bDescriptorType: 0x02 wTotalLength: 0x00FE -> Validated bNumInterfaces: 0x03 bConfigurationValue: 0x01 iConfiguration: 0x00 bmAttributes: 0xC0 -> Self Powered MaxPower: 0x32 = 100 mA ===>IAD Descriptor<=== bLength: 0x08 bDescriptorType: 0x0B bFirstInterface: 0x00 bInterfaceCount: 0x03 bFunctionClass: 0x01 -> Audio Interface Class bFunctionSubClass: 0x00 *!*CAUTION: This appears to be an invalid bFunctionSubClass bFunctionProtocol: 0x20 iFunction: 0x02 String Descriptor for index 2 not available while device is in low power state. ===>Interface Descriptor<=== bLength: 0x09 bDescriptorType: 0x04 bInterfaceNumber: 0x00 bAlternateSetting: 0x00 bNumEndpoints: 0x00 bInterfaceClass: 0x01 -> Audio Interface Class bInterfaceSubClass: 0x01 -> Audio Control Interface SubClass bInterfaceProtocol: 0x20 *!*WARNING: must be set to PC_PROTOCOL_UNDEFINED 0 for this class iInterface: 0x00 ===>Audio Control Interface Header Descriptor<=== bLength: 0x09 bDescriptorType: 0x24 (CS_INTERFACE) bDescriptorSubtype: 0x01 (HEADER) bcdADC: 0x0200 wTotalLength: 0x6F04 bInCollection: 0x00 ===>Descriptor Hex Dump<=== bLength: 0x08 bDescriptorType: 0x24 08 24 0A 01 01 07 00 00 ===>Descriptor Hex Dump<=== bLength: 0x11 bDescriptorType: 0x24 11 24 02 02 01 02 00 01 02 03 00 00 00 00 00 00 00 ===>Audio Control Feature Unit Descriptor<=== bLength: 0x12 bDescriptorType: 0x24 (CS_INTERFACE) bDescriptorSubtype: 0x06 (FEATURE_UNIT) bUnitID: 0x03 bSourceID: 0x02 bControlSize: 0x0F *!*WARNING: bLength is greater than number of bmaControls (bLength > ( 7 + (ch + 1) * n) *!*WARNING: Either bLength or bControlSize are invalid. The calculated logical channel count is -1. ((bLength - 7)/ n) - 1 ===>Descriptor Hex Dump<=== bLength: 0x12 bDescriptorType: 0x24 12 24 06 03 02 0F 00 00 00 00 00 00 00 00 00 00 00 00 ===>Descriptor Hex Dump<=== bLength: 0x0C bDescriptorType: 0x24 0C 24 03 04 01 01 00 03 01 00 00 00 ===>Descriptor Hex Dump<=== bLength: 0x11 bDescriptorType: 0x24 11 24 02 05 01 01 00 01 02 03 00 00 00 00 00 00 00 ===>Audio Control Feature Unit Descriptor<=== bLength: 0x12 bDescriptorType: 0x24 (CS_INTERFACE) bDescriptorSubtype: 0x06 (FEATURE_UNIT) bUnitID: 0x06 bSourceID: 0x05 bControlSize: 0x0F *!*WARNING: bLength is greater than number of bmaControls (bLength > ( 7 + (ch + 1) * n) *!*WARNING: Either bLength or bControlSize are invalid. The calculated logical channel count is -1. ((bLength - 7)/ n) - 1 ===>Descriptor Hex Dump<=== bLength: 0x12 bDescriptorType: 0x24 12 24 06 06 05 0F 00 00 00 00 00 00 00 00 00 00 00 00 ===>Descriptor Hex Dump<=== bLength: 0x0C bDescriptorType: 0x24 0C 24 03 07 01 03 00 06 01 00 00 00 ===>Interface Descriptor<=== bLength: 0x09 bDescriptorType: 0x04 bInterfaceNumber: 0x01 bAlternateSetting: 0x00 bNumEndpoints: 0x00 bInterfaceClass: 0x01 -> Audio Interface Class bInterfaceSubClass: 0x02 -> Audio Streaming Interface SubClass bInterfaceProtocol: 0x20 *!*WARNING: must be set to PC_PROTOCOL_UNDEFINED 0 for this class iInterface: 0x00 ===>Interface Descriptor<=== bLength: 0x09 bDescriptorType: 0x04 bInterfaceNumber: 0x01 bAlternateSetting: 0x01 bNumEndpoints: 0x01 bInterfaceClass: 0x01 -> Audio Interface Class bInterfaceSubClass: 0x02 -> Audio Streaming Interface SubClass bInterfaceProtocol: 0x20 *!*WARNING: must be set to PC_PROTOCOL_UNDEFINED 0 for this class iInterface: 0x00 ===>Descriptor Hex Dump<=== bLength: 0x10 bDescriptorType: 0x24 10 24 01 04 00 01 01 00 00 00 02 03 00 00 00 00 ===>Audio Streaming Format Type Descriptor<=== bLength: 0x06 bDescriptorType: 0x24 (CS_INTERFACE) bDescriptorSubtype: 0x02 (FORMAT_TYPE) bFormatType: 0x01 (FORMAT_TYPE_I) bNrChannels: 0x02 bSubframeSize: 0x10 bBitResolution: 0x07 (7) bSamFreqType: 0x05 (Discrete) tSamFreq[1]: 0xC00981 (12585345 Hz) tSamFreq[2]: 0x080400 (525312 Hz) tSamFreq[3]: 0x000125 (293 Hz) tSamFreq[4]: 0x000000 (0 Hz) tSamFreq[5]: 0x040900 (264448 Hz) ===>Endpoint Descriptor<=== bLength: 0x07 bDescriptorType: 0x05 bEndpointAddress: 0x81 -> Direction: IN - EndpointID: 1 bmAttributes: 0x09 -> Isochronous Transfer Type, Synchronization Type = Adaptive, Usage Type = Data Endpoint wMaxPacketSize: 0x00C0 = 1 transactions per microframe, 0xC0 max bytes bInterval: 0x04 ===>Descriptor Hex Dump<=== bLength: 0x08 bDescriptorType: 0x25 08 25 01 00 00 00 00 00 ===>Interface Descriptor<=== bLength: 0x09 bDescriptorType: 0x04 bInterfaceNumber: 0x02 bAlternateSetting: 0x00 bNumEndpoints: 0x00 bInterfaceClass: 0x01 -> Audio Interface Class bInterfaceSubClass: 0x02 -> Audio Streaming Interface SubClass bInterfaceProtocol: 0x20 *!*WARNING: must be set to PC_PROTOCOL_UNDEFINED 0 for this class iInterface: 0x00 ===>Interface Descriptor<=== bLength: 0x09 bDescriptorType: 0x04 bInterfaceNumber: 0x02 bAlternateSetting: 0x01 bNumEndpoints: 0x02 bInterfaceClass: 0x01 -> Audio Interface Class bInterfaceSubClass: 0x02 -> Audio Streaming Interface SubClass bInterfaceProtocol: 0x20 *!*WARNING: must be set to PC_PROTOCOL_UNDEFINED 0 for this class iInterface: 0x00 ===>Descriptor Hex Dump<=== bLength: 0x10 bDescriptorType: 0x24 10 24 01 05 00 01 01 00 00 00 02 03 00 00 00 00 ===>Audio Streaming Format Type Descriptor<=== bLength: 0x06 bDescriptorType: 0x24 (CS_INTERFACE) bDescriptorSubtype: 0x02 (FORMAT_TYPE) bFormatType: 0x01 (FORMAT_TYPE_I) bNrChannels: 0x02 bSubframeSize: 0x10 bBitResolution: 0x07 (7) bSamFreqType: 0x05 (Discrete) tSamFreq[1]: 0xC40901 (12847361 Hz) tSamFreq[2]: 0x080400 (525312 Hz) tSamFreq[3]: 0x000125 (293 Hz) tSamFreq[4]: 0x000000 (0 Hz) tSamFreq[5]: 0x050700 (329472 Hz) ===>Endpoint Descriptor<=== bLength: 0x07 bDescriptorType: 0x05 bEndpointAddress: 0x01 -> Direction: OUT - EndpointID: 1 bmAttributes: 0x09 -> Isochronous Transfer Type, Synchronization Type = Adaptive, Usage Type = Data Endpoint wMaxPacketSize: 0x00C4 = 1 transactions per microframe, 0xC4 max bytes bInterval: 0x04 ===>Descriptor Hex Dump<=== bLength: 0x08 bDescriptorType: 0x25 08 25 01 00 00 00 00 00 ===>Endpoint Descriptor<=== bLength: 0x07 bDescriptorType: 0x05 bEndpointAddress: 0x82 -> Direction: IN - EndpointID: 2 bmAttributes: 0x11 -> Isochronous Transfer Type, Synchronization Type = No Synchronization, Usage Type = Feedback Endpoint wMaxPacketSize: 0x0004 = 1 transactions per microframe, 0x04 max bytes bInterval: 0x04