MCUXpresso IDE RedlinkMulti Driver v11.7 (Mar 22 2023 09:52:55 - crt_emu_cm_redlink build 13) Found chip XML file in C:/Dropbox/CLIENTS/NOVASIS/2_Project_USB_Token/3_Repos/2_SW/FW_RT1170_Playground/evkmimxrt1170_iled_blinky_cm7/Debug\MIMXRT1176xxxxx.xml ( 5) Remote configuration complete Reconnected to existing LinkServer process. ============= SCRIPT: RT1170_connect_M7_wake_M4.scp ============= RT1170 Connect M7 and Wake M4 Script DpID = 6BA02477 APID = 0x84770001 Setting M4 spin code Setting M4 clock Resetting M4 core Releasing M4 View cores on the DAP AP DpID = 6BA02477 TAP 0: 6BA02477 Core 0: M7 APID: 84770001 ROM Table: E00FD003* TAP 0: 6BA02477 Core 1: M4 APID: 24770011 ROM Table: E00FF003 ============= END SCRIPT ======================================== Probe Firmware: DAPLink CMSIS-DAP (ARM) Serial Number: 0244000030f51fde00000000000000000000000097969905 VID:PID: 0D28:0204 USB Path: \\?\hid#vid_0d28&pid_0204&mi_03#c&141ee79b&0&0000#{4d1e55b2-f16f-11cf-88cb-001111000030} Using memory from core 0 after searching for a good core debug interface type = CoreSight DP (DAP DP ID 6BA02477) over SWD TAP 0 processor type = Cortex-M7 (CPU ID 00000C27) on DAP AP 0 number of h/w breakpoints = 8 number of flash patches = 0 number of h/w watchpoints = 4 Probe(0): Connected&Reset. DpID: 6BA02477. CpuID: 00000C27. Info: Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled. Content of CoreSight Debug ROM(s): RBASE E00FD000: CID B105100D PID 000008E88C ROM (type 0x1) ROM 1 E00FE000: CID B105100D PID 04000BB4C8 ROM (type 0x1) ROM 2 E00FF000: CID B105100D PID 04000BB4C7 ROM (type 0x1) ROM 3 E000E000: CID B105E00D PID 04000BB00C Gen SCS (type 0x0) ROM 3 E0001000: CID B105E00D PID 04000BB002 Gen DWT (type 0x0) ROM 3 E0002000: CID B105E00D PID 04000BB00E Gen (type 0x0) ROM 3 E0000000: CID B105E00D PID 04000BB001 Gen ITM (type 0x0) ROM 2 E0041000: CID B105900D PID 04001BB975 CSt ARM ETMv4.0 type 0x13 Trace Source - Core ROM 2 E0042000: CID B105900D PID 04004BB906 CSt type 0x14 Debug Control - Trigger, e.g. ECT ROM 1 E0043000: CID B105900D PID 04001BB908 CSt CSTF type 0x12 Trace Link - Trace funnel/router NXP: MIMXRT1176xxxxx DAP stride is 1024 bytes (256 words) Inspected v.2 External Flash Device on SPI using SFDP JEDEC ID C:\Dropbox\CLIENTS\NOVASIS\2_Project_USB_Token\3_Repos\2_SW\FW_RT1170_Playground/evkmimxrt1170_iled_blinky_cm7/xip/CUSTOM_SFDP_QSPI.cfx Image 'iMXRT1170_SFDP_FlexSPI1_A_QSPI Jun 8 2023 16:39:00' Opening flash driver C:\Dropbox\CLIENTS\NOVASIS\2_Project_USB_Token\3_Repos\2_SW\FW_RT1170_Playground/evkmimxrt1170_iled_blinky_cm7/xip/CUSTOM_SFDP_QSPI.cfx Sending VECTRESET to run flash driver Flash variant 'iMXRT1170_SFDP_FlexSPI1_A_QSPI Jun 8 2023 16:39:00' detected (16MB = 256*64K at 0x30000000) Closing flash driver C:\Dropbox\CLIENTS\NOVASIS\2_Project_USB_Token\3_Repos\2_SW\FW_RT1170_Playground/evkmimxrt1170_iled_blinky_cm7/xip/CUSTOM_SFDP_QSPI.cfx Connected: was_reset=true. was_stopped=false Awaiting telnet connection to port 3330 ... GDB nonstop mode enabled Opening flash driver C:\Dropbox\CLIENTS\NOVASIS\2_Project_USB_Token\3_Repos\2_SW\FW_RT1170_Playground/evkmimxrt1170_iled_blinky_cm7/xip/CUSTOM_SFDP_QSPI.cfx (already resident) Sending VECTRESET to run flash driver Flash variant 'iMXRT1170_SFDP_FlexSPI1_A_QSPI Jun 8 2023 16:39:00' detected (16MB = 256*64K at 0x30000000) Writing 35552 bytes to address 0x30000000 in Flash ProgramPage (0x30000000, 0x20002758, 0x4000) status 0x1 - driver reported driver error - EXTSPIJ driver rc -255 (0xFFFFFF01) Sectors written: 1, unchanged: 0, total: 1 Closing flash driver C:\Dropbox\CLIENTS\NOVASIS\2_Project_USB_Token\3_Repos\2_SW\FW_RT1170_Playground/evkmimxrt1170_iled_blinky_cm7/xip/CUSTOM_SFDP_QSPI.cfx Target error from Commit Flash write: Ef(49): Flash driver operation gave error. GDB stub (C:\nxp\MCUXpressoIDE_11.7.1_9221\ide\plugins\com.nxp.mcuxpresso.tools.bin.win32_11.7.1.202303220859\binaries\crt_emu_cm_redlink) terminating - GDB protocol problem: Pipe has been closed by GDB.