--- USB support <*> Support for Host-side USB [*] USB verbose debug messages [*] USB announce new devices *** Miscellaneous USB options *** [*] USB device filesystem (DEPRECATED) [*] USB device class-devices (DEPRECATED) [*] Dynamic USB minor allocation -*- USB selective suspend/resume and wakeup [ ] Rely on OTG Targeted Peripherals List [ ] Disable external hubs <*> USB Monitor < > Enable Wireless USB extensions (EXPERIMENTAL) < > Support WUSB Cable Based Association (CBA) *** USB Host Controller Drivers *** < > Cypress C67x00 HCD support <*> EHCI HCD (USB 2.0) support [*] Support for Freescale controller [*] Support for Host2 port on Freescale controller [*] Support for DR host port on Freescale controller [ ] Use IRAM for USB Select transceiver for DR port (Internal UTMI) ---> [*] Root Hub Transaction Translators [ ] Improved Transaction Translator scheduling (EXPERIMENTAL) < > OXU210HP HCD support < > ISP116X HCD support < > ISP 1760 HCD support < > SL811HS HCD support < > R8A66597 HCD support < > Host Wire Adapter (HWA) driver (EXPERIMENTAL) *** USB Device Class drivers *** < > USB Modem (CDC ACM) support < > USB Printer support < > USB Wireless Device Management support < > USB Test and Measurement Class support *** NOTE: USB_STORAGE depends on SCSI but BLK_DEV_SD may *** *** also be needed; see USB_STORAGE Help for more info *** <*> USB Mass Storage support [ ] USB Mass Storage verbose debug < > Datafab Compact Flash Reader support < > Freecom USB/ATAPI Bridge support < > ISD-200 USB/ATA Bridge support < > USBAT/USBAT02-based storage support < > SanDisk SDDR-09 (and other SmartMedia, including DPCM) support < > SanDisk SDDR-55 SmartMedia support < > Lexar Jumpshot Compact Flash Reader < > Olympus MAUSB-10/Fuji DPC-R1 support < > Support OneTouch Button on Maxtor Hard Drives < > Support for Rio Karma music player < > SAT emulation on Cypress USB/ATA Bridge with ATACB [ ] The shared table of common (or usual) storage devices *** USB Imaging devices *** < > USB Mustek MDC800 Digital Camera support < > Microtek X6USB scanner support *** USB port drivers *** <*> USB Serial Converter support ---> *** USB Miscellaneous drivers *** < > EMI 6|2m USB Audio interface support < > EMI 2|6 USB Audio interface support < > ADU devices from Ontrak Control Systems < > USB 7-Segment LED Display < > USB Diamond Rio500 support < > USB Lego Infrared Tower support < > USB LCD driver support < > PlayStation 2 Trance Vibrator driver support < > IO Warrior driver support < > USB testing driver < > iSight firmware loading support < > USB VST driver --- USB Gadget Support [*] Debugging information files (DEVELOPMENT) [*] Debugging information files in debugfs (DEVELOPMENT) (500) Maximum VBUS Power usage (2-500 mA) USB Peripheral Controller (Freescale USB Device Controller) ---> Freescale USB Device Controller [*] Support for DR peripheral port on Freescale controller Select transceiver for DR port (On-chip UTMI) ---> [*] OTG Support <*> USB Gadget Drivers (Ethernet Gadget (with CDC Ethernet support)) ---> Ethernet Gadget (with CDC Ethernet support) [*] RNDIS support *** OTG and related infrastructure *** < > GPIO based peripheral-only VBUS sensing 'transceiver' < > NOP USB Transceiver Driver <*> USB OTG pin detect support for UTMI PHY