U-Boot 2009.08 (Oct 31 2011 - 19:11:45) CPU: Freescale i.MX53 family 2.0V at 1000 MHz mx53 pll1: 1000MHz mx53 pll2: 400MHz mx53 pll3: 216MHz mx53 pll4: 455MHz ipg clock : 66666666Hz ipg per clock : 33333333Hz uart clock : 21600000Hz cspi clock : 54000000Hz ahb clock : 133333333Hz axi_a clock : 400000000Hz axi_b clock : 200000000Hz emi_slow clock: 133333333Hz ddr clock : 400000000Hz esdhc1 clock : 80000000Hz esdhc2 clock : 80000000Hz esdhc3 clock : 80000000Hz esdhc4 clock : 80000000Hz nfc clock : 26666666Hz Board: MX53-LOCO 1.0 Boot Reason: [POR] Boot Device: SD I2C: ready DRAM: 1 GB MMC: FSL_ESDHC: 0, FSL_ESDHC: 1 In: serial Out: serial Err: serial Net: got MAC address from IIM: 00:04:9f:01:c9:60 FEC0 [PRIME] Hit any key to stop autoboot: 3  2  1  0 MMC read: dev # 0, block # 2048, count 6144 partition # 0 ... 6144 blocks read: OK ## Booting kernel from Legacy Image at 70800000 ... Image Name: Linux-2.6.35.3-744-g27fdf7b Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2715264 Bytes = 2.6 MB Load Address: 70008000 Entry Point: 70008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Linux version 2.6.35.3-744-g27fdf7b (immotronic@immotronic-desktop) (gcc version 4.4.4 (4.4.4_09.06.2010) ) #6 PREEMPT Wed Nov 2 20:32:55 CET 2011 CPU: ARMv7 Processor [412fc085] revision 5 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT nonaliasing instruction cache Machine: Freescale MX53 LOCO Board Memory policy: ECC disabled, Data cache writeback Built 1 zonelists in Zone order, mobility grouping on. Total pages: 218112 Kernel command line: console=ttymxc0,115200 console=tty1 root=/dev/mmcblk0p1 rootwait rw PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 352MB 512MB = 864MB total Memory: 871360k/871360k available, 13376k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xf9e00000 - 0xffe00000 ( 96 MB) vmalloc : 0xe0800000 - 0xf4000000 ( 312 MB) lowmem : 0x80000000 - 0xe0000000 (1536 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .init : 0x80008000 - 0x80032000 ( 168 kB) .text : 0x80032000 - 0x804e9000 (4828 kB) .data : 0x80504000 - 0x80553f60 ( 320 kB) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:368 MXC GPIO hardware MXC IRQ initialized MXC_Early serial console at MMIO 0x53fbc000 (options '115200') bootconsole [ttymxc0] enabled Console: colour dummy device 80x30 console [tty1] enabled, bootconsole disabled Linux version 2.6.35.3-744-g27fdf7b (immotronic@immotronic-desktop) (gcc version 4.4.4 (4.4.4_09.06.2010) ) #6 PREEMPT Wed Nov 2 20:32:55 CET 2011 CPU: ARMv7 Processor [412fc085] revision 5 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT nonaliasing instruction cache Machine: Freescale MX53 LOCO Board Memory policy: ECC disabled, Data cache writeback Built 1 zonelists in Zone order, mobility grouping on. Total pages: 218112 Kernel command line: console=ttymxc0,115200 console=tty1 root=/dev/mmcblk0p1 rootwait rw PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 352MB 512MB = 864MB total Memory: 871360k/871360k available, 13376k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xf9e00000 - 0xffe00000 ( 96 MB) vmalloc : 0xe0800000 - 0xf4000000 ( 312 MB) lowmem : 0x80000000 - 0xe0000000 (1536 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .init : 0x80008000 - 0x80032000 ( 168 kB) .text : 0x80032000 - 0x804e9000 (4828 kB) .data : 0x80504000 - 0x80553f60 ( 320 kB) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:368 MXC GPIO hardware MXC IRQ initialized MXC_Early serial console at MMIO 0x53fbc000 (options '115200') bootconsole [ttymxc0] enabled Console: colour dummy device 80x30 console [tty1] enabled, bootconsole disabled Calibrating delay loop... 999.42 BogoMIPS (lpj=4997120) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok regulator: core version 0.5 NET: Registered protocol family 16 i.MX IRAM pool: 128 KB@0xe0840000 IRAM READY CPU is i.MX53 Revision 2.0 Using SDMA I.API MXC DMA API initialized IMX usb wakeup probe IMX usb wakeup probe bio: create slab at 0 SCSI subsystem initialized Freescale USB OTG Driver loaded, $Revision: 1.55 $ usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb da9052_i2c_is_connected - i2c read success.............. regulator: DA9052_LDO1: 600 <--> 1800 mV at 1300 mV normal regulator: DA9052_LDO2: 600 <--> 1800 mV at 1300 mV normal regulator: DA9052_LDO3: 1725 <--> 3300 mV at 3300 mV normal regulator: DA9052_LDO4: 1725 <--> 3300 mV at 2775 mV normal regulator: DA9052_LDO5: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_LDO6: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_LDO7: 1200 <--> 3600 mV at 2750 mV normal regulator: DA9052_LDO8: 1200 <--> 3600 mV at 1800 mV normal regulator: DA9052_LDO9: 1250 <--> 3650 mV at 2500 mV normal regulator: DA9052_LDO10: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_BUCK_CORE: 500 <--> 2075 mV at 1200 mV normal regulator: DA9052_BUCK_PRO: 500 <--> 2075 mV at 1300 mV normal regulator: DA9052_BUCK_MEM: 925 <--> 2500 mV at 1500 mV normal regulator: DA9052_BUCK_PERI: 1800 <--> 3600 mV at 3600 mV normal IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7) Bluetooth: Core ver 2.15 NET: Registered protocol family 31 Bluetooth: HCI device and connection manager initialized Bluetooth: HCI socket layer initialized Switching to clocksource mxc_timer1 NET: Registered protocol family 2 IP route cache hash table entries: 32768 (order: 5, 131072 bytes) TCP established hash table entries: 131072 (order: 8, 1048576 bytes) TCP bind hash table entries: 65536 (order: 6, 262144 bytes) TCP: Hash tables configured (established 131072 bind 65536) TCP reno registered UDP hash table entries: 512 (order: 1, 8192 bytes) UDP-Lite hash table entries: 512 (order: 1, 8192 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. LPMode driver module loaded Static Power Management for Freescale i.MX5 PM driver module loaded sdram autogating driver module loaded Bus freq driver module loaded DI0 is primary mxc_dvfs_core_probe DVFS driver module loaded i.MXC CPU frequency driver DVFS PER driver module loaded JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 1701 alg: No test for stdrng (krng) cryptodev: driver loaded. io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) uvesafb: failed to execute /sbin/v86d uvesafb: make sure that the v86d helper is installed and executable uvesafb: Getting VBE info block failed (eax=0x4f00, err=-2) uvesafb: vbe_init() failed with -22 uvesafb: probe of uvesafb.0 failed with error -22 Serial: MXC Internal UART driver mxcintuart.0: ttymxc0 at MMIO 0x53fbc000 (irq = 31) is a Freescale i.MX console [ttymxc0] enabled mxcintuart.1: ttymxc1 at MMIO 0x53fc0000 (irq = 32) is a Freescale i.MX mxcintuart.2: ttymxc2 at MMIO 0x5000c000 (irq = 33) is a Freescale i.MX mxcintuart.3: ttymxc3 at MMIO 0x53ff0000 (irq = 13) is a Freescale i.MX mxcintuart.4: ttymxc4 at MMIO 0x63f90000 (irq = 86) is a Freescale i.MX loop: module loaded ahci: SSS flag set, parallel bus scan disabled ahci ahci.0: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc scsi0 : ahci ata1: SATA max UDMA/133 mmio [mem 0x10000000-0x10000fff] port 0x100 irq 28 MXC MTD nand Driver 3.0 i.MX GPMI NFC vcan: Virtual CAN interface driver Freescale FlexCAN Driver FEC Ethernet Driver fec_enet_mii_bus: probed ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 1 fsl-ehci fsl-ehci.0: irq 18, io base 0x53f80000 fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: Freescale On-Chip EHCI Host Controller usb usb1: Manufacturer: Linux 2.6.35.3-744-g27fdf7b ehci_hcd usb usb1: SerialNumber: fsl-ehci.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected fsl-ehci fsl-ehci.1: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.1: new USB bus registered, assigned bus number 2 fsl-ehci fsl-ehci.1: irq 14, io base 0x53f80200 fsl-ehci fsl-ehci.1: USB 2.0 started, EHCI 1.00 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: Freescale On-Chip EHCI Host Controller usb usb2: Manufacturer: Linux 2.6.35.3-744-g27fdf7b ehci_hcd usb usb2: SerialNumber: fsl-ehci.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. usbcore: registered new interface driver usbserial usbserial: USB Serial Driver core ata1: SATA link down (SStatus 0 SControl 300) USB Serial support registered for FTDI USB Serial Device usbcore: registered new interface driver ftdi_sio ftdi_sio: v1.6.0:USB FTDI Serial Converters Driver ARC USBOTG Device Controller driver (1 August 2005) mice: PS/2 mouse device common for all mice input: gpio-keys as /devices/platform/gpio-keys/input/input0 MXC keypad loaded DA9052 TSI Device Driver, v1.0 input: da9052-tsi as /devices/virtual/input/input1 TSI Drv Successfully Inserted da9052-tsi input: da9052-onkey as /devices/platform/imx-i2c.0/i2c-0/0-0048/da9052-onkey/input/input2 mxc_rtc mxc_rtc.0: rtc core: registered mxc_rtc as rtc0 i2c /dev entries driver APM Battery Driver check mma8450 chip ID mma8450 0-001c: build time Nov 2 2011 13:46:33 input: mma8450 as /devices/platform/imx-i2c.0/i2c-0/0-001c/input/input3 add mma8450 i2c driver add mma8451 i2c driver MXC WatchDog Driver 2.0 MXC Watchdog # 0 Timer: initial timeout 60 sec Bluetooth: Virtual HCI driver ver 1.3 Bluetooth: HCI UART driver ver 2.2 Bluetooth: HCIATH protocol initialized Bluetooth: Generic Bluetooth USB driver ver 0.6 usbcore: registered new interface driver btusb VPU initialized mxc_asrc registered mxsdhci: MXC Secure Digital Host Controller Interface driver mxsdhci: MXC SDHCI Controller Driver. mmc0: SDHCI detect irq 0 irq 1 INTERNAL DMA mxsdhci: MXC SDHCI Controller Driver. mmc1: SDHCI detect irq 203 irq 3 INTERNAL DMA usbcore: registered new interface driver usbhid usbhid: USB HID core driver TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) can: broadcast manager protocol (rev 20090105 t) Bluetooth: L2CAP ver 2.14 Bluetooth: L2CAP socket layer initialized Bluetooth: SCO (Voice Link) ver 0.6 Bluetooth: SCO socket layer initialized Bluetooth: RFCOMM TTY layer initialized Bluetooth: RFCOMM socket layer initialized Bluetooth: RFCOMM ver 1.11 Bluetooth: BNEP (Ethernet Emulation) ver 1.3 Bluetooth: BNEP filters: protocol multicast Bluetooth: HIDP (Human Interface Emulation) ver 1.2 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 2 regulator_init_complete: incomplete constraints, leaving DA9052_BUCK_MEM on regulator_init_complete: incomplete constraints, leaving DA9052_BUCK_PRO on regulator_init_complete: incomplete constraints, leaving DA9052_BUCK_CORE on regulator_init_complete: incomplete constraints, leaving DA9052_LDO10 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO8 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO7 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO6 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO4 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO3 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO2 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO1 on mxc_rtc mxc_rtc.0: setting system clock to 1970-01-01 00:04:29 UTC (269) Waiting for root device /dev/mmcblk0p1... mmc0: new high speed SDHC card at address ab00 mmcblk0: mmc0:ab00 SD04G 3.69 GiB mmcblk0: p1 EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p1): using internal journal EXT3-fs (mmcblk0p1): recovery complete EXT3-fs (mmcblk0p1): mounted filesystem with writeback data mode VFS: Mounted root (ext3 filesystem) on device 179:1. Freeing init memory: 168K eth0: Freescale FEC PHY driver [Generic PHY] (mii_bus:phy_addr=0:00, irq=-1) arm-none-linux-gnueabi-gcc (4.4.4_09.06.2010) 4.4.4 root filesystem built on Wed, 02 Nov 2011 19:23:19 +0100 Freescale Semiconductor, Inc. freescale login: root BusyBox v1.15.0 () built-in shell (ash) Enter 'help' for a list of built-in commands. root@freescale ~$ startx _XSERVTransSocketOpenCOTSServer: Unable to open socket for inet6 _XSERVTransOpen: transport open failed for inet6/freescale:0 _XSERVTransMakeAllCOTSServerListeners: failed to open listener for inet6 Error opening framebuffer /dev/fb0: No such file or directory Fatal server error: no screens found matchbox-panel: failed to open displaymatchbox-desktop: unable to open display ! matchbox: can't open display! check your DISPLAY variable. ts_open: No such file or directory root@freescale ~$