HTLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLFLC PowerPrep start initialize power... Configured for 5v only power source. Battery powered operation disabled. LLLLCJul 4 201210:42:07 init_clock() after, FRAC 0x92925A52 memory type is 166MHz mDDR running at 166MHz Wait for ddr ready 1 change_cpu_freq() start change cpu freq get_sdram_size() mDDR: row 0000000D, column 0000000A, cs 00000001, size=04000000 ddr2 base @ 0x40000000, size 0x04000000 LLLLLLLFLCLLJUncompressing Linux... done, booting the kernel. Linux version 2.6.35.3-571-gcca29a0-svn40579 (cmoloney@CM-iMX-2) (gcc version 4.4.4 (4.4.4_09.06.2010) ) #10 PREEMPT Tue Jul 3 14:37:33 EST 2012 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: MTData 4000 Series Ignoring unrecognised tag 0x54410009 Memory policy: ECC disabled, Data cache writeback Built 1 zonelists in Zone order, mobility grouping on. Total pages: 16256 Kernel command line: noinitrd console=ttyAM0,115200 root=/dev/mmcblk0p3 rw rootwait ip=none gpmi PID hash table entries: 256 (order: -2, 1024 bytes) Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 64MB = 64MB total Memory: 54696k/54696k available, 10840k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xfde00000 - 0xffe00000 ( 32 MB) vmalloc : 0xc4800000 - 0xf0000000 ( 696 MB) lowmem : 0xc0000000 - 0xc4000000 ( 64 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .init : 0xc0008000 - 0xc002e000 ( 152 kB) .text : 0xc002e000 - 0xc058b000 (5492 kB) .data : 0xc058c000 - 0xc05c05c0 ( 210 kB) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:288 Console: colour dummy device 80x30 console [ttyAM0] enabled Calibrating delay loop... 226.09 BogoMIPS (lpj=1130496) pid_max: default: 32768 minimum: 301 Security Framework initialized SELinux: Initializing. Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok regulator: core version 0.5 NET: Registered protocol family 16 regulator: vddd: 800 <--> 1575 mV at 1500 mV fast normal regulator: vdddbo: 800 <--> 1575 mV fast normal regulator: vdda: 1500 <--> 2275 mV at 1800 mV fast normal vddio = 3380000, val=10 regulator: vddio: 2880 <--> 3680 mV at 3380 mV fast normal regulator: overall_current: fast normal regulator: vbus5v: regulator: mxs-duart-1: fast normal regulator: mxs-bl-1: fast normal regulator: mxs-i2c-1: fast normal regulator: mmc_ssp-1: fast normal regulator: mmc_ssp-2: fast normal regulator: charger-1: fast normal regulator: power-test-1: fast normal regulator: cpufreq-1: fast normal i.MX IRAM pool: 124 KB@0xc4820000 Initializing fixed pins Initializing SSP1 pins usb DR wakeup device is registered IMX usb wakeup probe audit: cannot initialize inotify handle bio: create slab at 0 SCSI subsystem initialized Freescale USB OTG Driver loaded, $Revision: 1.55 $ usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb Sangoma WANPIPE Router v1.1 (c) 1995-2000 Sangoma Technologies Inc. cfg80211: Calling CRDA to update world regulatory domain Switching to clocksource mxs clock source NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 2048 (order: 2, 16384 bytes) TCP bind hash table entries: 2048 (order: 1, 8192 bytes) TCP: Hash tables configured (established 2048 bind 2048) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. Trying to unpack rootfs image as initramfs... rootfs image is not initramfs (junk in compressed archive); looks like an initrd Freeing initrd memory: 4096K Bus freq driver module loaded IMX usb wakeup probe usb h1 wakeup device is registered mxs_cpu_init: cpufreq init starting mxs_cpu_init: cpufreq emi rate:166153500 mxs_cpu_init: cpufreq init finished audit: initializing netlink socket (disabled) type=2000 audit(0.690:1): initialized VFS: Disk quotas dquot_6.5.2 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) Slow work thread pool: Starting up Slow work thread pool: Ready NTFS driver 2.1.29 [Flags: R/W]. msgmni has been set to 114 alg: No test for stdrng (krng) cryptodev: driver loaded. Block layer SCSI generic (bsg) driver version 0.4 loaded (major 253) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) mxs-duart.0: ttyAM0 at MMIO 0x80074000 (irq = 47) is a DebugUART mxs-auart.0: ttySP0 at MMIO 0x8006a000 (irq = 112) is a mxs-auart.0 Found APPUART 3.1.0 mxs-auart.1: ttySP1 at MMIO 0x8006c000 (irq = 113) is a mxs-auart.1 Found APPUART 3.1.0 mxs-auart.2: ttySP2 at MMIO 0x8006e000 (irq = 114) is a mxs-auart.2 Found APPUART 3.1.0 mxs-auart.3: ttySP3 at MMIO 0x80070000 (irq = 115) is a mxs-auart.3 Found APPUART 3.1.0 mxs-auart.4: ttySP4 at MMIO 0x80072000 (irq = 116) is a mxs-auart.4 Found APPUART 3.1.0 brd: module loaded loop: module loaded nbd: registered device at major 43 st: Version 20081215, fixed bufsize 32768, s/g segs 256 mxs-spi mxs-spi.0: Max possible speed 24000 = 24000000/2 kHz mxs-spi mxs-spi.0: at 0x80014000 mapped to 0xF0014000, irq=84, bus 1, DMA ver_major 4 mxs-spi mxs-spi.1: Max possible speed 24000 = 24000000/2 kHz mxs-spi mxs-spi.1: at 0x80016000 mapped to 0xF0016000, irq=85, bus 2, DMA ver_major 4 FEC Ethernet Driver ************mx28evk_enet_gpio_init()************** ************mx28evk_enet_gpio_init()************** fec_enet_mii_bus: probed Register PTP device as char /dev/ptp ************mx28evk_enet_gpio_init()************** ************mx28evk_enet_gpio_init()************** PPP generic driver version 2.4.2 PPP Deflate Compression module registered PPP BSD Compression module registered PPP MPPE Compression module registered NET: Registered protocol family 24 ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver fsl-ehci fsl-ehci: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci: new USB bus registered, assigned bus number 1 fsl-ehci fsl-ehci: irq 93, io base 0x80080000 fsl-ehci fsl-ehci: USB 2.0 started, EHCI 1.00 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: Freescale On-Chip EHCI Host Controller usb usb1: Manufacturer: Linux 2.6.35.3-571-gcca29a0-svn40579 ehci_hcd usb usb1: SerialNumber: fsl-ehci hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 2 fsl-ehci fsl-ehci.0: irq 92, io base 0x80090000 fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: Freescale On-Chip EHCI Host Controller usb usb2: Manufacturer: Linux 2.6.35.3-571-gcca29a0-svn40579 ehci_hcd usb usb2: SerialNumber: fsl-ehci.0 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected usbcore: registered new interface driver libusual usbcore: registered new interface driver usbserial USB Serial support registered for generic usbcore: registered new interface driver usbserial_generic usbserial: USB Serial Driver core ARC USBOTG Device Controller driver (1 August 2005) mice: PS/2 mouse device common for all mice MXS RTC driver v1.0 hardware v2.3.0 mxs-rtc mxs-rtc.0: rtc core: registered mxs-rtc as rtc0 i2c /dev entries driver WARNING : No battery connected ! Aborting power driver initialization mxs-battery: probe of mxs-battery.0 failed with error 1 mxs watchdog: initialized, heartbeat 19 sec cpuidle: using governor ladder cpuidle: using governor menu sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman mxs-mmc: MXS SSP Controller MMC Interface driver mxs-mmc mxs-mmc.0: mmc0: MXS SSP MMC DMAIRQ 82 ERRIRQ 96 mxs-mmc mxs-mmc.1: mmc1: MXS SSP MMC DMAIRQ 83 ERRIRQ 97 dcp dcp.0: DCP crypto enabled.! TCP cubic registered NET: Registered protocol family 10 IPv6 over IPv4 tunneling driver NET: Registered protocol family 17 TIPC: Activated (version 2.0.0 compiled Jun 21 2012 11:54:49) NET: Registered protocol family 30 TIPC: Started in single node mode regulator_init_complete: incomplete constraints, leaving vbus5v on mxs-rtc mxs-rtc.0: setting system clock to 1970-01-01 00:00:06 UTC (6) Waiting for root device /dev/mmcblk0p3... mmc0: new high speed SD card at address 1234 mmcblk0: mmc0:1234 SA02G 1.81 GiB mmcblk0: p1 p2 p3 EXT3-fs (mmcblk0p3): error: couldn't mount because of unsupported optional features (240) EXT2-fs (mmcblk0p3): error: couldn't mount because of unsupported optional features (244) usb 1-1: new high speed USB device using fsl-ehci and address 2 usb 1-1: device v058f p6387 is not supported usb 1-1: New USB device found, idVendor=058f, idProduct=6387 usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3 usb 1-1: Product: Mass Storage usb 1-1: Manufacturer: GoodSun usb 1-1: SerialNumber: GSAUTC06171103000190 EXT4-fs (mmcblk0p3): recovery complete EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null) VFS: Mounted root (ext4 filesystem) on device 179:3. Freeing init memory: 152K init started: BusyBox v1.15.0 () starting pid 1196, tty '': '/etc/rc.d/rcS' /etc/rc.d/rcS: line 1: m: command not found start: /etc/rc.d/init.d/mount-proc-sys Mounting /proc and /sys start: /etc/rc.d/init.d/udev Starting the hotplug events dispatcher udevd Synthesizing initial hotplug events start: /etc/rc.d/init.d/hostname Setting the hostname to Current start: /etc/rc.d/init.d/eeprom_mtdata Pat the watchdog as early as possible to give us more time to boot. /tmp/cpu_eeprom.conf /etc/MTData/cpu_eeprom.conf differ: char 172, line 5 Disk Copy of cpu_eeprom does not match cpu_eeprom, copying ... /tmp/modem_eeprom.conf /etc/MTData/modem_eeprom.conf differ: char 167, line 5 Disk Copy of modem_eeprom does not match modem_eeprom, copying ... start: /etc/rc.d/init.d/depmod start: /etc/rc.d/init.d/modules start: /etc/rc.d/init.d/filesystems Mounting filesystems EXT4-fs (mmcblk0p3): re-mounted. Opts: barrier=1 mount: sysfs already mounted or /sys busy mount: according to mtab, /sys is already mounted on /sys start: /etc/rc.d/init.d/network Enable the Ethernet PHY's PSU Enable +10V supply G1.12 Running 'sysctl -p /etc/sysctl.conf' Setting up networking on loopback device: Setting up networking on eth0: eth0: Freescale FEC PHY driver [Generic PHY] (mii_bus:phy_addr=0:00, irq=-1) ************mx28evk_enet_gpio_init()************** Setting up networking on eth0:1: Adding static route for default gateway to 192.168.1.254: start: /etc/rc.d/init.d/syslog Starting syslogd and klogd ************mx28evk_enet_gpio_init()************** ************mx28evk_enet_gpio_init()************** PHY: 0:00 - Link is Up - 100/Full syslogd: /home/cmoloney/iMX_Latest/syslog.log: No such file or directory start: /etc/rc.d/init.d/inetd Starting inetd: start: /etc/rc.d/init.d/portmap Starting the port mapper: start: /etc/rc.d/init.d/smb Starting SMB services: start: /etc/rc.d/init.d/settime Setting time from ntp server: 192.168.1.101