HTLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLFLC PowerPrep start initialize power... Battery Voltage = 4.26V 5v source detected.Valid battery voltage detected.Booting from battery voltage source. LLLCJun 26 201217:40:15 FRAC 0x92925552 memory type is DDR2 Wait for ddr ready 1power 0x00820616 Frac 0x92925552 start change cpu freq hbus 0x00000003 cpu 0x00010001 start test memory accress ddr2 0x40000000 finish simple test LLLLLLLFLCLLJUncompressing Linux... done, booting the kernel. Linux version 2.6.35.3-571-gcca29a0 (mfabiani@mfabiani-desktop) (gcc version 4.4.4 (4.4.4_09.06.2010) ) #1 PREEMPT Fri Jun 1 10:37:48 CEST 2012 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: Freescale MX28EVK board Memory policy: ECC disabled, Data cache writeback Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512 Kernel command line: noinitrd console=ttyAM0,115200 root=/dev/mmcblk0p3 rw rootwait gpmi PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 128MB = 128MB total Memory: 120220k/120220k available, 10852k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xfde00000 - 0xffe00000 ( 32 MB) vmalloc : 0xc8800000 - 0xf0000000 ( 632 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .init : 0xc0008000 - 0xc0030000 ( 160 kB) .text : 0xc0030000 - 0xc04f7000 (4892 kB) .data : 0xc04f8000 - 0xc0535960 ( 247 kB) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:288 Console: colour dummy device 80x30 console [ttyAM0] enabled Calibrating delay loop... 226.09 BogoMIPS (lpj=1130496) pid_max: default: 32768 minimum: 301 Security Framework initialized SELinux: Initializing. Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok regulator: core version 0.5 NET: Registered protocol family 16 regulator: vddd: 800 <--> 1575 mV at 1500 mV fast normal regulator: vdddbo: 800 <--> 1575 mV fast normal regulator: vdda: 1500 <--> 2275 mV at 1800 mV fast normal vddio = 3380000, val=10 regulator: vddio: 2880 <--> 3680 mV at 3380 mV fast normal regulator: overall_current: fast normal regulator: vbus5v: regulator: mxs-duart-1: fast normal regulator: mxs-bl-1: fast normal regulator: mxs-i2c-1: fast normal regulator: mmc_ssp-1: fast normal regulator: mmc_ssp-2: fast normal regulator: charger-1: fast normal regulator: power-test-1: fast normal regulator: cpufreq-1: fast normal i.MX IRAM pool: 124 KB@0xc8820000 Initializing GPMI pins usb DR wakeup device is registered IMX usb wakeup probe audit: cannot initialize inotify handle bio: create slab at 0 SCSI subsystem initialized Freescale USB OTG Driver loaded, $Revision: 1.55 $ usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource mxs clock source NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. Trying to unpack rootfs image as initramfs... rootfs image is not initramfs (junk in compressed archive); looks like an initrd Freeing initrd memory: 4096K Bus freq driver module loaded IMX usb wakeup probe usb h1 wakeup device is registered mxs_cpu_init: cpufreq init finished audit: initializing netlink socket (disabled) type=2000 audit(0.670:1): initialized VFS: Disk quotas dquot_6.5.2 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 242 alg: No test for stdrng (krng) cryptodev: driver loaded. Block layer SCSI generic (bsg) driver version 0.4 loaded (major 253) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Console: switching to colour frame buffer device 100x30 mxs-duart.0: ttyAM0 at MMIO 0x80074000 (irq = 47) is a DebugUART mxs-auart.0: ttySP0 at MMIO 0x8006a000 (irq = 112) is a mxs-auart.0 Found APPUART 3.1.0 mxs-auart.1: ttySP1 at MMIO 0x8006c000 (irq = 113) is a mxs-auart.1 Found APPUART 3.1.0 mxs-auart.2: ttySP2 at MMIO 0x8006e000 (irq = 114) is a mxs-auart.2 Found APPUART 3.1.0 mxs-auart.3: ttySP3 at MMIO 0x80070000 (irq = 115) is a mxs-auart.3 Found APPUART 3.1.0 brd: module loaded loop: module loaded i.MX GPMI NFC NFC: Version 1, 8-chip GPMI and BCH Boot ROM: Version 1, Single-chip boot area, block mark swapping supported Scanning for NAND Flash chips... No NAND device found. gpmi-nfc gpmi-nfc.0: Chip scan failed mxs-spi mxs-spi.0: Max possible speed 24000 = 24000000/2 kHz mxs-spi mxs-spi.0: at 0x80014000 mapped to 0xF0014000, irq=84, bus 1, DMA ver_major 4 FEC Ethernet Driver fec_enet_mii_bus: probed ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver fsl-ehci fsl-ehci: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci: new USB bus registered, assigned bus number 1 fsl-ehci fsl-ehci: irq 93, io base 0x80080000 fsl-ehci fsl-ehci: USB 2.0 started, EHCI 1.00 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 2 fsl-ehci fsl-ehci.0: irq 92, io base 0x80090000 fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. ARC USBOTG Device Controller driver (1 August 2005) mice: PS/2 mouse device common for all mice input: mxs-kbd as /devices/platform/mxs-kbd.0/input/input0 input: MXS touchscreen as /devices/virtual/input/input1 MXS RTC driver v1.0 hardware v2.3.0 mxs-rtc mxs-rtc.0: rtc core: registered mxs-rtc as rtc0 IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized Linux video capture interface: v2.00 mxs-pxp mxs-pxp.0: initialized mxs watchdog: initialized, heartbeat 19 sec mxs-mmc: MXS SSP Controller MMC Interface driver mxs-mmc mxs-mmc.0: mmc0: MXS SSP MMC DMAIRQ 82 ERRIRQ 96 dcp dcp.0: DCP crypto enabled.! usbcore: registered new interface driver hiddev usbcore: registered new interface driver usbhid usbhid: USB HID core driver sgtl5000-i2c 0-000a: SGTL5000 revision 17 mxs-spdif mxs-spdif.0: MXS SPDIF Audio Transmitter No device for codec mxs spdif No device for DAI mxs spdif No device for DAI mxs-saif No device for DAI mxs-spdif asoc: SGTL5000 <-> mxs-saif mapping ok mmc0: new high speed SD card at address e624 mmcblk0: mmc0:e624 SD02G 1.89 GiB mmcblk0: p1 p2 p3 Failed to add route LINE_OUT->Ext Spk asoc: mxs spdif <-> mxs-spdif mapping ok ALSA device list: #0: mxs-evk (SGTL5000) #1: mxs-evk (mxs spdif) TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) mxs-rtc mxs-rtc.0: setting system clock to 1970-01-01 00:00:04 UTC (4) EXT2-fs (mmcblk0p3): warning: mounting unchecked fs, running e2fsck is recommended VFS: Mounted root (ext2 filesystem) on device 179:3. Freeing init memory: 160K init started: BusyBox v1.15.0 () starting pid 1112, tty '': '/etc/rc.d/rcS' Mounting /proc and /sys Setting the hostname to freescale Mounting filesystems mount: mounting shm on /dev/shm failed: No such file or directory mount: mounting usbfs on /proc/bus/usb failed: No such file or directory Running sysctl Setting up networking on loopback device: Setting up networking on eth0: eth0: Freescale FEC PHY driver [Generic PHY] (mii_bus:phy_addr=0:00, irq=-1) Adding static route for default gateway to 192.168.0.1: Setting nameserver to 192.168.0.1 in /etc/resolv.conf: Starting inetd: starting pid 1153, tty '': '/sbin/getty -L ttyAM0 115200 vt100' process '/sbin/getty -L ttyAM0 115200 vt100' (pid 1153) exited. Scheduling for restart. starting pid 1154, tty '': '/sbin/getty -L ttyAM0 115200 vt100' process '/sbin/getty -L ttyAM0 115200 vt100' (pid 1154) exited. Scheduling for restart. starting pid 1155, tty '': '/sbin/getty -L ttyAM0 115200 vt100' process '/sbin/getty -L ttyAM0 115200 vt100' (pid 1155) exited. Scheduling for restart.