U-Boot 2009.08-00252-g9a215c3-dirty (Jan 27 2011 - 15:11:20) CPU: Freescale i.MX53 family 2.0V at 1000 MHz mx53 pll1: 1000MHz mx53 pll2: 400MHz mx53 pll3: 216MHz mx53 pll4: 455MHz ipg clock : 66666666Hz ipg per clock : 33333333Hz uart clock : 21600000Hz cspi clock : 54000000Hz ahb clock : 133333333Hz axi_a clock : 400000000Hz axi_b clock : 200000000Hz emi_slow clock: 133333333Hz ddr clock : 400000000Hz esdhc1 clock : 80000000Hz esdhc2 clock : 80000000Hz esdhc3 clock : 80000000Hz esdhc4 clock : 80000000Hz nfc clock : 26666666Hz Board: MX53-LOCO 1.0 Boot Reason: [POR] Boot Device: SD I2C: ready DRAM: 1 GB MMC: FSL_ESDHC: 0, FSL_ESDHC: 1 In: serial Out: serial Err: serial Net: got MAC address from IIM: 00:04:9f:01:c7:12 FEC0 [PRIME] Hit any key to stop autoboot: 0 MMC read: dev # 0, block # 2048, count 6144 partition # 0 ... 6144 blocks read: OK ## Booting kernel from Legacy Image at 70800000 ... Image Name: Linux-2.6.35.3-744-g27fdf7b Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1755460 Bytes = 1.7 MB Load Address: 70008000 Entry Point: 70008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Linux version 2.6.35.3-744-g27fdf7b (lucid@ubuntu) (gcc version 4.4.4 (4.4.4_09. 06.2010) ) #1 PREEMPT Sun Sep 4 22:53:30 PDT 2011 CPU: ARMv7 Processor [412fc085] revision 5 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT nonaliasing instruction cache Machine: Freescale MX53 LOCO Board Memory policy: ECC disabled, Data cache writeback Built 1 zonelists in Zone order, mobility grouping on. Total pages: 218112 Kernel command line: console=ttymxc0,115200 video=mxcdi1fb:GBR24,XGA di1_primary tve root=/dev/mmcblk0p1 rw rootwait PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 352MB 512MB = 864MB total Memory: 873272k/873272k available, 11464k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xf9e00000 - 0xffe00000 ( 96 MB) vmalloc : 0xe0800000 - 0xf4000000 ( 312 MB) lowmem : 0x80000000 - 0xe0000000 (1536 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .init : 0x80008000 - 0x8002f000 ( 156 kB) .text : 0x8002f000 - 0x8034f000 (3200 kB) .data : 0x80350000 - 0x8038b980 ( 239 kB) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:368 MXC GPIO hardware MXC IRQ initialized MXC_Early serial console at MMIO 0x53fbc000 (options '115200') bootconsole [ttymxc0] enabled Console: colour dummy device 80x30 Calibrating delay loop... 665.19 BogoMIPS (lpj=3325952) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok regulator: core version 0.5 i.MX IRAM pool: 128 KB@0xe0840000 IRAM READY CPU is i.MX53 Revision 2.0 Using SDMA I.API MXC DMA API initialized IMX usb wakeup probe IMX usb wakeup probe bio: create slab at 0 SCSI subsystem initialized da9052_i2c_is_connected - i2c read success.............. regulator: DA9052_LDO1: 600 <--> 1800 mV at 1300 mV normal regulator: DA9052_LDO2: 600 <--> 1800 mV at 1300 mV normal regulator: DA9052_LDO3: 1725 <--> 3300 mV at 3300 mV normal regulator: DA9052_LDO4: 1725 <--> 3300 mV at 2775 mV normal regulator: DA9052_LDO5: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_LDO6: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_LDO7: 1200 <--> 3600 mV at 2750 mV normal regulator: DA9052_LDO8: 1200 <--> 3600 mV at 1800 mV normal regulator: DA9052_LDO9: 1250 <--> 3650 mV at 1500 mV normal regulator: DA9052_LDO10: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_BUCK_CORE: 500 <--> 2075 mV at 1200 mV normal regulator: DA9052_BUCK_PRO: 500 <--> 2075 mV at 1350 mV normal regulator: DA9052_BUCK_MEM: 925 <--> 2500 mV at 1500 mV normal regulator: DA9052_BUCK_PERI: 1800 <--> 3600 mV at 3600 mV normal IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7) Switching to clocksource mxc_timer1 LPMode driver module loaded Static Power Management for Freescale i.MX5 PM driver module loaded sdram autogating driver module loaded Bus freq driver module loaded DI1 is primary mxc_dvfs_core_probe DVFS driver module loaded i.MXC CPU frequency driver DVFS PER driver module loaded JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 1705 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) mxc_ipu mxc_ipu: Channel already disabled 9 mxc_ipu mxc_ipu: Channel already uninitialized 9 IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7) Console: switching to colour frame buffer device 128x48 Serial: MXC Internal UART driver mxcintuart.0: ttymxc0 at MMIO 0x53fbc000 (irq = 31) is a Freescale i.MX console [ttymxc0] enabled, bootconsole disabled console [ttymxc0] enabled, bootconsole disabled mxcintuart.1: ttymxc1 at MMIO 0x53fc0000 (irq = 32) is a Freescale i.MX mxcintuart.2: ttymxc2 at MMIO 0x5000c000 (irq = 33) is a Freescale i.MX mxcintuart.3: ttymxc3 at MMIO 0x53ff0000 (irq = 13) is a Freescale i.MX mxcintuart.4: ttymxc4 at MMIO 0x63f90000 (irq = 86) is a Freescale i.MX loop: module loaded ahci: SSS flag set, parallel bus scan disabled ahci ahci.0: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc scsi0 : ahci ata1: SATA max UDMA/133 mmio [mem 0x10000000-0x10000fff] port 0x100 irq 28 MXC MTD nand Driver 3.0 i.MX GPMI NFC ARC USBOTG Device Controller driver (1 August 2005) check_parameters:UTP settings are in place now, overriding defaults g_file_storage gadget: File-backed Storage Gadget, version: 20 November 2008 g_file_storage gadget: Number of LUNs=1 fsl-usb2-udc: bind to driver g_file_storage mice: PS/2 mouse device common for all mice MXC keypad loaded i2c /dev entries driver IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized Linux video capture interface: v2.00 mxc_v4l2_output mxc_v4l2_output.0: Registered device video1 APM Battery Driver MXC WatchDog Driver 2.0 MXC Watchdog # 0 Timer: initial timeout 60 sec Freescale: Register to MMC/SDIO driver Error: fs_unifi_init failed! mxsdhci: MXC Secure Digital Host Controller Interface driver mxsdhci: MXC SDHCI Controller Driver. mmc0: SDHCI detect irq 0 irq 1 INTERNAL DMA mxsdhci: MXC SDHCI Controller Driver. mmc1: SDHCI detect irq 203 irq 3 INTERNAL DMA VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 2 regulator_init_complete: incomplete constraints, leaving DA9052_BUCK_MEM on regulator_init_complete: incomplete constraints, leaving DA9052_BUCK_PRO on regulator_init_complete: incomplete constraints, leaving DA9052_BUCK_CORE on regulator_init_complete: incomplete constraints, leaving DA9052_LDO10 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO9 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO8 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO7 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO6 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO4 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO3 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO2 on regulator_init_complete: incomplete constraints, leaving DA9052_LDO1 on drivers/rtc/hctosys.c: unable to open rtc device (rtc0) ata1: SATA link down (SStatus 0 SControl 300) Waiting for root device /dev/mmcblk0p1... mmc0: new high speed SDHC card at address b368 mmcblk0: mmc0:b368 00000 7.51 GiB mmcblk0: p1 EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p1): using internal journal EXT3-fs (mmcblk0p1): recovery complete EXT3-fs (mmcblk0p1): mounted filesystem with writeback data mode VFS: Mounted root (ext3 filesystem) on device 179:1. Freeing init memory: 156K init started: BusyBox v1.15.0 () starting pid 907, tty '': '/etc/rc.d/rcS' Mounting /proc and /sys Setting the hostname to freescale Mounting filesystems mount: mounting shm on /dev/shm failed: No such file or directory mount: mounting usbfs on /proc/bus/usb failed: No such file or directory starting pid 934, tty '': '/sbin/getty -L ttymxc0 115200 vt100' process '/sbin/getty -L ttymxc0 115200 vt100' (pid 934) exited. Scheduling for r estart. starting pid 935, tty '': '/sbin/getty -L ttymxc0 115200 vt100' process '/sbin/getty -L ttymxc0 115200 vt100' (pid 935) exited. Scheduling for r estart. starting pid 936, tty '': '/sbin/getty -L ttymxc0 115200 vt100' process '/sbin/getty -L ttymxc0 115200 vt100' (pid 936) exited. Scheduling for r estart. starting pid 937, tty '': '/sbin/getty -L ttymxc0 115200 vt100'