root@freescale /etc/udev/rules.d$ HTLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLLFLC PowerPrep start initialize power... Battery Voltage = 4.27V 5v source detected.Valid battery voltage detected.Booting from battery voltage source. LLLCSep 10 201012:30:50 FRAC 0x92925552 Wait for ddr ready 1power 0x00820616 Frac 0x92925552 start change cpu freq hbus 0x00000003 cpu 0x00010001 start test memory accress ddr2 0x40000000 finish simple test LLLLLLLFLCLLJUncompressing Linux............................................................................................................................................................. done, booting the kernel. Linux version 2.6.31-855-ge067785 (madfsl@ubuntu) (gcc version 4.1.2) #1 Fri Sep 10 09:22:06 MDT 2010 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: Freescale MX28EVK board Memory policy: ECC disabled, Data cache writeback INITRD: 0x40400000+0x00400000 overlaps in-use memory region - disabling initrd Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512 Kernel command line: noinitrd console=ttyAM0,115200 root=/dev/mmcblk0p3 rw rootwait ip=none gpmi PID hash table entries: 512 (order: 9, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 128MB = 128MB total Memory: 124420KB available (4552K code, 658K data, 152K init, 0K highmem) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. NR_IRQS:288 Console: colour dummy device 80x30 console [ttyAM0] enabled Calibrating delay loop... 907.67 BogoMIPS (lpj=4538368) Security Framework initialized SELinux: Initializing. Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok regulator: core version 0.5 NET: Registered protocol family 16 regulator: vddd: 800 <--> 1575 mV fast normal regulator: vddd_bo: 800 <--> 1575 mV fast normal regulator: vdda: 1500 <--> 2275 mV fast normal regulator: vddio: 2880 <--> 3680 mV fast normal regulator: overall_current: 0 <--> 2147483 mA fast normal regulator: mxs-duart-1: 0 <--> 2147483 mA fast normal regulator: mxs-bl-1: 0 <--> 2147483 mA fast normal regulator: mxs-i2c-1: 0 <--> 2147483 mA fast normal regulator: mmc_ssp-1: 0 <--> 2147483 mA fast normal regulator: mmc_ssp-2: 0 <--> 2147483 mA fast normal regulator: charger-1: 0 <--> 2147483 mA fast normal regulator: power-test-1: 0 <--> 2147483 mA fast normal regulator: cpufreq-1: 0 <--> 2147483 mA fast normal i.MX IRAM pool: 124 KB@0xc8820000 Initializing GPMI pins usb: DR OTG registered usb: DR gadget (utmi) registered audit: cannot initialize inotify handle bio: create slab at 0 SCSI subsystem initialized Freescale USB OTG Driver loaded, $Revision: 1.55 $ usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered NET: Registered protocol family 1 Bus freq driver module loaded mxs_cpu_init: cpufreq init finished audit: initializing netlink socket (disabled) type=2000 audit(0.400:1): initialized VFS: Disk quotas dquot_6.5.2 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 243 alg: No test for stdrng (krng) cryptodev: driver loaded. Block layer SCSI generic (bsg) driver version 0.4 loaded (major 253) io scheduler noop registered io scheduler anticipatory registered io scheduler deadline registered io scheduler cfq registered (default) Console: switching to colour frame buffer device 100x30 mxs-duart.0: ttyAM0 at MMIO 0x80074000 (irq = 47) is a DebugUART mxs-auart.0: ttySP0 at MMIO 0x8006a000 (irq = 112) is a mxs-auart.0 Found APPUART 3.1.0 mxs-auart.1: ttySP1 at MMIO 0x8006c000 (irq = 113) is a mxs-auart.1 Found APPUART 3.1.0 mxs-auart.2: ttySP2 at MMIO 0x8006e000 (irq = 114) is a mxs-auart.2 Found APPUART 3.1.0 mxs-auart.3: ttySP3 at MMIO 0x80070000 (irq = 115) is a mxs-auart.3 Found APPUART 3.1.0 brd: module loaded loop: module loaded FEC Ethernet Driver fec_enet_mii_bus: probed IEEE1588: ptp-timer is unavailable IEEE1588: ptp-timer is unavailable i.MX GPMI NFC NFC: Version 1, 8-chip GPMI and BCH Boot ROM: Version 1, Single-chip boot area, block mark swapping supported Scanning for NAND Flash chips... No NAND device found!!! gpmi-nfc gpmi-nfc.0: Chip scan failed ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver fsl-ehci fsl-ehci: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci: new USB bus registered, assigned bus number 1 fsl-ehci fsl-ehci: irq 93, io base 0x80080000 fsl-ehci fsl-ehci: USB 2.0 started, EHCI 1.00 usb usb1: configuration #1 chosen from 1 choice hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 2 fsl-ehci fsl-ehci.0: irq 92, io base 0x80090000 fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00 usb usb2: configuration #1 chosen from 1 choice hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. ARC USBOTG Device Controller driver (1 August 2005) mice: PS/2 mouse device common for all mice input: mxs-kbd as /devices/platform/mxs-kbd.0/input/input0 input: MXS touchscreen as /devices/virtual/input/input1 MXS RTC driver v1.0 hardware v2.3.0 mxs-rtc mxs-rtc.0: rtc core: registered mxs-rtc as rtc0 Linux video capture interface: v2.00 mxs-pxp mxs-pxp.0: initialized IRQ 6/mxs-battery: IRQF_DISABLED is not guaranteed on shared IRQs mxs watchdog: initialized, heartbeat 19 sec mxs-mmc: MXS SSP Controller MMC Interface driver mxs-mmc mxs-mmc.0: mmc0: MXS SSP MMC DMAIRQ 82 ERRIRQ 96 Registered led device: led-pwm0 Registered led device: led-pwm1 dcp dcp.0: DCP crypto enabled.! usbcore: registered new interface driver usbhid usbhid: v2.6:USB HID core driver Advanced Linux Sound Architecture Driver Version 1.0.20. regulator: Unable to get requested regulator: VDDIO regulator: Unable to get requested regulator: VDDA regulator: Unable to get requested regulator: VDDD mmc0: new high speed SDHC card at address b368 mmcblk0: mmc0:b368 SD 7.42 GiB mmcblk0: sgtl5000-i2c 0-0014: SGTL5000 revision 17 p1 p2 p3 mxs-spdif mxs-spdif.0: MXS SPDIF Audio Transmitter No device for codec mxs spdif No device for DAI mxs spdif No device for DAI mxs-saif No device for DAI mxs-spdif asoc: SGTL5000 <-> mxs-saif mapping ok Failed to add route LINE_OUT->Ext Spk asoc: mxs spdif <-> mxs-spdif mapping ok ASoC: Failed to create codec register debugfs file Failed to create pop time debugfs file ALSA device list: #0: mxs-evk (SGTL5000) #1: mxs-evk (mxs spdif) TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) RPC: Registered udp transport module. RPC: Registered tcp transport module. mxs-rtc mxs-rtc.0: setting system clock to 1970-01-01 00:42:58 UTC (2578) EXT2-fs warning: mounting unchecked fs, running e2fsck is recommended VFS: Mounted root (ext2 filesystem) on device 179:3. Freeing init memory: 152K USB Host suspended init started: BusyBox v1.15.0 () starting pid 1063, tty '': '/etc/rc.d/rcS' Mounting /proc and /sys Starting the hotplug events dispatcher udevd Synthesizing initial hotplug events Setting the hostname to freescale Mounting filesystems mount: mounting usbfs on /proc/bus/usb failed: No such file or directory Starting inetd: Starting the dropbear ssh server: D-Bus per-session daemon address is: unix:abstract=/tmp/dbus-Z48jBZEvaJ,guid=809750b9060bc37991dc457c00000a20 gtk: creating gdk-pixbuf.loaders pango: creating module list starting pid 2017, tty '': '/sbin/getty -L ttyAM0 115200 vt100' _XSERVTransSocketOpenCOTSServer: Unable to open socket for inet6 _XSERVTransOpen: transport open failed for inet6/freescale:0 _XSERVTransMakeAllCOTSServerListeners: failed to open listener for inet6 (EE) XKB: Couldn't open rules file /usr/share/X11/xkb/rules/base (EE) XKB: No components provided for device Virtual core keyboard unrecognised device identifier! (EE) config/hal: NewInputDeviceRequest failed (2) arm-none-linux-gnueabi-gcc (GCC) 4.1.2 root filesystem built on Fri, 10 Sep 2010 12:31:16 -0600 Freescale Semiconductor, Inc. freescale login: