U-Boot 2009.08-002523-dirty (Jan 27 2011 - 15:11:20) CPU: Freescale i.MX53 family 2.0V at 1000 MHz mx53 pll1: 1000MHz mx53 pll2: 400MHz mx53 pll3: 216MHz mx53 pll4: 455MHz ipg clock : 66666666Hz ipg per clock : 33333333Hz uart clock : 21600000Hz cspi clock : 54000000Hz ahb clock : 133333333Hz axi_a clock : 400000000Hz axi_b clock : 200000000Hz emi_slow clock: 133333333Hz ddr clock : 400000000Hz esdhc1 clock : 80000000Hz esdhc2 clock : 80000000Hz esdhc3 clock : 80000000Hz esdhc4 clock : 80000000Hz nfc clock : 26666666Hz Board: MX53-LOCO 1.0 Boot Reason: [POR] Boot Device: SD I2C: ready DRAM: 1 GB MMC: FSL_ESDHC: 0, FSL_ESDHC: 1 In: serial Out: serial Err: serial Net: got MAC address from IIM: 00:04:9f:01:ab:c3 FEC0 [PRIME] Hit any key to stop autoboot: 3  2  1  0 MMC read: dev # 0, block # 2048, count 6144 partition # 0 ... 6144 blocks read: OK ## Booting kernel from Legacy Image at 70800000 ... Image Name: Linux-2.6.35.3-1129-g691c08a Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2983440 Bytes = 2.8 MB Load Address: 70008000 Entry Point: 70008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Linux version 2.6.35.3-1129-g691c08a (chris@localhost.localdomain) (gcc version 4.4.4 (4.4.4_09.06.2010) ) #4 PREEMPT Sat Jun 2 19:39:05 CEST 2012 CPU: ARMv7 Processor [412fc085] revision 5 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT nonaliasing instruction cache Machine: Freescale MX53 LOCO Board Memory policy: ECC disabled, Data cache writeback Built 1 zonelists in Zone order, mobility grouping on. Total pages: 250880 Kernel command line: console=ttymxc0,115200 video=mxcdi1fb:GBR24,XGA di1_primary tve root=/dev/mmcblk0p1 rw rootwait PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 480MB 512MB = 992MB total Memory: 998140k/998140k available, 17668k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xf9e00000 - 0xffe00000 ( 96 MB) vmalloc : 0xe0800000 - 0xf4000000 ( 312 MB) lowmem : 0x80000000 - 0xe0000000 (1536 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .init : 0x80008000 - 0x80035000 ( 180 kB) .text : 0x80035000 - 0x8082b000 (8152 kB) .data : 0x8082c000 - 0x80883be0 ( 351 kB) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:368 MXC GPIO hardware MXC IRQ initialized MXC_Early serial console at MMIO 0x53fbc000 (options '115200') bootconsole [ttymxc0] enabled Console: colour dummy device 80x30 Calibrating delay loop... 999.42 BogoMIPS (lpj=4997120) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok regulator: core version 0.5 NET: Registered protocol family 16 i.MX IRAM pool: 128 KB@0xe0840000 IRAM READY CPU is i.MX53 Revision 2.0 Using SDMA I.API MXC DMA API initialized IMX usb wakeup probe IMX usb wakeup probe bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb da9052_i2c_is_connected - i2c read success.... regulator: DA9052_LDO1: 600 <--> 1800 mV at 1300 mV normal regulator: DA9052_LDO2: 600 <--> 1800 mV at 1300 mV normal regulator: DA9052_LDO3: 1725 <--> 3300 mV at 3300 mV normal regulator: DA9052_LDO4: 1725 <--> 3300 mV at 2775 mV normal regulator: DA9052_LDO5: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_LDO6: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_LDO7: 1200 <--> 3600 mV at 2750 mV normal regulator: DA9052_LDO8: 1200 <--> 3600 mV at 1800 mV normal regulator: DA9052_LDO9: 1250 <--> 3650 mV at 1500 mV normal regulator: DA9052_LDO10: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_BUCK_CORE: 500 <--> 2075 mV at 1200 mV normal regulator: DA9052_BUCK_PRO: 500 <--> 2075 mV at 1350 mV normal regulator: DA9052_BUCK_MEM: 925 <--> 2500 mV at 1500 mV normal regulator: DA9052_BUCK_PERI: 1800 <--> 3600 mV at 3600 mV normal DA9053 chip ID reg read=0xa3 BB version probed IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7) Advanced Linux Sound Architecture Driver Version 1.0.23. Bluetooth: Core ver 2.15 NET: Registered protocol family 31 Bluetooth: HCI device and connection manager initialized Bluetooth: HCI socket layer initialized Switching to clocksource mxc_timer1 NET: Registered protocol family 2 IP route cache hash table entries: 32768 (order: 5, 131072 bytes) TCP established hash table entries: 131072 (order: 8, 1048576 bytes) TCP bind hash table entries: 65536 (order: 6, 262144 bytes) TCP: Hash tables configured (established 131072 bind 65536) TCP reno registered UDP hash table entries: 512 (order: 1, 8192 bytes) UDP-Lite hash table entries: 512 (order: 1, 8192 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. LPMode driver module loaded Static Power Management for Freescale i.MX5 PM driver module loaded sdram autogating driver module loaded Bus freq driver module loaded DI1 is primary mxc_dvfs_core_probe DVFS driver module loaded i.MXC CPU frequency driver DVFS PER driver module loaded JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 1949 alg: No test for stdrng (krng) cryptodev: driver loaded. io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) regulator: get() with no identifier By setting, SII driver will not be enabled By setting, LDB driver will not be enabled mxc_ipu mxc_ipu: Channel already disabled 9 mxc_ipu mxc_ipu: Channel already uninitialized 9 Console: switching to colour frame buffer device 100x30 mxc_ipu mxc_ipu: Channel already disabled 7 mxc_ipu mxc_ipu: Channel already uninitialized 7 mxc_ipu mxc_ipu: Channel already disabled 10 mxc_ipu mxc_ipu: Channel already uninitialized 10 Serial: MXC Internal UART driver mxcintuart.0: ttymxc0 at MMIO 0x53fbc000 (irq = 31) is a Freescale i.MX 3g> &&<3&g380|308χ&p383g> &&<3&g380|308χ&p38&Ϙ&>φ>Á> >&&<Ϙ03fÀ&8πpfa?03@803x &8&χ&3gf&3&Ϙ&>φ>Æ> >&p<Ϙ03fÀ&ppfa?03803x &8&χ&3gf&3&sϘ&>φ>Ç> >&<Ϙ03fÀ&88πpfa?03@83a03x &8&χ&p3gf&3p&0&>φ>Ø> >&>&fÀ8@f&0303x &8&χ&3gf&3?8&308&&̘& g?8&8&80À3~ >̀&&&&3a0&88&8&?&φ8̆&8&χ&3g &2&8&8083&̘&φ3g0 &?&φ8&3g&&&&>?| g8&`&&08@3a08&~<&8 @ >0303f033a&?&φ8χaa08ay<~p>8̆&8&χp&30yπ03 30aχ>03|8χay<y<~>>3a03>0~&&y? &8&8 x&>~&8 &>03& g|038χaa08aa>φ&0303y&&8&8p38χay<y<~>&&`8@>φ>&3@& 3ϙ03À>3À>&&`&>30g3ϙ03À>3À> >&8 &8Ϙ&8 f08χaa08ay<~p>8̆&8&χp&30yπ03 30aχ>03|8χaa08aa>>3a03>0~&&>&φ&8 x&<83>03& g08χay<y<~>φ&03 03y&&8&8838χaa08!a>&&`8>φ>&3&3ϙ0À>3À>&&`&>30g3ϙ0À>3À> >&8 &8Ϙ&8 f0& &838>a|>&φ&8 ~&8>030&88&8&?&φ0x &&`p&&@> 3a0p>&p>0p0g&?&φ08φ03&&0g&03x03& 8π>&φ|~& &a>&φ&8 ~&8>03yϘ&88&8&8&803>p&>φ&8&f0&&`&|0f &8&3> >38>a>&φ&8 ~3̆&&&`̘& &88&y<&30308&8&80&>>ϙ>8f3&838&>&χ>&8Æ&8>a 08a<338&&838χa<338 g0Ϙ &φ 03a&80 3&8&88&y<&&| 03xx03&8~&> ?>π&3803x00g>&8>8&?g&y38|&> g?&> <&&|&8g &8 f0&&&0À>&&p&?8&8Æ&808φ&?&&8>&φ&`&&g&|? g0Ϙ &φ 0333&<8&>8<83pf<30g? 0~&8&3g<03y&p>|`&<8&>8<@ g0Ϙ &φ| 0333 3 xf32>&8&?&φÞ&<3~&> ? &?&830&00g>&8<&a? &>x&> &> &< &32>3>&88&03&8>&08830|&a~&> ? &?&83g&03x00g>&8>8&g& g?&> <&>yp&>~>> &838>a>&φ&8 y&>0~ <φ&88038Ϙ&&χ08&8&8̆&3f0g`&0g<&803ya>g&8 f0̆&`&&3 0gp`&0g<&803>&8 f0< &0gp`&0g<&803>g&8 f0̆&&À0g`&0g<&803>g&8 f0< &|0~0g`&p0g<&803ya>g&8 f0|8330>&83x>&&80&88&8@>p3&φ&3>&> 03&φ&3>&> >&8χ>&φ&8 &88&y<&Þ& 3&p &8@38>a>&φ&8 ~&8>03yϘ&88&8|&?&φ03>8>&8f0&&`&&8|08&8&808<̆3̀&0`Ϙ>&φ&0 &?&φ`&8g03&?&030d3y&?&p<3>x8&30a&Æ88>>3&3~&> ?y&?&00g>&8<&a? &>x&> &> <8&?&&>` 0 &8&80À3&>&>`803&?~&?Ø&3>38f0x&>&Ϙ0&φ>&&`f3|&?&φ0>&φ03Ç3x&>&Ϙ0 &3&́3&8&80>&φ0CÆ3x&>&Ϙ0a @&0 &038À|0gag&x&!&8 f0x&>&Ϙ0 &~&8&3&>&Ϙ0 &&`&8&80>&φ0Þ3& &838>a>&φ&8 ~&8>030&88&8&?&φ0x &>8&@&&03>g&8 f0&|0~&&>&φ&8 f0>π&>&3038388&y038ϙ&8&>a>x0>0p3g03aϘ&88&8&?&φ8&ay0 30`~>3|0 &s8&8f0y< 308&Ϙ&8Ϙ03 &0&03 0&f<3&f38&y0 30`~>p3g0 &?&φf0y&< 308&Ϙ&8Ϙ03y&|08φ&0 0&f<3&f3& &838>a|>&φ&8 ~&8>030&88&8&?&φ03>&|p0g3a0 & &8&8&8a&>0?g0`&8@&0f30g0 &?&φ8 3pfag?& &<3 x<388&&~03>3&~ a8&~ a8À>&&& &> aØ&&p&g>&φ08&Ϟ&y<& 0x&80~808&Ϟ&08φ0 a30~808&Ϟ&08φ0 a3&&&g08&Ϟ&08φ0 a3&&&Áf<08&Ϟ&08φ0 a3&&&Æ<08&Ϟ&y<& 0 a3&&|& f<08&Ϟ&y<& 0 a3&&8&0g& y30fϙ0g3>8&803`xg>&?&<&&&s3&8̆&&@>&&&p3>8y8 φ&8pp3>8y&8<p3&88&83 y30fϙ0g3>8&803`xg>&?|>&&8@3&8̆&&p>&&&3>8y8 φ&8 p3>8y&88p<3y&88&83χg@ &<3 x<φ@&&&Æ<&?gg3y<@3>&>`0~&8&0f `f8>8 φ&8|0 Ϟ8ypg>yp<8888&  8< 33&gg>&<3 y30fϙ0g3>8&803`xg>&?&<&&&p &&38̆&&>&&p&3>8y8 φ&8p3>8y&883y&88&83χg0~80φ&&8&0g&&&?gg3xf3`&88&y<&x&y? ? &&> Ç& &<3 x<f0 3&&>800~8&3a &f3>a0~&&>&φ&8 f03f?&8χ>&φ&8 À0g&&03>3@|0p303x&8~&8 >φ &8̆3880p03xa0f03f?&8χ>&φ&8 À|0g&p&033x>0~0g`3880pf3~8>&p8&φ0~0gp`3880|0>f0x&>&Ϙ0<`̀&>&φ0Á3x&>&Ϙ0a<`̀&g38 0g&803>&8 f0x&>&Ϙ0@``&a&8&g `>&φ0C3x&>&Ϙ0`g38 0g&803>&8 f0x&>&Ϙ0a f&Ø&̙<0&&803ya>g&8 f0x&>&Ϙ0a f&Çg38 0g&803>&8 f0<&>&Ϙ0 f&Þ&803x3x&>&Ϙ0a3f&f &φ3>&3g&a>&φ03Ç3x&>&Ϙ0a3f&8x>&φ?|0gy&>Ϙ&>x&>&Ϙ0 & ̀&&&g?03aϘ&88&8&3g&~&3 8&803Æ38&00~& >>>y3&3g?>φ0Ϙ&8Ϙ&>&88&>8>φ&~>&880@&8>ϙg &>&|3>&@g3g&8>&&Ϙ|x&8Ϟ&0 8&3&&`&8>ϙg &>&|3>&@gg3g&8>&&Ϙ|x&8Ϟ&0 8&3&& `&8>ϙg &g&g3>&@g3g&8>&&Ϙx&8Ϟ&0 8&&&g3&&C`&8>ϙg &>&|3>&@g3g&8>&&Ϙ|x&8Ϟ&0 8&3& &0`&8>ϙ>φ&g&g3>&g3g&8>&&Ϙx&8Ϟ&0 p8&<3@`&8>ϙ>φ&g&g3g&8gg3>&>&&0x&8Ϟ&?g&&?&8&<3@`&8>ϙg &>&3g&8gg3>&|>&p&0x&8Ϟ&0 8&<3<`&8>ϙg &>&3g&8gg3>&>&p&0x&8Ϟ&?g&&?&8&<33|`&8>ϙ>φ&g&g3g&8gg3>&|>&&0x&8Ϟ&?g&&?&8&<30|`&8>ϙ>φ&g&g3g&8gs|3>&>&&0x&8Ϟ&?g&&?&8&<3@`&8>ϙ>φ&g&3g&8gg3>&|>&&0x&8Ϟ&?g&&?&8&<3 @`&8>ϙ>φ&g&g3g&8gg3>&>&&0x&8Ϟ&?g&&?&8&<3|`p&>&>~>&8 >~83>&y0x Á<3Àp>>3&`p̆3&&̙83φg?8&&y300xϙ00~&p< x@3>~&?g<8p χ0~&g&8&8 f3g<8>φ>~8&g03yϘ&8>x03380g&&̙83&y0>Ϙ >&?&&p >y0g>18&30&8 Æ00&>8x&8&>&y&3 ~08&Ϟ&y<&Á>3f08̆&8&a?g>&8|&?p3g<0~~&y<000~g?g> &8π>&0>g&>f0p?&&8xf0&83f ?0 ϙ&&&?&&8À<&<a80g|x ?0 ϙ&&>y&<&y<&f3ap8 <pp3883&Æ<ϟ&&&|ρ ?0 &&?À<>f380&?00g&83&& 3?&8̆3&|ϟ??0 &83&&?À<&8080&>?0?g>&3?g?&p&& &8a>&φ3<8 ̆3888>?0>>&3?g?&p&& &8a>&φ3<08gp8p?00g&3?g?&pa3&883x ?00g&3?g?&a<3|0g|83<À&̆3&8?0 &?0&8&&8&>3<&080&838 &&8&?g&&