CONFIG_ARM=y CONFIG_ARCH_IMX9=y CONFIG_TEXT_BASE=0x80200000 CONFIG_SYS_MALLOC_LEN=0x2000000 CONFIG_SYS_MALLOC_F_LEN=0x18000 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xffffe000 CONFIG_IMX_CONFIG="arch/arm/mach-imx/imx9/imximage.cfg" CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="imx93-nitrogen-smarc" CONFIG_SPL_TEXT_BASE=0x2049A000 CONFIG_AHAB_BOOT=y CONFIG_TARGET_IMX93_NITROGEN_SMARC=y CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_SYS_MONITOR_LEN=524288 CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL_STACK=0x20519dd0 CONFIG_SPL=y CONFIG_CMD_DEKBLOB=y CONFIG_SPL_IMX_ROMAPI_LOADADDR=0x88000000 CONFIG_SYS_LOAD_ADDR=0x80400000 CONFIG_SYS_MEMTEST_START=0x80000000 CONFIG_SYS_MEMTEST_END=0x90000000 CONFIG_REMAKE_ELF=y CONFIG_FIT=y CONFIG_DISTRO_DEFAULTS=y CONFIG_OF_SYSTEM_SETUP=y CONFIG_BOOTCOMMAND="run distro_bootcmd;run bsp_bootcmd" CONFIG_DEFAULT_FDT_FILE="imx93-nitrogen-smarc.dtb" CONFIG_SYS_CBSIZE=2048 CONFIG_SYS_PBSIZE=2074 CONFIG_SYS_STDIO_DEREGISTER=y CONFIG_ARCH_MISC_INIT=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_BOARD_LATE_INIT=y CONFIG_SPL_MAX_SIZE=0x26000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x2051a000 CONFIG_SPL_BSS_MAX_SIZE=0x2000 CONFIG_SPL_BOARD_INIT=y CONFIG_SPL_BOOTROM_SUPPORT=y CONFIG_SPL_LOAD_IMX_CONTAINER=y CONFIG_IMX_CONTAINER_CFG="board/boundary/imx93_nitrogen_smarc/container.cfg" # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x1040 CONFIG_SPL_I2C=y CONFIG_SPL_POWER=y CONFIG_SPL_WATCHDOG=y CONFIG_CMD_ERASEENV=y CONFIG_CMD_NVEDIT_EFI=y CONFIG_CRC32_VERIFY=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_CLK=y CONFIG_CMD_DFU=y CONFIG_CMD_FUSE=y CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_GPT_RENAME=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_POWEROFF=y CONFIG_CMD_READ=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y CONFIG_CMD_SNTP=y CONFIG_CMD_BMP=y CONFIG_CMD_CACHE=y CONFIG_CMD_RTC=y CONFIG_CMD_TIME=y CONFIG_CMD_GETTIME=y CONFIG_CMD_TIMER=y CONFIG_CMD_REGULATOR=y CONFIG_CMD_HASH=y CONFIG_CMD_EXT4_WRITE=y CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_NOWHERE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_MMC_ENV_PART=1 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="eth1" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_SPL_CLK_IMX93=y CONFIG_CLK_IMX93=y CONFIG_CPU=y CONFIG_CPU_IMX=y CONFIG_DFU_MMC=y CONFIG_DFU_RAM=y CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_FASTBOOT_BUF_ADDR=0x82800000 CONFIG_FASTBOOT_BUF_SIZE=0x20000000 CONFIG_FASTBOOT_FLASH=y CONFIG_FASTBOOT_FLASH_MMC_DEV=0 CONFIG_FASTBOOT_MMC_BOOT_SUPPORT=y CONFIG_FASTBOOT_MMC_USER_SUPPORT=y CONFIG_FASTBOOT_MMC_USER_NAME="emmc" CONFIG_FASTBOOT_CMD_OEM_PARTCONF=y CONFIG_IMX_RGPIO2P=y CONFIG_DM_PCA953X=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_IMX_LPI2C=y CONFIG_I2C_MUX=y CONFIG_I2C_MUX_PCA954x=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_MMC_HS400_ES_SUPPORT=y CONFIG_MMC_HS400_SUPPORT=y CONFIG_FSL_USDHC=y CONFIG_PHY_MICREL=y CONFIG_PHY_MICREL_KSZ90X1=y CONFIG_PHY_ETHERNET_ID=y CONFIG_DM_ETH_PHY=y CONFIG_DWC_ETH_QOS=y CONFIG_DWC_ETH_QOS_IMX=y CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_IMX93=y CONFIG_POWER_DOMAIN=y CONFIG_IMX93_BLK_CTRL=y CONFIG_DM_PMIC=y CONFIG_DM_PMIC_PCA9450=y CONFIG_SPL_DM_PMIC_PCA9450=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_PCA9450=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_DM_RTC=y CONFIG_RTC_RV3028=y CONFIG_DM_SERIAL=y CONFIG_FSL_LPUART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_DM_THERMAL=y CONFIG_IMX_TMU=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_ETHER_RTL8152=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Ezurio" CONFIG_USB_GADGET_VENDOR_NUM=0x3016 CONFIG_USB_GADGET_PRODUCT_NUM=0x0001 CONFIG_CI_UDC=y CONFIG_USB_PORT_AUTO=y CONFIG_VIDEO=y CONFIG_VIDEO_LOGO=y CONFIG_BACKLIGHT_GPIO=y CONFIG_SYS_WHITE_ON_BLACK=y CONFIG_SPLASH_SCREEN=y CONFIG_SPLASH_SCREEN_ALIGN=y CONFIG_BMP_16BPP=y CONFIG_BMP_24BPP=y CONFIG_BMP_32BPP=y CONFIG_ULP_WATCHDOG=y CONFIG_LZO=y CONFIG_BZIP2=y