Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 5.15.71-2.2.0+yocto (oe-user@oe-host) (aarch64-fslc-linux-gcc (GCC) 11.3.0, GNU ld (GNU Binutils) 2.38.20220708) #1 SMP PREEMPT Wed Jun 7 16:01:16 UTC 2023 [ 0.000000] Machine model: custom board based on Boundary i.MX8MPlus SOM [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000060000000, size 512 MiB [ 0.000000] OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x0000000055000000, size 0 MiB [ 0.000000] OF: reserved mem: initialized node vdev0vring0@55000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x0000000055008000, size 0 MiB [ 0.000000] OF: reserved mem: initialized node vdev0vring1@55008000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x0000000055400000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vdevbuffer@55400000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x0000000094300000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vdev0buffer@94300000, compatible id shared-dma-pool [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000040000000-0x00000000bfffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000040000000-0x0000000054ffffff] [ 0.000000] node 0: [mem 0x0000000055000000-0x000000005500ffff] [ 0.000000] node 0: [mem 0x0000000055010000-0x00000000550fefff] [ 0.000000] node 0: [mem 0x00000000550ff000-0x00000000550fffff] [ 0.000000] node 0: [mem 0x0000000055100000-0x00000000553fffff] [ 0.000000] node 0: [mem 0x0000000055400000-0x00000000554fffff] [ 0.000000] node 0: [mem 0x0000000055500000-0x0000000055ffffff] [ 0.000000] node 0: [mem 0x0000000058000000-0x000000007fffffff] [ 0.000000] node 0: [mem 0x0000000080000000-0x0000000080ffffff] [ 0.000000] node 0: [mem 0x0000000081000000-0x00000000923fffff] [ 0.000000] node 0: [mem 0x0000000092400000-0x00000000a43fffff] [ 0.000000] node 0: [mem 0x00000000a4400000-0x00000000bfffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000040000000-0x00000000bfffffff] [ 0.000000] On node 0, zone DMA: 8192 pages in unavailable ranges [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: Trusted OS migration not required [ 0.000000] psci: SMC Calling Convention v1.1 [ 0.000000] percpu: Embedded 28 pages/cpu s74392 r8192 d32104 u114688 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 507904 [ 0.000000] Kernel command line: console=ttymxc1,115200 root=/dev/nfs rw ip=dhcp nfsroot=192.168.216.27:/srv/nfsroot/nitrogen8mp-deribaucourt-dbg-image-nitrogen8mp,v3,tcp [ 0.000000] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 1159868K/2064384K available (14976K kernel code, 2318K rwdata, 6060K rodata, 3584K init, 386K bss, 380228K reserved, 524288K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000] trace event string verifier disabled [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=4. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 160 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] Root IRQ handler: gic_handle_irq [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000038880000 [ 0.000000] ITS: No ITS available, not enabling LPIs [ 0.000000] arch_timer: cp15 timer(s) running at 8.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x1d854df40, max_idle_ns: 440795202120 ns [ 0.000000] sched_clock: 56 bits at 8MHz, resolution 125ns, wraps every 2199023255500ns [ 0.000643] Console: colour dummy device 80x25 [ 0.000681] Calibrating delay loop (skipped), value calculated using timer frequency.. 16.00 BogoMIPS (lpj=32000) [ 0.000696] pid_max: default: 32768 minimum: 301 [ 0.000767] LSM: Security Framework initializing [ 0.000789] Yama: becoming mindful. [ 0.000849] AppArmor: AppArmor initialized [ 0.000923] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.000938] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.002623] rcu: Hierarchical SRCU implementation. [ 0.003793] EFI services will not be available. [ 0.004165] smp: Bringing up secondary CPUs ... [ 0.004757] Detected VIPT I-cache on CPU1 [ 0.004784] GICv3: CPU1: found redistributor 1 region 0:0x00000000388a0000 [ 0.004821] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.005436] Detected VIPT I-cache on CPU2 [ 0.005455] GICv3: CPU2: found redistributor 2 region 0:0x00000000388c0000 [ 0.005478] CPU2: Booted secondary processor 0x0000000002 [0x410fd034] [ 0.006067] Detected VIPT I-cache on CPU3 [ 0.006086] GICv3: CPU3: found redistributor 3 region 0:0x00000000388e0000 [ 0.006106] CPU3: Booted secondary processor 0x0000000003 [0x410fd034] [ 0.006195] smp: Brought up 1 node, 4 CPUs [ 0.006220] SMP: Total of 4 processors activated. [ 0.006229] CPU features: detected: 32-bit EL0 Support [ 0.006236] CPU features: detected: CRC32 instructions [ 0.015051] CPU: All CPU(s) started at EL2 [ 0.015079] alternatives: patching kernel code [ 0.015833] devtmpfs: initialized [ 0.029993] Registered cp15_barrier emulation handler [ 0.030016] Registered setend emulation handler [ 0.030029] KASLR disabled due to lack of seed [ 0.030176] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.030193] futex hash table entries: 1024 (order: 4, 65536 bytes, linear) [ 0.043456] pinctrl core: initialized pinctrl subsystem [ 0.043925] DMI not present or invalid. [ 0.044571] NET: Registered PF_NETLINK/PF_ROUTE protocol family [ 0.046261] DMA: preallocated 256 KiB GFP_KERNEL pool for atomic allocations [ 0.046445] DMA: preallocated 256 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.046631] DMA: preallocated 256 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.046647] audit: initializing netlink subsys (disabled) [ 0.046803] audit: type=2000 audit(0.044:1): state=initialized audit_enabled=0 res=1 [ 0.047233] thermal_sys: Registered thermal governor 'step_wise' [ 0.047576] cpuidle: using governor menu [ 0.047771] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.047878] ASID allocator initialised with 65536 entries [ 0.047989] Serial: AMBA PL011 UART driver [ 0.048045] imx mu driver is registered. [ 0.048094] imx rpmsg driver is registered. [ 0.063987] imx8mp-pinctrl 30330000.pinctrl: initialized IMX pinctrl driver [ 0.079412] platform 32c00000.bus:ldb@32ec005c: Fixing up cyclic dependency with 32e90000.lcd-controller [ 0.103504] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.103523] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.103530] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.103537] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.105939] cryptd: max_cpu_qlen set to 1000 [ 0.110281] imx_dev_clk_hw_pll14xx: audio_pll2 en:1, sel:2, mf:30000, mr:2 [ 0.110309] imx_dev_clk_hw_pll14xx: video_pll1 en:1, sel:2, mf:30000, mr:5 [ 0.122147] ACPI: Interpreter disabled. [ 0.126733] 30860000.serial: ttymxc0 at MMIO 0x30860000 (irq = 33, base_baud = 5000000) is a IMX [ 0.127232] 30890000.serial: ttymxc1 at MMIO 0x30890000 (irq = 34, base_baud = 1500000) is a IMX [ 0.923306] printk: console [ttymxc1] enabled [ 0.928550] iommu: Default domain type: Translated [ 0.933444] iommu: DMA domain TLB invalidation policy: strict mode [ 0.939733] max77958:max77958_i2c_init [ 0.943698] SCSI subsystem initialized [ 0.947816] usbcore: registered new interface driver usbfs [ 0.953349] usbcore: registered new interface driver hub [ 0.958705] usbcore: registered new device driver usb [ 0.964700] imx-i2c 30a20000.i2c: stop-delay=0, inter-byte-delay=0 [ 0.971585] i2c i2c-0: IMX I2C adapter registered [ 0.976698] imx-i2c 30a30000.i2c: stop-delay=0, inter-byte-delay=0 [ 0.983489] i2c i2c-1: IMX I2C adapter registered [ 0.988531] imx-i2c 30a40000.i2c: stop-delay=0, inter-byte-delay=0 [ 0.994947] i2c i2c-2: IMX I2C adapter registered [ 0.999882] imx-i2c 30a50000.i2c: stop-delay=0, inter-byte-delay=0 [ 1.006375] i2c i2c-3: IMX I2C adapter registered [ 1.011360] imx-i2c 30ad0000.i2c: stop-delay=0, inter-byte-delay=0 [ 1.018114] i2c i2c-4: IMX I2C adapter registered [ 1.023266] imx-i2c 30ae0000.i2c: stop-delay=0, inter-byte-delay=0 [ 1.029820] pca953x 5-0070: supply vcc not found, using dummy regulator [ 1.036514] pca953x 5-0070: using no AI [ 1.047704] pca953x 5-0071: supply vcc not found, using dummy regulator [ 1.054400] pca953x 5-0071: using no AI [ 1.067474] pca953x 5-0072: supply vcc not found, using dummy regulator [ 1.074169] pca953x 5-0072: using no AI [ 1.086825] i2c i2c-5: IMX I2C adapter registered [ 1.092154] pps_core: LinuxPPS API ver. 1 registered [ 1.097130] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 1.106279] PTP clock support registered [ 1.111011] Advanced Linux Sound Architecture Driver Initialized. [ 1.117664] NetLabel: Initializing [ 1.121065] NetLabel: domain hash size = 128 [ 1.125432] NetLabel: protocols = UNLABELED CIPSOv4 CALIPSO [ 1.131145] NetLabel: unlabeled traffic allowed by default [ 1.137657] clocksource: Switched to clocksource arch_sys_counter [ 1.205475] VFS: Disk quotas dquot_6.6.0 [ 1.209475] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 1.216996] AppArmor: AppArmor Filesystem Enabled [ 1.221774] pnp: PnP ACPI: disabled [ 1.232613] NET: Registered PF_INET protocol family [ 1.237664] IP idents hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 1.246087] tcp_listen_portaddr_hash hash table entries: 1024 (order: 2, 16384 bytes, linear) [ 1.254691] Table-perturb hash table entries: 65536 (order: 6, 262144 bytes, linear) [ 1.262454] TCP established hash table entries: 16384 (order: 5, 131072 bytes, linear) [ 1.270502] TCP bind hash table entries: 16384 (order: 6, 262144 bytes, linear) [ 1.278030] TCP: Hash tables configured (established 16384 bind 16384) [ 1.284661] UDP hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 1.291413] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 1.298714] NET: Registered PF_UNIX/PF_LOCAL protocol family [ 1.304815] RPC: Registered named UNIX socket transport module. [ 1.310773] RPC: Registered udp transport module. [ 1.315488] RPC: Registered tcp transport module. [ 1.320199] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 1.327348] PCI: CLS 0 bytes, default 64 [ 1.331939] hw perfevents: enabled with armv8_cortex_a53 PMU driver, 7 counters available [ 1.344916] Initialise system trusted keyrings [ 1.349425] Key type blacklist registered [ 1.353580] workingset: timestamp_bits=46 max_order=19 bucket_order=0 [ 1.366659] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 1.373553] NFS: Registering the id_resolver key type [ 1.378651] Key type id_resolver registered [ 1.382844] Key type id_legacy registered [ 1.386930] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 1.393643] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering... [ 1.401461] integrity: Platform Keyring initialized [ 1.441523] Key type asymmetric registered [ 1.445632] Asymmetric key parser 'x509' registered [ 1.450574] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 1.458094] io scheduler mq-deadline registered [ 1.462640] io scheduler kyber registered [ 1.479106] imx6q-pcie 33800000.pcie: supply epdev_on not found, using dummy regulator [ 1.487309] imx6_pcie_probe: reset gp 44 [ 1.489675] imx-sdma 30bd0000.dma-controller: firmware found. [ 1.491369] imx6q-pcie 33800000.pcie: pcie_ext_src clk src missing or invalid [ 1.497133] imx-sdma 30bd0000.dma-controller: loaded firmware 4.5 [ 1.504173] imx6q-pcie 33800000.pcie: Failed to get PCIEPHY perst control [ 1.518945] imx-sdma 30e10000.dma-controller: firmware found. [ 1.526315] mxs-dma 33000000.dma-apbh: initialized [ 1.532015] SoC: i.MX8MP revision 1.1 [ 1.536620] Bus freq driver module loaded [ 1.552731] nxp-pca9450 0-0025: pca9450bc probed. [ 1.561890] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled [ 1.577812] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 1.594155] brd: module loaded [ 1.600385] loop: module loaded [ 1.604016] [max77823_init] start [ 1.609233] imx ahci driver is registered. [ 1.617267] CAN device driver interface [ 1.624732] platform 38100000.usb: Fixing up cyclic dependency with connector [ 1.637258] imx8mp-usb-glue 0.usb_dwc3_glue: can't request region for resource [mem 0x00000000-0x381effff] [ 1.646945] imx8mp-usb-glue: probe of 0.usb_dwc3_glue failed with error -16 [ 1.655371] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.661913] ehci-pci: EHCI PCI platform driver [ 1.666395] ehci-platform: EHCI generic platform driver [ 1.671979] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 1.678172] ohci-pci: OHCI PCI platform driver [ 1.682652] ohci-platform: OHCI generic platform driver [ 1.688885] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 1.694398] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 1.702423] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220fe6d hci version 0x110 quirks 0x0000002001010010 [ 1.711875] xhci-hcd xhci-hcd.0.auto: irq 230, io mem 0x38100000 [ 1.717897] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 1.723398] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 1.731076] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 1.738261] hub 1-0:1.0: USB hub found [ 1.742054] hub 1-0:1.0: 1 port detected [ 1.746367] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 1.754968] hub 2-0:1.0: USB hub found [ 1.758756] hub 2-0:1.0: 1 port detected [ 1.763152] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 1.768662] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 3 [ 1.776681] xhci-hcd xhci-hcd.1.auto: hcc params 0x0220fe6d hci version 0x110 quirks 0x0000002001010010 [ 1.786135] xhci-hcd xhci-hcd.1.auto: irq 231, io mem 0x38200000 [ 1.792159] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 1.797661] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 4 [ 1.805335] xhci-hcd xhci-hcd.1.auto: Host supports USB 3.0 SuperSpeed [ 1.812415] hub 3-0:1.0: USB hub found [ 1.816206] hub 3-0:1.0: 1 port detected [ 1.820487] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM. [ 1.829098] hub 4-0:1.0: USB hub found [ 1.832891] hub 4-0:1.0: 1 port detected [ 1.837257] usbcore: registered new interface driver usb-storage [ 1.843319] usbcore: registered new interface driver usb_ehset_test [ 1.852331] init [ 1.852998] input: 30370000.snvs:snvs-powerkey as /devices/platform/soc@0/30000000.bus/30370000.snvs/30370000.snvs:snvs-powerkey/input/input0 [ 1.868355] i2c_dev: i2c /dev entries driver [ 1.874470] pps pps0: new PPS source pps.-1 [ 1.878724] pps pps0: Registered IRQ 80 as PPS source [ 1.900793] sdhci: Secure Digital Host Controller Interface driver [ 1.907002] sdhci: Copyright(c) Pierre Ossman [ 1.911510] Synopsys Designware Multimedia Card Interface Driver [ 1.917825] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.926642] ledtrig-cpu: registered to indicate activity on CPUs [ 1.934569] caam 30900000.crypto: device ID = 0x0a16040100000100 (Era 9) [ 1.941308] caam 30900000.crypto: job rings = 1, qi = 0 [ 1.961684] mmc0: SDHCI controller on 30b40000.mmc [30b40000.mmc] using ADMA [ 1.961695] mmc2: SDHCI controller on 30b60000.mmc [30b60000.mmc] using ADMA [ 1.964540] caam algorithms registered in /proc/crypto [ 1.982349] caam 30900000.crypto: caam pkc algorithms registered in /proc/crypto [ 1.990506] caam 30900000.crypto: rng crypto API alg registered prng-caam [ 1.997323] caam 30900000.crypto: registering rng-caam [ 2.003230] random: crng init done [ 2.003943] Device caam-keygen registered [ 2.011193] caam-snvs 30370000.caam-snvs: violation handlers armed - non-secure state [ 2.022921] optee: probing for conduit method. [ 2.027398] optee: revision 3.10 (b3914e54) [ 2.027671] optee: dynamic shared memory is enabled [ 2.037114] optee: initialized driver [ 2.042462] mmc2: new HS200 MMC card at address 0001 [ 2.042923] hantrodec 0 : module inserted. Major = 241 [ 2.045684] mmc1: SDHCI controller on 30b50000.mmc [30b50000.mmc] using ADMA [ 2.048119] mmcblk2: mmc2:0001 IB2916 14.6 GiB [ 2.053163] hantrodec 1 : module inserted. Major = 241 [ 2.060865] mmcblk2: p1 p2 p3 [ 2.065388] hantroenc: HW at base <0000000038320000> with ID <0x80006200> [ 2.070482] mmcblk2boot0: mmc2:0001 IB2916 4.00 MiB [ 2.072569] hx280enc: module inserted. Major <240> [ 2.079243] usb 3-1: new high-speed USB device number 2 using xhci-hcd [ 2.092316] NET: Registered PF_LLC protocol family [ 2.096463] mmcblk2boot1: mmc2:0001 IB2916 4.00 MiB [ 2.100453] NET: Registered PF_PACKET protocol family [ 2.106088] mmcblk2rpmb: mmc2:0001 IB2916 4.00 MiB, chardev (242:0) [ 2.110408] can: controller area network core [ 2.121081] NET: Registered PF_CAN protocol family [ 2.125886] can: raw protocol [ 2.128857] can: broadcast manager protocol [ 2.133054] can: netlink gateway - max_hops=1 [ 2.138189] rfkill_gpio bt-rfkill: bt-rfkill device registered. [ 2.144304] Key type dns_resolver registered [ 2.148837] registered taskstats version 1 [ 2.152954] Loading compiled-in X.509 certificates [ 2.157970] mmc0: new HS200 MMC card at address 0001 [ 2.164602] mmcblk0: mmc0:0001 VM020 3.58 GiB [ 2.166499] Key type encrypted registered [ 2.172046] mmcblk0: p1 [ 2.173090] AppArmor: AppArmor sha1 policy hashing enabled [ 2.176088] mmcblk0boot0: mmc0:0001 VM020 4.00 MiB [ 2.183412] imx6q-pcie 33800000.pcie: supply epdev_on not found, using dummy regulator [ 2.183912] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 2.186976] mmcblk0boot1: mmc0:0001 VM020 4.00 MiB [ 2.189081] pps pps1: new PPS source ptp0 [ 2.194352] imx6_pcie_probe: reset gp 44 [ 2.202761] mmcblk0rpmb: mmc0:0001 VM020 4.00 MiB, chardev (242:1) [ 2.207017] imx6q-pcie 33800000.pcie: pcie_ext_src clk src missing or invalid [ 2.228339] imx6q-pcie 33800000.pcie: EXT REF_CLK is used!. [ 2.234859] imx6q-pcie 33800000.pcie: PCIe PHY PLL clock is locked. [ 2.243868] fec 30be0000.ethernet eth0: registered PHC device 0 [ 2.250525] imx-dwmac 30bf0000.ethernet: IRQ eth_lpi not found [ 2.257120] imx-dwmac 30bf0000.ethernet: User ID: 0x10, Synopsys ID: 0x51 [ 2.263963] imx-dwmac 30bf0000.ethernet: DWMAC4/5 [ 2.265709] i.MX PCIe PHY configure pad as input. [ 2.268781] imx-dwmac 30bf0000.ethernet: DMA HW capability register supported [ 2.273501] imx6q-pcie 33800000.pcie: PCIe PLL is locked. [ 2.280662] imx-dwmac 30bf0000.ethernet: RX Checksum Offload Engine supported [ 2.293174] imx-dwmac 30bf0000.ethernet: TX Checksum insertion supported [ 2.299950] imx-dwmac 30bf0000.ethernet: Wake-Up On Lan supported [ 2.300381] hub 3-1:1.0: USB hub found [ 2.306121] imx-dwmac 30bf0000.ethernet: Enable RX Mitigation via HW Watchdog Timer [ 2.317519] hub 3-1:1.0: 4 ports detected [ 2.317547] imx-dwmac 30bf0000.ethernet: Enabled L3L4 Flow TC (entries=8) [ 2.326710] imx6q-pcie 33800000.pcie: iATU unroll: enabled [ 2.328346] imx-dwmac 30bf0000.ethernet: Enabled RFS Flow TC (entries=8) [ 2.333974] imx6q-pcie 33800000.pcie: Detected iATU regions: 4 outbound, 4 inbound [ 2.340684] imx-dwmac 30bf0000.ethernet: Enabling HW TC (entries=256, max_off=256) [ 2.348127] imx6q-pcie 33800000.pcie: host bridge /soc@0/pcie@33800000 ranges: [ 2.355721] imx-dwmac 30bf0000.ethernet: Using 34 bits DMA width [ 2.362924] imx6q-pcie 33800000.pcie: No bus range found for /soc@0/pcie@33800000, using [bus 00-ff] [ 2.362976] imx6q-pcie 33800000.pcie: IO 0x001ff80000..0x001ff8ffff -> 0x0000000000 [ 2.372659] imx-cpufreq-dt imx-cpufreq-dt: cpu speed grade 7 mkt segment 2 supported-hw 0x80 0x4 [ 2.378284] imx6q-pcie 33800000.pcie: MEM 0x0018000000..0x001fefffff -> 0x0018000000 [ 2.378397] imx6q-pcie 33800000.pcie: iATU unroll: enabled [ 2.388645] remoteproc remoteproc0: imx-rproc is available [ 2.395273] imx6q-pcie 33800000.pcie: Detected iATU regions: 4 outbound, 4 inbound [ 2.403781] usb 4-1: new SuperSpeed USB device number 2 using xhci-hcd [ 2.411688] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 2.439671] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 2.449314] input: gpio-keys as /devices/platform/gpio-keys/input/input1 [ 2.458042] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 2.468056] hub 4-1:1.0: USB hub found [ 2.471863] hub 4-1:1.0: 4 ports detected [ 2.480100] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 2.493669] imx6q-pcie 33800000.pcie: Link up [ 2.597982] imx6q-pcie 33800000.pcie: Link up [ 2.602389] imx6q-pcie 33800000.pcie: Link up, Gen2 [ 2.713689] imx6q-pcie 33800000.pcie: Link up [ 2.718212] imx6q-pcie 33800000.pcie: PCI host bridge to bus 0000:00 [ 2.724644] pci_bus 0000:00: root bus resource [bus 00-ff] [ 2.730175] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 2.736388] pci_bus 0000:00: root bus resource [mem 0x18000000-0x1fefffff] [ 2.743322] pci 0000:00:00.0: [16c3:abcd] type 01 class 0x060400 [ 2.749477] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x000fffff] [ 2.755769] pci 0000:00:00.0: reg 0x38: [mem 0x00000000-0x0000ffff pref] [ 2.762558] pci 0000:00:00.0: supports D1 [ 2.766576] pci 0000:00:00.0: PME# supported from D0 D1 D3hot D3cold [ 2.776144] pci 0000:01:00.0: [12d8:b404] type 01 class 0x060400 [ 2.782599] pci 0000:01:00.0: supports D1 D2 [ 2.786904] pci 0000:01:00.0: PME# supported from D0 D1 D2 D3hot D3cold [ 2.809341] pci 0000:01:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 2.817977] pci 0000:02:01.0: [12d8:b404] type 01 class 0x060400 [ 2.824816] pci 0000:02:01.0: supports D1 D2 [ 2.829127] pci 0000:02:01.0: PME# supported from D0 D1 D2 D3hot D3cold [ 2.836300] pci 0000:02:02.0: [12d8:b404] type 01 class 0x060400 [ 2.842750] pci 0000:02:02.0: supports D1 D2 [ 2.847027] pci 0000:02:02.0: PME# supported from D0 D1 D2 D3hot D3cold [ 2.854175] pci 0000:02:03.0: [12d8:b404] type 01 class 0x060400 [ 2.860618] pci 0000:02:03.0: supports D1 D2 [ 2.864919] pci 0000:02:03.0: PME# supported from D0 D1 D2 D3hot D3cold [ 2.874401] pci 0000:02:01.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 2.882483] pci 0000:02:02.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 2.890520] pci 0000:02:03.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 2.898840] pci 0000:03:00.0: [1b4b:9170] type 00 class 0x010601 [ 2.904934] pci 0000:03:00.0: reg 0x10: [io 0x8000-0x8007] [ 2.910543] pci 0000:03:00.0: reg 0x14: [io 0x8040-0x8043] [ 2.916169] pci 0000:03:00.0: reg 0x18: [io 0x8100-0x8107] [ 2.921775] pci 0000:03:00.0: reg 0x1c: [io 0x8140-0x8143] [ 2.927399] pci 0000:03:00.0: reg 0x20: [io 0x800000-0x80000f] [ 2.933359] pci 0000:03:00.0: reg 0x24: [mem 0x00900000-0x009001ff] [ 2.939675] pci 0000:03:00.0: reg 0x30: [mem 0xd0000000-0xd000ffff pref] [ 2.946432] pci 0000:03:00.0: Enabling fixed DMA alias to 00.1 [ 2.952437] pci 0000:03:00.0: PME# supported from D3hot [ 2.960768] pci_bus 0000:03: busn_res: [bus 03-ff] end is updated to 03 [ 2.967737] pci 0000:04:00.0: [125b:9100] type 00 class 0x070002 [ 2.973817] pci 0000:04:00.0: reg 0x10: [io 0x0000-0x0007] [ 2.979423] pci 0000:04:00.0: reg 0x14: [mem 0x00000000-0x00000fff] [ 2.985790] pci 0000:04:00.0: reg 0x24: [mem 0x00000000-0x00000fff] [ 2.992363] pci 0000:04:00.0: supports D1 D2 [ 2.996640] pci 0000:04:00.0: PME# supported from D0 D1 D2 D3hot D3cold [ 3.003612] pci 0000:04:00.1: [125b:9100] type 00 class 0x070002 [ 3.009694] pci 0000:04:00.1: reg 0x10: [io 0x0000-0x0007] [ 3.015317] pci 0000:04:00.1: reg 0x14: [mem 0x00000000-0x00000fff] [ 3.021689] pci 0000:04:00.1: reg 0x24: [mem 0x00000000-0x00000fff] [ 3.028188] pci 0000:04:00.1: supports D1 D2 [ 3.032465] pci 0000:04:00.1: PME# supported from D0 D1 D2 D3hot D3cold [ 3.039360] pci 0000:04:00.3: [125b:9100] type 00 class 0xff0000 [ 3.045430] pci 0000:04:00.3: reg 0x10: [io 0x0000-0x007f] [ 3.051046] pci 0000:04:00.3: reg 0x14: [mem 0x00000000-0x00000fff] [ 3.057416] pci 0000:04:00.3: reg 0x24: [mem 0x00000000-0x00000fff] [ 3.063891] pci 0000:04:00.3: supports D1 D2 [ 3.068167] pci 0000:04:00.3: PME# supported from D0 D1 D2 D3hot D3cold [ 3.078007] pci_bus 0000:04: busn_res: [bus 04-ff] end is updated to 04 [ 3.084943] pci 0000:05:00.0: [12d8:b404] type 01 class 0x060400 [ 3.091445] pci 0000:05:00.0: supports D1 D2 [ 3.095725] pci 0000:05:00.0: PME# supported from D0 D1 D2 D3hot D3cold [ 3.105433] pci 0000:05:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 3.113909] pci 0000:06:01.0: [12d8:b404] type 01 class 0x060400 [ 3.120399] pci 0000:06:01.0: supports D1 D2 [ 3.124698] pci 0000:06:01.0: PME# supported from D0 D1 D2 D3hot D3cold [ 3.131828] pci 0000:06:02.0: [12d8:b404] type 01 class 0x060400 [ 3.138336] pci 0000:06:02.0: supports D1 D2 [ 3.142618] pci 0000:06:02.0: PME# supported from D0 D1 D2 D3hot D3cold [ 3.149761] pci 0000:06:03.0: [12d8:b404] type 01 class 0x060400 [ 3.156232] pci 0000:06:03.0: supports D1 D2 [ 3.160525] pci 0000:06:03.0: PME# supported from D0 D1 D2 D3hot D3cold [ 3.169916] pci 0000:06:01.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 3.177962] pci 0000:06:02.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 3.186018] pci 0000:06:03.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 3.194350] pci 0000:07:00.0: [125b:9110] type 00 class 0x068000 [ 3.200442] pci 0000:07:00.0: reg 0x10: [mem 0x00000000-0x0000ffff] [ 3.206740] pci 0000:07:00.0: reg 0x14: [mem 0x00000000-0x0000ffff] [ 3.213108] pci 0000:07:00.0: reg 0x20: [io 0x0000-0x00ff] [ 3.218731] pci 0000:07:00.0: reg 0x24: [mem 0x00000000-0x000000ff] [ 3.225314] pci 0000:07:00.0: supports D1 D2 [ 3.229594] pci 0000:07:00.0: PME# supported from D0 D1 D2 D3hot D3cold [ 3.239325] pci_bus 0000:07: busn_res: [bus 07-ff] end is updated to 07 [ 3.248774] pci_bus 0000:08: busn_res: [bus 08-ff] end is updated to 08 [ 3.258290] pci_bus 0000:09: busn_res: [bus 09-ff] end is updated to 09 [ 3.264932] pci_bus 0000:06: busn_res: [bus 06-ff] end is updated to 09 [ 3.271568] pci_bus 0000:05: busn_res: [bus 05-ff] end is updated to 09 [ 3.278204] pci_bus 0000:02: busn_res: [bus 02-ff] end is updated to 09 [ 3.284884] pci 0000:00:00.0: BAR 0: assigned [mem 0x18000000-0x180fffff] [ 3.291682] pci 0000:00:00.0: BAR 8: assigned [mem 0x18100000-0x183fffff] [ 3.298478] pci 0000:00:00.0: BAR 6: assigned [mem 0x18400000-0x1840ffff pref] [ 3.305713] pci 0000:00:00.0: BAR 7: assigned [io 0x1000-0x3fff] [ 3.311836] pci 0000:01:00.0: BAR 8: assigned [mem 0x18100000-0x183fffff] [ 3.318635] pci 0000:01:00.0: BAR 7: assigned [io 0x1000-0x3fff] [ 3.324756] pci 0000:02:01.0: BAR 8: assigned [mem 0x18100000-0x181fffff] [ 3.331556] pci 0000:02:02.0: BAR 8: assigned [mem 0x18200000-0x182fffff] [ 3.338371] pci 0000:02:03.0: BAR 8: assigned [mem 0x18300000-0x183fffff] [ 3.345169] pci 0000:02:01.0: BAR 7: assigned [io 0x1000-0x1fff] [ 3.350050] usb 4-1.1: new SuperSpeed USB device number 3 using xhci-hcd [ 3.351278] pci 0000:02:02.0: BAR 7: assigned [io 0x2000-0x2fff] [ 3.364077] pci 0000:02:03.0: BAR 7: assigned [io 0x3000-0x3fff] [ 3.370186] pci 0000:03:00.0: BAR 6: assigned [mem 0x18100000-0x1810ffff pref] [ 3.377432] pci 0000:03:00.0: BAR 5: assigned [mem 0x18110000-0x181101ff] [ 3.384250] pci 0000:03:00.0: BAR 4: assigned [io 0x1000-0x100f] [ 3.390381] pci 0000:03:00.0: BAR 0: assigned [io 0x1010-0x1017] [ 3.396491] pci 0000:03:00.0: BAR 2: assigned [io 0x1018-0x101f] [ 3.402615] pci 0000:03:00.0: BAR 1: assigned [io 0x1020-0x1023] [ 3.408727] pci 0000:03:00.0: BAR 3: assigned [io 0x1024-0x1027] [ 3.414844] pci 0000:02:01.0: PCI bridge to [bus 03] [ 3.416368] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 3.419826] pci 0000:02:01.0: bridge window [io 0x1000-0x1fff] [ 3.433878] pci 0000:02:01.0: bridge window [mem 0x18100000-0x181fffff] [ 3.440721] pci 0000:04:00.0: BAR 1: assigned [mem 0x18200000-0x18200fff] [ 3.447534] pci 0000:04:00.0: BAR 5: assigned [mem 0x18201000-0x18201fff] [ 3.454350] pci 0000:04:00.1: BAR 1: assigned [mem 0x18202000-0x18202fff] [ 3.461174] pci 0000:04:00.1: BAR 5: assigned [mem 0x18203000-0x18203fff] [ 3.467986] pci 0000:04:00.3: BAR 1: assigned [mem 0x18204000-0x18204fff] [ 3.474811] pci 0000:04:00.3: BAR 5: assigned [mem 0x18205000-0x18205fff] [ 3.481621] pci 0000:04:00.3: BAR 0: assigned [io 0x2000-0x207f] [ 3.487744] pci 0000:04:00.0: BAR 0: assigned [io 0x2080-0x2087] [ 3.493856] pci 0000:04:00.1: BAR 0: assigned [io 0x2088-0x208f] [ 3.499972] pci 0000:02:02.0: PCI bridge to [bus 04] [ 3.504950] pci 0000:02:02.0: bridge window [io 0x2000-0x2fff] [ 3.511078] pci 0000:02:02.0: bridge window [mem 0x18200000-0x182fffff] [ 3.517899] pci 0000:05:00.0: BAR 8: assigned [mem 0x18300000-0x183fffff] [ 3.524711] pci 0000:05:00.0: BAR 7: assigned [io 0x3000-0x3fff] [ 3.530818] pci 0000:06:01.0: BAR 8: assigned [mem 0x18300000-0x183fffff] [ 3.537627] pci 0000:06:01.0: BAR 7: assigned [io 0x3000-0x3fff] [ 3.543732] pci 0000:07:00.0: BAR 0: assigned [mem 0x18300000-0x1830ffff] [ 3.550556] pci 0000:07:00.0: BAR 1: assigned [mem 0x18310000-0x1831ffff] [ 3.557360] pci 0000:07:00.0: BAR 4: assigned [io 0x3000-0x30ff] [ 3.563490] pci 0000:07:00.0: BAR 5: assigned [mem 0x18320000-0x183200ff] [ 3.570298] pci 0000:06:01.0: PCI bridge to [bus 07] [ 3.575285] pci 0000:06:01.0: bridge window [io 0x3000-0x3fff] [ 3.581399] pci 0000:06:01.0: bridge window [mem 0x18300000-0x183fffff] [ 3.588233] pci 0000:06:02.0: PCI bridge to [bus 08] [ 3.593245] pci 0000:06:03.0: PCI bridge to [bus 09] [ 3.598264] pci 0000:05:00.0: PCI bridge to [bus 06-09] [ 3.603501] pci 0000:05:00.0: bridge window [io 0x3000-0x3fff] [ 3.609629] pci 0000:05:00.0: bridge window [mem 0x18300000-0x183fffff] [ 3.616448] pci 0000:02:03.0: PCI bridge to [bus 05-09] [ 3.621700] pci 0000:02:03.0: bridge window [io 0x3000-0x3fff] [ 3.627812] pci 0000:02:03.0: bridge window [mem 0x18300000-0x183fffff] [ 3.634637] pci 0000:01:00.0: PCI bridge to [bus 02-09] [ 3.639875] pci 0000:01:00.0: bridge window [io 0x1000-0x3fff] [ 3.645998] pci 0000:01:00.0: bridge window [mem 0x18100000-0x183fffff] [ 3.652816] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 3.658063] pci 0000:00:00.0: bridge window [io 0x1000-0x3fff] [ 3.664166] pci 0000:00:00.0: bridge window [mem 0x18100000-0x183fffff] [ 3.671336] pcieport 0000:00:00.0: PME: Signaling with IRQ 234 [ 3.677402] pcieport 0000:01:00.0: enabling device (0000 -> 0003) [ 3.682879] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 3.683977] pcieport 0000:02:01.0: enabling device (0000 -> 0003) [ 3.696587] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 3.698458] pcieport 0000:02:02.0: enabling device (0000 -> 0003) [ 3.708397] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 3.712433] pcieport 0000:02:03.0: enabling device (0000 -> 0003) [ 3.721955] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 3.733752] ahci 0000:03:00.0: AHCI 0001.0000 32 slots 2 ports 6 Gbps 0x3 impl SATA mode [ 3.735954] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 3.741885] ahci 0000:03:00.0: flags: 64bit ncq sntf led only pmp fbs pio slum part sxs [ 3.759520] scsi host0: ahci [ 3.763390] scsi host1: ahci [ 3.766411] ata1: SATA max UDMA/133 abar m512@0x18110000 port 0x18110100 irq 239 [ 3.773822] ata2: SATA max UDMA/133 abar m512@0x18110000 port 0x18110180 irq 239 [ 3.781521] serial 0000:04:00.0: enabling device (0000 -> 0003) [ 3.783294] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 3.787899] serial 0000:04:00.1: enabling device (0000 -> 0003) [ 3.801679] pcieport 0000:05:00.0: enabling device (0000 -> 0003) [ 3.808215] pcieport 0000:06:01.0: enabling device (0000 -> 0003) [ 3.809837] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 3.824634] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 4.095531] ata1: SATA link down (SStatus 0 SControl 300) [ 4.101005] ata2: SATA link down (SStatus 0 SControl 300) [ 4.109960] Generic PHY 30be0000.ethernet-1:01: attached PHY driver (mii_bus:phy_addr=30be0000.ethernet-1:01, irq=POLL) [ 4.113989] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 4.153726] usb 4-1.2: new SuperSpeed USB device number 4 using xhci-hcd [ 4.187987] imx-dwmac 30bf0000.ethernet eth1: PHY [stmmac-0:04] driver [Qualcomm Atheros AR8035] (irq=136) [ 4.200562] imx-dwmac 30bf0000.ethernet eth1: Register MEM_TYPE_PAGE_POOL RxQ-0 [ 4.216372] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops) [ 4.218129] imx-dwmac 30bf0000.ethernet eth1: No Safety Features support found [ 4.231617] imx-dwmac 30bf0000.ethernet eth1: IEEE 1588-2008 Advanced Timestamp supported [ 4.240323] imx-dwmac 30bf0000.ethernet eth1: registered PTP clock [ 4.247580] imx-dwmac 30bf0000.ethernet eth1: FPE workqueue start [ 4.253699] imx-dwmac 30bf0000.ethernet eth1: configuring for phy/rgmii-id link mode [ 7.500263] imx-dwmac 30bf0000.ethernet eth1: Link is Up - 1Gbps/Full - flow control off [ 7.521968] Sending DHCP requests ., OK [ 7.541879] IP-Config: Got DHCP answer from 192.168.216.1, my address is 192.168.216.95 [ 7.549943] IP-Config: Complete: [ 7.553196] device=eth1, hwaddr=00:19:b8:09:d4:19, ipaddr=192.168.216.95, mask=255.255.255.0, gw=192.168.216.1 [ 7.563783] host=192.168.216.95, domain=rennes.sfl, nis-domain=(none) [ 7.570689] bootserver=0.0.0.0, rootserver=192.168.216.27, rootpath= [ 7.570698] nameserver0=192.168.216.1 [ 7.584291] cfg80211: Loading compiled-in X.509 certificates for regulatory database [ 7.594895] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7' [ 7.601517] platform regulatory.0: Direct firmware load for regulatory.db failed with error -2 [ 7.610245] cfg80211: failed to load regulatory.db [ 29.149938] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [ 29.156035] rcu: 0-...0: (1 GPs behind) idle=221/1/0x4000000000000000 softirq=171/172 fqs=2613 [ 29.164824] (detected by 1, t=5252 jiffies, g=-871, q=17) [ 29.170311] Task dump for CPU 0: [ 29.173538] task:swapper/0 state:R running task stack: 0 pid: 1 ppid: 0 flags:0x0000000a [ 29.183457] Call trace: [ 29.185901] __switch_to+0x104/0x15c [ 29.189485] rpm_idle+0x28/0x2a4 [ 29.192715] __pm_runtime_idle+0x5c/0xbc [ 29.196637] clk_disable_unused_subtree+0x18c/0x1d0 [ 29.201519] clk_disable_unused_subtree+0x40/0x1d0 [ 29.206310] clk_disable_unused_subtree+0x40/0x1d0 [ 29.211105] clk_disable_unused+0x58/0xe0 [ 29.215118] do_one_initcall+0x44/0x290 [ 29.218955] kernel_init_freeable+0x220/0x2a8 [ 29.223315] kernel_init+0x24/0x120 [ 29.226809] ret_from_fork+0x10/0x20 [ 92.170231] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [ 92.176328] rcu: 0-...0: (1 GPs behind) idle=221/1/0x4000000000000000 softirq=171/172 fqs=10442 [ 92.185205] (detected by 1, t=21007 jiffies, g=-871, q=17) [ 92.190777] Task dump for CPU 0: [ 92.194004] task:swapper/0 state:R running task stack: 0 pid: 1 ppid: 0 flags:0x0000000a [ 92.203922] Call trace: [ 92.206367] __switch_to+0x104/0x15c [ 92.209948] rpm_idle+0x28/0x2a4 [ 92.213177] __pm_runtime_idle+0x5c/0xbc [ 92.217101] clk_disable_unused_subtree+0x18c/0x1d0 [ 92.221982] clk_disable_unused_subtree+0x40/0x1d0 [ 92.226778] clk_disable_unused_subtree+0x40/0x1d0 [ 92.231571] clk_disable_unused+0x58/0xe0 [ 92.235584] do_one_initcall+0x44/0x290 [ 92.239423] kernel_init_freeable+0x220/0x2a8 [ 92.243782] kernel_init+0x24/0x120 [ 92.247273] ret_from_fork+0x10/0x20 [ 155.189651] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [ 155.195747] rcu: 0-...0: (1 GPs behind) idle=221/1/0x4000000000000000 softirq=171/172 fqs=18269 [ 155.204627] (detected by 1, t=36762 jiffies, g=-871, q=17) [ 155.210197] Task dump for CPU 0: [ 155.213426] task:swapper/0 state:R running task stack: 0 pid: 1 ppid: 0 flags:0x0000000a [ 155.223347] Call trace: [ 155.225790] __switch_to+0x104/0x15c [ 155.229372] rpm_idle+0x28/0x2a4 [ 155.232600] __pm_runtime_idle+0x5c/0xbc [ 155.236524] clk_disable_unused_subtree+0x18c/0x1d0 [ 155.241407] clk_disable_unused_subtree+0x40/0x1d0 [ 155.246200] clk_disable_unused_subtree+0x40/0x1d0 [ 155.250991] clk_disable_unused+0x58/0xe0 [ 155.255005] do_one_initcall+0x44/0x290 [ 155.258840] kernel_init_freeable+0x220/0x2a8 [ 155.263200] kernel_init+0x24/0x120 [ 155.266691] ret_from_fork+0x10/0x20 [ 218.209959] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [ 218.216054] rcu: 0-...0: (1 GPs behind) idle=221/1/0x4000000000000000 softirq=171/172 fqs=26091 [ 218.224932] (detected by 1, t=52517 jiffies, g=-871, q=17) [ 218.230503] Task dump for CPU 0: [ 218.233732] task:swapper/0 state:R running task stack: 0 pid: 1 ppid: 0 flags:0x0000000a [ 218.243653] Call trace: [ 218.246095] __switch_to+0x104/0x15c [ 218.249675] rpm_idle+0x28/0x2a4 [ 218.252905] __pm_runtime_idle+0x5c/0xbc [ 218.256829] clk_disable_unused_subtree+0x18c/0x1d0 [ 218.261712] clk_disable_unused_subtree+0x40/0x1d0 [ 218.266506] clk_disable_unused_subtree+0x40/0x1d0 [ 218.271301] clk_disable_unused+0x58/0xe0 [ 218.275313] do_one_initcall+0x44/0x290 [ 218.279149] kernel_init_freeable+0x220/0x2a8 [ 218.283509] kernel_init+0x24/0x120 [ 218.287000] ret_from_fork+0x10/0x20