Starting kernel ... [ 0.000000][ T0] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000][ T0] Linux version 5.15.41-android13-8-00003-g74acbdd2fc12-ab9286275 (build-user@build-host) (Android (8508608, based2 [ 0.000000][ T0] Machine model: NXP i.MX8MQ EVK [ 0.000000][ T0] Stack Depot is disabled [ 0.000000][ T0] efi: UEFI not found. [ 0.000000][ T0] Reserved memory: created DMA memory pool at 0x00000000f8000000, size 96 MiB [ 0.000000][ T0] OF: reserved mem: initialized node secure_mm@f8000000, compatible id shared-dma-pool [ 0.000000][ T0] kvm [0]: Reserved 22 MiB at 0xde200000 [ 0.000000][ T0] Zone ranges: [ 0.000000][ T0] DMA32 [mem 0x0000000040000000-0x00000000fdffffff] [ 0.000000][ T0] Normal empty [ 0.000000][ T0] Movable zone start for each node [ 0.000000][ T0] Early memory node ranges [ 0.000000][ T0] node 0: [mem 0x0000000040000000-0x00000000f7ffffff] [ 0.000000][ T0] node 0: [mem 0x00000000f8000000-0x00000000fdffffff] [ 0.000000][ T0] Initmem setup node 0 [mem 0x0000000040000000-0x00000000fdffffff] [ 0.000000][ T0] On node 0, zone DMA32: 8192 pages in unavailable ranges [ 0.000000][ T0] cma: Reserved 1280 MiB at 0x000000008b000000 [ 0.000000][ T0] psci: probing for conduit method from DT. [ 0.000000][ T0] psci: PSCIv1.1 detected in firmware. [ 0.000000][ T0] psci: Using standard PSCI v0.2 function IDs [ 0.000000][ T0] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000][ T0] psci: SMC Calling Convention v1.2 [ 0.000000][ T0] Load bootconfig: 1067 bytes 67 nodes [ 0.000000][ T0] percpu: Embedded 29 pages/cpu s81472 r8192 d29120 u118784 [ 0.000000][ T0] Detected VIPT I-cache on CPU0 [ 0.000000][ T0] CPU features: SYS_ID_AA64MMFR1_EL1[11:8]: already set to 0 [ 0.000000][ T0] CPU features: detected: GIC system register CPU interface [ 0.000000][ T0] CPU features: detected: ARM erratum 845719 [ 0.000000][ T0] Built 1 zonelists, mobility grouping on. Total pages: 766080 [ 0.000000][ T0] Kernel command line: stack_depot_disable=on kasan.stacktrace=off kvm-arm.mode=protected cgroup_disable=pressure g [ 0.000000][ T0] cgroup: Disabling pressure control group feature [ 0.000000][ T0] Unknown kernel command line parameters "buildvariant=userdebug", will be passed to user space. [ 0.000000][ T0] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear) [ 0.000000][ T0] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000][ T0] mem auto-init: stack:all(zero), heap alloc:on, heap free:off [ 0.000000][ T0] Memory: 1153516K/3112960K available (26816K kernel code, 2402K rwdata, 16568K rodata, 2496K init, 591K bss, 6487) [ 0.000000][ T0] random: get_random_u64 called from kmem_cache_open+0x2c/0x38c with crng_init=0 [ 0.000000][ T0] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000][ T0] trace event string verifier disabled [ 0.000000][ T0] rcu: Preemptible hierarchical RCU implementation. [ 0.000000][ T0] rcu: RCU event tracing is enabled. [ 0.000000][ T0] rcu: RCU dyntick-idle grace-period acceleration is enabled. [ 0.000000][ T0] rcu: RCU restricting CPUs from NR_CPUS=32 to nr_cpu_ids=4. [ 0.000000][ T0] rcu: RCU priority boosting: priority 1 delay 500 ms. [ 0.000000][ T0] Trampoline variant of Tasks RCU enabled. [ 0.000000][ T0] Tracing variant of Tasks RCU enabled. [ 0.000000][ T0] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000][ T0] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000][ T0] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000][ T0] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000][ T0] GICv3: 128 SPIs implemented [ 0.000000][ T0] GICv3: 0 Extended SPIs implemented [ 0.000000][ T0] GICv3: Distributor has no Range Selector support [ 0.000000][ T0] Root IRQ handler: gic_handle_irq.33700.cfi_jt [ 0.000000][ T0] GICv3: 16 PPIs implemented [ 0.000000][ T0] GICv3: CPU0: found redistributor 0 region 0:0x0000000038880000 [ 0.000000][ T0] ITS: No ITS available, not enabling LPIs [ 0.000000][ T0] rcu: Offload RCU callbacks from CPUs: (none). [ 0.000000][ T0] kfence: initialized - using 524288 bytes for 63 objects at 0x(____ptrval____)-0x(____ptrval____) [ 0.000000][ T0] arch_timer: cp15 timer(s) running at 8.33MHz (phys). [ 0.000000][ T0] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x1ec0311ec, max_idle_ns: 440795202152 ns [ 0.000000][ T0] sched_clock: 56 bits at 8MHz, resolution 120ns, wraps every 2199023255541ns [ 0.000565][ T0] Calibrating delay loop (skipped), value calculated using timer frequency.. 16.66 BogoMIPS (lpj=33333) [ 0.000586][ T0] pid_max: default: 32768 minimum: 301 [ 0.000736][ T0] LSM: Security Framework initializing [ 0.000794][ T0] SELinux: Initializing. [ 0.000989][ T0] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.001018][ T0] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.003349][ T1] rcu: Hierarchical SRCU implementation. [ 0.004370][ T1] dyndbg: Ignore empty _ddebug table in a CONFIG_DYNAMIC_DEBUG_CORE build [ 0.004593][ T1] EFI services will not be available. [ 0.005002][ T1] smp: Bringing up secondary CPUs ... [ 0.005814][ T0] Detected VIPT I-cache on CPU1 [ 0.005848][ T0] GICv3: CPU1: found redistributor 1 region 0:0x00000000388a0000 [ 0.005895][ T0] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.006731][ T0] Detected VIPT I-cache on CPU2 [ 0.006753][ T0] GICv3: CPU2: found redistributor 2 region 0:0x00000000388c0000 [ 0.006777][ T0] CPU2: Booted secondary processor 0x0000000002 [0x410fd034] [ 0.007564][ T0] Detected VIPT I-cache on CPU3 [ 0.007585][ T0] GICv3: CPU3: found redistributor 3 region 0:0x00000000388e0000 [ 0.007608][ T0] CPU3: Booted secondary processor 0x0000000003 [0x410fd034] [ 0.007700][ T1] smp: Brought up 1 node, 4 CPUs [ 0.007743][ T1] SMP: Total of 4 processors activated. [ 0.007753][ T1] CPU features: detected: 32-bit EL0 Support [ 0.007760][ T1] CPU features: detected: 32-bit EL1 Support [ 0.007770][ T1] CPU features: detected: CRC32 instructions [ 0.007779][ T1] CPU features: detected: Protected KVM [ 0.007897][ T1] CPU features: emulated: Privileged Access Never (PAN) using TTBR0_EL1 switching [ 0.029710][ T1] CPU: All CPU(s) started at EL2 [ 0.029764][ T18] alternatives: patching kernel code [ 0.044477][ T1] Registered cp15_barrier emulation handler [ 0.044511][ T1] Registered setend emulation handler [ 0.044525][ T1] KASLR disabled due to lack of seed [ 0.044717][ T1] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.044770][ T1] futex hash table entries: 1024 (order: 4, 65536 bytes, linear) [ 0.096604][ T1] pinctrl core: initialized pinctrl subsystem [ 0.097950][ T1] NET: Registered PF_NETLINK/PF_ROUTE protocol family [ 0.100917][ T1] DMA: preallocated 512 KiB GFP_KERNEL pool for atomic allocations [ 0.101291][ T1] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.101356][ T1] audit: initializing netlink subsys (disabled) [ 0.101551][ T43] audit: type=2000 audit(0.100:1): state=initialized audit_enabled=0 res=1 [ 0.102128][ T1] thermal_sys: Registered thermal governor 'step_wise' [ 0.102134][ T1] thermal_sys: Registered thermal governor 'user_space' [ 0.102143][ T1] thermal_sys: Registered thermal governor 'power_allocator' [ 0.102685][ T1] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.102804][ T1] ASID allocator initialised with 65536 entries [ 0.102933][ T1] Serial: AMBA PL011 UART driver [ 0.104297][ T1] printk: console [ramoops-1] enabled [ 0.104394][ T1] pstore: Registered ramoops as persistent store backend [ 0.104405][ T1] ramoops: using 0x100000@0xdff00000, ecc: 0 [ 0.122423][ T1] platform 30a90000.csi1_bridge: Fixing up cyclic dependency with 30a70000.mipi_csi1 [ 0.124083][ T1] platform 30b80000.csi2_bridge: Fixing up cyclic dependency with 30b60000.mipi_csi2 [ 0.126538][ T1] platform 32e00000.display-controller: Fixing up cyclic dependency with 32c00000.hdmi [ 0.144667][ T48] cryptomgr_test (48) used greatest stack depth: 14480 bytes left [ 0.151348][ T1] iommu: Default domain type: Translated [ 0.151385][ T1] iommu: DMA domain TLB invalidation policy: strict mode [ 0.152063][ T1] SCSI subsystem initialized [ 0.152244][ T1] usbcore: registered new interface driver usbfs [ 0.152300][ T1] usbcore: registered new interface driver hub [ 0.152340][ T1] usbcore: registered new device driver usb [ 0.152515][ T1] mc: Linux media interface: v0.10 [ 0.152560][ T1] videodev: Linux video capture interface: v2.00 [ 0.152658][ T1] pps_core: LinuxPPS API ver. 1 registered [ 0.152668][ T1] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.152692][ T1] PTP clock support registered [ 0.152730][ T1] EDAC MC: Ver: 3.0.0 [ 0.153705][ T1] Advanced Linux Sound Architecture Driver Initialized. [ 0.154237][ T1] Bluetooth: Core ver 2.22 [ 0.154275][ T1] NET: Registered PF_BLUETOOTH protocol family [ 0.154285][ T1] Bluetooth: HCI device and connection manager initialized [ 0.154302][ T1] Bluetooth: HCI socket layer initialized [ 0.154314][ T1] Bluetooth: L2CAP socket layer initialized [ 0.154336][ T1] Bluetooth: SCO socket layer initialized [ 0.154535][ T1] nfc: nfc_init: NFC Core ver 0.1 [ 0.154586][ T1] NET: Registered PF_NFC protocol family [ 0.155071][ T1] clocksource: Switched to clocksource arch_sys_counter [ 0.209496][ T1] VFS: Disk quotas dquot_6.6.0 [ 0.209586][ T1] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.210618][ T1] NET: Registered PF_INET protocol family [ 0.210828][ T1] IP idents hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.212968][ T1] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear) [ 0.213220][ T1] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 0.213616][ T1] TCP bind hash table entries: 32768 (order: 7, 524288 bytes, linear) [ 0.214187][ T1] TCP: Hash tables configured (established 32768 bind 32768) [ 0.214329][ T1] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.214446][ T1] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.214653][ T1] NET: Registered PF_UNIX/PF_LOCAL protocol family [ 0.214687][ T1] NET: Registered PF_XDP protocol family [ 0.214705][ T1] PCI: CLS 0 bytes, default 64 [ 0.215380][ T9] Trying to unpack rootfs image as initramfs... [ 0.231372][ T1] hw perfevents: enabled with armv8_cortex_a53 PMU driver, 7 counters available [ 0.232314][ T1] kvm [1]: IPA Size Limit: 40 bits [ 0.257868][ T1] kvm [1]: disabling GICv2 emulation [ 0.257939][ T1] kvm [1]: GIC system register CPU interface enabled [ 0.258200][ T1] kvm [1]: vgic interrupt IRQ9 [ 0.258469][ T1] kvm [1]: Protected nVHE mode initialized successfully [ 0.264270][ T1] Initialise system trusted keyrings [ 0.264650][ T1] workingset: timestamp_bits=46 max_order=20 bucket_order=0 [ 0.274952][ T1] fuse: init (API version 7.36) [ 0.322866][ T1] Key type asymmetric registered [ 0.322926][ T1] Asymmetric key parser 'x509' registered [ 0.323344][ T1] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 238) [ 0.323396][ T1] io scheduler mq-deadline registered [ 0.323409][ T1] io scheduler kyber registered [ 0.323586][ T1] io scheduler bfq registered [ 0.337780][ T1] brd: module loaded [ 0.350784][ T1] loop: module loaded [ 0.352929][ T1] wireguard: WireGuard 1.0.0 loaded. See www.wireguard.com for information. [ 0.352966][ T1] wireguard: Copyright (C) 2015-2019 Jason A. Donenfeld . All Rights Reserved. [ 0.353688][ T1] MACsec IEEE 802.1AE [ 0.354327][ T1] tun: Universal TUN/TAP device driver, 1.6 [ 0.354428][ T1] CAN device driver interface [ 0.354438][ T1] PPP generic driver version 2.4.2 [ 0.354534][ T1] PPP BSD Compression module registered [ 0.354546][ T1] PPP Deflate Compression module registered [ 0.354586][ T1] PPP MPPE Compression module registered [ 0.354599][ T1] NET: Registered PF_PPPOX protocol family [ 0.354609][ T1] PPTP driver version 0.8.5 [ 0.355002][ T1] usbcore: registered new interface driver rtl8150 [ 0.355136][ T1] usbcore: registered new interface driver r8152 [ 0.355187][ T1] usbcore: registered new interface driver asix [ 0.355233][ T1] usbcore: registered new interface driver ax88179_178a [ 0.355272][ T1] usbcore: registered new interface driver cdc_ether [ 0.355318][ T1] usbcore: registered new interface driver cdc_eem [ 0.355394][ T1] usbcore: registered new interface driver cdc_ncm [ 0.355434][ T1] usbcore: registered new interface driver aqc111 [ 0.356315][ T1] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 0.356333][ T1] ehci-pci: EHCI PCI platform driver [ 0.356376][ T1] ehci-platform: EHCI generic platform driver [ 0.357041][ T1] usbcore: registered new interface driver cdc_acm [ 0.357053][ T1] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 0.357389][ T1] usbcore: registered new interface driver uas [ 0.357447][ T1] usbcore: registered new interface driver usb-storage [ 0.357777][ T1] usbcore: registered new interface driver xpad [ 0.357989][ T1] usbcore: registered new interface driver uvcvideo [ 0.358001][ T1] gspca_main: v2.14.0 registered [ 0.358423][ T1] device-mapper: uevent: version 1.0.3 [ 0.358670][ T1] device-mapper: ioctl: 4.45.0-ioctl (2021-03-22) initialised: dm-devel@redhat.com [ 0.359048][ T1] Bluetooth: HCI UART driver ver 2.3 [ 0.359112][ T1] Bluetooth: HCI UART protocol H4 registered [ 0.359196][ T1] Bluetooth: HCI UART protocol LL registered [ 0.359297][ T1] Bluetooth: HCI UART protocol Broadcom registered [ 0.359327][ T1] Bluetooth: HCI UART protocol QCA registered [ 0.359763][ T1] failed to register cpuidle driver [ 0.359873][ T1] sdhci: Secure Digital Host Controller Interface driver [ 0.359883][ T1] sdhci: Copyright(c) Pierre Ossman [ 0.359891][ T1] sdhci-pltfm: SDHCI platform and OF driver helper [ 0.360192][ T1] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 0.360267][ T1] hid: raw HID events driver (C) Jiri Kosina [ 0.361629][ T1] usbcore: registered new interface driver usbhid [ 0.361653][ T1] usbhid: USB HID core driver [ 0.361984][ T1] ashmem: initialized [ 0.362573][ T1] gnss: GNSS driver registered with major 508 [ 0.363339][ T1] usbcore: registered new interface driver snd-usb-audio [ 0.363850][ T1] GACT probability NOT on [ 0.363875][ T1] Mirror/redirect action on [ 0.363903][ T1] netem: version 1.3 [ 0.364017][ T1] u32 classifier [ 0.364026][ T1] input device check on [ 0.364034][ T1] Actions configured [ 0.365555][ T1] xt_time: kernel timezone is -0000 [ 0.365718][ T1] ipip: IPv4 and MPLS over IPv4 tunneling driver [ 0.366266][ T1] gre: GRE over IPv4 demultiplexor driver [ 0.366280][ T1] ip_gre: GRE over IPv4 tunneling driver [ 0.367548][ T1] IPv4 over IPsec tunneling driver [ 0.368034][ T1] Initializing XFRM netlink socket [ 0.368093][ T1] IPsec XFRM device driver [ 0.368682][ T1] NET: Registered PF_INET6 protocol family [ 0.370863][ T1] Segment Routing with IPv6 [ 0.370946][ T1] In-situ OAM (IOAM) with IPv6 [ 0.371186][ T1] mip6: Mobile IPv6 [ 0.371978][ T1] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 0.372954][ T1] ip6_gre: GRE over IPv6 tunneling driver [ 0.373429][ T1] NET: Registered PF_PACKET protocol family [ 0.373468][ T1] NET: Registered PF_KEY protocol family [ 0.373598][ T1] can: controller area network core [ 0.373727][ T1] NET: Registered PF_CAN protocol family [ 0.373742][ T1] can: raw protocol [ 0.373755][ T1] can: broadcast manager protocol [ 0.373771][ T1] can: netlink gateway - max_hops=1 [ 0.374173][ T1] Bluetooth: RFCOMM TTY layer initialized [ 0.374192][ T1] Bluetooth: RFCOMM socket layer initialized [ 0.374253][ T1] Bluetooth: RFCOMM ver 1.11 [ 0.374287][ T1] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 0.374303][ T1] Bluetooth: HIDP socket layer initialized [ 0.374340][ T1] l2tp_core: L2TP core driver, V2.0 [ 0.374357][ T1] l2tp_ppp: PPPoL2TP kernel driver, V2.0 [ 0.374367][ T1] 8021q: 802.1Q VLAN Support v1.8 [ 0.374397][ T1] tipc: Activated (version 2.0.0) [ 0.374615][ T1] NET: Registered PF_TIPC protocol family [ 0.374750][ T1] tipc: Started in single node mode [ 0.374981][ T1] NET: Registered PF_IEEE802154 protocol family [ 0.375425][ T1] NET: Registered PF_VSOCK protocol family [ 0.376431][ T1] registered taskstats version 1 [ 0.376462][ T1] Loading compiled-in X.509 certificates [ 0.377109][ T139] cryptomgr_probe (139) used greatest stack depth: 14448 bytes left [ 0.379902][ T1] Loaded X.509 cert 'Build time autogenerated kernel key: b0f6d816d8956a4c7821aecff7f4c7702a57933d' [ 0.380417][ T1] page_owner is disabled [ 0.380697][ T1] Key type ._fscrypt registered [ 0.380710][ T1] Key type .fscrypt registered [ 0.380720][ T1] Key type fscrypt-provisioning registered [ 0.381130][ T1] pstore: Using crash dump compression: deflate [ 0.383953][ T1] ALSA device list: [ 0.383996][ T1] No soundcards found. [ 0.537851][ T9] Freeing initrd memory: 22124K [ 0.538047][ T1] Warning: unable to open an initial console. [ 0.539570][ T1] Freeing unused kernel memory: 2496K [ 0.559184][ T1] Run /init as init process [ 0.563013][ T1] init: init first stage started! [ 0.564792][ T1] init: alias lines in modules.alias must have 3 entries, not 4 [ 0.565428][ T1] init: alias lines in modules.alias must have 3 entries, not 4 [ 0.567417][ T1] init: Loading module /lib/modules/zsmalloc.ko with args '' [ 0.567935][ T1] zsmalloc: module verification failed: signature and/or required key missing - tainting kernel [ 0.591954][ T1] init: Loaded kernel module /lib/modules/zsmalloc.ko [ 0.592124][ T1] init: Loading module /lib/modules/zram.ko with args '' [ 0.624012][ T1] zram: Added device: zram0 [ 0.624130][ T1] init: Loaded kernel module /lib/modules/zram.ko [ 0.624289][ T1] init: Loading module /lib/modules/soc-imx8m.ko with args '' [ 0.655530][ T1] SoC: i.MX8MQ revision 2.0 [ 0.655678][ T1] Config NOC for VPU and CPU [ 0.655785][ T1] init: Loaded kernel module /lib/modules/soc-imx8m.ko [ 0.655954][ T1] init: Loading module /lib/modules/mxc-clk.ko with args '' [ 0.879906][ T1] Bus freq driver module loaded [ 0.911711][ T1] trusty trusty: trusty version: Project: imx8m, Build: build@pantakill-4, Built: 10:01:24 Nov 8 2022 [ 0.911738][ T1] trusty trusty: selected api version: 4 (requested 5) [ 1.007746][ T1] trusty-log trusty:trusty-log: /dev/trusty-log0 registered [ 1.039684][ T1] trusty-log trusty:trusty-log: boot args 0x*** 0x*** 0x*** 0x0 [ 1.039709][ T1] trusty-log trusty:trusty-log: initializing trusty (Project: imx8m, Build: build@pantakill-4, Built: 10:01:24 Nov) [ 1.039723][ T1] trusty-log trusty:trusty-log: void shared_mem_init(uint):573: shared_mem_init: unsupported FF-A version 0xffffff* [ 1.039736][ T1] trusty-log trusty:trusty-log: void shared_mem_init(uint):679: failed to initialize FF-A [ 1.039749][ T1] trusty-log trusty:trusty-log: _Bool sm_check_and_lock_api_version(uint32_t):126: max api version set: 4 [ 1.039762][ T1] trusty-log trusty:trusty-log: hwsecure: 17: hwsecure init. [ 1.039773][ T1] trusty-log trusty:trusty-log: failed to read rpmb write counter [ 1.039786][ T1] trusty-log trusty:trusty-log: ss: block_device_tipc_init: bad static rpmb size, 2048 [ 1.039800][ T1] trusty-log trusty:trusty-log: ss: proxy_connect: block_device_tipc_init failed (-1) [ 1.039942][ T1] trusty_ipc virtio0: vring0: va(id) (____ptrval____)(ff0000476b2703) qsz 32 notifyid 1 [ 1.039980][ T1] trusty_ipc virtio0: vring1: va(id) (____ptrval____)(ff0000442a2703) qsz 32 notifyid 2 [ 1.040392][ T1] trusty-virtio trusty:trusty-virtio: initializing done [ 1.040494][ T7] trusty_ipc virtio0: is online [ 1.071703][ T1] imx-irqsteer 32e2d000.interrupt-controller: imx_irqsteer: get trusty_dev node, use Trusty mode. [ 1.135995][ T1] imx8mq-pinctrl 30330000.pinctrl: initialized IMX pinctrl driver [ 1.167890][ T1] 30860000.serial: ttymxc0 at MMIO 0x30860000 (irq = 43, base_baud = 1562500) is a IMX [ 3.141550][ T1] printk: console [ttymxc0] enabled [ 3.488733][ T9] imx-cpufreq-dt imx-cpufreq-dt: cpu speed grade 3 mkt segment 0 supported-hw 0x8 0x1 [ 3.600655][ T143] sdhci-esdhc-imx 30b50000.mmc: Got CD GPIO [ 3.638325][ T143] mmc1: SDHCI controller on 30b50000.mmc [30b50000.mmc] using ADMA [ 3.679926][ T1] i2c 0-003c: Fixing up cyclic dependency with 30b60000.mipi_csi2 [ 3.689673][ T1] pfuze100-regulator 0-0008: Full layer: 2, Metal layer: 1 [ 3.697398][ T1] pfuze100-regulator 0-0008: FAB: 0, FIN: 0 [ 3.703172][ T1] pfuze100-regulator 0-0008: pfuze100 found. [ 3.726392][ T1] i2c 0-0050: Fixing up cyclic dependency with 38100000.usb [ 3.735452][ T1] i2c i2c-0: IMX I2C adapter registered [ 3.741665][ T1] i2c 1-003c: Fixing up cyclic dependency with 30a70000.mipi_csi1 [ 3.749571][ T1] i2c i2c-1: IMX I2C adapter registered [ 3.756191][ T1] i2c i2c-2: IMX I2C adapter registered [ 3.761655][ T143] mmc0: SDHCI controller on 30b40000.mmc [30b40000.mmc] using ADMA [ 3.787562][ T1] i2c_dev: i2c /dev entries driver [ 3.837946][ T19] mmc0: new HS400 MMC card at address 0001 [ 3.844355][ T19] mmcblk0: mmc0:0001 R1J56L 13.8 GiB [ 3.852457][ T19] Alternate GPT is invalid, using primary GPT. [ 3.858540][ T19] mmcblk0: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13 p14 p15 p16 p17 p18 [ 3.868528][ T19] mmcblk0boot0: mmc0:0001 R1J56L 4.00 MiB [ 3.876008][ T19] mmcblk0boot1: mmc0:0001 R1J56L 4.00 MiB [ 3.882720][ T19] mmcblk0rpmb: mmc0:0001 R1J56L 128 KiB, chardev (234:0) [ 3.952581][ T1] mxs-dma 33000000.dma-apbh: initialized [ 3.983932][ T1] imx mu driver is registered. [ 4.287729][ T1] imx8mq-usb-phy 381f0040.usb-phy: supply vbus not found, using dummy regulator [ 4.297075][ T1] imx8mq-usb-phy 382f0040.usb-phy: supply vbus not found, using dummy regulator [ 4.316404][ T9] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 4.322662][ T9] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 4.331150][ T9] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220fe6c hci version 0x110 quirks 0x0000000000010010 [ 4.335801][ T1] snvs_pwrkey 30370000.snvs:snvs-powerkey: snvs pwkey: trusty driver probe ok, use trusty mode. [ 4.341323][ T9] xhci-hcd xhci-hcd.0.auto: irq 69, io mem 0x38200000 [ 4.351864][ T1] input: 30370000.snvs:snvs-powerkey as /devices/platform/soc@0/30000000.bus/30370000.snvs/30370000.snvs:snvs-powe0 [ 4.358583][ T9] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.15 [ 4.380544][ T9] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 4.388476][ T9] usb usb1: Product: xHCI Host Controller [ 4.394061][ T9] usb usb1: Manufacturer: Linux 5.15.41-android13-8-00003-g74acbdd2fc12-ab9286275 xhci-hcd [ 4.403898][ T9] usb usb1: SerialNumber: xhci-hcd.0.auto [ 4.409767][ T9] hub 1-0:1.0: USB hub found [ 4.414260][ T9] hub 1-0:1.0: 1 port detected [ 4.419148][ T9] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 4.425355][ T9] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 4.433737][ T9] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 4.441077][ T9] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 4.449979][ T9] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003, bcdDevice= 5.15 [ 4.458960][ T9] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 4.466887][ T9] usb usb2: Product: xHCI Host Controller [ 4.472470][ T9] usb usb2: Manufacturer: Linux 5.15.41-android13-8-00003-g74acbdd2fc12-ab9286275 xhci-hcd [ 4.482306][ T9] usb usb2: SerialNumber: xhci-hcd.0.auto [ 4.488166][ T9] hub 2-0:1.0: USB hub found [ 4.492652][ T9] hub 2-0:1.0: 1 port detected [ 4.671099][ T154] usb 1-1: new low-speed USB device number 2 using xhci-hcd [ 4.719795][ T1] imx-dcss 32e00000.display-controller: assigned reserved memory node secure_mm@f8000000 [ 4.729709][ T1] imx-dcss 32e00000.display-controller: dcss: get trusty_dev node, use Trusty mode. [ 4.751552][ T1] cdns-mhdp-imx 32c00000.hdmi: lane-mapping 0xe4 [ 4.757767][ T1] [drm] Both HDCP 1.4 and 2.2 are enabled [ 4.764686][ T1] imx-dcss 32e00000.display-controller: bound 32c00000.hdmi (ops cdns_mhdp_imx_ops [cdns_mhdp_imx]) [ 4.775665][ T1] [drm] Initialized imx-dcss 1.0.0 20190917 for 32e00000.display-controller on minor 0 [ 4.832216][ T154] usb 1-1: New USB device found, idVendor=046d, idProduct=c31d, bcdDevice=66.01 [ 4.841147][ T154] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0 [ 4.848993][ T154] usb 1-1: Product: USB Keyboard [ 4.853794][ T154] usb 1-1: Manufacturer: Logitech [ 5.119144][ C0] random: fast init done [ 5.167855][ T1] __power_supply_register: Expected proper parent device for 'battery' [ 5.176751][ T1] __power_supply_register: Expected proper parent device for 'usb' [ 5.217178][ T1] Registered IR keymap rc-empty [ 5.218249][ T154] input: Logitech USB Keyboard as /devices/platform/soc@0/38200000.usb/xhci-hcd.0.auto/usb1/1-1/1-1:1.0/0003:046D:2 [ 5.222145][ T1] rc rc0: gpio_ir_recv as /devices/platform/ir-receiver/rc/rc0 [ 5.243388][ T1] rc rc0: lirc_dev: driver gpio_ir_recv registered at minor = 0, raw IR receiver, no transmitter [ 5.253977][ T1] input: gpio_ir_recv as /devices/platform/ir-receiver/rc/rc0/input1 [ 5.295749][ T154] hid-generic 0003:046D:C31D.0001: input,hidraw0: USB HID v1.10 Keyboard [Logitech USB Keyboard] on usb-xhci-hcd.00 [ 5.321651][ T154] input: Logitech USB Keyboard Consumer Control as /devices/platform/soc@0/38200000.usb/xhci-hcd.0.auto/usb1/1-1/13 [ 5.337220][ T154] input: Logitech USB Keyboard System Control as /devices/platform/soc@0/38200000.usb/xhci-hcd.0.auto/usb1/1-1/1-14 [ 5.352598][ T154] hid-generic 0003:046D:C31D.0002: input,hidraw1: USB HID v1.10 Device [Logitech USB Keyboard] on usb-xhci-hcd.0.a1 [ 5.424394][ T1] imx8_isi_hw: module is from the staging directory, the quality is unknown, you have been warned. [ 5.472325][ T1] imx8_isi_capture: module is from the staging directory, the quality is unknown, you have been warned. [ 5.513285][ T1] imx8_isi_mem2mem: module is from the staging directory, the quality is unknown, you have been warned. [ 5.568367][ T1] init: Loaded kernel module /lib/modules/imx8-isi-mem2mem.ko [ 5.576058][ T1] init: Loading module /lib/modules/imx8-mipi-csi2-sam.ko with args '' [ 5.584487][ T1] imx8_mipi_csi2_sam: module is from the staging directory, the quality is unknown, you have been warned. [ 5.648600][ T1] init: Loaded kernel module /lib/modules/imx8-mipi-csi2-sam.ko [ 5.656437][ T1] init: Loading module /lib/modules/imx8-media-dev.ko with args '' [ 5.664570][ T1] imx8_media_dev: module is from the staging directory, the quality is unknown, you have been warned. [ 5.692197][ T1] init: Loaded kernel module /lib/modules/imx8-media-dev.ko [ 5.699684][ T1] init: Loading module /lib/modules/imx-sdma.ko with args '' [ 5.748993][ T19] imx-sdma 302c0000.dma-controller: firmware found. [ 5.756162][ T19] imx-sdma 302c0000.dma-controller: loaded firmware 4.6 [ 5.766581][ T158] imx-sdma 30bd0000.dma-controller: firmware found. [ 5.772320][ T1] init: Loaded kernel module /lib/modules/imx-sdma.ko [ 5.772843][ T9] 30880000.serial: ttymxc2 at MMIO 0x30880000 (irq = 44, base_baud = 5000000) is a IMX [ 5.789713][ T1] init: Loading module /lib/modules/cfg80211.ko with args '' [ 5.905912][ T1] cfg80211: Loading compiled-in X.509 certificates for regulatory database [ 5.916414][ T1] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7' [ 5.927431][ T1] init: Loaded kernel module /lib/modules/cfg80211.ko [ 5.934579][ T1] init: Loading module /lib/modules/mac80211.ko with args '' [ 6.093065][ T184] random: fsck.f2fs: uninitialized urandom read (40 bytes read) [ 6.101724][ T1] fsck.f2fs: linker: Warning: failed to find generated linker configuration from "/linkerconfig/ld.config.txt" [ 6.106347][ T184] random: fsck.f2fs: uninitialized urandom read (40 bytes read) [ 6.113407][ T1] fsck.f2fs: WARNING: linker: Warning: failed to find generated linker configuration from "/linkerconfig/ld.config" [ 6.120974][ T184] random: fsck.f2fs: uninitialized urandom read (4 bytes read) [ 6.141474][ T1] fsck.f2fs: Info: Fix the reported corruption. [ 6.147410][ T184] fsck.f2fs (184) used greatest stack depth: 12768 bytes left [ 6.147675][ T1] fsck.f2fs: Info: not exist /proc/version! [ 6.160693][ T1] fsck.f2fs: Info: Segments per section = 1 [ 6.166461][ T1] fsck.f2fs: Info: Sections per zone = 1 [ 6.171981][ T1] fsck.f2fs: Info: sector size = 512 [ 6.177149][ T1] fsck.f2fs: Info: total sectors = 131072 (64 MB) [ 6.183449][ T1] fsck.f2fs: Info: MKFS version [ 6.188173][ T1] fsck.f2fs: "5.15.41-android13-8-00003-g74acbdd2fc12-ab9286275" [ 6.200106][ T1] F2FS-fs (mmcblk0p12): Found nat_bits in checkpoint [ 6.216969][ T1] F2FS-fs (mmcblk0p12): Mounted with checkpoint version = 50fa7404 [ 6.331423][ T1] device-mapper: verity: sha256 using implementation "sha256-ce" [ 6.343920][ T1] erofs: (device dm-5): mounted with root inode @ nid 59. [ 6.356767][ T1] device-mapper: verity: sha256 using implementation "sha256-ce" [ 6.369321][ T1] erofs: (device dm-6): mounted with root inode @ nid 38. [ 6.377939][ T1] device-mapper: verity: sha256 using implementation "sha256-ce" [ 6.390255][ T1] erofs: (device dm-7): mounted with root inode @ nid 42. [ 6.399287][ T1] device-mapper: verity: sha256 using implementation "sha256-ce" [ 6.410341][ T1] erofs: (device dm-8): mounted with root inode @ nid 39. [ 6.418928][ T1] device-mapper: verity: sha256 using implementation "sha256-ce" [ 6.430596][ T1] erofs: (device dm-9): mounted with root inode @ nid 39. [ 6.483211][ T1] printk: init: 13 output lines suppressed due to ratelimiting [ 6.490683][ T1] printk: init: 170 output lines suppressed due to ratelimiting [ 6.658877][ T1] init: Opening SELinux policy [ 6.666439][ T1] init: Falling back to standard signature check. TODO implementent support for fsverity SEPolicy. [ 6.677145][ T1] init: Error: Apex SEPolicy failed signature check [ 6.683640][ T1] init: Loading APEX Sepolicy from /system/etc/selinux/apex/SEPolicy.zip [ 6.691992][ T1] init: Failed to open package /system/etc/selinux/apex/SEPolicy.zip: No such file or directory [ 6.711223][ T1] init: Loading SELinux policy [ 6.739446][ T1] SELinux: Permission bpf in class capability2 not defined in policy. [ 6.747593][ T1] SELinux: Permission checkpoint_restore in class capability2 not defined in policy. [ 6.757028][ T1] SELinux: Permission bpf in class cap2_userns not defined in policy. [ 6.765129][ T1] SELinux: Permission checkpoint_restore in class cap2_userns not defined in policy. [ 6.774678][ T1] SELinux: Class mctp_socket not defined in policy. [ 6.781226][ T1] SELinux: the above unknown classes and permissions will be denied [ 6.795972][ T1] SELinux: policy capability network_peer_controls=1 [ 6.802738][ T1] SELinux: policy capability open_perms=1 [ 6.808445][ T1] SELinux: policy capability extended_socket_class=1 [ 6.815094][ T1] SELinux: policy capability always_check_network=0 [ 6.821672][ T1] SELinux: policy capability cgroup_seclabel=0 [ 6.827776][ T1] SELinux: policy capability nnp_nosuid_transition=1 [ 6.834405][ T1] SELinux: policy capability genfs_seclabel_symlinks=0 [ 6.841203][ T1] SELinux: policy capability ioctl_skip_cloexec=0 [ 7.135189][ T43] audit: type=1403 audit(7.131:2): auid=4294967295 ses=4294967295 lsm=selinux res=1 [ 7.142628][ T1] selinux: SELinux: Loaded file_contexts [ 7.150063][ T1] selinux: [ 7.163329][ T43] audit: type=1404 audit(7.159:3): enforcing=1 old_enforcing=0 auid=4294967295 ses=4294967295 enabled=1 old-enable1 [ 7.246683][ T1] init: init second stage started! [ 7.302094][ T1] init: Using Android DT directory /proc/device-tree/firmware/android/ [ 7.315242][ T1] init: Couldn't load property file '/system_dlkm/etc/build.prop': open() failed: No such file or directory: No suy [ 7.329041][ T1] init: Couldn't load property file '/vendor/default.prop': open() failed: No such file or directory: No such filey [ 7.345311][ T1] init: Couldn't load property file '/odm_dlkm/etc/build.prop': open() failed: No such file or directory: No such y [ 7.363953][ T1] init: Setting product property ro.product.brand to 'Android' (from ro.product.product.brand) [ 7.374219][ T1] init: Setting product property ro.product.device to 'evk_8mq' (from ro.product.product.device) [ 7.384651][ T1] init: Setting product property ro.product.manufacturer to 'nxp' (from ro.product.product.manufacturer) [ 7.395769][ T1] init: Setting product property ro.product.model to 'EVK_8MQ' (from ro.product.product.model) [ 7.406003][ T1] init: Setting product property ro.product.name to 'evk_8mq' (from ro.product.product.name) [ 7.712778][ T212] linkerconfig: Unable to access VNDK APEX at path: /apex/com.android.vndk.v33: No such file or directory [ 7.724122][ T212] linkerconfig: Unable to access VNDK APEX at path: /apex/com.android.vndk.v33: No such file or directory [ 7.738656][ T212] linkerconfig (212) used greatest stack depth: 10856 bytes left [ 7.774345][ T213] ueventd: ueventd started! [ 7.782691][ T213] selinux: SELinux: Loaded file_contexts [ 7.788306][ T213] selinux: [ 7.793045][ T213] ueventd: Parsing file /system/etc/ueventd.rc... [ 7.799537][ T213] ueventd: Added '/vendor/etc/ueventd.rc' to import list [ 7.806508][ T213] ueventd: Added '/odm/etc/ueventd.rc' to import list [ 7.814247][ T213] ueventd: Parsing file /vendor/etc/ueventd.rc... [ 7.820950][ T213] ueventd: Parsing file /odm/etc/ueventd.rc... [ 7.827082][ T213] ueventd: Unable to read config file '/odm/etc/ueventd.rc': open() failed: No such file or directory [ 7.854341][ T214] apexd: Bootstrap subcommand detected [ 7.861058][ T214] cutils-trace: Error opening trace file: No such file or directory (2) [ 8.027311][ T214] apexd: wait for '/dev/loop-control' took 128ms [ 8.057711][ T214] apexd: Pre-allocated 15 loopback devices [ 8.063794][ T214] apexd: Scanning /system/apex for pre-installed ApexFiles [ 8.071271][ T214] apexd: Found pre-installed APEX /system/apex/com.android.adbd.capex [ 8.082781][ T214] apexd: Found pre-installed APEX /system/apex/com.android.adservices.capex [ 8.094503][ T214] apexd: Found pre-installed APEX /system/apex/com.android.apex.cts.shim.apex [ 8.103895][ T214] apexd: Found pre-installed APEX /system/apex/com.android.appsearch.apex [ 8.112881][ T214] apexd: Found pre-installed APEX /system/apex/com.android.art.capex [ 8.176253][ T246] loop0: detected capacity change from 0 to 16232 [ 8.183273][ T247] loop1: detected capacity change from 0 to 96680 [ 8.225595][ T213] ueventd: Coldboot took 0.386 seconds [ 8.244704][ T246] EXT4-fs (loop0): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 8.262858][ T247] EXT4-fs (loop1): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 8.263383][ T246] loop2: detected capacity change from 0 to 74600 [ 8.279435][ T247] loop3: detected capacity change from 0 to 1728 [ 8.341436][ T246] EXT4-fs (loop2): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 8.374602][ T247] EXT4-fs (loop3): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 8.397470][ T214] printk: apexd: 40 output lines suppressed due to ratelimiting [ 8.539344][ T255] : getrandom indicates that the entropy pool has not been initialized. Rather than continue with poor en. [ 10.823152][ C1] random: crng init done [ 10.827344][ C1] random: 7 urandom warning(s) missed due to ratelimiting [ 11.117449][ T259] cat (259) used greatest stack depth: 10664 bytes left [ 11.153088][ T261] mlan: loading out-of-tree module taints kernel. [ 11.264502][ T261] wlan: Loading MWLAN driver [ 11.269373][ T261] wlan: Register to Bus Driver... [ 11.274426][ T261] wlan: Register to Bus Driver Done [ 11.279512][ T261] wlan: Driver loaded successfully [ 11.344636][ T261] module built by terr at Mon Feb 13 06:26:29 PM CST 2023 [ 11.347141][ T261] galcore: clk_get 2d core clock failed, disable 2d/vg! [ 11.361395][ T261] Galcore version 6.4.3.p4.398061 [ 11.437982][ T1] Registered swp emulation handler [ 11.479550][ T261] [drm] Initialized vivante 1.0.0 20170808 for 38000000.gpu3d on minor 1 [ 11.512338][ T261] qoriq_thermal 30260000.tmu: throttle-cfg: missing temp_delta parameter,use default 3000 (3C) [ 11.522884][ T261] Hot alarm is canceled. GPU3D clock will return to 64/64 [ 11.530113][ T265] logd.auditd: start [ 11.534122][ T265] logd.klogd: 11531039217 [ 11.546159][ T272] watchdogd: watchdogd started (interval 10, margin 20)! [ 11.562116][ T265] logd: Loaded bug_map file: /vendor/etc/selinux/selinux_denial_metadata evk_8mq:/ $ [ 11.572453][ T265] logd: Loaded bug_map file: /system/etc/selinux/bug_map [ 11.573561][ T261] mxc-mipi-csi2_yav 30a70000.mipi_csi1: mipi_csi2_probe [ 11.587417][ T261] mxc-mipi-csi2_yav 30a70000.mipi_csi: Remote device at endpoint@0 XXX found [ 11.596191][ T261] mxc-mipi-csi2_yav 30a70000.mipi_csi1: lanes: 2, name: mxc-mipi-csi2.0 [ 11.605149][ T261] mxc-mipi-csi2_yav 30b60000.mipi_csi2: mipi_csi2_probe [ 11.612126][ T261] mxc-mipi-csi2_yav 30b60000.mipi_csi: Remote device at endpoint@0 XXX found [ 11.620874][ T261] mxc-mipi-csi2_yav 30b60000.mipi_csi2: lanes: 2, name: mxc-mipi-csi2.1 [ 11.655010][ T261] mx6s-csi 30a90000.csi1_bridge: initialising [ 11.661349][ T261] CSI: Registered sensor subdevice: mxc-mipi-csi2.0 [ 11.668186][ T261] mx6s-csi 30b80000.csi2_bridge: initialising [ 11.674477][ T261] CSI: Registered sensor subdevice: mxc-mipi-csi2.1 [ 11.712132][ T261] ov5640_mipi 0-003c: No sensor reset pin available [ 11.718729][ T261] ov5640_mipi 0-003c: supply DOVDD not found, using dummy regulator [ 11.727708][ T261] ov5640_mipi 0-003c: supply DVDD not found, using dummy regulator [ 11.735822][ T261] ov5640_mipi 0-003c: supply AVDD not found, using dummy regulator [ 11.749259][ T1] zram0: detected capacity change from 0 to 1228800 [ 11.759636][ T261] ov5640_mipi 0-003c: Read reg error: reg=300a [ 11.765738][ T261] ov5640_mipi 0-003c: Camera is not found [ 11.772097][ T261] ov5640_mipi 1-003c: No sensor reset pin available [ 11.778678][ T261] ov5640_mipi 1-003c: supply DOVDD not found, using dummy regulator [ 11.783201][ T282] type=1400 audit(11.775:4): avc: denied { ioctl } for comm="mkswap" path="/dev/block/zram0" dev="tmpfs" ino=499 i0 [ 11.787267][ T261] ov5640_mipi 1-003c: supply DVDD not found, using dummy regulator [ 11.807842][ T1] mkswap: Swapspace size: 614396k, UUID=4f2ca428-cecf-43a6-829f-37f19533badc [ 11.815319][ T261] ov5640_mipi 1-003c: supply AVDD not found, using dummy regulator [ 11.824674][ T1] Adding 614396k swap on /dev/block/zram0. Priority:-2 extents:1 across:614396k SS [ 11.843450][ T261] ov5640_mipi 1-003c: Read reg error: reg=300a [ 11.849564][ T261] ov5640_mipi 1-003c: Camera is not found [ 12.010618][ T261] debugfs: File 'Capture' in directory 'dapm' already present! [ 12.019598][ T261] input: imx-audio-hdmi HDMI Jack as /devices/platform/sound-hdmi/sound/card0/input5 [ 12.156947][ T280] fsck.f2fs: Info: Fix the reported corruption. [ 12.163199][ T280] fsck.f2fs: Info: not exist /proc/version! [ 12.169049][ T280] fsck.f2fs: Info: Segments per section = 1 [ 12.174822][ T280] fsck.f2fs: Info: Sections per zone = 1 [ 12.180331][ T280] fsck.f2fs: Info: sector size = 4096 [ 12.185575][ T280] fsck.f2fs: Info: total sectors = 2257408 (8818 MB) [ 12.192123][ T280] fsck.f2fs: Info: MKFS version [ 12.196846][ T280] fsck.f2fs: "5.15.41-android13-8-00003-g74acbdd2fc12-ab9286275" [ 12.204608][ T280] fsck.f2fs: Info: FSCK version [ 12.209332][ T280] fsck.f2fs: from "5.15.41-android13-8-00003-g74acbdd2fc12-ab9286275" [ 12.219437][ T280] F2FS-fs (dm-37): Using encoding defined by superblock: utf8-12.1.0 with flags 0x0 [ 12.249037][ T280] F2FS-fs (dm-37): Mounted with checkpoint version = 724e306f [ 12.270493][ T1] init: Userdata mounted using /vendor/etc/fstab.nxp result : 7 [ 12.271812][ T261] ak5558 2-0013: supply DVDD not found, using dummy regulator [ 12.278128][ T1] init: Keyring created with id 443046585 in process 1 [ 12.285602][ T261] ak5558 2-0013: supply AVDD not found, using dummy regulator [ 12.292603][ T1] init: Command 'mount_all /vendor/etc/fstab.nxp --late' action=vendor.skip.charger_not_need=0 && late-fs (/vendord [ 12.322687][ T7] ak5558 2-0013: Unable to sync registers 0x2-0x2. -6 [ 12.329728][ T260] ak5558 2-0013: ASoC: error at snd_soc_component_update_bits on ak5558.2-0013: -6 [ 12.340248][ T261] ak4458 2-0010: supply DVDD not found, using dummy regulator [ 12.347958][ T261] ak4458 2-0010: supply AVDD not found, using dummy regulator [ 12.355814][ T261] ak4458 2-0010: Failed to set acks: -6 [ 12.361848][ T261] ak4458 2-0012: supply DVDD not found, using dummy regulator [ 12.364225][ T1] init: Control message: Could not find 'aidl/android.system.keystore2.IKeystoreService/default' for ctl.interface) [ 12.369417][ T261] ak4458 2-0012: supply AVDD not found, using dummy regulator [ 12.385514][ T1] init: processing action (late-fs) from (/vendor/etc/init/android.hardware.power-service.imx.rc:7) [ 12.403337][ T261] ak4458 2-0012: Failed to set acks: -6 [ 12.403873][ T1] init: starting service 'vendor.power-hal-aidl'... [ 12.409374][ T261] ak4458 2-0011: supply DVDD not found, using dummy regulator [ 12.420079][ T1] init: processing action (post-fs-data) from (/system/etc/init/hw/init.rc:662) [ 12.422932][ T261] ak4458 2-0011: supply AVDD not found, using dummy regulator [ 12.432111][ T1] init: starting service 'exec 5 (/system/bin/vdc checkpoint prepareCheckpoint)'... [ 12.448205][ T261] ak4458 2-0011: Failed to set acks: -6 [ 12.452333][ T1] init: SVC_EXEC service 'exec 5 (/system/bin/vdc checkpoint prepareCheckpoint)' pid 319 (uid 1000 gid 1000+0 cont. [ 12.472390][ T1] init: Service 'exec 5 (/system/bin/vdc checkpoint prepareCheckpoint)' (pid 319) exited with status 0 waiting toos [ 12.524807][ T261] debugfs: File 'Playback' in directory 'dapm' already present! [ 12.532359][ T261] debugfs: File 'Capture' in directory 'dapm' already present! [ 12.541109][ T1] fscrypt: AES-256-CTS-CBC using implementation "cts-cbc-aes-ce" [ 12.566506][ T261] trusty vpu driver probe ok, use trusty mode. [ 12.573778][ T261] hantrodec: module inserted. Major = 505 [ 12.639579][ T261] snvs_rtc 30370000.snvs:snvs-rtc-lp: snvs rtc: trusty snvs driver probe ok, use trusty mode. [ 12.650764][ T261] snvs_rtc 30370000.snvs:snvs-rtc-lp: registered as rtc0 [ 12.653918][ T280] vold: keystore2 Keystore earlyBootEnded returned service specific error: -68 [ 12.657768][ T261] snvs_rtc 30370000.snvs:snvs-rtc-lp: setting system clock to 2023-02-09T11:03:09 UTC (1675940589) [ 12.699483][ T143] imx6q-pcie 33c00000.pcie: supply epdev_on not found, using dummy regulator [ 12.726459][ T330] apexd: Scanning /system/apex for pre-installed ApexFiles [ 12.727907][ T276] logd: logd reinit [ 12.733970][ T330] apexd: Found pre-installed APEX /system/apex/com.android.adbd.capex [ 12.740709][ T276] logd: FrameworkListener: read() failed (Connection reset by peer) [ 12.746240][ T330] apexd: Found pre-installed APEX /system/apex/com.android.adservices.capex [ 12.753848][ T143] imx6q-pcie 33c00000.pcie: PCIe PLL is locked. [ 12.762480][ T330] apexd: Found pre-installed APEX /system/apex/com.android.apex.cts.shim.apex [ 12.768113][ T143] imx6q-pcie 33c00000.pcie: host bridge /soc@0/pcie@33c00000 ranges: [ 12.777453][ T330] apexd: Found pre-installed APEX /system/apex/com.android.appsearch.apex [ 12.784703][ T143] imx6q-pcie 33c00000.pcie: No bus range found for /soc@0/pcie@33c00000, using [bus 00-ff] [ 12.793663][ T330] apexd: Found pre-installed APEX /system/apex/com.android.art.capex [ 12.803130][ T143] imx6q-pcie 33c00000.pcie: IO 0x0027f80000..0x0027f8ffff -> 0x0000000000 [ 12.803165][ T143] imx6q-pcie 33c00000.pcie: MEM 0x0020000000..0x0027efffff -> 0x0020000000 [ 12.811660][ T330] apexd: Found pre-installed APEX /system/apex/com.android.btservices.apex [ 12.820029][ T143] imx6q-pcie 33c00000.pcie: iATU unroll: enabled [ 12.829442][ T330] apexd: Found pre-installed APEX /system/apex/com.android.cellbroadcast.capex [ 12.837368][ T143] imx6q-pcie 33c00000.pcie: Detected iATU regions: 4 outbound, 4 inbound [ 12.843891][ T330] apexd: Found pre-installed APEX /system/apex/com.android.conscrypt.capex [ 12.869407][ T330] apexd: Found pre-installed APEX /system/apex/com.android.extservices.capex [ 12.952433][ T143] imx6q-pcie 33c00000.pcie: Link up [ 13.015668][ T332] loop4: detected capacity change from 0 to 40016 [ 13.022581][ T333] loop5: detected capacity change from 0 to 6952 [ 13.055112][ T143] imx6q-pcie 33c00000.pcie: Link up [ 13.060244][ T143] imx6q-pcie 33c00000.pcie: Link up, Gen2 [ 13.081215][ T333] EXT4-fs (loop5): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.092650][ T333] loop6: detected capacity change from 0 to 536 [ 13.095905][ T332] EXT4-fs (loop4): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.109785][ T332] loop7: detected capacity change from 0 to 1728 [ 13.171100][ T143] imx6q-pcie 33c00000.pcie: Link up [ 13.174640][ T333] EXT4-fs (loop6): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.176433][ T143] imx6q-pcie 33c00000.pcie: PCI host bridge to bus 0001:00 [ 13.189195][ T333] loop8: detected capacity change from 0 to 536 [ 13.192866][ T143] pci_bus 0001:00: root bus resource [bus 00-ff] [ 13.205219][ T143] pci_bus 0001:00: root bus resource [io 0x0000-0xffff] [ 13.212162][ T143] pci_bus 0001:00: root bus resource [mem 0x20000000-0x27efffff] [ 13.219798][ T143] pci 0001:00:00.0: [16c3:abcd] type 01 class 0x060400 [ 13.220493][ T332] EXT4-fs (loop7): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.226538][ T143] pci 0001:00:00.0: reg 0x10: [mem 0x00000000-0x000fffff] [ 13.236860][ T332] loop9: detected capacity change from 0 to 96680 [ 13.243040][ T143] pci 0001:00:00.0: reg 0x38: [mem 0x00000000-0x0000ffff pref] [ 13.256812][ T143] pci 0001:00:00.0: supports D1 [ 13.261553][ T143] pci 0001:00:00.0: PME# supported from D0 D1 D3hot D3cold [ 13.270684][ T143] pci 0001:01:00.0: [12be:bd31] type 00 class 0x028000 [ 13.277556][ T143] pci 0001:01:00.0: reg 0x10: [mem 0x00000000-0x0000ffff 64bit] [ 13.285111][ T143] pci 0001:01:00.0: reg 0x18: [mem 0x00000000-0x007fffff 64bit] [ 13.292992][ T143] pci 0001:01:00.0: supports D1 D2 [ 13.308727][ T143] pci 0001:00:00.0: BAR 14: assigned [mem 0x20000000-0x20bfffff] [ 13.316364][ T143] pci 0001:00:00.0: BAR 0: assigned [mem 0x20c00000-0x20cfffff] [ 13.321620][ T333] EXT4-fs (loop8): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.323892][ T143] pci 0001:00:00.0: BAR 6: assigned [mem 0x20d00000-0x20d0ffff pref] [ 13.334239][ T333] loop10: detected capacity change from 0 to 3920 [ 13.341316][ T143] pci 0001:01:00.0: BAR 2: assigned [mem 0x20000000-0x207fffff 64bit] [ 13.355675][ T143] pci 0001:01:00.0: BAR 0: assigned [mem 0x20800000-0x2080ffff 64bit] [ 13.363733][ T143] pci 0001:00:00.0: PCI bridge to [bus 01-ff] [ 13.369673][ T143] pci 0001:00:00.0: bridge window [mem 0x20000000-0x20bfffff] [ 13.377595][ T143] pcieport 0001:00:00.0: PME: Signaling with IRQ 243 [ 13.404932][ T332] EXT4-fs (loop9): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.416001][ T332] loop11: detected capacity change from 0 to 16232 [ 13.429620][ T333] EXT4-fs (loop10): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.430603][ T261] pps pps0: new PPS source ptp0 [ 13.441063][ T333] loop12: detected capacity change from 0 to 536 [ 13.455751][ T261] fec 30be0000.ethernet eth0: registered PHC device 0 [ 13.464481][ T261] modprobe (261) used greatest stack depth: 8648 bytes left [ 13.472700][ T332] EXT4-fs (loop11): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.483765][ T332] loop13: detected capacity change from 0 to 74600 [ 13.525105][ T333] EXT4-fs (loop12): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.536067][ T333] loop14: detected capacity change from 0 to 1536 [ 13.572571][ T332] EXT4-fs (loop13): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.585771][ T332] loop15: detected capacity change from 0 to 19056 [ 13.625053][ T333] EXT4-fs (loop14): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.638246][ T333] loop16: detected capacity change from 0 to 17088 [ 13.659971][ T332] device-mapper: verity: sha256 using implementation "sha256-ce" [ 13.692136][ T332] EXT4-fs (dm-36): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.706359][ T332] loop17: detected capacity change from 0 to 40504 [ 13.707890][ T333] device-mapper: verity: sha256 using implementation "sha256-ce" [ 13.744680][ T333] EXT4-fs (dm-34): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.758225][ T333] loop18: detected capacity change from 0 to 17128 [ 13.758931][ T332] device-mapper: verity: sha256 using implementation "sha256-ce" [ 13.796623][ T332] EXT4-fs (dm-33): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.810165][ T332] loop19: detected capacity change from 0 to 1584 [ 13.821023][ T333] device-mapper: verity: sha256 using implementation "sha256-ce" [ 13.852757][ T333] EXT4-fs (dm-32): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.866264][ T333] loop20: detected capacity change from 0 to 98936 [ 13.867687][ T332] device-mapper: verity: sha256 using implementation "sha256-ce" [ 13.904513][ T332] EXT4-fs (dm-31): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 13.918123][ T332] loop21: detected capacity change from 0 to 5888 [ 13.957618][ T333] device-mapper: verity: sha256 using implementation "sha256-ce" [ 13.980813][ T332] device-mapper: verity: sha256 using implementation "sha256-ce" [ 13.991307][ T333] EXT4-fs (dm-27): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.005212][ T333] loop22: detected capacity change from 0 to 13160 [ 14.012779][ T332] EXT4-fs (dm-25): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.026603][ T332] loop23: detected capacity change from 0 to 29056 [ 14.069520][ T333] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.101261][ T333] EXT4-fs (dm-26): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.101580][ T332] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.122247][ T333] loop24: detected capacity change from 0 to 10512 [ 14.142497][ T332] EXT4-fs (dm-24): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.156007][ T332] loop25: detected capacity change from 0 to 11160 [ 14.197662][ T333] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.230245][ T333] EXT4-fs (dm-23): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.244154][ T333] loop26: detected capacity change from 0 to 17592 [ 14.257035][ T332] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.289507][ T332] EXT4-fs (dm-15): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.303339][ T332] loop27: detected capacity change from 0 to 26880 [ 14.331485][ T333] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.363660][ T333] EXT4-fs (dm-19): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.377326][ T333] loop28: detected capacity change from 0 to 16200 [ 14.421762][ T332] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.453727][ T332] EXT4-fs (dm-17): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.453847][ T333] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.475288][ T332] loop29: detected capacity change from 0 to 536 [ 14.495223][ T333] EXT4-fs (dm-18): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.508468][ T333] loop30: detected capacity change from 0 to 7920 [ 14.537876][ T332] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.569642][ T332] EXT4-fs (dm-29): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 14.611384][ T333] device-mapper: verity: sha256 using implementation "sha256-ce" [ 14.643880][ T333] EXT4-fs (dm-12): mounted filesystem without journal. Opts: (null). Quota mode: none. [ 15.318500][ T392] apexd: Snapshot DE subcommand detected [ 15.325239][ T392] apexd: Marking APEXd as ready [ 15.456062][ T396] LibBpfLoader: Section bpfloader_min_ver value is 2 [0x2] [ 15.463342][ T396] LibBpfLoader: Section bpfloader_max_ver value is 65536 [0x10000] [ 15.471156][ T396] LibBpfLoader: Section size_of_bpf_map_def value is 116 [0x74] [ 15.478716][ T396] LibBpfLoader: Section size_of_bpf_prog_def value is 92 [0x5c] [ 15.486225][ T396] LibBpfLoader: BpfLoader version 0x00013 processing ELF object /apex/com.android.tethering/etc/bpf/test.o with ve) [ 18.420992][ T396] printk: bpfloader: 1679 output lines suppressed due to ratelimiting [ 18.429344][ T1] init: Service 'bpfloader' (pid 396) exited with status 0 waiting took 3.004000 seconds [ 18.439124][ T1] init: Sending signal 9 to service 'bpfloader' (pid 396) process group... [ 18.447804][ T1] libprocessgroup: Successfully killed process cgroup uid 0 pid 396 in 0ms [ 18.457253][ T1] init: processing action (ro.crypto.state=encrypted && ro.crypto.type=file && zygote-start) from (/system/etc/ini) [ 18.470839][ T1] init: start_waiting_for_property("odsign.verification.done", "1"): already set [ 18.480276][ T1] init: starting service 'update_verifier_nonencrypted'... [ 18.492304][ T1] init: SVC_EXEC service 'update_verifier_nonencrypted' pid 399 (uid 0 gid 2001+1 context default) started; waitin. [ 18.529307][ T399] update_verifier: Started with arg 1: nonencrypted [ 18.538923][ T399] update_verifier: Booting slot 0: isSlotMarkedSuccessful=1 [ 18.546122][ T399] update_verifier: Leaving update_verifier. [ 18.553982][ T1] init: Service 'update_verifier_nonencrypted' (pid 399) exited with status 0 waiting took 0.064000 seconds [ 18.565346][ T1] init: Sending signal 9 to service 'update_verifier_nonencrypted' (pid 399) process group... [ 18.575666][ T1] libprocessgroup: Successfully killed process cgroup uid 0 pid 399 in 0ms [ 18.669733][ T211] Mass Storage Function, version: 2009/09/11 [ 18.675770][ T211] LUN: removable file: (no medium) [ 18.684926][ T211] using random self ethernet address [ 18.690153][ T211] using random host ethernet address [ 18.696306][ T211] file system registered [ 19.026037][ T282] type=1400 audit(1675940595.863:5): avc: denied { integrity } for comm="init" lockdown_reason="debugfs access" sc0 [ 19.044522][ T282] type=1400 audit(1675940595.879:6): avc: denied { integrity } for comm="init" lockdown_reason="debugfs access" sc0 [ 19.227668][ T418] healthd: batteryCapacityLevelPath not found [ 19.234802][ T418] healthd: batteryChargeTimeToFullNowPath. not found [ 19.248448][ T418] healthd: batteryFullChargeDesignCapacityUahPath. not found [ 19.262168][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 20.070165][ T282] type=1400 audit(1675940596.907:7): avc: denied { search } for comm="binder:412_2" name="data" dev="dm-37" ino=980 [ 20.119876][ T282] type=1400 audit(1675940596.935:8): avc: denied { search } for comm="binder:412_2" name="data" dev="dm-37" ino=980 [ 20.172548][ T282] type=1400 audit(1675940596.939:9): avc: denied { search } for comm="binder:412_2" name="data" dev="dm-37" ino=980 [ 20.245496][ T282] type=1400 audit(1675940596.939:10): avc: denied { search } for comm="binder:412_2" name="data" dev="dm-37" ino=90 [ 20.313316][ T282] type=1400 audit(1675940596.939:11): avc: denied { search } for comm="binder:412_2" name="data" dev="dm-37" ino=90 [ 20.335419][ T282] type=1400 audit(1675940596.939:12): avc: denied { search } for comm="binder:412_2" name="data" dev="dm-37" ino=90 [ 20.357877][ T282] type=1400 audit(1675940596.939:13): avc: denied { search } for comm="binder:412_2" name="data" dev="dm-37" ino=90 [ 20.379994][ T282] type=1400 audit(1675940596.939:14): avc: denied { search } for comm="binder:412_2" name="data" dev="dm-37" ino=90 [ 20.472655][ T470] cdns-mhdp-imx 32c00000.hdmi: 0,ff,ff,ff,ff,ff,ff,0 [ 20.509359][ T470] cdns-mhdp-imx 32c00000.hdmi: 0,ff,ff,ff,ff,ff,ff,0 [ 20.544008][ T470] cdns-mhdp-imx 32c00000.hdmi: 0,ff,ff,ff,ff,ff,ff,0 [ 20.725447][ T551] read descriptors [ 20.735873][ T551] read strings [ 20.805270][ T409] ak5558 2-0013: ASoC: error at snd_soc_pcm_component_pm_runtime_get on ak5558.2-0013: -22 [ 20.825129][ T409] akcodec: soc_pcm_open() failed (-22) [ 20.838783][ T409] ak5558 2-0013: ASoC: error at snd_soc_pcm_component_pm_runtime_get on ak5558.2-0013: -22 [ 20.849517][ T409] akcodec: soc_pcm_open() failed (-22) [ 20.858427][ T409] ak5558 2-0013: ASoC: error at snd_soc_pcm_component_pm_runtime_get on ak5558.2-0013: -22 [ 20.868943][ T409] akcodec: soc_pcm_open() failed (-22) [ 21.151305][ T19] android_work: sent uevent USB_STATE=CONNECTED [ 21.302962][ T19] android_work: sent uevent USB_STATE=CONFIGURED [ 23.014177][ T470] [drm] Mode: 1920x1080p148500 [ 23.055141][ T470] [drm] Pixel clock: 148500 KHz, character clock: 148500, bpc is 8-bit, fmt 1 [ 23.063947][ T470] [drm] VCO frequency is 5940000 KHz [ 23.126503][ T470] [drm] Sink Not Support SCDC [ 23.132325][ T470] [drm] No vendor infoframe [ 25.548804][ T282] type=1400 audit(1675940602.387:62): avc: denied { read } for comm="main" name="u:object_r:vendor_default_prop:s00 [ 28.230311][ T282] type=1400 audit(1675940605.067:63): avc: denied { read } for comm="binder:290_3" name="wakeup2" dev="sysfs" ino=0 [ 28.250732][ T282] type=1400 audit(1675940605.071:64): avc: denied { read } for comm="binder:290_3" name="wakeup7" dev="sysfs" ino=0 [ 28.270685][ T282] type=1400 audit(1675940605.071:65): avc: denied { read } for comm="binder:290_3" name="wakeup8" dev="sysfs" ino=0 [ 28.290640][ T282] type=1400 audit(1675940605.071:66): avc: denied { read } for comm="binder:290_3" name="wakeup6" dev="sysfs" ino=0 [ 28.809725][ T380] apexd: Can't open /system_ext/apex for reading : No such file or directory [ 28.818573][ T380] apexd: Can't open /product/apex for reading : No such file or directory [ 28.827119][ T380] apexd: Can't open /vendor/apex for reading : No such file or directory [ 29.548590][ T1] init: service 'idmap2d' requested start, but it is already running (flags: 4) [ 29.557611][ T1] init: Control message: Processed ctl.start for 'idmap2d' from pid: 609 (system_server) [ 29.711617][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 30.192183][ T1] init: processing action (sys.sysctl.extra_free_kbytes=*) from (/system/etc/init/hw/init.rc:1196) [ 30.204010][ T1] init: starting service 'exec 19 (/system/bin/extra_free_kbytes.sh 24300)'... [ 30.217968][ T1] init: SVC_EXEC service 'exec 19 (/system/bin/extra_free_kbytes.sh 24300)' pid 700 (uid 0 gid 0+0 context default. [ 30.525884][ T1] init: Service 'exec 19 (/system/bin/extra_free_kbytes.sh 24300)' (pid 700) exited with status 0 waiting took 0.3s [ 30.539440][ T1] init: Sending signal 9 to service 'exec 19 (/system/bin/extra_free_kbytes.sh 24300)' (pid 700) process group... [ 30.552906][ T1] libprocessgroup: Successfully killed process cgroup uid 0 pid 700 in 0ms [ 31.128788][ T668] read descriptors [ 31.132470][ T668] read strings [ 31.136199][ T668] read descriptors [ 31.139957][ T668] read strings [ 31.185235][ T282] type=1400 audit(1675940608.023:67): avc: denied { search } for comm="usb@1.3-service" name="usb" dev="sysfs" ino0 [ 31.532068][ T401] Qualcomm Atheros AR8031/AR8033 30be0000.ethernet-1:00: attached PHY driver (mii_bus:phy_addr=30be0000.ethernet-1) [ 31.567879][ T380] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification apexservice has cli1 [ 31.581651][ T380] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 31.594044][ T775] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification apexservice has cli0 [ 31.607431][ T775] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 31.711162][ T19] VGEN1: disabling [ 31.715421][ T19] VGEN6: disabling [ 31.911487][ T282] type=1400 audit(1675940608.747:68): avc: denied { search } for comm="usb@1.3-service" name="usb" dev="sysfs" ino0 [ 32.155554][ T282] type=1400 audit(1675940608.995:69): avc: denied { read } for comm="main" name="u:object_r:vendor_default_prop:s00 [ 33.869010][ T282] type=1400 audit(1675940610.707:70): avc: granted { read } for comm="rkstack.process" name="psched" dev="proc" ine [ 33.888875][ T282] type=1400 audit(1675940610.711:71): avc: granted { read open } for comm="rkstack.process" path="/proc/912/net/pse [ 33.914134][ T282] type=1400 audit(1675940610.711:72): avc: granted { getattr } for comm="rkstack.process" path="/proc/912/net/psche [ 36.567917][ T775] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification apexservice has cli1 [ 36.580780][ T775] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 36.589848][ T380] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification apexservice has cli0 [ 36.602864][ T380] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 37.055234][ T42] binder: undelivered transaction 23780, process died. [ 37.063204][ T1] init: Service 'bootanim' (pid 584) exited with status 0 oneshot service took 14.715000 seconds in background [ 37.074949][ T1] init: Sending signal 9 to service 'bootanim' (pid 584) process group... [ 37.083748][ T1] libprocessgroup: Successfully killed process cgroup uid 1003 pid 584 in 0ms [ 37.221428][ T1] init: processing action (sys.boot_completed=1) from (/system/etc/init/hw/init.rc:1187) [ 37.238303][ T1] init: starting service 'exec 20 (/bin/rm -rf /data/per_boot)'... [ 37.251300][ T1] init: SVC_EXEC service 'exec 20 (/bin/rm -rf /data/per_boot)' pid 1190 (uid 1000 gid 1000+0 context default) sta. [ 37.310065][ T1191] selinux: SELinux: Skipping restorecon on directory(/data/system_ce/0) [ 37.318399][ T1191] selinux: [ 37.318965][ T1] init: Service 'exec 20 (/bin/rm -rf /data/per_boot)' (pid 1190) exited with status 0 waiting took 0.070000 secons [ 37.330071][ T1193] selinux: SELinux: Skipping restorecon on directory(/data/vendor_ce/0) [ 37.771356][ T282] type=1400 audit(1675940614.591:73): avc: denied { read } for comm="binder:290_4" name="wakeup2" dev="sysfs" ino=0 [ 37.811379][ T282] type=1400 audit(1675940614.595:74): avc: denied { read } for comm="binder:290_4" name="wakeup7" dev="sysfs" ino=0 [ 37.850628][ T282] type=1400 audit(1675940614.599:75): avc: denied { read } for comm="binder:290_4" name="wakeup8" dev="sysfs" ino=0 [ 37.871492][ T282] type=1400 audit(1675940614.599:76): avc: denied { read } for comm="binder:290_4" name="wakeup6" dev="sysfs" ino=0 [ 41.568049][ T380] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification apexservice has cli1 [ 41.581829][ T380] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 41.591029][ T775] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification apexservice has cli0 [ 41.603743][ T775] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 44.702272][ T330] apexd: Deleting unused dm device com.android.apex.cts.shim [ 44.723291][ T330] apexd: Didn't generate uevent for [com.android.apex.cts.shim] removal [ 44.731573][ T330] apexd: Failed to delete dm-device com.android.apex.cts.shim [ 44.738976][ T330] apexd: Deleting unused dm device com.android.appsearch [ 44.747236][ T330] apexd: Didn't generate uevent for [com.android.appsearch] removal [ 44.755154][ T330] apexd: Failed to delete dm-device com.android.appsearch [ 44.762205][ T330] apexd: Deleting unused dm device com.android.btservices [ 44.786295][ T775] printk: binder:330_4: 137 output lines suppressed due to ratelimiting [ 44.795358][ T1] init: Service 'apexd' (pid 330) exited with status 0 oneshot service took 32.098999 seconds in background [ 44.806835][ T1] init: Sending signal 9 to service 'apexd' (pid 330) process group... [ 44.815397][ T1] libprocessgroup: Successfully killed process cgroup uid 0 pid 330 in 0ms [ 79.267882][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 139.262472][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 199.262436][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 259.262392][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 319.262400][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 379.262465][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 439.262434][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 499.262374][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 559.262431][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 619.262379][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 679.262449][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 739.262387][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 799.262401][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 859.262387][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 919.262420][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 979.262417][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 1039.262443][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 1099.262419][ T418] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au