[ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 5.4.47-dirty (quest@TVMLT1796) (Android (6573524 based on r383902b) clang version 11.0.2 (https://android.googlesource.com/toolchain/llvm-project b397f81060ce6d701042b782172ed13bee898b79), LLD 11.0.2 (/buildbot/tmp/tmpF3FjA8 b397f81060ce6d701042b782172ed13bee898b79)) #23 SMP PREEMPT Fri Oct 28 15:57:48 IST 2022 [ 0.000000] Machine model: NXP i.MX8MQ EVK [ 0.000000] earlycon: ec_imx6q0 at MMIO 0x0000000030860000 (options '115200') [ 0.000000] printk: bootconsole [ec_imx6q0] enabled [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 1280 MiB at 0x0000000068000000 [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000040000000-0x00000000ffffffff] [ 0.000000] NUMA: NODE_DATA [mem 0xff9cc500-0xff9cdfff] [ 0.000000] Zone ranges: [ 0.000000] DMA32 [mem 0x0000000040000000-0x00000000ffffffff] [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000040000000-0x00000000b7ffffff] [ 0.000000] node 0: [mem 0x00000000b8400000-0x00000000ffffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000040000000-0x00000000ffffffff] [ 0.000000] On node 0 totalpages: 785408 [ 0.000000] DMA32 zone: 12288 pages used for memmap [ 0.000000] DMA32 zone: 0 pages reserved [ 0.000000] DMA32 zone: 785408 pages, LIFO batch:63 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.1 [ 0.000000] percpu: Embedded 33 pages/cpu s95832 r8192 d31144 u135168 [ 0.000000] pcpu-alloc: s95832 r8192 d31144 u135168 alloc=33*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] Speculative Store Bypass Disable mitigation not required [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 773120 [ 0.000000] Policy zone: DMA32 [ 0.000000] Kernel command line: console=ttymxc0,115200 earlycon=ec_imx6q,0x30860000,115200 init=/init androidboot.console=ttymxc0 androidboot.hardware=nxp firmware_class.path=/vendor/firmware loop.max_part=7 bluetooth androidboot.fbTileSupport=enable transparent_hugepage=never cma=1280M androidboot.selinux=permissive androidboot.lcd_density=160 androidboot.primary_display=imx-dcss androidboot.gui_resolution=1080p androidboot.wificountrycode=IN moal.mod_para=wifi_mod_para.conf pci=nomsi androidboot.vendor.sysrq=1 buildvariant=userdebug androidboot.serialno=0d1089d6f6c99ef2 androidboot.btmacaddr=0d:10:89:d6:f6:c9 androidboot.soc_type=imx8mq androidboot.boot_device_root=mmcblk0 androidboot.boottime=1BLL:0,1BLE:6646,KL:0,KD:0,AVB:2658,ODT:0,SW:0 androidboot.bootreason=cold,powerkey androidboot.verifiedbootstate=orange androidboot.flash.locked=0 androidboot.slot_suffix=_a androidboot.vbmeta.device=PARTUUID=89acc139-32ef-4e40-a1ba-b0c366f1b1ba androidboot.vbmeta.avb_version=1.1 androidboot.v [ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear) [ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 1716768K/3141632K available (21500K kernel code, 2300K rwdata, 13588K rodata, 5312K init, 574K bss, 114144K reserved, 1310720K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=4. [ 0.000000] Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 128 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: no VLPI support, no direct LPI support [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000038880000 [ 0.000000] ITS: No ITS available, not enabling LPIs [ 0.000000] random: get_random_bytes called from start_kernel+0x208/0x41c with crng_init=0 [ 0.000000] arch_timer: cp15 timer(s) running at 8.33MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x1ec0311ec, max_idle_ns: 440795202152 ns [ 0.000004] sched_clock: 56 bits at 8MHz, resolution 120ns, wraps every 2199023255541ns [ 0.008529] Console: colour dummy device 80x25 [ 0.012580] Calibrating delay loop (skipped), value calculated using timer frequency.. 16.66 BogoMIPS (lpj=33333) [ 0.022767] pid_max: default: 32768 minimum: 301 [ 0.027475] LSM: Security Framework initializing [ 0.032036] SELinux: Initializing. [ 0.035572] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.042924] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.074851] ASID allocator initialised with 32768 entries [ 0.082852] rcu: Hierarchical SRCU implementation. [ 0.091756] EFI services will not be available. [ 0.098893] smp: Bringing up secondary CPUs ... [ 0.131081] Detected VIPT I-cache on CPU1 [ 0.131113] GICv3: CPU1: found redistributor 1 region 0:0x00000000388a0000 [ 0.131141] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.163122] Detected VIPT I-cache on CPU2 [ 0.163144] GICv3: CPU2: found redistributor 2 region 0:0x00000000388c0000 [ 0.163163] CPU2: Booted secondary processor 0x0000000002 [0x410fd034] [ 0.195201] Detected VIPT I-cache on CPU3 [ 0.195220] GICv3: CPU3: found redistributor 3 region 0:0x00000000388e0000 [ 0.195240] CPU3: Booted secondary processor 0x0000000003 [0x410fd034] [ 0.195325] smp: Brought up 1 node, 4 CPUs [ 0.248903] SMP: Total of 4 processors activated. [ 0.253604] CPU features: detected: 32-bit EL0 Support [ 0.258764] CPU features: detected: CRC32 instructions [ 0.284890] CPU features: emulated: Privileged Access Never (PAN) using TTBR0_EL1 switching [ 0.290409] CPU: All CPU(s) started at EL2 [ 0.294527] alternatives: patching kernel code [ 0.300142] CPU3: update max cpu_capacity 1024 [ 0.301341] devtmpfs: initialized [ 0.312002] CPU2: update max cpu_capacity 1024 [ 0.316488] Initilizing CustomIPI irq domain [ 0.321899] Registered cp15_barrier emulation handler [ 0.326934] Registered setend emulation handler [ 0.331782] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.341240] futex hash table entries: 1024 (order: 4, 65536 bytes, linear) [ 0.391261] pinctrl core: initialized pinctrl subsystem [ 0.394502] DMI not present or invalid. [ 0.397947] NET: Registered protocol family 16 [ 0.402932] schedtune: configured to support 5 boost groups [ 0.424957] DMA: preallocated 256 KiB pool for atomic allocations [ 0.428223] audit: initializing netlink subsys (disabled) [ 0.433789] audit: type=2000 audit(0.376:1): state=initialized audit_enabled=0 res=1 [ 0.441414] cpuidle: using governor menu [ 0.446292] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.453166] Serial: AMBA PL011 UART driver [ 0.456278] imx mu driver is registered. [ 0.460138] imx rpmsg driver is registered. [ 0.491931] imx8mq-pinctrl 30330000.iomuxc: initialized IMX pinctrl driver [ 0.513374] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.517279] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.523955] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.530671] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.538720] cryptd: max_cpu_qlen set to 1000 [ 0.545648] ACPI: Interpreter disabled. [ 0.547675] iommu: Default domain type: Translated [ 0.551744] vgaarb: loaded [ 0.554616] SCSI subsystem initialized [ 0.558137] libata version 3.00 loaded. [ 0.558375] usbcore: registered new interface driver usbfs [ 0.563512] usbcore: registered new interface driver hub [ 0.568871] usbcore: registered new device driver usb [ 0.574648] mc: Linux media interface: v0.10 [ 0.578154] videodev: Linux video capture interface: v2.00 [ 0.583679] pps_core: LinuxPPS API ver. 1 registered [ 0.588578] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.597743] PTP clock support registered [ 0.601917] trusty trusty: failed to get version: -1 [ 0.606633] trusty trusty: selected api version: 0 (requested 3) [ 0.615820] EDAC MC: Ver: 3.0.0 [ 0.617034] FPGA manager framework [ 0.619598] Advanced Linux Sound Architecture Driver Initialized. [ 0.626100] Bluetooth: Core ver 2.22 [ 0.629194] NET: Registered protocol family 31 [ 0.633635] Bluetooth: HCI device and connection manager initialized [ 0.640005] Bluetooth: HCI socket layer initialized [ 0.644886] Bluetooth: L2CAP socket layer initialized [ 0.649944] Bluetooth: SCO socket layer initialized [ 0.656310] clocksource: Switched to clocksource arch_sys_counter [ 0.753977] VFS: Disk quotas dquot_6.6.0 [ 0.755104] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.762165] pnp: PnP ACPI: disabled [ 0.773019] thermal_sys: Registered thermal governor 'step_wise' [ 0.773022] thermal_sys: Registered thermal governor 'power_allocator' [ 0.776559] NET: Registered protocol family 2 [ 0.787662] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear) [ 0.795710] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 0.803817] TCP bind hash table entries: 32768 (order: 7, 524288 bytes, linear) [ 0.811427] TCP: Hash tables configured (established 32768 bind 32768) [ 0.817536] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.824239] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.831496] NET: Registered protocol family 1 [ 0.836100] PCI: CLS 0 bytes, default 64 [ 0.839847] Trying to unpack rootfs image as initramfs... [ 1.261204] Freeing initrd memory: 8308K [ 1.263656] hw perfevents: enabled with armv8_cortex_a53 PMU driver, 7 counters available [ 1.270938] kvm [1]: IPA Size Limit: 40bits [ 1.276448] kvm [1]: vgic-v2@31020000 [ 1.278337] kvm [1]: GIC system register CPU interface enabled [ 1.284274] kvm [1]: vgic interrupt IRQ1 [ 1.288247] kvm [1]: Hyp mode initialized successfully [ 1.297322] Initialise system trusted keyrings [ 1.299003] workingset: timestamp_bits=44 max_order=20 bucket_order=0 [ 1.313263] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 1.316416] jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc. [ 1.322797] fuse: init (API version 7.31) [ 1.326747] 9p: Installing v9fs 9p2000 file system support [ 1.348680] Key type asymmetric registered [ 1.349920] Asymmetric key parser 'x509' registered [ 1.354846] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 243) [ 1.362225] io scheduler mq-deadline registered [ 1.366757] io scheduler kyber registered [ 1.386708] imx-sdma 302c0000.sdma: Direct firmware load for imx/sdma/sdma-imx7d.bin failed with error -2 [ 1.393476] imx-sdma 302c0000.sdma: Falling back to sysfs fallback for: imx/sdma/sdma-imx7d.bin [ 1.407117] mxs-dma 33000000.dma-apbh: initialized [ 1.413009] Bus freq driver module loaded [ 1.416776] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 1.422662] 30860000.serial: ttymxc0 at MMIO 0x30860000 (irq = 34, base_baud = 1562500) is a IMX [ 1.429323] printk: console [ttymxc0] enabled [ 1.437956] printk: bootconsole [ec_imx6q0] disabled [ 1.448480] 30880000.serial: ttymxc2 at MMIO 0x30880000 (irq = 35, base_baud = 5000000) is a IMX [ 1.459885] 30890000.serial: ttymxc1 at MMIO 0x30890000 (irq = 36, base_baud = 1562500) is a IMX [ 1.483513] brd: module loaded [ 1.494760] loop: module loaded [ 1.498381] zram: Added device: zram0 [ 1.504446] imx ahci driver is registered. [ 1.511550] spi-nor spi3.0: n25q256a (32768 Kbytes) [ 1.522929] libphy: Fixed MDIO Bus: probed [ 1.528072] tun: Universal TUN/TAP device driver, 1.6 [ 1.533883] thunder_xcv, ver 1.0 [ 1.537172] thunder_bgx, ver 1.0 [ 1.540451] nicpf, ver 1.0 [ 1.543962] pps pps0: new PPS source ptp0 [ 1.555290] libphy: fec_enet_mii_bus: probed [ 1.563143] fec 30be0000.ethernet eth0: registered PHC device 0 [ 1.570518] hclge is initializing [ 1.573861] hns3: Hisilicon Ethernet Network Driver for Hip08 Family - version [ 1.581094] hns3: Copyright (c) 2017 Huawei Corporation. [ 1.586456] e1000: Intel(R) PRO/1000 Network Driver - version 7.3.21-k8-NAPI [ 1.593519] e1000: Copyright (c) 1999-2006 Intel Corporation. [ 1.599318] e1000e: Intel(R) PRO/1000 Network Driver - 3.2.6-k [ 1.605164] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 1.611141] igb: Intel(R) Gigabit Ethernet Network Driver - version 5.6.0-k [ 1.618113] igb: Copyright (c) 2007-2014 Intel Corporation. [ 1.623737] igbvf: Intel(R) Gigabit Virtual Function Network Driver - version 2.4.0-k [ 1.631576] igbvf: Copyright (c) 2009 - 2012 Intel Corporation. [ 1.637686] sky2: driver version 1.30 [ 1.642108] PPP generic driver version 2.4.2 [ 1.646550] PPP BSD Compression module registered [ 1.651280] PPP Deflate Compression module registered [ 1.656364] PPP MPPE Compression module registered [ 1.661166] NET: Registered protocol family 24 [ 1.665617] PPTP driver version 0.8.5 [ 1.669547] usbcore: registered new interface driver r8152 [ 1.675081] usbcore: registered new interface driver asix [ 1.680529] usbcore: registered new interface driver ax88179_178a [ 1.686669] usbcore: registered new interface driver cdc_ether [ 1.692586] usbcore: registered new interface driver net1080 [ 1.698302] usbcore: registered new interface driver cdc_subset [ 1.704267] usbcore: registered new interface driver zaurus [ 1.709907] usbcore: registered new interface driver cdc_ncm [ 1.715768] VFIO - User Level meta-driver version: 0.3 [ 1.723438] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.729995] ehci-pci: EHCI PCI platform driver [ 1.734491] ehci-platform: EHCI generic platform driver [ 1.739916] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 1.746106] ohci-pci: OHCI PCI platform driver [ 1.750600] ohci-platform: OHCI generic platform driver [ 1.756586] usbcore: registered new interface driver uas [ 1.761958] usbcore: registered new interface driver usb-storage [ 1.768056] usbcore: registered new interface driver usbserial_generic [ 1.774619] usbserial: USB Serial support registered for generic [ 1.780665] usbcore: registered new interface driver ftdi_sio [ 1.786443] usbserial: USB Serial support registered for FTDI USB Serial Device [ 1.793802] usbcore: registered new interface driver usb_serial_simple [ 1.800361] usbserial: USB Serial support registered for carelink [ 1.806485] usbserial: USB Serial support registered for zio [ 1.812174] usbserial: USB Serial support registered for funsoft [ 1.818209] usbserial: USB Serial support registered for flashloader [ 1.824593] usbserial: USB Serial support registered for google [ 1.830543] usbserial: USB Serial support registered for libtransistor [ 1.837103] usbserial: USB Serial support registered for vivopay [ 1.843139] usbserial: USB Serial support registered for moto_modem [ 1.849442] usbserial: USB Serial support registered for motorola_tetra [ 1.856085] usbserial: USB Serial support registered for novatel_gps [ 1.862466] usbserial: USB Serial support registered for hp4x [ 1.868242] usbserial: USB Serial support registered for suunto [ 1.874191] usbserial: USB Serial support registered for siemens_mpi [ 1.880594] usbcore: registered new interface driver usb_ehset_test [ 1.889722] input: 30370000.snvs:snvs-powerkey as /devices/platform/soc@0/soc@0:bus@30000000/30370000.snvs/30370000.snvs:snvs-powerkey/input/input0 [ 1.903483] usbcore: registered new interface driver xpad [ 1.908943] usbcore: registered new interface driver usb_acecad [ 1.914907] usbcore: registered new interface driver aiptek [ 1.920524] usbcore: registered new interface driver gtco [ 1.925974] usbcore: registered new interface driver hanwang [ 1.931679] usbcore: registered new interface driver kbtab [ 1.938852] snvs_rtc 30370000.snvs:snvs-rtc-lp: registered as rtc0 [ 1.945076] snvs_rtc 30370000.snvs:snvs-rtc-lp: setting system clock to 2022-11-01T09:35:03 UTC (1667295303) [ 1.955028] i2c /dev entries driver [ 1.959187] mxc-mipi-csi2_yav 30a70000.mipi_csi1: mipi_csi2_probe [ 1.965345] mxc-mipi-csi2_yav 30a70000.mipi_csi: Remote device at endpoint@0 XXX found [ 1.973288] mxc-mipi-csi2_yav 30a70000.mipi_csi1: lanes: 2, name: mxc-mipi-csi2.0 [ 1.981017] mxc-mipi-csi2_yav 30b60000.mipi_csi2: mipi_csi2_probe [ 1.987172] mxc-mipi-csi2_yav 30b60000.mipi_csi: Remote device at endpoint@0 XXX found [ 1.995115] mxc-mipi-csi2_yav 30b60000.mipi_csi2: lanes: 2, name: mxc-mipi-csi2.1 [ 2.003034] mx6s-csi 30a90000.csi1_bridge: initialising [ 2.008497] CSI: Registered sensor subdevice: mxc-mipi-csi2.0 [ 2.014324] mx6s-csi 30b80000.csi2_bridge: initialising [ 2.019753] CSI: Registered sensor subdevice: mxc-mipi-csi2.1 [ 2.025821] uvcvideo: Unable to create debugfs directory [ 2.031199] usbcore: registered new interface driver uvcvideo [ 2.036955] USB Video Class driver (1.1.1) [ 2.041771] __power_supply_register: Expected proper parent device for 'battery' [ 2.049566] __power_supply_register: Expected proper parent device for 'usb' [ 2.057476] qoriq_thermal 30260000.tmu: throttle-cfg: missing temp_delta parameter,use default 3000 (3C) [ 2.067770] trusty-log not supported on secure side. [ 2.072917] trusty-virtio trusty:trusty-virtio: initializing [ 2.078640] trusty-virtio trusty:trusty-virtio: trusty_load_device_descr: virtio get descr returned (-1) [ 2.088137] trusty-virtio trusty:trusty-virtio: failed (-19) to load device descr [ 2.095634] trusty-virtio trusty:trusty-virtio: Failed to add virtio devices [ 2.103456] imx2-wdt 30280000.watchdog: timeout 60 sec (nowayout=0) [ 2.110117] device-mapper: uevent: version 1.0.3 [ 2.114979] device-mapper: ioctl: 4.41.0-ioctl (2019-09-16) initialised: dm-devel@redhat.com [ 2.123714] Bluetooth: HCI UART driver ver 2.3 [ 2.128182] Bluetooth: HCI UART protocol H4 registered [ 2.133333] Bluetooth: HCI UART protocol BCSP registered [ 2.138678] Bluetooth: HCI UART protocol LL registered [ 2.143826] Bluetooth: HCI UART protocol ATH3K registered [ 2.149263] Bluetooth: HCI UART protocol Three-wire (H5) registered [ 2.155645] Bluetooth: HCI UART protocol Broadcom registered [ 2.161335] Bluetooth: HCI UART protocol QCA registered [ 2.166772] usbcore: registered new interface driver btusb [ 2.174540] sdhci: Secure Digital Host Controller Interface driver [ 2.180735] sdhci: Copyright(c) Pierre Ossman [ 2.185331] Synopsys Designware Multimedia Card Interface Driver [ 2.192024] sdhci-pltfm: SDHCI platform and OF driver helper [ 2.200478] ledtrig-cpu: registered to indicate activity on CPUs [ 2.207035] hidraw: raw HID events driver (C) Jiri Kosina [ 2.216328] usbcore: registered new interface driver usbhid [ 2.221915] usbhid: USB HID core driver [ 2.228942] ashmem: initialized [ 2.239099] usbcore: registered new interface driver snd-usb-audio [ 2.317350] imx-spdif sound-spdif: snd-soc-dummy-dai <-> 30810000.spdif mapping ok [ 2.324952] imx-spdif sound-spdif: ASoC: no DMI vendor name! [ 2.336325] imx-spdif sound-hdmi-arc: snd-soc-dummy-dai <-> 308a0000.spdif mapping ok [ 2.344172] imx-spdif sound-hdmi-arc: ASoC: no DMI vendor name! [ 2.352997] imx-ak5558 sound-ak5558: ASoC: failed to init link ak5558: -517 [ 2.359980] imx-ak5558 sound-ak5558: snd_soc_register_card failed (-517) [ 2.367410] imx-cdnhdmi sound-hdmi: ASoC: failed to init link imx8 hdmi: -517 [ 2.374561] imx-cdnhdmi sound-hdmi: snd_soc_register_card failed (-517) [ 2.381463] pktgen: Packet Generator for packet performance testing. Version: 2.75 [ 2.394183] drop_monitor: Initializing network drop monitor service [ 2.400566] NET: Registered protocol family 26 [ 2.405029] netem: version 1.3 [ 2.408093] u32 classifier [ 2.410812] input device check on [ 2.414484] Actions configured [ 2.418657] xt_time: kernel timezone is -0000 [ 2.423180] gre: GRE over IPv4 demultiplexor driver [ 2.428071] IPv4 over IPsec tunneling driver [ 2.433032] Initializing XFRM netlink socket [ 2.437337] IPsec XFRM device driver [ 2.441464] NET: Registered protocol family 10 [ 2.450994] Segment Routing with IPv6 [ 2.454747] mip6: Mobile IPv6 [ 2.458741] NET: Registered protocol family 17 [ 2.463228] NET: Registered protocol family 15 [ 2.468334] Bluetooth: RFCOMM TTY layer initialized [ 2.473239] Bluetooth: RFCOMM socket layer initialized [ 2.478387] Bluetooth: RFCOMM ver 1.11 [ 2.482148] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 2.487470] Bluetooth: BNEP filters: protocol multicast [ 2.492733] Bluetooth: BNEP socket layer initialized [ 2.497715] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 2.503651] Bluetooth: HIDP socket layer initialized [ 2.508651] l2tp_core: L2TP core driver, V2.0 [ 2.513026] l2tp_ppp: PPPoL2TP kernel driver, V2.0 [ 2.517829] 8021q: 802.1Q VLAN Support v1.8 [ 2.522039] lib80211: common routines for IEEE802.11 drivers [ 2.527709] lib80211_crypt: registered algorithm 'NULL' [ 2.527712] lib80211_crypt: registered algorithm 'WEP' [ 2.527716] lib80211_crypt: registered algorithm 'CCMP' [ 2.527719] lib80211_crypt: registered algorithm 'TKIP' [ 2.528048] 9pnet: Installing 9P2000 support [ 2.532364] tsn generic netlink module v1 init... [ 2.538109] registered taskstats version 1 [ 2.542230] Loading compiled-in X.509 certificates [ 2.547165] Key type ._fscrypt registered [ 2.551189] Key type .fscrypt registered [ 2.555122] Key type fscrypt-provisioning registered [ 2.567245] GPIO line 157 (wl-reg-on) hogged as output/high [ 2.576709] pfuze100-regulator 0-0008: Full layer: 2, Metal layer: 1 [ 2.583404] pfuze100-regulator 0-0008: FAB: 0, FIN: 0 [ 2.588482] pfuze100-regulator 0-0008: pfuze100 found. [ 2.603876] ov5640_mipi 0-003c: No sensor reset pin available [ 2.609669] ov5640_mipi 0-003c: 0-003c supply DOVDD not found, using dummy regulator [ 2.617503] ov5640_mipi 0-003c: 0-003c supply DVDD not found, using dummy regulator [ 2.625191] ov5640_mipi 0-003c: 0-003c supply AVDD not found, using dummy regulator [ 2.649074] ov5640_mipi 0-003c: Read reg error: reg=300a [ 2.654415] ov5640_mipi 0-003c: Camera is not found [ 2.659438] i2c i2c-0: IMX I2C adapter registered [ 2.666308] ov5640_mipi 1-003c: No sensor reset pin available [ 2.672107] ov5640_mipi 1-003c: 1-003c supply DOVDD not found, using dummy regulator [ 2.679949] ov5640_mipi 1-003c: 1-003c supply DVDD not found, using dummy regulator [ 2.687639] ov5640_mipi 1-003c: 1-003c supply AVDD not found, using dummy regulator [ 2.705137] ov5640_mipi 1-003c: Read reg error: reg=300a [ 2.710467] ov5640_mipi 1-003c: Camera is not found [ 2.715482] i2c i2c-1: IMX I2C adapter registered [ 2.721596] ak4458 2-0010: 2-0010 supply DVDD not found, using dummy regulator [ 2.728910] ak4458 2-0010: 2-0010 supply AVDD not found, using dummy regulator [ 2.737000] ak4458 2-0012: 2-0012 supply DVDD not found, using dummy regulator [ 2.744321] ak4458 2-0012: 2-0012 supply AVDD not found, using dummy regulator [ 2.752476] ak5558 2-0013: 2-0013 supply DVDD not found, using dummy regulator [ 2.759781] ak5558 2-0013: 2-0013 supply AVDD not found, using dummy regulator [ 2.767925] ak4458 2-0011: 2-0011 supply DVDD not found, using dummy regulator [ 2.775236] ak4458 2-0011: 2-0011 supply AVDD not found, using dummy regulator [ 2.783109] i2c i2c-2: IMX I2C adapter registered [ 2.788434] imx8mq-usb-phy 381f0040.usb-phy: 381f0040.usb-phy supply vbus not found, using dummy regulator [ 2.798411] imx8mq-usb-phy 382f0040.usb-phy: 382f0040.usb-phy supply vbus not found, using dummy regulator [ 2.836850] mmc0: SDHCI controller on 30b40000.mmc [30b40000.mmc] using ADMA [ 2.844876] sdhci-esdhc-imx 30b50000.mmc: Got CD GPIO [ 2.879873] mmc1: SDHCI controller on 30b50000.mmc [30b50000.mmc] using ADMA [ 2.894944] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 2.901611] [drm] No driver support for vblank timestamp query. [ 2.910654] cdns-mhdp-imx 32c00000.hdmi: lane-mapping 0xe4 [ 2.921709] imx-dcss 32e00000.display-controller: bound 32c00000.hdmi (ops cdns_mhdp_imx_ops) [ 2.931543] [drm] Initialized imx-dcss 1.0.0 20190917 for 32e00000.display-controller on minor 0 [ 2.959607] mmc0: new HS400 MMC card at address 0001 [ 2.969632] mmcblk0: mmc0:0001 DG4016 14.7 GiB [ 2.974375] mmcblk0boot0: mmc0:0001 DG4016 partition 1 4.00 MiB [ 2.980469] cdns-mhdp-imx 32c00000.hdmi: 0,ff,ff,ff,ff,ff,ff,0 [ 2.987140] mmcblk0boot1: mmc0:0001 DG4016 partition 2 4.00 MiB [ 2.998567] mmcblk0rpmb: mmc0:0001 DG4016 partition 3 4.00 MiB, chardev (236:0) [ 3.011856] Alternate GPT is invalid, using primary GPT. [ 3.011902] mmcblk0: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13 p14 [ 3.032478] cdns-mhdp-imx 32c00000.hdmi: 0,ff,ff,ff,ff,ff,ff,0 [ 3.033096] [drm] Mode: 1920x1080p148500 [ 3.060852] [drm] Pixel clock: 148500 KHz, character clock: 148500, bpc is 8-bit. [ 3.060856] [drm] VCO frequency is 5940000 KHz [ 3.150034] [drm] Sink Not Support SCDC [ 3.151265] [drm] No vendor infoframe [ 3.246436] Console: switching to colour frame buffer device 240x67 [ 3.325419] imx-dcss 32e00000.display-controller: fb0: imx-dcssdrmfb frame buffer device [ 3.334579] OF: graph: no port node found in /soc@0/usb-phy@381f0040 [ 3.341988] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 3.347505] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 1 [ 3.355308] xhci-hcd xhci-hcd.1.auto: hcc params 0x0220fe6c hci version 0x110 quirks 0x0000000001010010 [ 3.364770] xhci-hcd xhci-hcd.1.auto: irq 60, io mem 0x38200000 [ 3.370898] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.04 [ 3.379180] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 3.386427] usb usb1: Product: xHCI Host Controller [ 3.391318] usb usb1: Manufacturer: Linux 5.4.47-dirty xhci-hcd [ 3.397247] usb usb1: SerialNumber: xhci-hcd.1.auto [ 3.403417] hub 1-0:1.0: USB hub found [ 3.407214] hub 1-0:1.0: 1 port detected [ 3.411431] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 3.416968] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 2 [ 3.424665] xhci-hcd xhci-hcd.1.auto: Host supports USB 3.0 SuperSpeed [ 3.431285] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 3.439546] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003, bcdDevice= 5.04 [ 3.447829] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 3.455078] usb usb2: Product: xHCI Host Controller [ 3.459970] usb usb2: Manufacturer: Linux 5.4.47-dirty xhci-hcd [ 3.465905] usb usb2: SerialNumber: xhci-hcd.1.auto [ 3.472239] hub 2-0:1.0: USB hub found [ 3.476042] hub 2-0:1.0: 1 port detected [ 3.483197] imx-cpufreq-dt imx-cpufreq-dt: cpu speed grade 3 mkt segment 0 supported-hw 0x8 0x1 [ 3.493930] asoc-simple-card sound-bt-sco: bt-sco-pcm-wb <-> 308c0000.sai mapping ok [ 3.501720] asoc-simple-card sound-bt-sco: ASoC: no DMI vendor name! [ 3.510987] asoc-simple-card sound-wm8524: wm8524-hifi <-> 308b0000.sai mapping ok [ 3.518590] asoc-simple-card sound-wm8524: ASoC: no DMI vendor name! [ 3.531758] ak4458 2-0010: ASoC: failed to probe component -6 [ 3.537553] imx-ak4458 sound-ak4458: ASoC: failed to instantiate card -6 [ 3.544326] imx-ak4458 sound-ak4458: snd_soc_register_card failed (-6) [ 3.551745] ak5558 2-0013: ASoC: failed to probe component -6 [ 3.557527] imx-ak5558 sound-ak5558: ASoC: failed to instantiate card -6 [ 3.564246] imx-ak5558 sound-ak5558: snd_soc_register_card failed (-6) [ 3.571321] imx-cdnhdmi sound-hdmi: i2s-hifi <-> 30050000.sai mapping ok [ 3.578045] imx-cdnhdmi sound-hdmi: ASoC: no DMI vendor name! [ 3.593328] random: fast init done [ 3.602906] hantrodec: module inserted. Major = 510 [ 3.603570] imx6q-pcie 33c00000.pcie: 33c00000.pcie supply epdev_on not found, using dummy regulator [ 3.609487] galcore: clk_get 2d core clock failed, disable 2d/vg! [ 3.623364] Galcore version 6.4.3.p0.286725 [ 3.644478] imx6q-pcie 33c00000.pcie: PCIe PLL locked after 0 us. [ 3.650711] imx6q-pcie 33c00000.pcie: host bridge /soc@0/pcie@33c00000 ranges: [ 3.657963] imx6q-pcie 33c00000.pcie: No bus range found for /soc@0/pcie@33c00000, using [bus 00-ff] [ 3.667307] imx6q-pcie 33c00000.pcie: IO 0x27f80000..0x27f8ffff -> 0x00000000 [ 3.674750] imx6q-pcie 33c00000.pcie: MEM 0x20000000..0x27efffff -> 0x20000000 [ 3.714909] [drm] Initialized vivante 1.0.0 20170808 for 38000000.gpu3d on minor 1 [ 3.724530] cfg80211: Loading compiled-in X.509 certificates for regulatory database [ 3.736024] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7' [ 3.744109] ALSA device list: [ 3.747111] #0: imx-spdif [ 3.749948] usb 1-1: new low-speed USB device number 2 using xhci-hcd [ 3.750605] #1: imx-hdmi-arc [ 3.756490] platform regulatory.0: Direct firmware load for regulatory.db failed with error -2 [ 3.759462] #2: bt-sco-audio [ 3.768140] platform regulatory.0: Falling back to sysfs fallback for: regulatory.db [ 3.771153] #3: wm8524-audio [ 3.780319] imx6q-pcie 33c00000.pcie: Link up [ 3.781958] #4: imx-audio-hdmi [ 3.786323] imx6q-pcie 33c00000.pcie: Link up [ 3.793922] imx6q-pcie 33c00000.pcie: Link up, Gen1 [ 3.794014] imx6q-pcie 33c00000.pcie: PCI host bridge to bus 0000:00 [ 3.794023] pci_bus 0000:00: root bus resource [bus 00-ff] [ 3.794027] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 3.794031] pci_bus 0000:00: root bus resource [mem 0x20000000-0x27efffff] [ 3.794052] pci 0000:00:00.0: [16c3:abcd] type 01 class 0x060400 [ 3.794071] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x000fffff] [ 3.794080] pci 0000:00:00.0: reg 0x38: [mem 0x00000000-0x0000ffff pref] [ 3.794122] pci 0000:00:00.0: supports D1 [ 3.794127] pci 0000:00:00.0: PME# supported from D0 D1 D3hot D3cold [ 3.795827] pci 0000:01:00.0: [1b4b:2b42] type 00 class 0x020000 [ 3.859647] pci 0000:01:00.0: MSI quirk detected; MSI disabled [ 3.865555] pci 0000:01:00.0: reg 0x10: [mem 0x00000000-0x000fffff 64bit pref] [ 3.872848] pci 0000:01:00.0: reg 0x18: [mem 0x00000000-0x000fffff 64bit pref] [ 3.880379] pci 0000:01:00.0: supports D1 D2 [ 3.884673] pci 0000:01:00.0: PME# supported from D0 D1 D3hot D3cold [ 3.891150] pci 0000:01:00.0: 2.000 Gb/s available PCIe bandwidth, limited by 2.5 GT/s x1 link at 0000:00:00.0 (capable of 4.000 Gb/s with 5 GT/s x1 link) [ 3.919085] pci 0000:00:00.0: BAR 0: assigned [mem 0x20000000-0x200fffff] [ 3.925899] pci 0000:00:00.0: BAR 15: assigned [mem 0x20100000-0x202fffff pref] [ 3.933215] pci 0000:00:00.0: BAR 6: assigned [mem 0x20300000-0x2030ffff pref] [ 3.933430] usb 1-1: New USB device found, idVendor=413c, idProduct=301a, bcdDevice= 1.00 [ 3.940447] pci 0000:01:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff 64bit pref] [ 3.940476] pci 0000:01:00.0: BAR 2: assigned [mem 0x20200000-0x202fffff 64bit pref] [ 3.948655] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0 [ 3.956407] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 3.964125] usb 1-1: Product: Dell MS116 USB Optical Mouse [ 3.964128] usb 1-1: Manufacturer: PixArt [ 3.971283] pci 0000:00:00.0: bridge window [mem 0x20100000-0x202fffff pref] [ 3.993454] pcieport 0000:00:00.0: PME: Signaling with IRQ 233 [ 3.998004] input: PixArt Dell MS116 USB Optical Mouse as /devices/platform/soc@0/38200000.usb/xhci-hcd.1.auto/usb1/1-1/1-1:1.0/0003:413C:301A.0001/input/input1 [ 4.001738] Freeing unused kernel memory: 5312K [ 4.014848] hid-generic 0003:413C:301A.0001: input,hidraw0: USB HID v1.11 Mouse [PixArt Dell MS116 USB Optical Mouse] on usb-xhci-hcd.1.auto-1/input0 [ 4.018221] Run /init as init process [ 4.064184] init: init first stage started! [ 4.068527] init: Unable to open /lib/modules, skipping module loading. [ 4.075409] init: Switching root to '/first_stage_ramdisk' [ 4.083530] init: Using Android DT directory /proc/device-tree/firmware/android/ [ 4.111200] init: [libfs_mgr]superblock s_max_mnt_count:65535,/dev/block/by-name/metadata [ 4.120166] init: [libfs_mgr]check_fs(): mount(/dev/block/by-name/metadata,/metadata,ext4)=-1: No such file or directory [ 4.131211] init: [libfs_mgr]Running /system/bin/e2fsck on /dev/block/mmcblk0p8 [ 4.139459] logwrapper: Cannot log to file /dev/fscklogs/log [ 4.141320] random: e2fsck: uninitialized urandom read (40 bytes read) [ 4.145136] logwrapper: [ 4.151897] random: e2fsck: uninitialized urandom read (4 bytes read) [ 4.160689] random: e2fsck: uninitialized urandom read (4 bytes read) [ 4.168661] e2fsck: e2fsck 1.45.4 (23-Sep-2019) [ 4.173621] e2fsck: Pass 1: Checking inodes, blocks, and sizes [ 4.179519] e2fsck: Pass 2: Checking directory structure [ 4.184851] e2fsck: Pass 3: Checking directory connectivity [ 4.190433] e2fsck: Pass 4: Checking reference counts [ 4.195496] e2fsck: Pass 5: Checking group summary information [ 4.201350] e2fsck: /dev/block/by-name/metadata: 31/4096 files (0.0% non-contiguous), 1193/4096 blocks [ 4.215568] EXT4-fs (mmcblk0p8): mounted filesystem with ordered data mode. Opts: discard [ 4.223801] ext4 filesystem being mounted at /metadata supports timestamps until 2038 (0x7fffffff) [ 4.232900] init: [libfs_mgr]__mount(source=/dev/block/by-name/metadata,target=/metadata,type=ext4)=0: Success [ 4.412490] device-mapper: verity: sha1 using implementation "sha1-ce" [ 4.443343] EXT4-fs (dm-4): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.462205] device-mapper: verity: sha1 using implementation "sha1-ce" [ 4.491093] EXT4-fs (dm-5): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.503926] device-mapper: verity: sha1 using implementation "sha1-ce" [ 4.539843] EXT4-fs (dm-6): mounted filesystem without journal. Opts: errors=panic [ 4.549898] device-mapper: verity: sha1 using implementation "sha1-ce" [ 4.580959] EXT4-fs (dm-7): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.617967] printk: init: 27 output lines suppressed due to ratelimiting [ 4.789703] init: Loading SELinux policy [ 4.821810] SELinux: policy capability network_peer_controls=1 [ 4.827764] SELinux: policy capability open_perms=1 [ 4.832735] SELinux: policy capability extended_socket_class=1 [ 4.838686] SELinux: policy capability always_check_network=0 [ 4.844533] SELinux: policy capability cgroup_seclabel=0 [ 4.849954] SELinux: policy capability nnp_nosuid_transition=1 [ 4.956905] audit: type=1403 audit(1667295306.507:2): auid=4294967295 ses=4294967295 lsm=selinux res=1 [ 4.957044] selinux: SELinux: Loaded policy from /vendor/etc/selinux/precompiled_sepolicy [ 4.974440] selinux: [ 4.984242] selinux: SELinux: Loaded file_contexts [ 4.989084] selinux: [ 5.023991] init: init second stage started! [ 5.063884] init: Using Android DT directory /proc/device-tree/firmware/android/ [ 5.082289] init: Overriding previous 'ro.' property 'pm.dexopt.boot':'verify' with new value 'quicken' [ 5.094509] init: Couldn't load property file '/factory/factory.prop': open() failed: No such file or directory: No such file or directory [ 5.110258] init: Setting product property ro.product.brand to 'Android' (from ro.product.product.brand) [ 5.119819] init: Setting product property ro.product.device to 'evk_8mq' (from ro.product.product.device) [ 5.129548] init: Setting product property ro.product.manufacturer to 'nxp' (from ro.product.product.manufacturer) [ 5.139972] init: Setting product property ro.product.model to 'EVK_8MQ' (from ro.product.product.model) [ 5.149544] init: Setting product property ro.product.name to 'evk_8mq_car' (from ro.product.product.name) [ 5.159332] init: Setting property 'ro.build.fingerprint' to 'Android/evk_8mq_car/evk_8mq:11/RP1A.201005.004/eng.quest.20221028.112112:userdebug/dev-keys' [ 5.390228] ueventd: ueventd started! [ 5.396971] selinux: SELinux: Loaded file_contexts [ 5.401799] selinux: [ 5.404321] ueventd: Parsing file /system/etc/ueventd.rc... [ 5.410807] ueventd: Parsing file /vendor/ueventd.rc... [ 5.417028] ueventd: Parsing file /odm/ueventd.rc... [ 5.420648] apexd: Bootstrap subcommand detected [ 5.422082] ueventd: Unable to read config file '/odm/ueventd.rc': open() failed: No such file or directory [ 5.436470] ueventd: Parsing file /ueventd.nxp.rc... [ 5.441517] ueventd: Unable to read config file '/ueventd.nxp.rc': open() failed: No such file or directory [ 5.617657] apexd: wait for '/dev/loop-control' took 153ms [ 5.628843] ueventd: firmware: loading 'imx/sdma/sdma-imx7d.bin' for '/devices/platform/soc@0/soc@0:bus@30000000/302c0000.sdma/firmware/imx!sdma!sdma-imx7d.bin' [ 5.647839] imx-sdma 30bd0000.sdma: loaded firmware 4.5 [ 5.656872] audit: type=1400 audit(1667295307.207:3): avc: denied { setattr } for pid=28 comm="kdevtmpfs" name="loop16" dev="devtmpfs" ino=1270 scontext=u:r:kernel:s0 tcontext=u:object_r:device:s0 tclass=blk_file permissive=1 [ 5.893472] apexd: Pre-allocated 27 loopback devices [ 5.898547] apexd: Scanning /system/apex for preinstalled data [ 5.909590] apexd: Scanning /system_ext/apex for preinstalled data [ 5.915857] apexd: ... does not exist. Skipping [ 5.920418] apexd: Scanning /vendor/apex for preinstalled data [ 5.926298] apexd: ... does not exist. Skipping [ 5.930858] apexd: Scanning /system/apex looking for APEX packages. [ 5.937340] apexd: Found /system/apex/com.android.mediaprovider.apex [ 5.985826] EXT4-fs (loop0): mounted filesystem without journal. Opts: (null) [ 6.032389] EXT4-fs (loop1): mounted filesystem without journal. Opts: (null) [ 6.075680] EXT4-fs (loop2): mounted filesystem without journal. Opts: (null) [ 6.131653] EXT4-fs (loop3): mounted filesystem without journal. Opts: (null) [ 6.183132] EXT4-fs (loop4): mounted filesystem without journal. Opts: (null) [ 6.235890] EXT4-fs (loop5): mounted filesystem without journal. Opts: (null) [ 6.249399] printk: apexd: 82 output lines suppressed due to ratelimiting [ 6.537029] Trying to create more than 5 SchedTune boosting groups [ 6.594282] wlan: Loading MWLAN driver [ 6.596864] Registered swp emulation handler [ 6.599196] wlan_pcie 0000:01:00.0: enabling device (0000 -> 0002) [ 6.608646] Attach moal handle ops, card interface type: 0x204 [ 6.616435] PCIE8997: init module param from usr cfg [ 6.621651] card_type: PCIE8997, config block: 0 [ 6.626361] cfg80211_wext=0xf [ 6.629432] sta_name=wlan [ 6.632060] uap_name=wlan [ 6.634726] wfd_name=p2p [ 6.637297] max_vir_bss=1 [ 6.639926] cal_data_cfg=none [ 6.642970] ps_mode = 2 [ 6.645473] auto_ds = 2 [ 6.647929] fw_name=pcieuart8997_combo_v4.bin [ 6.652357] rx_work=1 cpu_num=4 [ 6.655550] Attach mlan adapter operations.card_type is 0x204. [ 6.662636] Console: switching to colour dummy device 80x25 [ 6.669059] watchdogd: watchdogd started (interval 10, margin 20)! [ 6.676365] Request firmware: pcieuart8997_combo_v4.bin [ 6.683756] logd.auditd: start [ 6.687026] logd.klogd: 6622708241 [ 6.816500] zram0: detected capacity change from 0 to 629145600 [ 6.843261] mkswap: Swapspace size: 614396k, UUID=866bbb60-6129-4fe4-a102-c58794783ae3 [ 6.868404] Adding 614396k swap on /dev/block/zram0. Priority:-2 extents:1 across:614396k SS [ 6.950475] wait_for_keymaster: Waiting for Keymaster device [ 6.960271] HidlServiceManagement: getService: Trying again for android.hardware.keymaster@4.0::IKeymasterDevice/default... [ 6.976559] type=1400 audit(1667295308.523:4): avc: denied { search } for comm="android.hardwar" name="gsi" dev="mmcblk0p8" ino=20 scontext=u:r:hal_bootctl_default:s0 tcontext=u:object_r:gsi_metadata_file:s0 tclass=dir permissive=1 [ 7.000975] wait_for_keymaster: List of Keymaster HALs found: [ 7.006957] wait_for_keymaster: Keymaster HAL #1: SoftwareKeymasterDevice from Google SecurityLevel: SOFTWARE HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 7.549148] FW download over, size 554644 bytes [ 8.416817] WLAN FW is active [ 8.419787] on_time is 8355492231 [ 8.463686] fw_cap_info=0x181c3fa3, dev_cap_mask=0xffffffff [ 8.469322] max_p2p_conn = 8, max_sta_conn = 8 [ 8.496846] wlan: version = PCIE8997-16.92.10.p213-MXM5X16203-GPL-(FP92) [ 8.503976] wlan: Driver loaded successfully [ 9.100865] random: crng init done [ 9.101660] wait_for_keymaster: Computing HMAC with params { (seed: , nonce: 55d75491d92f6922191376c4a9af44f3e2a93630d2171b2ec8ff28b34c) } [ 9.104279] random: 7 urandom warning(s) missed due to ratelimiting [ 9.104325] wait_for_keymaster: Computing HMAC for SoftwareKeymasterDevice from Google SecurityLevel: SOFTWARE HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 9.111778] wait_for_keymaster: Using SoftwareKeymasterDevice from Google for encryption. Security level: SOFTWARE, HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 9.127712] wait_for_keymaster: Keymaster device ready [ 9.158165] vdc: Waited 0ms for vold [ 9.161118] vdc: Command: checkpoint restoreCheckpoint /dev/block/by-name/userdata Failed: Status(-8, EX_SERVICE_SPECIFIC): '22: No magic' [ 9.192586] vdc: Waited 0ms for vold [ 9.217616] vdc: Waited 0ms for vold [ 9.225653] type=1400 audit(1667295310.775:5): avc: denied { setattr } for comm="kdevtmpfs" name="dm-8" dev="devtmpfs" ino=12342 scontext=u:r:kernel:s0 tcontext=u:object_r:device:s0 tclass=blk_file permissive=1 [ 9.279243] EXT4-fs (dm-8): Using encoding defined by superblock: utf8-12.1.0 with flags 0x0 [ 9.292229] EXT4-fs (dm-8): mounted filesystem with ordered data mode. Opts: noauto_da_alloc,errors=panic [ 9.349410] vdc: Waited 0ms for vold [ 9.374893] fscrypt: AES-256-CTS-CBC using implementation "cts-cbc-aes-ce" [ 9.393618] fscrypt: AES-256-XTS using implementation "xts-aes-ce" [ 9.413353] apexd: Scanning /system/apex for preinstalled data [ 9.424122] apexd: Scanning /system_ext/apex for preinstalled data [ 9.430368] apexd: ... does not exist. Skipping [ 9.434944] apexd: Scanning /product/apex for preinstalled data [ 9.440896] apexd: ... does not exist. Skipping [ 9.445505] apexd: Scanning /vendor/apex for preinstalled data [ 9.451430] apexd: ... does not exist. Skipping [ 9.456032] apexd: Populating APEX database from mounts... [ 9.462227] apexd: 0 packages restored. [ 9.466594] apexd: Marking APEXd as starting [ 9.512554] EXT4-fs (loop6): mounted filesystem without journal. Opts: (null) [ 9.567683] EXT4-fs (loop7): mounted filesystem without journal. Opts: (null) [ 9.620033] EXT4-fs (loop8): mounted filesystem without journal. Opts: (null) [ 9.659568] EXT4-fs (loop9): mounted filesystem without journal. Opts: (null) [ 9.710680] EXT4-fs (loop10): mounted filesystem without journal. Opts: (null) [ 9.758515] EXT4-fs (loop11): mounted filesystem without journal. Opts: (null) [ 9.802002] EXT4-fs (loop12): mounted filesystem without journal. Opts: (null) [ 9.837782] EXT4-fs (loop13): mounted filesystem without journal. Opts: (null) [ 9.879081] EXT4-fs (loop14): mounted filesystem without journal. Opts: (null) [ 9.923461] EXT4-fs (loop15): mounted filesystem without journal. Opts: (null) [ 9.962828] EXT4-fs (loop16): mounted filesystem without journal. Opts: (null) [ 9.998101] EXT4-fs (loop17): mounted filesystem without journal. Opts: (null) [ 10.039029] EXT4-fs (loop18): mounted filesystem without journal. Opts: (null) [ 10.070377] EXT4-fs (loop19): mounted filesystem without journal. Opts: (null) [ 10.109623] EXT4-fs (loop20): mounted filesystem without journal. Opts: (null) [ 10.142207] EXT4-fs (loop21): mounted filesystem without journal. Opts: (null) [ 10.177127] EXT4-fs (loop22): mounted filesystem without journal. Opts: (null) [ 10.219391] EXT4-fs (loop23): mounted filesystem without journal. Opts: (null) [ 10.257411] EXT4-fs (loop24): mounted filesystem without journal. Opts: (null) [ 10.306729] EXT4-fs (loop25): mounted filesystem without journal. Opts: (null) [ 10.351339] EXT4-fs (loop26): mounted filesystem without journal. Opts: (null) [ 10.374828] init: Wait for property 'apexd.status=activated' took 920ms [ 10.392867] init: Parsing file /apex/com.android.adbd/etc/init.rc... [ 10.399690] init: Parsing file /apex/com.android.media.swcodec/etc/init.rc... [ 10.407284] init: Parsing file /apex/com.android.os.statsd/etc/init.rc... [ 10.415215] init: Parsing file /apex/com.android.sdkext/etc/derive_sdk.rc... [ 10.446156] init: linkerconfig generated /linkerconfig with mounted APEX modules info [ 10.454076] init: Command 'perform_apex_config' action=post-fs-data (/system/etc/init/hw/init.rc:764) took 71ms and succeeded [ 10.465537] init: Not setting encryption policy on: /data/media [ 10.474042] init: starting service 'exec 6 (/system/bin/chattr +F /data/media)'... [ 10.483534] init: SVC_EXEC service 'exec 6 (/system/bin/chattr +F /data/media)' pid 335 (uid 1023 gid 1023+0 context default) started; waiting... [ 10.576856] vdc: Waited 0ms for vold [ 10.652107] apexd: Snapshot DE subcommand detected [ 10.658644] apexd: Marking APEXd as ready [ 10.750949] logd.daemon: reinit [ 10.803986] update_verifier: Started with arg 1: nonencrypted [ 10.812284] update_verifier: Booting slot 0: isSlotMarkedSuccessful=1 [ 10.819005] update_verifier: Leaving update_verifier. [ 10.882392] Mass Storage Function, version: 2009/09/11 [ 10.887708] LUN: removable file: (no medium) [ 10.897592] using random self ethernet address [ 10.902197] using random host ethernet address [ 10.908297] file system registered [ 11.205045] healthd: batteryCapacityLevelPath not found [ 11.210360] healthd: batteryChargeTimeToFullNowPath. not found [ 11.221640] healthd: batteryFullChargeDesignCapacityUahPath. not found [ 11.239177] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 11.899784] cdns-mhdp-imx 32c00000.hdmi: 0,ff,ff,ff,ff,ff,ff,0 [ 11.937551] cdns-mhdp-imx 32c00000.hdmi: 0,ff,ff,ff,ff,ff,ff,0 [ 11.972485] cdns-mhdp-imx 32c00000.hdmi: 0,ff,ff,ff,ff,ff,ff,0 [ 11.993477] type=1107 audit(1667295313.543:6): uid=0 auid=4294967295 ses=4294967295 subj=u:r:init:s0 msg='avc: denied { set } for property=vendor.display.state pid=369 uid=1000 gid=1003 scontext=u:r:hal_graphics_composer_default:s0 tcontext=u:object_r:vendor_default_prop:s0 tclass=property_service permissive=1' [ 12.389404] read descriptors [ 12.393254] read strings [ 12.971329] android_work: sent uevent USB_STATE=CONNECTED [ 12.979311] android_work: sent uevent USB_STATE=DISCONNECTED [ 13.119139] android_work: sent uevent USB_STATE=CONNECTED [ 13.128789] configfs-gadget gadget: high-speed config #1: b [ 13.138173] android_work: sent uevent USB_STATE=CONFIGURED [ 13.812871] type=1400 audit(1667295315.359:7): avc: denied { open } for comm="getprop" path="/dev/__properties__/u:object_r:adbd_prop:s0" dev="tmpfs" ino=2633 scontext=u:r:shell:s0 tcontext=u:object_r:adbd_prop:s0 tclass=file permissive=1 [ 13.853320] audit: audit_backlog=65 > audit_backlog_limit=64 [ 13.859652] audit: audit_lost=1 audit_rate_limit=0 audit_backlog_limit=64 [ 13.866949] audit: backlog limit exceeded [ 13.870647] type=1400 audit(1667295315.387:8): avc: denied { getattr } for comm="getprop" path="/dev/__properties__/u:object_r:adbd_prop:s0" dev="tmpfs" ino=2633 scontext=u:r:shell:s0 tcontext=u:object_r:adbd_prop:s0 tclass=file permissive=1 [ 13.871913] audit: audit_backlog=65 > audit_backlog_limit=64 [ 13.877080] logd: logdr: UID=2000 GID=2000 PID=540 b tail=0 logMask=99 pid=0 start=0ns timeout=0ns [ 13.898554] audit: audit_lost=2 audit_rate_limit=0 audit_backlog_limit=64 [ 13.904269] type=1400 audit(1667295315.387:9): avc: denied { map } for comm="getprop" path="/dev/__properties__/u:object_r:adbd_prop:s0" dev="tmpfs" ino=2633 scontext=u:r:shell:s0 tcontext=u:object_r:adbd_prop:s0 tclass=file permissive=1 [ 13.906042] audit: backlog limit exceeded [ 13.929465] type=1400 audit(1667295315.387:10): avc: denied { open } for comm="getprop" path="/dev/__properties__/u:object_r:apexd_prop:s0" dev="tmpfs" ino=2634 scontext=u:r:shell:s0 tcontext=u:object_r:apexd_prop:s0 tclass=file permissive=1 [ 13.956641] type=1400 audit(1667295315.387:11): avc: denied { getattr } for comm="getprop" path="/dev/__properties__/u:object_r:apexd_prop:s0" dev="tmpfs" ino=2634 scontext=u:r:shell:s0 tcontext=u:object_r:apexd_prop:s0 tclass=file permissive=1 [ 13.983280] type=1400 audit(1667295315.387:12): avc: denied { map } for comm="getprop" path="/dev/__properties__/u:object_r:apexd_prop:s0" dev="tmpfs" ino=2634 scontext=u:r:shell:s0 tcontext=u:object_r:apexd_prop:s0 tclass=file permissive=1 [ 14.014800] type=1400 audit(1667295315.387:13): avc: denied { open } for comm="getprop" path="/dev/__properties__/u:object_r:apk_verity_prop:s0" dev="tmpfs" ino=2635 scontext=u:r:shell:s0 tcontext=u:object_r:apk_verity_prop:s0 tclass=file permissive=1 [ 14.052258] type=1400 audit(1667295315.387:14): avc: denied { getattr } for comm="getprop" path="/dev/__properties__/u:object_r:apk_verity_prop:s0" dev="tmpfs" ino=2635 scontext=u:r:shell:s0 tcontext=u:object_r:apk_verity_prop:s0 tclass=file permissive=1 [ 17.931445] apexd: Can't open /system_ext/apex for reading : No such file or directory [ 17.939896] apexd: Can't open /product/apex for reading : No such file or directory [ 17.948025] apexd: Can't open /vendor/apex for reading : No such file or directory [ 21.668788] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 1 [ 21.685254] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 0 [ 21.698518] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 24.646539] init: Control message: Processed ctl.start for 'idmap2d' from pid: 591 (system_server) [ 24.752747] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 25.203721] init: processing action (sys.sysctl.extra_free_kbytes=*) from (/system/etc/init/hw/init.rc:1002) [ 26.337474] read descriptors [ 26.340414] read strings [ 26.343086] read descriptors [ 26.346823] read strings [ 26.373103] acc_open [ 26.380284] acc_release [ 26.803683] Atheros 8031 ethernet 30be0000.ethernet-1:00: attached PHY driver [Atheros 8031 ethernet] (mii_bus:phy_addr=30be0000.ethernet-1:00, irq=POLL) [ 28.914088] perfetto: enabled ftrace [ 29.545410] init: processing action (boot.car_service_created=1) from (/system/etc/init/com.android.car.procfsinspector.rc:7) [ 29.589028] init: starting service 'com.android.car.procfsinspector'... [ 29.620855] init: processing action (boot.car_service_created=1) from (/system/etc/init/init.bootstat.car.rc:6) [ 29.646191] init: starting service 'exec 15 (/system/bin/bootstat -r car_service_created)'... [ 29.660494] init: SVC_EXEC service 'exec 15 (/system/bin/bootstat -r car_service_created)' pid 1112 (uid 1000 gid 1007+0 context default) started; waiting... [ 29.699501] init: Service 'exec 15 (/system/bin/bootstat -r car_service_created)' (pid 1112) exited with status 0 waiting took 0.039000 seconds [ 29.713148] init: Sending signal 9 to service 'exec 15 (/system/bin/bootstat -r car_service_created)' (pid 1112) process group... [ 29.728118] libprocessgroup: Successfully killed process cgroup uid 1000 pid 1112 in 0ms [ 33.174342] perfetto: disabled ftrace [ 33.820389] VSD_3V3: disabling [ 33.823578] vdd_arm: disabling [ 33.827803] SW1C: disabling [ 33.831205] VGEN1: disabling [ 33.834619] VGEN6: disabling [ 34.733542] init: Sending signal 9 to service 'idmap2d' (pid 445) process group... [ 34.749055] libprocessgroup: Successfully killed process cgroup uid 1000 pid 445 in 6ms [ 34.758409] init: Control message: Processed ctl.stop for 'idmap2d' from pid: 591 (system_server) [ 34.768338] init: Service 'idmap2d' (pid 445) received signal 9 [ 43.459921] init: Service 'bootanim' (pid 490) exited with status 0 oneshot service took 31.363001 seconds in background [ 43.471081] init: Sending signal 9 to service 'bootanim' (pid 490) process group... [ 43.479241] libprocessgroup: Successfully killed process cgroup uid 1003 pid 490 in 0ms [ 43.785315] init: processing action (sys.boot_completed=1) from (/system/etc/init/hw/init.rc:993) [ 43.801689] init: starting service 'exec 16 (/bin/rm -rf /data/per_boot)'... [ 43.818147] init: SVC_EXEC service 'exec 16 (/bin/rm -rf /data/per_boot)' pid 1226 (uid 1000 gid 1000+0 context default) started; waiting... [ 43.882244] selinux: SELinux: Skipping restorecon on directory(/data/system_ce/0) [ 43.900496] selinux: [ 43.907066] selinux: SELinux: Skipping restorecon on directory(/data/vendor_ce/0) [ 43.922354] selinux: [ 44.831402] apexd: destroyCeSnapshotsNotSpecified() received by ApexService. [ 45.153761] perfetto: enabled ftrace [ 46.669051] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 1 [ 49.787390] type=1400 audit(1667295351.335:242): avc: denied { read } for comm="HwBinder:372_4" name="u:object_r:default_prop:s0" dev="tmpfs" ino=2674 scontext=u:r:mediacodec:s0 tcontext=u:object_r:default_prop:s0 tclass=file permissive=1 [ 49.838137] type=1400 audit(1667295351.335:243): avc: denied { open } for comm="HwBinder:372_4" path="/dev/__properties__/u:object_r:default_prop:s0" dev="tmpfs" ino=2674 scontext=u:r:mediacodec:s0 tcontext=u:object_r:default_prop:s0 tclass=file permissive=1 [ 49.861630] type=1400 audit(1667295351.335:244): avc: denied { getattr } for comm="HwBinder:372_4" path="/dev/__properties__/u:object_r:default_prop:s0" dev="tmpfs" ino=2674 scontext=u:r:mediacodec:s0 tcontext=u:object_r:default_prop:s0 tclass=file permissive=1 [ 49.914495] type=1400 audit(1667295351.335:245): avc: denied { map } for comm="HwBinder:372_4" path="/dev/__properties__/u:object_r:default_prop:s0" dev="tmpfs" ino=2674 scontext=u:r:mediacodec:s0 tcontext=u:object_r:default_prop:s0 tclass=file permissive=1 [ 50.118134] perfetto: disabled ftrace [ 51.668726] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 0 [ 51.683862] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 56.055413] type=1400 audit(1667295357.603:246): avc: denied { read } for comm="pool-2-thread-1" name="life_time" dev="sysfs" ino=26962 scontext=u:r:carservice_app:s0 tcontext=u:object_r:sysfs:s0 tclass=file permissive=1 [ 56.076726] type=1400 audit(1667295357.603:247): avc: denied { open } for comm="pool-2-thread-1" path="/sys/devices/platform/soc@0/soc@0:bus@30800000/30b40000.mmc/mmc_host/mmc0/mmc0:0001/life_time" dev="sysfs" ino=26962 scontext=u:r:carservice_app:s0 tcontext=u:object_r:sysfs:s0 tclass=file permissive=1 [ 70.386808] AidlLazyServiceRegistrar: Trying to shut down the service. No clients in use for any service in process. [ 70.398648] AidlLazyServiceRegistrar: Unregistered all clients and exiting [ 70.427017] printk: Binder:289_1: 221 output lines suppressed due to ratelimiting [ 70.435031] init: Service 'apexd' (pid 289) exited with status 0 oneshot service took 61.047001 seconds in background [ 70.445712] init: Sending signal 9 to service 'apexd' (pid 289) process group... [ 70.453520] libprocessgroup: Successfully killed process cgroup uid 0 pid 289 in 0ms [ 71.236528] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 131.233455] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 191.233457] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 251.233346] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 311.233306] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 371.233424] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 431.233311] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 491.233274] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 551.233287] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 611.233278] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 671.233425] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 731.233399] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 791.233371] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 851.233366] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au