/* * V4L2 video capture example * * This program can be used and distributed without restrictions. * * This program is provided with the V4L2 API * see https://linuxtv.org/docs.php for more information */ #include #include #include #include #include #include /* getopt_long() */ #include /* low-level i/o */ #include #include #include #include #include #include #include #include #define CLEAR(x) memset(&(x), 0, sizeof(x)) #define BILLION 1000000000.0 #define IMAGE_WIDTH 3840 #define IMAGE_HEIGHT 2160 #define NO_BUFFS 1 int img_width; int img_height; enum io_method { IO_METHOD_READ, IO_METHOD_MMAP, IO_METHOD_USERPTR, }; struct buffer { void *start; size_t length; }; static char *dev_name; static enum io_method io = IO_METHOD_MMAP; static int fd = -1; struct buffer *buffers; static unsigned int n_buffers; FILE *write_ptr; static void errno_exit(const char *s) { fprintf(stderr, "%s error %d, %s\\n", s, errno, strerror(errno)); exit(EXIT_FAILURE); } static int xioctl(int fh, int request, void *arg) { int r; do { r = ioctl(fh, request, arg); } while (-1 == r && EINTR == errno); return r; } static void process_image(const void *p, int size) { printf("buffsize: %d\n", size); fwrite(p, size, 1, write_ptr); } static int read_frame(void) { struct v4l2_buffer buf; unsigned int i; switch (io) { case IO_METHOD_READ: if (-1 == read(fd, buffers[0].start, buffers[0].length)) { switch (errno) { case EAGAIN: return 0; case EIO: /* Could ignore EIO, see spec. */ /* fall through */ default: errno_exit("read"); } } process_image(buffers[0].start, buffers[0].length); break; case IO_METHOD_MMAP: CLEAR(buf); buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; buf.memory = V4L2_MEMORY_MMAP; if (-1 == xioctl(fd, VIDIOC_DQBUF, &buf)) { switch (errno) { case EAGAIN: return 0; case EIO: /* Could ignore EIO, see spec. */ /* fall through */ default: errno_exit("VIDIOC_DQBUF"); } } assert(buf.index < n_buffers); process_image(buffers[buf.index].start, buf.bytesused); if (-1 == xioctl(fd, VIDIOC_QBUF, &buf)) errno_exit("VIDIOC_QBUF"); break; case IO_METHOD_USERPTR: CLEAR(buf); buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; buf.memory = V4L2_MEMORY_USERPTR; if (-1 == xioctl(fd, VIDIOC_DQBUF, &buf)) { switch (errno) { case EAGAIN: return 0; case EIO: /* Could ignore EIO, see spec. */ /* fall through */ default: errno_exit("VIDIOC_DQBUF"); } } for (i = 0; i < n_buffers; ++i) if (buf.m.userptr == (unsigned long)buffers[i].start && buf.length == buffers[i].length) break; assert(i < n_buffers); process_image((void *)buf.m.userptr, buf.bytesused); if (-1 == xioctl(fd, VIDIOC_QBUF, &buf)) errno_exit("VIDIOC_QBUF"); break; } return 1; } static void take_picture(void) { for (;;) { fd_set fds; struct timeval tv; int r; FD_ZERO(&fds); FD_SET(fd, &fds); /* Timeout. */ tv.tv_sec = 2; tv.tv_usec = 0; r = select(fd + 1, &fds, NULL, NULL, &tv); if (-1 == r) { if (EINTR == errno) continue; errno_exit("select"); } if (0 == r) { fprintf(stderr, "select timeout\\n"); exit(EXIT_FAILURE); } if (read_frame()) break; /* EAGAIN - continue select loop. */ } } static void stop_capturing(void) { enum v4l2_buf_type type; switch (io) { case IO_METHOD_READ: /* Nothing to do. */ break; case IO_METHOD_MMAP: case IO_METHOD_USERPTR: type = V4L2_BUF_TYPE_VIDEO_CAPTURE; if (-1 == xioctl(fd, VIDIOC_STREAMOFF, &type)) errno_exit("VIDIOC_STREAMOFF"); break; } } static void start_capturing(void) { unsigned int i; enum v4l2_buf_type type; double time_spent; struct timespec start, end; switch (io) { case IO_METHOD_READ: /* Nothing to do. */ break; case IO_METHOD_MMAP: //$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$ clock_gettime(CLOCK_REALTIME, &start); for (i = 0; i < n_buffers; ++i) { struct v4l2_buffer buf; CLEAR(buf); buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; buf.memory = V4L2_MEMORY_MMAP; buf.index = i; if (-1 == xioctl(fd, VIDIOC_QBUF, &buf)) errno_exit("VIDIOC_QBUF"); } //$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$ clock_gettime(CLOCK_REALTIME, &end); time_spent = (end.tv_sec - start.tv_sec) + (end.tv_nsec - start.tv_nsec) / BILLION; printf("VIDIOC_QBUF elapsed time is %f seconds\n", time_spent); //$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$ clock_gettime(CLOCK_REALTIME, &start); type = V4L2_BUF_TYPE_VIDEO_CAPTURE; if (-1 == xioctl(fd, VIDIOC_STREAMON, &type)) errno_exit("VIDIOC_STREAMON"); //$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$ clock_gettime(CLOCK_REALTIME, &end); time_spent = (end.tv_sec - start.tv_sec) + (end.tv_nsec - start.tv_nsec) / BILLION; printf("VIDIOC_STREAMON elapsed time is %f seconds\n", time_spent); break; case IO_METHOD_USERPTR: for (i = 0; i < n_buffers; ++i) { struct v4l2_buffer buf; CLEAR(buf); buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; buf.memory = V4L2_MEMORY_USERPTR; buf.index = i; buf.m.userptr = (unsigned long)buffers[i].start; buf.length = buffers[i].length; if (-1 == xioctl(fd, VIDIOC_QBUF, &buf)) errno_exit("VIDIOC_QBUF"); } type = V4L2_BUF_TYPE_VIDEO_CAPTURE; if (-1 == xioctl(fd, VIDIOC_STREAMON, &type)) errno_exit("VIDIOC_STREAMON"); break; } } static void uninit_device(void) { unsigned int i; switch (io) { case IO_METHOD_READ: free(buffers[0].start); break; case IO_METHOD_MMAP: for (i = 0; i < n_buffers; ++i) if (-1 == munmap(buffers[i].start, buffers[i].length)) errno_exit("munmap"); break; case IO_METHOD_USERPTR: for (i = 0; i < n_buffers; ++i) free(buffers[i].start); break; } free(buffers); } static void init_read(unsigned int buffer_size) { buffers = calloc(1, sizeof(*buffers)); if (!buffers) { fprintf(stderr, "Out of memory\\n"); exit(EXIT_FAILURE); } buffers[0].length = buffer_size; buffers[0].start = malloc(buffer_size); if (!buffers[0].start) { fprintf(stderr, "Out of memory\\n"); exit(EXIT_FAILURE); } } static void init_mmap(void) { struct v4l2_requestbuffers req; CLEAR(req); req.count = NO_BUFFS; req.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; req.memory = V4L2_MEMORY_MMAP; if (-1 == xioctl(fd, VIDIOC_REQBUFS, &req)) { if (EINVAL == errno) { fprintf(stderr, "%s does not support " "memory mappingn", dev_name); exit(EXIT_FAILURE); } else { errno_exit("VIDIOC_REQBUFS"); } } if (req.count < 1) { fprintf(stderr, "Insufficient buffer memory on %s\\n", dev_name); exit(EXIT_FAILURE); } buffers = calloc(req.count, sizeof(*buffers)); if (!buffers) { fprintf(stderr, "Out of memory\\n"); exit(EXIT_FAILURE); } for (n_buffers = 0; n_buffers < req.count; ++n_buffers) { struct v4l2_buffer buf; CLEAR(buf); buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; buf.memory = V4L2_MEMORY_MMAP; buf.index = n_buffers; if (-1 == xioctl(fd, VIDIOC_QUERYBUF, &buf)) errno_exit("VIDIOC_QUERYBUF"); buffers[n_buffers].length = buf.length; buffers[n_buffers].start = mmap(NULL /* start anywhere */, buf.length, PROT_READ | PROT_WRITE /* required */, MAP_SHARED /* recommended */, fd, buf.m.offset); if (MAP_FAILED == buffers[n_buffers].start) errno_exit("mmap"); } } static void init_userp(unsigned int buffer_size) { struct v4l2_requestbuffers req; CLEAR(req); req.count = NO_BUFFS; req.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; req.memory = V4L2_MEMORY_USERPTR; if (-1 == xioctl(fd, VIDIOC_REQBUFS, &req)) { if (EINVAL == errno) { fprintf(stderr, "%s does not support " "user pointer i/on", dev_name); exit(EXIT_FAILURE); } else { errno_exit("VIDIOC_REQBUFS"); } } buffers = calloc(4, sizeof(*buffers)); if (!buffers) { fprintf(stderr, "Out of memory\\n"); exit(EXIT_FAILURE); } for (n_buffers = 0; n_buffers < NO_BUFFS; ++n_buffers) { buffers[n_buffers].length = buffer_size; buffers[n_buffers].start = malloc(buffer_size); if (!buffers[n_buffers].start) { fprintf(stderr, "Out of memory\\n"); exit(EXIT_FAILURE); } } } static void init_device(void) { struct v4l2_capability cap; struct v4l2_cropcap cropcap; struct v4l2_crop crop; struct v4l2_format fmt; unsigned int min; if (-1 == xioctl(fd, VIDIOC_QUERYCAP, &cap)) { if (EINVAL == errno) { fprintf(stderr, "%s is no V4L2 device\\n", dev_name); exit(EXIT_FAILURE); } else { errno_exit("VIDIOC_QUERYCAP"); } } if (!(cap.capabilities & V4L2_CAP_VIDEO_CAPTURE)) { fprintf(stderr, "%s is no video capture device\\n", dev_name); exit(EXIT_FAILURE); } switch (io) { case IO_METHOD_READ: if (!(cap.capabilities & V4L2_CAP_READWRITE)) { fprintf(stderr, "%s does not support read i/o\\n", dev_name); exit(EXIT_FAILURE); } break; case IO_METHOD_MMAP: case IO_METHOD_USERPTR: if (!(cap.capabilities & V4L2_CAP_STREAMING)) { fprintf(stderr, "%s does not support streaming i/o\\n", dev_name); exit(EXIT_FAILURE); } break; } /* Select video input, video standard and tune here. */ CLEAR(cropcap); cropcap.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; if (0 == xioctl(fd, VIDIOC_CROPCAP, &cropcap)) { crop.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; crop.c = cropcap.defrect; /* reset to default */ if (-1 == xioctl(fd, VIDIOC_S_CROP, &crop)) { switch (errno) { case EINVAL: /* Cropping not supported. */ break; default: /* Errors ignored. */ break; } } } else { /* Errors ignored. */ } CLEAR(fmt); fmt.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; fmt.fmt.pix.width = img_width; fmt.fmt.pix.height = img_height; // fmt.fmt.pix.pixelformat = V4L2_PIX_FMT_YUYV; fmt.fmt.pix.pixelformat = V4L2_PIX_FMT_SRGGB12; fmt.fmt.pix.field = V4L2_FIELD_NONE; if (-1 == xioctl(fd, VIDIOC_S_FMT, &fmt)) errno_exit("VIDIOC_S_FMT"); /* Buggy driver paranoia. */ min = fmt.fmt.pix.width * 2; if (fmt.fmt.pix.bytesperline < min) fmt.fmt.pix.bytesperline = min; min = fmt.fmt.pix.bytesperline * fmt.fmt.pix.height; if (fmt.fmt.pix.sizeimage < min) fmt.fmt.pix.sizeimage = min; switch (io) { case IO_METHOD_READ: init_read(fmt.fmt.pix.sizeimage); break; case IO_METHOD_MMAP: init_mmap(); break; case IO_METHOD_USERPTR: init_userp(fmt.fmt.pix.sizeimage); break; } } static void close_device(void) { if (-1 == close(fd)) errno_exit("close"); fd = -1; } static void open_device(void) { struct stat st; if (-1 == stat(dev_name, &st)) { fprintf(stderr, "Cannot identify '%s': %d, %s\\n", dev_name, errno, strerror(errno)); exit(EXIT_FAILURE); } if (!S_ISCHR(st.st_mode)) { fprintf(stderr, "%s is no devicen", dev_name); exit(EXIT_FAILURE); } fd = open(dev_name, O_RDWR /* required */ | O_NONBLOCK, 0); if (-1 == fd) { fprintf(stderr, "Cannot open '%s': %d, %s\\n", dev_name, errno, strerror(errno)); exit(EXIT_FAILURE); } } int main(int argc, char **argv) { struct timespec start, end; double time_spent; dev_name = "/dev/video0"; write_ptr = fopen("test.raw","wb"); // w for write, b for binary img_width = 3840; img_height = 2160; /*$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$ clock_gettime(CLOCK_REALTIME, &start); some_function(); //$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$$ clock_gettime(CLOCK_REALTIME, &end); time_spent = (end.tv_sec - start.tv_sec) + (end.tv_nsec - start.tv_nsec) / BILLION; //printf("open_device() elapsed time is %f seconds\n", time_spent);*/ open_device(); init_device(); start_capturing(); take_picture(); stop_capturing(); uninit_device(); fclose(write_ptr); close_device(); return 0; }