05-05 12:32:18.510 446 461 I adbd : USB event: FUNCTIONFS_RESUME 05-05 12:32:18.510 361 449 I android.hardware.usb.gadget@1.1-service.imx: event=1 on fd=7 05-05 12:32:18.542 437 437 I update_engine: [INFO:update_attempter_android.cc(280)] Using this install plan: 05-05 12:32:18.549 437 437 I update_engine: [INFO:install_plan.cc(91)] InstallPlan: new_update, version: , source_slot: A, target_slot: B, url: file:///data/ota_package/payload.bin, payload: (size: 0, metadata_size: 0, metadata signature: , hash: , payload type: unknown), hash_checks_mandatory: true, powerwash_required: false, switch_slot_on_reboot: true, run_post_install: true, is_rollback: false, write_verity: true 05-05 12:32:18.556 437 437 I update_engine: [INFO:metrics_utils.cc(363)] Number of Reboots during current update attempt = 0 05-05 12:32:18.563 437 437 I update_engine: [INFO:metrics_utils.cc(371)] Payload Attempt Number = 1 05-05 12:32:18.569 437 437 I update_engine: [INFO:metrics_utils.cc(388)] Update Monotonic Timestamp Start = 1/1/1970 0:34:44 GMT 05-05 12:32:18.575 437 437 I update_engine: [INFO:metrics_utils.cc(397)] Update Boot Timestamp Start = 1/1/1970 0:34:44 GMT 05-05 12:32:18.580 437 437 I update_engine: [INFO:update_attempter_android.cc(648)] Scheduling an action processor start. 05-05 12:32:18.585 437 437 I update_engine: [INFO:action_processor.cc(51)] ActionProcessor: starting UpdateBootFlagsAction 05-05 12:32:18.591 437 437 I update_engine: [INFO:update_boot_flags_action.cc(36)] Already updated boot flags. Skipping. 05-05 12:32:18.596 437 437 I update_engine: [INFO:action_processor.cc(116)] ActionProcessor: finished UpdateBootFlagsAction with code ErrorCode::kSuccess 05-05 12:32:18.600 437 437 I update_engine: [INFO:action_processor.cc(143)] ActionProcessor: starting CleanupPreviousUpdateAction 05-05 12:32:18.604 437 437 I update_engine: [INFO:cleanup_previous_update_action.cc(82)] Starting/resuming CleanupPreviousUpdateAction 05-05 12:32:18.610 437 437 I update_engine: [INFO:cleanup_previous_update_action.cc(137)] Boot completed, waiting on markBootSuccessful() 05-05 12:32:18.615 437 437 I update_engine: EnsureMetadataMounted does nothing in Android mode. 05-05 12:32:18.620 437 437 I update_engine: Read merge statistics file failed: No such file or directory 05-05 12:32:18.627 437 437 I update_engine: [INFO:cleanup_previous_update_action.cc(207)] Waiting for any previous merge request to complete. This can take up to several minutes. 05-05 12:32:18.630 437 437 E update_engine: Read state file failed: No such file or directory 05-05 12:32:18.633 437 437 I update_engine: [INFO:cleanup_previous_update_action.cc(230)] Can't find any snapshot to merge. 05-05 12:32:18.637 437 437 E update_engine: Read state file failed: No such file or directory 05-05 12:32:18.643 437 437 I update_engine: [INFO:cleanup_previous_update_action.cc(398)] Not reporting merge stats because state is None 05-05 12:32:18.646 437 437 I update_engine: [INFO:action_processor.cc(116)] ActionProcessor: finished CleanupPreviousUpdateAction with code ErrorCode::kSuccess 05-05 12:32:18.649 437 437 I update_engine: [INFO:action_processor.cc(143)] ActionProcessor: starting InstallPlanAction 05-05 12:32:18.651 437 437 I update_engine: [INFO:action_processor.cc(116)] ActionProcessor: finished InstallPlanAction with code ErrorCode::kSuccess 05-05 12:32:18.654 437 437 I update_engine: [INFO:action_processor.cc(143)] ActionProcessor: starting DownloadAction 05-05 12:32:18.658 437 437 I update_engine: [INFO:install_plan.cc(91)] InstallPlan: new_update, version: , source_slot: A, target_slot: B, url: file:///data/ota_package/payload.bin, payload: (size: 0, metadata_size: 0, metadata signature: , hash: , payload type: unknown), hash_checks_mandatory: true, powerwash_required: false, switch_slot_on_reboot: true, run_post_install: true, is_rollback: false, write_verity: true 05-05 12:32:18.660 437 437 I update_engine: [INFO:download_action.cc(199)] Marking new slot as unbootable 05-05 12:32:18.667 437 437 I update_engine: [INFO:multi_range_http_fetcher.cc(45)] starting first transfer 05-05 12:32:18.672 437 437 I update_engine: [INFO:multi_range_http_fetcher.cc(74)] starting transfer of range 0+? 05-05 12:32:18.676 437 437 I update_engine: [INFO:multi_range_http_fetcher.cc(172)] Received transfer complete. 05-05 12:32:18.679 437 437 I update_engine: [INFO:multi_range_http_fetcher.cc(129)] TransferEnded w/ code 200 05-05 12:32:18.683 437 437 I update_engine: [INFO:multi_range_http_fetcher.cc(163)] Done w/ all transfers 05-05 12:32:18.687 437 437 E update_engine: [ERROR:delta_performer.cc(1888)] VerifyPayload failure: payload_hash_calculator_.raw_hash() == update_check_response_hash 05-05 12:32:18.690 437 437 E update_engine: [ERROR:download_action.cc(402)] Download of file:///data/ota_package/payload.bin failed due to payload verification error. 05-05 12:32:18.693 437 437 I update_engine: [INFO:action_processor.cc(116)] ActionProcessor: finished DownloadAction with code ErrorCode::kPayloadHashMismatchError 05-05 12:32:18.696 437 437 I update_engine: [INFO:action_processor.cc(121)] ActionProcessor: Aborting processing due to failure. 05-05 12:32:18.699 437 437 I update_engine: [INFO:update_attempter_android.cc(522)] Processing Done. 05-05 12:32:18.703 437 437 I update_engine: [INFO:update_attempter_android.cc(662)] Terminating cleanup previous update. [ 2121.833483][ T354] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=a 05-05 12:32:55.983 0 0 W [ T354] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=a 05-05 12:33:00.025 695 695 D KeyguardClockSwitch: Updating clock: 1233