U-Boot SPL 2020.04-5.4.70-2.3.0+ge42dee801e (Jul 22 2021 - 20:52:54 +0000) DDRINFO: start DRAM init DDRINFO: DRAM rate 4000MTS DDRINFO:ddrphy calibration done DDRINFO: ddrmix config done Normal Boot Trying to boot from BOOTROM image offset 0x8000, pagesize 0x200, ivt offset 0x0 NOTICE: BL31: v2.2(release):rel_imx_5.4.70_2.3.0-0-gf1d7187f2 NOTICE: BL31: Built : 21:22:44, Jul 22 2021 U-Boot 2020.04-5.4.70-2.3.0+ge42dee801e (Jul 22 2021 - 20:52:54 +0000) CPU: i.MX8MP[8] rev1.1 1800 MHz (running at 1200 MHz) CPU: Commercial temperature grade (0C to 95C) at 27C Reset cause: POR Model: NXP i.MX8MPlus LPDDR4 EVK board DRAM: 6 GiB TCPC: Vendor ID [0x1fc9], Product ID [0x5110], Addr [I2C2 0x50] SNK.Power3.0 on CC1 PDO 0: type 0, 5000 mV, 3000 mA [E] PDO 1: type 0, 9000 mV, 3000 mA [] PDO 2: type 0, 15000 mV, 3000 mA [] PDO 3: type 0, 20000 mV, 2250 mA [] Requesting PDO 3: 20000 mV, 2250 mA Source accept request PD source ready! tcpc_pd_receive_message: Polling ALERT register, TCPC_ALERT_RX_STATUS bit failed, ret = -62 Power supply on USB2 TCPC: Vendor ID [0x1fc9], Product ID [0x5110], Addr [I2C1 0x50] MMC: FSL_SDHC: 1, FSL_SDHC: 2 Loading Environment from MMC... *** Warning - No block device, using default environment [*]-Video Link 0Can't find cec device id=0x3c fail to probe panel device adv7535@3d fail to get display timings probe video device failed, ret -19 [0] lcd-controller@32e80000, video [1] mipi_dsi@32e60000, video_bridge [2] adv7535@3d, panel Can't find cec device id=0x3c fail to probe panel device adv7535@3d fail to get display timings probe video device failed, ret -19 In: serial Out: serial Err: serial BuildInfo: - ATF f1d7187 - U-Boot 2020.04-5.4.70-2.3.0+ge42dee801e flash target is MMC:1 MMC card init failed! ** Block device MMC 1 not supported Net: Warning: ethernet@30be0000 using MAC address from ROM Warning: ethernet@30bf0000 using MAC address from ROM eth0: ethernet@30be0000, eth1: ethernet@30bf0000 [PRIME] Fastboot: Normal Normal Boot Hit any key to stop autoboot: 0 MMC Device 0 not found no mmc device at slot 0 u-boot=>