CONFIG_ARM=y CONFIG_SPL_SYS_ICACHE_OFF=y CONFIG_SPL_SYS_DCACHE_OFF=y CONFIG_ARCH_IMX8M=y CONFIG_SYS_TEXT_BASE=0x40200000 CONFIG_SPL_GPIO_SUPPORT=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_SYS_I2C_MXC_I2C1=y CONFIG_SYS_I2C_MXC_I2C2=y CONFIG_SYS_I2C_MXC_I2C3=y CONFIG_ENV_SIZE=0x1000 CONFIG_ENV_OFFSET=0x400000 CONFIG_DM_GPIO=y CONFIG_TARGET_IMX8MM_DDR4_EVK=y CONFIG_ARCH_MISC_INIT=y CONFIG_SPL_MMC_SUPPORT=y CONFIG_SPL_SERIAL_SUPPORT=y CONFIG_SPL_DRIVERS_MISC_SUPPORT=y CONFIG_SPL=y CONFIG_CSF_SIZE=0x2000 CONFIG_SPL_TEXT_BASE=0x7E1000 CONFIG_FIT=y CONFIG_FIT_EXTERNAL_OFFSET=0x3000 CONFIG_SPL_LOAD_FIT=y CONFIG_SPL_FIT_GENERATOR="arch/arm/mach-imx/mkimage_fit_atf.sh" CONFIG_OF_SYSTEM_SETUP=y CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=arch/arm/mach-imx/imx8m/imximage-8mm-ddr4.cfg, ANDROID_SUPPORT" CONFIG_BOARD_LATE_INIT=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_SPL_BOARD_INIT=y CONFIG_SPL_SEPARATE_BSS=y CONFIG_SPL_I2C_SUPPORT=y CONFIG_SPL_POWER_SUPPORT=y CONFIG_NR_DRAM_BANKS=2 CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="u-boot=> " # CONFIG_CMD_EXPORTENV is not set # CONFIG_CMD_IMPORTENV is not set # CONFIG_CMD_CRC32 is not set # CONFIG_BOOTM_NETBSD is not set CONFIG_CMD_CLK=y CONFIG_CMD_FUSE=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_REGULATOR=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="imx8mm-ddr4-evk" CONFIG_DEFAULT_FDT_FILE="imx8mm-ddr4-evk.dtb" CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_CLK_COMPOSITE_CCF=y CONFIG_CLK_IMX8MM=y CONFIG_MXC_GPIO=y CONFIG_FASTBOOT=y CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_CMD_FASTBOOT=y CONFIG_ANDROID_BOOT_IMAGE=y CONFIG_FASTBOOT_UUU_SUPPORT=n CONFIG_FASTBOOT_BUF_ADDR=0x44800000 CONFIG_FASTBOOT_BUF_SIZE=0x19000000 CONFIG_FASTBOOT_FLASH=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_MXC=y CONFIG_DM_MMC=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_EFI_PARTITION=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_FSL_ESDHC_IMX=y CONFIG_PHYLIB=y CONFIG_PHY_ATHEROS=y CONFIG_DM_ETH=y CONFIG_PHY_GIGE=y CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_PINCTRL=y CONFIG_PINCTRL_IMX8M=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_MXC_UART=y CONFIG_SYSRESET=y CONFIG_SYSRESET_PSCI=y CONFIG_DM_THERMAL=y CONFIG_NXP_TMU=y CONFIG_USB_TCPC=y CONFIG_USB=y CONFIG_USB_GADGET=y CONFIG_DM_USB=y CONFIG_CI_UDC=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_GADGET_MANUFACTURER="FSL" CONFIG_USB_GADGET_VENDOR_NUM=0x0525 CONFIG_USB_GADGET_PRODUCT_NUM=0xa4a5 CONFIG_SPL_USB_HOST_SUPPORT=y CONFIG_SPL_USB_GADGET=y CONFIG_SPL_USB_SDP_SUPPORT=y CONFIG_SDP_LOADADDR=0x40400000 CONFIG_CMD_NAND=y CONFIG_CMD_UBI=y CONFIG_MTD_RAW_NAND=y CONFIG_MTD=y CONFIG_DM_MTD=y CONFIG_NAND=y CONFIG_NAND_MXS=y CONFIG_NAND_MXS_DT=y CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_DM_RESET=y CONFIG_RESET_DISPMIX=y #CONFIG_VIDEO_IMX_SEC_DSI=y CONFIG_DRM_MIPI_DSI=y CONFIG_BACKLIGHT_CLASS_DEVICE=y CONFIG_DRM_PANEL_ILITEK_ILI9881C=y CONFIG_DM_VIDEO=y #CONFIG_VIDEO_LCD_RAYDIUM_RM67191=y #CONFIG_VIDEO_ADV7535=y CONFIG_SYS_WHITE_ON_BLACK=y CONFIG_DRM_PANEL_ILITEK_IK9881C=y CONFIG_LZ4=y CONFIG_BCB_SUPPORT=y CONFIG_ANDROID_RECOVERY=y CONFIG_SUPPORT_RAW_INITRD=y CONFIG_FLASH_MCUFIRMWARE_SUPPORT=y CONFIG_FSL_FASTBOOT=y CONFIG_FASTBOOT_LOCK=y CONFIG_CMD_BOOTA=y CONFIG_LIBAVB=y CONFIG_AVB_SUPPORT=y CONFIG_APPEND_BOOTARGS=y CONFIG_AVB_WARNING_LOGO=y CONFIG_AVB_WARNING_LOGO_COLS=0x320 CONFIG_AVB_WARNING_LOGO_ROWS=0xc0 CONFIG_VIRTUAL_AB_SUPPORT=y