## Executing script at 88280000 Setting 10 inch display DT ## Loading kernel: Image.gz-ccimx8x-sbc-express.bin 9931025 bytes read in 248 ms (38.2 MiB/s) ## Loading device tree file in variable 'fdt_file': ccimx8x-sbc-express-id129-disp-10.dtb 122324 bytes read in 15 ms (7.8 MiB/s) ## Applying device tree overlays in variable 'overlays': 2791 bytes read in 12 ms (226.6 KiB/s) -> _ov_som_quad_ccimx8x.dtbo SOM: quad-core CPU 712 bytes read in 8 ms (86.9 KiB/s) -> _ov_som_bt_ccimx8x.dtbo SOM: Bluetooth 808 bytes read in 8 ms (98.6 KiB/s) -> _ov_som_wifi_ccimx8x.dtbo SOM: Wi-Fi ## Flattened Device Tree blob at 8a000000 Booting using the fdt blob at 0x8a000000 Using Device Tree in place at 000000008a000000, end 000000008a021fff Disable clock-controller@5a4d0000 rsrc 62 not owned Disable clock-controller@5ac90000 rsrc 102 not owned Disable clock-controller@5b260000 rsrc 253 not owned Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd042] [ 0.000000] Linux version 5.4.84-dey+g6f752f9 (oe-user@oe-host) (gcc version 9.2.0 (GCC)) #1 SMP PREEMPT Tue Sep 14 16:03:33 UTC 2021 [ 0.000000] Machine model: Digi International ConnectCore 8X SBC Express. [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000096000000, size 960 MiB [ 0.000000] OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000080200000-0x00000000ffffffff] [ 0.000000] NUMA: NODE_DATA [mem 0xffba8800-0xffba9fff] [ 0.000000] Zone ranges: [ 0.000000] DMA32 [mem 0x0000000080200000-0x00000000ffffffff] [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080200000-0x0000000083ffffff] [ 0.000000] node 0: [mem 0x0000000086200000-0x0000000091ffffff] [ 0.000000] node 0: [mem 0x0000000094c00000-0x00000000ffffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080200000-0x00000000ffffffff] [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.1 [ 0.000000] percpu: Embedded 24 pages/cpu s57880 r8192 d32232 u98304 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] Speculative Store Bypass Disable mitigation not required [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 495624 [ 0.000000] Policy zone: DMA32 [ 0.000000] Kernel command line: console=ttyLP2,115200 root=PARTUUID=1c606ef5-f1ac-43b9-9bb5-d5c578580b6b rootwait rw fbcon=logo-pos:center [ 0.000000] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 860444K/2015232K available (14524K kernel code, 1054K rwdata, 4640K rodata, 2496K init, 994K bss, 171748K reserved, 983040K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=4. [ 0.000000] Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 512 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: no VLPI support, no direct LPI support [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000051b00000 [ 0.000000] random: get_random_bytes called from start_kernel+0x2b8/0x44c with crng_init=0 [ 0.000000] arch_timer: cp15 timer(s) running at 8.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x1d854df40, max_idle_ns: 440795202120 ns [ 0.000004] sched_clock: 56 bits at 8MHz, resolution 125ns, wraps every 2199023255500ns [ 0.000935] Console: colour dummy device 80x25 [ 0.001030] Calibrating delay loop (skipped), value calculated using timer frequency.. 16.00 BogoMIPS (lpj=32000) [ 0.001042] pid_max: default: 32768 minimum: 301 [ 0.001136] LSM: Security Framework initializing [ 0.001204] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.001220] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.002695] ASID allocator initialised with 32768 entries [ 0.002784] rcu: Hierarchical SRCU implementation. [ 0.005540] EFI services will not be available. [ 0.005831] smp: Bringing up secondary CPUs ... [ 0.006523] Detected VIPT I-cache on CPU1 [ 0.006554] GICv3: CPU1: found redistributor 3 region 0:0x0000000051b60000 [ 0.006596] CPU1: Booted secondary processor 0x0000000003 [0x410fd042] [ 0.007306] Detected VIPT I-cache on CPU2 [ 0.007327] GICv3: CPU2: found redistributor 2 region 0:0x0000000051b40000 [ 0.007348] CPU2: Booted secondary processor 0x0000000002 [0x410fd042] [ 0.008009] Detected VIPT I-cache on CPU3 [ 0.008028] GICv3: CPU3: found redistributor 1 region 0:0x0000000051b20000 [ 0.008048] CPU3: Booted secondary processor 0x0000000001 [0x410fd042] [ 0.008110] smp: Brought up 1 node, 4 CPUs [ 0.008138] SMP: Total of 4 processors activated. [ 0.008146] CPU features: detected: 32-bit EL0 Support [ 0.008155] CPU features: detected: CRC32 instructions [ 0.014638] CPU: All CPU(s) started at EL2 [ 0.014676] alternatives: patching kernel code [ 0.015868] devtmpfs: initialized [ 0.033728] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.033750] futex hash table entries: 1024 (order: 4, 65536 bytes, linear) [ 0.063324] pinctrl core: initialized pinctrl subsystem [ 0.064633] DMI not present or invalid. [ 0.064966] NET: Registered protocol family 16 [ 0.066600] DMA: preallocated 256 KiB pool for atomic allocations [ 0.066618] audit: initializing netlink subsys (disabled) [ 0.066775] audit: type=2000 audit(0.064:1): state=initialized audit_enabled=0 res=1 [ 0.068050] cpuidle: using governor menu [ 0.069086] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.071180] Serial: AMBA PL011 UART driver [ 0.071265] imx mu driver is registered. [ 0.129144] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.129158] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.129166] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.129175] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.131583] cryptd: max_cpu_qlen set to 1000 [ 0.137938] ACPI: Interpreter disabled. [ 0.138626] iommu: Default domain type: Translated [ 0.138804] vgaarb: loaded [ 0.139201] SCSI subsystem initialized [ 0.139683] usbcore: registered new interface driver usbfs [ 0.139734] usbcore: registered new interface driver hub [ 0.139795] usbcore: registered new device driver usb [ 0.141530] mc: Linux media interface: v0.10 [ 0.141565] videodev: Linux video capture interface: v2.00 [ 0.141597] pps_core: LinuxPPS API ver. 1 registered [ 0.141603] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.141621] PTP clock support registered [ 0.143153] No BMan portals available! [ 0.143553] QMan: Allocated lookup table at (____ptrval____), entry count 65537 [ 0.144345] No QMan portals available! [ 0.145468] No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree [ 0.147622] Advanced Linux Sound Architecture Driver Initialized. [ 0.148764] Bluetooth: Core ver 2.22 [ 0.148806] NET: Registered protocol family 31 [ 0.148814] Bluetooth: HCI device and connection manager initialized [ 0.148826] Bluetooth: HCI socket layer initialized [ 0.148834] Bluetooth: L2CAP socket layer initialized [ 0.148851] Bluetooth: SCO socket layer initialized [ 0.150154] imx-scu scu: NXP i.MX SCU Initialized [ 0.155929] random: fast init done [ 0.188758] imx8qxp-pinctrl scu:pinctrl: Invalid fsl,pins or pins property in node /scu/pinctrl/hoggrp [ 0.188781] imx8qxp-pinctrl scu:pinctrl: Invalid fsl,pins or pins property in node /scu/pinctrl/lpuart0grp_2wires [ 0.188830] imx8qxp-pinctrl scu:pinctrl: Invalid fsl,pins or pins property in node /scu/pinctrl/flexcan0grp [ 0.188842] imx8qxp-pinctrl scu:pinctrl: Invalid fsl,pins or pins property in node /scu/pinctrl/flexcan1grp [ 0.188903] imx8qxp-pinctrl scu:pinctrl: initialized IMX pinctrl driver [ 0.190727] clocksource: Switched to clocksource arch_sys_counter [ 0.190969] VFS: Disk quotas dquot_6.6.0 [ 0.191030] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.191235] pnp: PnP ACPI: disabled [ 0.220195] thermal_sys: Registered thermal governor 'step_wise' [ 0.220200] thermal_sys: Registered thermal governor 'power_allocator' [ 0.220750] NET: Registered protocol family 2 [ 0.221173] tcp_listen_portaddr_hash hash table entries: 1024 (order: 2, 16384 bytes, linear) [ 0.221210] TCP established hash table entries: 16384 (order: 5, 131072 bytes, linear) [ 0.221337] TCP bind hash table entries: 16384 (order: 6, 262144 bytes, linear) [ 0.221598] TCP: Hash tables configured (established 16384 bind 16384) [ 0.221716] UDP hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 0.221764] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 0.221944] NET: Registered protocol family 1 [ 0.222523] RPC: Registered named UNIX socket transport module. [ 0.222531] RPC: Registered udp transport module. [ 0.222536] RPC: Registered tcp transport module. [ 0.222541] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.223057] PCI: CLS 0 bytes, default 64 [ 0.223974] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available [ 0.225178] kvm [1]: IPA Size Limit: 40bits [ 0.225733] kvm [1]: GICv3: no GICV resource entry [ 0.225740] kvm [1]: disabling GICv2 emulation [ 0.225762] kvm [1]: GIC system register CPU interface enabled [ 0.225849] kvm [1]: vgic interrupt IRQ1 [ 0.225963] kvm [1]: Hyp mode initialized successfully [ 0.230062] Initialise system trusted keyrings [ 0.230225] workingset: timestamp_bits=44 max_order=19 bucket_order=0 [ 0.238337] NFS: Registering the id_resolver key type [ 0.238369] Key type id_resolver registered [ 0.238374] Key type id_legacy registered [ 0.238387] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 0.238580] 9p: Installing v9fs 9p2000 file system support [ 0.254687] NET: Registered protocol family 38 [ 0.254699] Key type asymmetric registered [ 0.254706] Asymmetric key parser 'x509' registered [ 0.254761] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247) [ 0.254768] io scheduler mq-deadline registered [ 0.254774] io scheduler kyber registered [ 0.277562] LDO2: Bringing 3300000uV into 1800000-1800000uV [ 0.279042] pf8x00-sc pf8x00-sc: PF8X00 pmic driver loaded (40|31|20|0c) [ 0.280647] pwm-backlight lvds_backlight@0: lvds_backlight@0 supply power not found, using dummy regulator [ 0.281784] EINJ: ACPI disabled. [ 0.282919] clock-hsio-refa: gpio_clk_driver_probe: Can't get 'enable' named GPIO property [ 0.282939] gpio-clk: probe of bus@5f000000:clock-hsio-refa failed with error -2 [ 0.283011] clock-hsio-refb: gpio_clk_driver_probe: Can't get 'enable' named GPIO property [ 0.283026] gpio-clk: probe of bus@5f000000:clock-hsio-refb failed with error -2 [ 0.287301] imx8qxp-lpcg-clk 37620000.clock-controller: failed to get clock parent names [ 0.287362] imx8qxp-lpcg-clk: probe of 37620000.clock-controller failed with error -22 [ 0.372965] mxs-dma 5b810000.dma-apbh: initialized [ 0.376445] Bus freq driver module loaded [ 0.382899] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled [ 0.388171] 5a060000.serial: ttyLP0 at MMIO 0x5a060010 (irq = 54, base_baud = 5000000) is a FSL_LPUART [ 0.388541] fsl-lpuart 5a060000.serial: DMA tx channel request failed, operating without tx DMA [ 0.388551] fsl-lpuart 5a060000.serial: DMA rx channel request failed, operating without rx DMA [ 0.389086] 5a070000.serial: ttyLP1 at MMIO 0x5a070010 (irq = 55, base_baud = 5000000) is a FSL_LPUART [ 0.389929] 5a080000.serial: ttyLP2 at MMIO 0x5a080010 (irq = 56, base_baud = 5000000) is a FSL_LPUART [ 1.473735] printk: console [ttyLP2] enabled [ 1.479068] 5a090000.serial: ttyLP3 at MMIO 0x5a090010 (irq = 57, base_baud = 5000000) is a FSL_LPUART [ 1.552854] loop: module loaded [ 1.560057] imx ahci driver is registered. [ 1.567265] caam 31400000.crypto: device ID = 0x0a16040000000100 (Era 9) [ 1.573990] caam 31400000.crypto: job rings = 2, qi = 0 [ 1.593758] caam algorithms registered in /proc/crypto [ 1.600433] caam 31400000.crypto: caam pkc algorithms registered in /proc/crypto [ 1.607858] caam 31400000.crypto: registering rng-caam [ 1.613333] Device caam-keygen registered [ 1.620251] caam_keyblob caam-keyblob: caam keyblob initialized [ 1.631276] libphy: Fixed MDIO Bus: probed [ 1.636601] CAN device driver interface [ 1.648093] Freescale FM module, FMD API version 21.1.0 [ 1.654274] Freescale FM Ports module [ 1.657953] fsl_mac: fsl_mac: FSL FMan MAC API based driver [ 1.664090] fsl_dpa: FSL DPAA Ethernet driver [ 1.668839] fsl_advanced: FSL DPAA Advanced drivers: [ 1.673821] fsl_proxy: FSL DPAA Proxy initialization driver [ 1.679791] fsl_oh: FSL FMan Offline Parsing port driver [ 1.686263] sky2: driver version 1.30 [ 1.691688] PPP generic driver version 2.4.2 [ 1.696214] PPP BSD Compression module registered [ 1.700940] PPP Deflate Compression module registered [ 1.706263] random: crng init done [ 1.706265] VFIO - User Level meta-driver version: 0.3 [ 1.712403] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.721390] ehci-pci: EHCI PCI platform driver [ 1.725912] ehci-platform: EHCI generic platform driver [ 1.731864] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 1.738084] ohci-pci: OHCI PCI platform driver [ 1.742592] ohci-platform: OHCI generic platform driver [ 1.749905] usbcore: registered new interface driver cdc_acm [ 1.755602] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 1.763673] usbcore: registered new interface driver usb-storage [ 1.769769] usbcore: registered new interface driver usbserial_generic [ 1.776426] usbserial: USB Serial support registered for generic [ 1.782482] usbcore: registered new interface driver option [ 1.788082] usbserial: USB Serial support registered for GSM modem (1-port) [ 1.795096] usbcore: registered new interface driver qcserial [ 1.800882] usbserial: USB Serial support registered for Qualcomm USB modem [ 1.807884] usbcore: registered new interface driver sierra [ 1.813488] usbserial: USB Serial support registered for Sierra USB modem [ 1.820322] usbcore: registered new interface driver usb_ehset_test [ 1.834308] input: sc-powerkey as /devices/platform/sc-powerkey/input/input0 [ 1.845821] i2c /dev entries driver [ 1.856678] device-mapper: ioctl: 4.41.0-ioctl (2019-09-16) initialised: dm-devel@redhat.com [ 1.865149] Bluetooth: HCI UART driver ver 2.3 [ 1.869609] Bluetooth: HCI UART protocol H4 registered [ 1.881278] sdhci: Secure Digital Host Controller Interface driver [ 1.887483] sdhci: Copyright(c) Pierre Ossman [ 1.892592] Synopsys Designware Multimedia Card Interface Driver [ 1.900726] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.908267] mmc0: CQHCI version 5.10 [ 1.943598] mmc0: SDHCI controller on 5b010000.mmc [5b010000.mmc] using ADMA [ 1.951754] mmc1: CQHCI version 5.10 [ 1.955729] sdhci-esdhc-imx 5b020000.mmc: could not get ultra high speed state, work on normal mode [ 1.968660] ledtrig-cpu: registered to indicate activity on CPUs [ 1.977102] usbcore: registered new interface driver usbhid [ 1.982787] usbhid: USB HID core driver [ 1.987293] mxc-md bus@58000000:camera: deferring cap_device device registration [ 1.995908] mxc-isi 58100000.isi: mxc_isi.0 registered successfully [ 2.002542] mxc-isi 58110000.isi: mxc_isi.1 registered successfully [ 2.009103] mxc-isi 58120000.isi: mxc_isi.2 registered successfully [ 2.015644] mxc-isi 58130000.isi: mxc_isi.3 registered successfully [ 2.025930] No fsl,qman node [ 2.028923] Freescale USDPAA process driver [ 2.033135] fsl-usdpaa: no region found [ 2.036998] Freescale USDPAA process IRQ driver [ 2.054517] Galcore version 6.4.3.p1.305572 [ 2.066687] mmc0: mmc_select_hs200 failed, error -74 [ 2.076296] mmc0: new MMC card at address 0001 [ 2.081545] mmcblk0: mmc0:0001 Q2J55L 7.09 GiB [ 2.086307] mmcblk0boot0: mmc0:0001 Q2J55L partition 1 16.0 MiB [ 2.092459] mmcblk0boot1: mmc0:0001 Q2J55L partition 2 16.0 MiB [ 2.098606] mmcblk0rpmb: mmc0:0001 Q2J55L partition 3 4.00 MiB, chardev (242:0) [ 2.112014] mmcblk0: p1 p2 p3 p4 p5 p6 p7 [ 2.153440] [drm] Initialized vivante 1.0.0 20170808 for 80000000.imx8_gpu0_ss on minor 0 [ 2.165264] [VPU Decoder] warning: init rtx channel failed, ret: -517 [ 2.171799] [VPU Decoder] failed to request mailbox, ret = -517 [ 2.183662] [VPU Encoder] warning: init rtx channel failed, ret: -517 [ 2.190239] [VPU Encoder] fail to request mailbox, ret = -517 [ 2.204829] fsl-sai 59050000.sai: Unbalanced pm_runtime_enable! [ 2.215595] NET: Registered protocol family 26 [ 2.220771] NET: Registered protocol family 10 [ 2.226059] Segment Routing with IPv6 [ 2.229798] NET: Registered protocol family 17 [ 2.234307] can: controller area network core (rev 20170425 abi 9) [ 2.240551] NET: Registered protocol family 29 [ 2.245026] can: raw protocol (rev 20170425) [ 2.249309] can: broadcast manager protocol (rev 20170425 t) [ 2.254982] can: netlink gateway (rev 20190810) max_hops=1 [ 2.260699] Bluetooth: RFCOMM TTY layer initialized [ 2.265601] Bluetooth: RFCOMM socket layer initialized [ 2.270799] Bluetooth: RFCOMM ver 1.11 [ 2.274555] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 2.279876] Bluetooth: BNEP filters: protocol multicast [ 2.285131] Bluetooth: BNEP socket layer initialized [ 2.290108] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 2.296062] Bluetooth: HIDP socket layer initialized [ 2.301086] 8021q: 802.1Q VLAN Support v1.8 [ 2.305294] lib80211: common routines for IEEE802.11 drivers [ 2.311102] 9pnet: Installing 9P2000 support [ 2.315441] Key type dns_resolver registered [ 2.320012] batman_adv: B.A.T.M.A.N. advanced 2019.4 (compatibility version 15) loaded [ 2.328415] registered taskstats version 1 [ 2.332524] Loading compiled-in X.509 certificates [ 2.362630] mxs_phy 5b100000.usbphy: 5b100000.usbphy supply phy-3p0 not found, using dummy regulator [ 2.384594] 3v3_rf: supplied by 3v3 [ 2.388528] rf_wl_en: supplied by 3v3_rf [ 2.392857] rf_bt_en: supplied by 3v3_rf [ 2.397404] usb_phy_generic bus@5b000000:usb3-phy: bus@5b000000:usb3-phy supply vcc not found, using dummy regulator [ 2.408592] gpio-104 (scl): enforced open drain please flag it properly in DT/ACPI DSDT/board file [ 2.417583] imx-lpi2c 5a800000.i2c: using scl,sda for recovery [ 2.431860] mca-rtc mca-cc8x-rtc: registered as rtc0 [ 2.442818] Watchdog driver for MCA (timeout=30 sec, nowayout=1, reset (full)) [ 2.464659] input: mca-cc8x-pwrkey as /devices/platform/bus@5a000000/5a800000.i2c/i2c-0/0-0063/mca-cc8x-pwrkey/input/input1 [ 2.477482] ADC driver for MCA [ 2.481235] Tamper driver for MCA [ 2.485264] mca-uart: probe of mca-cc8x-uart failed with error -22 [ 2.492150] mca-pwm mca-pwm: registered PWM chip (tpm: 0, channels: 6) [ 2.498768] mca-pwm mca-pwm: registered PWM chip (tpm: 1, channels: 2) [ 2.505382] mca-pwm mca-pwm: registered PWM chip (tpm: 2, channels: 2) [ 2.513323] i2c i2c-0: LPI2C adapter registered [ 2.518411] imx-lpi2c 5a820000.i2c: can't get I2C ipg clock [ 2.524049] imx-lpi2c: probe of 5a820000.i2c failed with error -2 [ 2.534036] tlv320aic31xx-codec 3-0018: 3-0018 supply HPVDD not found, using dummy regulator [ 2.542611] tlv320aic31xx-codec 3-0018: 3-0018 supply SPRVDD not found, using dummy regulator [ 2.551199] tlv320aic31xx-codec 3-0018: 3-0018 supply SPLVDD not found, using dummy regulator [ 2.559785] tlv320aic31xx-codec 3-0018: 3-0018 supply AVDD not found, using dummy regulator [ 2.568197] tlv320aic31xx-codec 3-0018: 3-0018 supply IOVDD not found, using dummy regulator [ 2.576695] tlv320aic31xx-codec 3-0018: 3-0018 supply DVDD not found, using dummy regulator [ 2.585186] i2c i2c-3: LPI2C adapter registered [ 2.590786] imx-lpi2c 56226000.i2c: can't get irq number [ 2.599809] pwm-backlight lvds_backlight@0: lvds_backlight@0 supply power not found, using dummy regulator [ 2.600296] imx6q-pcie 5f010000.pcie: No cache used with register defaults set! [ 2.614461] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 2.623486] [drm] No driver support for vblank timestamp query. [ 2.629489] imx-drm display-subsystem: bound imx-drm-dpu-bliteng.2 (ops 0xffff800010f6c9a0) [ 2.638573] imx-drm display-subsystem: bound imx-dpu-crtc.0 (ops 0xffff800010f6c668) [ 2.646917] imx-drm display-subsystem: bound imx-dpu-crtc.1 (ops 0xffff800010f6c668) [ 2.655601] dpu-core 56180000.dpu: driver probed [ 2.735084] pps pps0: new PPS source ptp0 [ 2.741821] libphy: fec_enet_mii_bus: probed [ 2.748065] fec 5b040000.ethernet eth0: registered PHC device 0 [ 2.758340] xhci-cdns3: xHCI Host Controller [ 2.762752] xhci-cdns3: new USB bus registered, assigned bus number 1 [ 2.770689] xhci-cdns3: hcc params 0x200073c8 hci version 0x100 quirks 0x0000001000018010 [ 2.771838] imx6q-pcie 5f010000.pcie: ERROR PM_REQ_CORE_RST is still set. [ 2.779794] hub 1-0:1.0: USB hub found [ 2.789543] hub 1-0:1.0: 1 port detected [ 2.793784] xhci-cdns3: xHCI Host Controller [ 2.798165] xhci-cdns3: new USB bus registered, assigned bus number 2 [ 2.804712] xhci-cdns3: Host supports USB 3.0 SuperSpeed [ 2.806814] imx6q-pcie 5f010000.pcie: PCIe PLL lock timeout [ 2.810183] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 2.824287] hub 2-0:1.0: USB hub found [ 2.828072] hub 2-0:1.0: 1 port detected [ 2.833653] imx_usb 5b0d0000.usb: 5b0d0000.usb supply vbus not found, using dummy regulator [ 2.845538] ci_hdrc ci_hdrc.0: EHCI Host Controller [ 2.850451] ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 3 [ 2.870777] ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00 [ 2.876778] hub 3-0:1.0: USB hub found [ 2.880564] hub 3-0:1.0: 1 port detected [ 2.886937] mmc1: CQHCI version 5.10 [ 2.890530] sdhci-esdhc-imx 5b020000.mmc: could not get ultra high speed state, work on normal mode [ 2.899664] sdhci-esdhc-imx 5b020000.mmc: Got CD GPIO [ 2.934974] mmc1: SDHCI controller on 5b020000.mmc [5b020000.mmc] using ADMA [ 2.947004] mxc-md bus@58000000:camera: deferring cap_device device registration [ 2.980219] tlv320aic31xx-codec 3-0018: ASoC: sink widget SPK ClassD overwritten [ 2.987776] tlv320aic31xx-codec 3-0018: ASoC: source widget SPK ClassD overwritten [ 2.995415] debugfs: Directory '59050000.sai' with parent 'imx8-tlv320' already present! [ 3.003657] asoc-simple-card sound: tlv320dac31xx-hifi <-> 59050000.sai mapping ok [ 3.011275] asoc-simple-card sound: ASoC: no DMI vendor name! [ 3.021587] gpio-57 (scl): enforced open drain please flag it properly in DT/ACPI DSDT/board file [ 3.030529] imx-lpi2c 56226000.i2c: using scl,sda for recovery [ 3.037047] Goodix-TS 16-0014: No vin supply [ 3.098863] Goodix-TS 16-0014: i2c test failed attempt 1: -5 [ 3.130734] usb 1-1: new full-speed USB device number 2 using cdns-usb3 [ 3.130855] Goodix-TS 16-0014: i2c test failed attempt 2: -5 [ 3.170739] Goodix-TS 16-0014: I2C communication failure: -5 [ 3.176436] Goodix-TS: probe of 16-0014 failed with error -5 [ 3.182375] Goodix-TS 16-005d: No vin supply [ 3.218735] usb 3-1: new high-speed USB device number 2 using ci_hdrc [ 3.246889] Goodix-TS 16-005d: i2c test failed attempt 1: -5 [ 3.278874] Goodix-TS 16-005d: i2c test failed attempt 2: -5 [ 3.283538] usb 1-1: config 1 has an invalid interface number: 3 but max is 2 [ 3.291734] usb 1-1: config 1 has no interface number 1 [ 3.299218] usb-storage 1-1:1.0: USB Mass Storage device detected [ 3.305620] scsi host0: usb-storage 1-1:1.0 [ 3.310733] Goodix-TS 16-005d: I2C communication failure: -5 [ 3.312081] input: DATA MODUL easyTOUCH as /devices/platform/bus@5b000000/5b110000.usb3/xhci-cdns3/usb1/1-1/1-1:1.2/0003:7374:1262.0001/input/input2 [ 3.316438] Goodix-TS: probe of 16-005d failed with error -5 [ 3.329887] hid-multitouch 0003:7374:1262.0001: input: USB HID v1.11 Device [DATA MODUL easyTOUCH] on usb-xhci-cdns3-1/input2 [ 3.335459] i2c i2c-16: LPI2C adapter registered [ 3.347951] hid-generic 0003:7374:1262.0002: device has no listeners, quitting [ 3.351667] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 3.365183] [drm] No driver support for vblank timestamp query. [ 3.371183] imx-drm display-subsystem: bound imx-drm-dpu-bliteng.2 (ops 0xffff800010f6c9a0) [ 3.379896] imx-drm display-subsystem: bound imx-dpu-crtc.0 (ops 0xffff800010f6c668) [ 3.387930] imx-drm display-subsystem: bound imx-dpu-crtc.1 (ops 0xffff800010f6c668) [ 3.396326] imx-drm display-subsystem: bound bus@56220000:ldb@562210e0 (ops 0xffff800010f6c048) [ 3.396356] usb-storage 3-1:1.0: USB Mass Storage device detected [ 3.405543] [drm] Initialized imx-drm 1.0.0 20120507 for display-subsystem on minor 1 [ 3.411449] scsi host1: usb-storage 3-1:1.0 [ 3.520789] Console: switching to colour frame buffer device 160x50 [ 3.543727] imx-drm display-subsystem: fb0: imx-drmdrmfb frame buffer device [ 4.319496] scsi 0:0:0:0: Direct-Access DM easyTOUCH 1.00 PQ: 0 ANSI: 3 [ 4.328508] sd 0:0:0:0: [sda] 16384 512-byte logical blocks: (8.39 MB/8.00 MiB) [ 4.336214] sd 0:0:0:0: [sda] Write Protect is off [ 4.341381] sd 0:0:0:0: [sda] No Caching mode page found [ 4.346734] sd 0:0:0:0: [sda] Assuming drive cache: write through [ 4.448770] scsi 1:0:0:0: Direct-Access Generic- SD/MMC 1.00 PQ: 0 ANSI: 0 CCS [ 5.002774] sd 1:0:0:0: [sdb] 30375936 512-byte logical blocks: (15.6 GB/14.5 GiB) [ 5.011000] sd 1:0:0:0: [sdb] Write Protect is off [ 5.016500] sd 1:0:0:0: [sdb] No Caching mode page found [ 5.021829] sd 1:0:0:0: [sdb] Assuming drive cache: write through