U-Boot 2016.03-mys-6ulx+ga175019 (Aug 31 2021 - 00:42:41 -0700) CPU: Freescale i.MX6ULL rev1.0 528 MHz (running at 396 MHz) CPU: Commercial temperature grade (0C to 105C) at 44C Reset cause: POR Board: MYS-MX6ULL 14x14 I2C: ready DRAM: 256 MiB force_idle_bus: sda=1 scl=0 sda.gp=0x1d scl.gp=0x1c NAND: 256 MiB MMC: FSL_SDHC: 0 Display: TFT43AB (480x272) Video: 480x272x24 In: serial Out: serial Err: serial Net: FEC0 Normal Boot Hit any key to stop autoboot: 0 NAND read: device 0 offset 0x600000, size 0x800000 8388608 bytes read: OK NAND read: device 0 offset 0xe00000, size 0x200000 2097152 bytes read: OK Kernel image @ 0x80800000 [ 0x000000 - 0x681600 ] ## Flattened Device Tree blob at 83000000 Booting using the fdt blob at 0x83000000 Using Device Tree in place at 83000000, end 8300ba3e ft_system_setup for mx6 Starting kernel ... Booting Linux on physical CPU 0x0 Linux version 4.1.15-1.2.0+g2345cf9 (hufan@myir-server1) (gcc version 5.3.0 (GCC) ) #1 SMP PREEMPT Thu Mar 7 20:40:25 CST 2019 CPU: ARMv7 Processor [410fc075] revision 5 (ARMv7), cr=10c53c7d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine model: Freescale i.MX6 ULL 14x14 EVK Board Reserved memory: failed to allocate memory for node 'linux,cma' Memory policy: Data cache writealloc PERCPU: Embedded 12 pages/cpu @8fdd4000 s16908 r8192 d24052 u49152 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 Kernel command line: console=ttymxc0,115200 ubi.mtd=4 root=ubi0:rootfs rootfstype=ubifs mtdparts=gpmi-nand:5m(boot),1m(env),8m(kernel),2m(dtb),-(rootfs) PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 246724K/262144K available (8597K kernel code, 440K rwdata, 3028K rodata, 428K init, 443K bss, 15420K reserved, 0K cma-reserved, 0K highmem) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0x90800000 - 0xff000000 (1768 MB) lowmem : 0x80000000 - 0x90000000 ( 256 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .text : 0x80008000 - 0x80b628f0 (11627 kB) .init : 0x80b63000 - 0x80bce000 ( 428 kB) .data : 0x80bce000 - 0x80c3c0a0 ( 441 kB) .bss : 0x80c3f000 - 0x80cadd40 ( 444 kB) SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptible hierarchical RCU implementation. Additional per-CPU info printed with stalls. RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=1. RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 NR_IRQS:16 nr_irqs:16 16 mxc_clocksource_init 24000000 Switching to timer-based delay loop, resolution 41ns sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns clocksource mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns Console: colour dummy device 80x30 Calibrating delay loop (skipped), value calculated using timer frequency.. 48.00 BogoMIPS (lpj=240000) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) CPU: Testing write buffer coherency: ok /cpus/cpu@0 missing clock-frequency property CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x80008280 - 0x800082d8 Brought up 1 CPUs SMP: Total of 1 processors activated (48.00 BogoMIPS). CPU: All CPU(s) started in SVC mode. devtmpfs: initialized device-tree: Duplicate name in lcdif@021c8000, renamed to "display#1" VFP support v0.3: implementor 41 architecture 2 part 30 variant 7 rev 5 clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations cpuidle: using governor ladder cpuidle: using governor menu hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. hw-breakpoint: maximum watchpoint size is 8 bytes. imx6ul-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver imx6ul-pinctrl 2290000.iomuxc-snvs: initialized IMX pinctrl driver mxs-dma 1804000.dma-apbh: initialized SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb i2c i2c-1: IMX I2C adapter registered i2c i2c-1: can't use DMA media: Linux media interface: v0.10 Linux video capture interface: v2.00 pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered MIPI CSI2 driver module loaded Advanced Linux Sound Architecture Driver Initialized. Bluetooth: Core ver 2.20 NET: Registered protocol family 31 Bluetooth: HCI device and connection manager initialized Bluetooth: HCI socket layer initialized Bluetooth: L2CAP socket layer initialized Bluetooth: SCO socket layer initialized Switched to clocksource mxc_timer1 NET: Registered protocol family 2 TCP established hash table entries: 2048 (order: 1, 8192 bytes) TCP bind hash table entries: 2048 (order: 2, 16384 bytes) TCP: Hash tables configured (established 2048 bind 2048) UDP hash table entries: 256 (order: 1, 8192 bytes) UDP-Lite hash table entries: 256 (order: 1, 8192 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. imx rpmsg driver is registered. Bus freq driver module loaded futex hash table entries: 256 (order: 2, 16384 bytes) VFS: Disk quotas dquot_6.6.0 VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) NFS: Registering the id_resolver key type Key type id_resolver registered Key type id_legacy registered jffs2: version 2.2. (NAND) ? 2001-2006 Red Hat, Inc. fuse init (API version 7.23) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) imx-weim 21b8000.weim: Driver registered. backlight supply power not found, using dummy regulator MIPI DSI driver module loaded MIPI DSI driver module loaded 21c8000.lcdif supply lcd not found, using dummy regulator mxsfb 21c8000.lcdif: failed to find mxc display driver mxsfb 21c8000.lcdif: initialized imx-sdma 20ec000.sdma: no event needs to be remapped imx-sdma 20ec000.sdma: loaded firmware 3.3 imx-sdma 20ec000.sdma: initialized 2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 19, base_baud = 5000000) is a IMX console [ttymxc0] enabled imx-rng 2284000.rngb: iMX RNG Registered. imx sema4 driver is registered. [drm] Initialized drm 1.1.0 20060810 [drm] Initialized vivante 1.0.0 20120216 on minor 0 brd: module loaded loop: module loaded nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xda nand: Micron MT29F2G08ABAEAWP nand: 256 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 gpmi-nand 1806000.gpmi-nand: enable the asynchronous EDO mode 5 Bad block table found at page 131008, version 0x01 Bad block table found at page 130944, version 0x01 5 cmdlinepart partitions found on MTD device gpmi-nand Creating 5 MTD partitions on "gpmi-nand": 0x000000000000-0x000000500000 : "boot" 0x000000500000-0x000000600000 : "env" 0x000000600000-0x000000e00000 : "kernel" 0x000000e00000-0x000001000000 : "dtb" 0x000001000000-0x000010000000 : "rootfs" gpmi-nand 1806000.gpmi-nand: driver registered. CAN device driver interface 2188000.ethernet supply phy not found, using dummy regulator pps pps0: new PPS source ptp0 libphy: fec_enet_mii_bus: probed fec 2188000.ethernet eth0: registered PHC device 0 PPP generic driver version 2.4.2 PPP BSD Compression module registered PPP Deflate Compression module registered PPP MPPE Compression module registered NET: Registered protocol family 24 SLIP: version 0.8.4-NET3.019-NEWTTY (dynamic channels, max=256) (6 bit encapsulation enabled). CSLIP: code copyright 1989 Regents of the University of California. SLIP linefill/keepalive option. ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver ehci-mxc: Freescale On-Chip EHCI Host driver usbcore: registered new interface driver usb-storage usbcore: registered new interface driver usb_ehset_test 2184800.usbmisc supply vbus-wakeup not found, using dummy regulator 2184200.usb supply vbus not found, using dummy regulator ci_hdrc ci_hdrc.1: EHCI Host Controller ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 1 ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected mousedev: PS/2 mouse device common for all mice input: 20cc000.snvs:snvs-powerkey as /devices/platform/soc/2000000.aips-bus/20cc000.snvs/20cc000.snvs:snvs-powerkey/input/input0 tp reset gpio=131 msg ft5x0x_i2c_rxdata i2c read error: -5 ft5x0x read ID error! ft5x06_ts: probe of 1-0038 failed with error 161 ft5x0x_ts_init successful input: iMX6UL TouchScreen Controller as /devices/platform/soc/2000000.aips-bus/2040000.tsc/input/input1 snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-r as rtc0 i2c /dev entries driver IR NEC protocol handler initialized IR RC5(x/sz) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR SANYO protocol handler initialized IR Sharp protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR XMP protocol handler initialized pxp-v4l2 pxp_v4l2: initialized usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) imx2-wdt 20bc000.wdog: use WDOG_B to reboot. imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=0) Bluetooth: HCI UART driver ver 2.3 Bluetooth: HCI UART protocol H4 registered Bluetooth: HCI UART protocol BCSP registered Bluetooth: HCI UART protocol ATH3K registered usbcore: registered new interface driver btusb usbcore: registered new interface driver ath3k sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper /soc/aips-bus@02100000/usdhc@02190000: voltage-ranges unspecified sdhci-esdhc-imx 2190000.usdhc: could not get ultra high speed state, work on normal mode sdhci-esdhc-imx 2190000.usdhc: Got CD GPIO sdhci-esdhc-imx 2190000.usdhc: No vmmc regulator found sdhci-esdhc-imx 2190000.usdhc: No vqmmc regulator found mmc0: SDHCI controller on 2190000.usdhc [2190000.usdhc] using ADMA usbcore: registered new interface driver usbhid usbhid: USB HID core driver usbcore: registered new interface driver snd-usb-audio fsl-asrc 2034000.asrc: driver registered mmc0: host does not support reading read-only switch, assuming write-enable usb 1-1: new high-speed USB device number 2 using ci_hdrc NET: Registered protocol family 26 NET: Registered protocol family 10 sit: IPv6 over IPv4 tunneling driver mmc0: new high speed SDHC card at address 0001 NET: Registered protocol family 17 mmcblk0: mmc0:0001 00000 3.72 GiB can: controller area network core (rev 20120528 abi 9) NET: Registered protocol family 29 mmcblk0: p1 p2 can: raw protocol (rev 20120528) can: broadcast manager protocol (rev 20120528 t) can: netlink gateway (rev 20130117) max_hops=1 Bluetooth: RFCOMM TTY layer initialized Bluetooth: RFCOMM socket layer initialized Bluetooth: RFCOMM ver 1.11 Bluetooth: BNEP (Ethernet Emulation) ver 1.3 Bluetooth: BNEP filters: protocol multicast Bluetooth: BNEP socket layer initialized Bluetooth: HIDP (Human Interface Emulation) ver 1.2 Bluetooth: HIDP socket layer initialized 8021q: 802.1Q VLAN Support v1.8 Key type dns_resolver registered ubi0: attaching mtd4 hub 1-1:1.0: USB hub found hub 1-1:1.0: 2 ports detected usb 1-1.1: new high-speed USB device number 3 using ci_hdrc random: nonblocking pool is initialized ubi0: scanning is finished ubi0: attached mtd4 (name "rootfs", size 240 MiB) ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 2048 ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 ubi0: good PEBs: 1916, bad PEBs: 4, corrupted PEBs: 0 ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 ubi0: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 1011665317 ubi0: available PEBs: 0, total reserved PEBs: 1916, PEBs reserved for bad PEB handling: 36 ubi0: background thread "ubi_bgt0d" started, PID 82 dhd_module_init in input: gpio-keys as /devices/platform/gpio-keys/input/input2 snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:00:01 UTC (1) gpio_dvfs: disabling VSD_3V3: disabling can-3v3: disabling ALSA device list: No soundcards found. UBIFS (ubi0:0): recovery needed UBIFS (ubi0:0): recovery deferred UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs", R/O mode UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes UBIFS (ubi0:0): FS size: 236683264 bytes (225 MiB, 1864 LEBs), journal size 11808768 bytes (11 MiB, 93 LEBs) UBIFS (ubi0:0): reserved for root: 4952683 bytes (4836 KiB) UBIFS (ubi0:0): media format: w4/r0 (latest is w4/r0), UUID 053647A2-49D8-4B95-A21B-00F4AF1F4119, small LPT model VFS: Mounted root (ubifs filesystem) readonly on device 0:14. devtmpfs: mounted Freeing unused kernel memory: 428K (80b63000 - 80bce000) INIT: version 2.88 booting Starting udev udevd[118]: starting version 3.1.5 UBIFS (ubi0:0): completing deferred recovery UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 140 UBIFS (ubi0:0): deferred recovery completed bootlogd: cannot allocate pseudo tty: No such file or directory RTW: module init start RTW: rtl8188eu v5.3.9_28540.20180627 RTW: build time: Mar 7 2019 20:41:46 bFWReady == _FALSE call reset 8051... RTW: HW EFUSE RTW: 0x000: 29 81 00 6C 0B 00 00 00 00 0C 00 00 00 00 00 00 RTW: 0x010: 2E 2E 2E 2D 2D 2D 30 30 30 2F 2F 02 FF FF FF FF RTW: 0x020: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x030: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x040: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x050: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) RTW: 0x060: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x070: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x080: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x090: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x0A0: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x0B0: FF FF FF FF FF FF FF FF 20 31 23 00 00 00 00 00 RTW: 0x0C0: 00 00 00 10 00 00 00 00 00 03 FF FF FF FF FF FF RTW: 0x0D0: DA 0B 79 01 43 66 00 A0 2C 36 60 EE DF 09 03 52 RTW: 0x0E0: 65 61 6C 74 65 6B 0D 03 38 30 32 2E 31 31 6E 20 RTW: 0x0F0: 4E 49 43 0C 03 30 30 45 30 34 43 30 30 30 31 00 RTW: 0x100: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x110: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x120: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x130: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x140: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x150: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x160: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x170: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x180: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x190: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x1A0: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x1B0: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x1C0: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x1D0: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x1E0: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: 0x1F0: FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF RTW: hal_com_config_channel_plan chplan:0x20 RTW: rtw_regsty_chk_target_tx_power_valid return _FALSE for band:0, path:0, rs:0, t:-1 RTW: rtw_ndev_init(wlan0) if1 mac_addr=a0:2c:36:60:ee:df usbcore: registered new interface driver rtl8188eu RTW: module init ret=0 ALSA: Restoring mixer settings... Fri Mar 22 06:12:03 UTC 2019 /usr/sbin/alsactl: load_state:1735: No soundcards found... INIT: Entering runlevel: 5 Configuring network interfaces... fec 2188000.ethernet eth0: Freescale FEC PHY driver [Generic PHY] (mii_bus:phy_addr=2188000.ethernet:00, irq=-1) IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready udhcpc (v1.24.1) started Sending discover... Sending discover... Sending discover... No lease, forking to background done. Starting system message bus: dbus. Starting OpenBSD Secure Shell server: sshd done. Starting rpcbind daemon...done. Starting advanced power management daemon: No APM support in kernel (failed.) Starting syslogd/klogd: done * Starting Avahi mDNS/DNS-SD Daemon: avahi-daemon ...done. Starting Telephony daemon Starting Linux NFC daemon * starting FTP Server: vsftpd... done. ubiattach: error!: cannot attach mtd6 error 19 (No such device) libubi: error!: cannot get information about "/dev/ubi1" error 2 (No such file or directory) ubimkvol: error!: error while probing "/dev/ubi1" error 2 (No such file or directory) UBIFS error (pid: 567): cannot open "ubi1_0", error -19mount: mounting ubi1_0 on /optdata/ failed: No such device Running local boot scripts (/etc/rc.local). Freescale i.MX Release Distro 4.1.15-2.0.1 mys6ull14x14 /dev/ttymxc0 mys6ull14x14 login: root root@mys6ull14x14:~# root@mys6ull14x14:~# root@mys6ull14x14:~# ls root@mys6ull14x14:~# ls /dev/mmcblk0* /dev/mmcblk0 /dev/mmcblk0p1 /dev/mmcblk0p2 root@mys6ull14x14:~# mount ubi0:rootfs on / type ubifs (rw,relatime) devtmpfs on /dev type devtmpfs (rw,relatime,size=123360k,nr_inodes=30840,mode=755) proc on /proc type proc (rw,relatime) sysfs on /sys type sysfs (rw,relatime) debugfs on /sys/kernel/debug type debugfs (rw,relatime) tmpfs on /run type tmpfs (rw,nosuid,nodev,mode=755) tmpfs on /var/volatile type tmpfs (rw,relatime) /dev/mmcblk0p1 on /run/media/mmcblk0p1 type vfat (rw,relatime,gid=6,fmask=0007,dmask=0007,allow_utime=0020,codepage=437,iocharset=iso8859-1,shortname=mixed,errors=remount-ro) /dev/mmcblk0p2 on /run/media/mmcblk0p2 type ext4 (rw,relatime,data=ordered) devpts on /dev/pts type devpts (rw,relatime,gid=5,mode=620) root@mys6ull14x14:~# cd /run/media/mmcblk0p1/ root@mys6ull14x14:/run/media/mmcblk0p1# ls mys-imx6ull-14x14-evk-emmc-lcd070.dtb mys-imx6ull-14x14-evk-emmc.dtb mys-imx6ull-14x14-evk-gpmi-weim-myb6ulx.dtb mys-imx6ull-14x14-evk-emmc-myb6ulx-lcd070.dtb mys-imx6ull-14x14-evk-gpmi-weim-lcd070.dtb mys-imx6ull-14x14-evk-gpmi-weim.dtb mys-imx6ull-14x14-evk-emmc-myb6ulx.dtb mys-imx6ull-14x14-evk-gpmi-weim-myb6ulx-lcd070.dtb zImage root@mys6ull14x14:/run/media/mmcblk0p1#