U-Boot 2017.03 (Mar 24 2021 - 17:05:21 -0500), Build: jenkins-Lg_Linux_EIC_Dev-49 CPU: Freescale i.MX6ULL rev1.1 528 MHz (running at 396 MHz) CPU: Industrial temperature grade (-40C to 125C)i.MX6ULL TempMon: Current temp: 37C Max setpoint: 125C Critical setpoint: 120C at 37C Reset cause: POR Model: Landis + Gyr Edge Intelligence Card running NXP i.MX6 ULL Board: MX6ULL 14x14 L+G DRAM: 512 MiB MMC: FSL_SDHC: 0 *** Warning - bad CRC, using default environment In: serial Out: serial Err: serial Boot from USB for mfgtools Use default environment for mfgtools Run bootcmd_mfg: run mfgtool_args;bootz ${loadaddr} ${initrd_addr} ${fdt_addr}; Hit any key to stop autoboot: 0 Kernel image @ 0x80800000 [ 0x000000 - 0x30d748 ] ## Loading init Ramdisk from Legacy Image at 83800000 ... Image Name: Image Type: ARM Linux RAMDisk Image (uncompressed) Data Size: 2920780 Bytes = 2.8 MiB Load Address: 00000000 Entry Point: 00000000 Verifying Checksum ... OK ## Flattened Device Tree blob at 83000000 Booting using the fdt blob at 0x83000000 Using Device Tree in place at 83000000, end 8300a887 Modify /soc/aips-bus@02000000/tsc@02040000:status disabled Modify /soc/aips-bus@02200000/epdc@0228c000:status disabled Modify /soc/aips-bus@02000000/can@02094000:status disabled Modify /soc/aips-bus@02100000/lcdif@021c8000:status disabled Modify /soc/aips-bus@02100000/pxp@021cc000:status disabled Modify /soc/aips-bus@02100000/csi@021c4000:status disabled Modify /soc/aips-bus@02000000/ethernet@020b4000:status disabled ft_system_setup for mx6 Starting kernel ... Booting Linux on physical CPU 0x0 Linux version 4.9.11-rt9 (jenkins@usiadvr5212148.am.bm.net) (gcc version 5.4.0 (Buildroot 2017.02.1) ) #1 SMP PREEMPT RT Wed Mar 24 17:25:49 CDT 2021 CPU: ARMv7 Processor [410fc075] revision 5 (ARMv7), cr=10c53c7d CPU: div instructions available: patching division code CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache OF: fdt:Machine model: Landis + Gyr Intelligent Carrier board running NXP i.MX6 ULL Reserved memory: created CMA memory pool at 0x8c000000, size 320 MiB OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool Memory policy: Data cache writealloc percpu: Embedded 14 pages/cpu @8bb33000 s27808 r8192 d21344 u57344 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048 Kernel command line: console=ttymxc4,115200 rdinit=/linuxrc g_mass_storage.stall=0 g_mass_storage.removable=1 g_mass_storage.file=/fat g_mass_storage.ro=1 g_mass_storage.idVendor=0x066F g_mass_storage.idProduct=0x37FF g_mass_storage.iSerialNumber= clk_ignore_unused PID hash table entries: 2048 (order: 1, 8192 bytes) Dentry cache hash table entries: 65536 (order: 7, 524288 bytes) Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) Memory: 177084K/524288K available (6144K kernel code, 270K rwdata, 1956K rodata, 1024K init, 542K bss, 19524K reserved, 327680K cma-reserved, 0K highmem) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xa0800000 - 0xff800000 (1520 MB) lowmem : 0x80000000 - 0xa0000000 ( 512 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .text : 0x80008000 - 0x80700000 (7136 kB) .init : 0x80a00000 - 0x80b00000 (1024 kB) .data : 0x80b00000 - 0x80b43900 ( 271 kB) .bss : 0x80b45000 - 0x80bccb00 ( 543 kB) SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptible hierarchical RCU implementation. Build-time adjustment of leaf fanout to 32. RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=1. RCU: Adjusting geometry for rcu_fanout_leaf=32, nr_cpu_ids=1 NR_IRQS:16 nr_irqs:16 16 Switching to timer-based delay loop, resolution 333ns sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 715827882841ns clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 637086815595 ns Console: colour dummy device 80x30 Calibrating delay loop (skipped), value calculated using timer frequency.. 6.00 BogoMIPS (lpj=30000) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) CPU: Testing write buffer coherency: ok /cpus/cpu@0 missing clock-frequency property CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x80100000 - 0x80100058 Brought up 1 CPUs SMP: Total of 1 processors activated (6.00 BogoMIPS). CPU: All CPU(s) started in SVC mode. devtmpfs: initialized VFP support v0.3: implementor 41 architecture 2 part 30 variant 7 rev 5 clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations cpuidle: using governor ladder cpuidle: using governor menu hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. hw-breakpoint: maximum watchpoint size is 8 bytes. imx6ul-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver imx6ul-pinctrl 2290000.iomuxc-snvs: initialized IMX pinctrl driver mxs-dma 1804000.dma-apbh: initialized SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb i2c i2c-2: IMX I2C adapter registered i2c i2c-2: can't use DMA, using PIO instead. pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered clocksource: Switched to clocksource mxc_timer1 VFS: Disk quotas dquot_6.6.0 VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) NET: Registered protocol family 2 TCP established hash table entries: 4096 (order: 2, 16384 bytes) TCP bind hash table entries: 4096 (order: 4, 114688 bytes) TCP: Hash tables configured (established 4096 bind 4096) UDP hash table entries: 256 (order: 2, 16384 bytes) UDP-Lite hash table entries: 256 (order: 2, 16384 bytes) NET: Registered protocol family 1 Trying to unpack rootfs image as initramfs... Freeing initrd memory: 2856K (83800000 - 83aca000) Bus freq driver module loaded futex hash table entries: 256 (order: 2, 16384 bytes) Initialise system trusted keyrings workingset: timestamp_bits=30 max_order=17 bucket_order=0 squashfs: version 4.0 (2009/01/31) Phillip Lougher fuse init (API version 7.26) NET: Registered protocol family 38 Key type asymmetric registered Asymmetric key parser 'x509' registered io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) imx-weim 21b8000.weim: Driver registered. imx-sdma 20ec000.sdma: loaded firmware 3.3 pfuze100-regulator 2-0008: Full layer: 1, Metal layer: 1 pfuze100-regulator 2-0008: FAB: 0, FIN: 0 pfuze100-regulator 2-0008: pfuze3000 found. VLDO1: Bringing 3300000uV into 3000000-3000000uV V33: Bringing 3300000uV into 3000000-3000000uV 2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 18, base_baud = 5000000) is a IMX 21e8000.serial: ttymxc1 at MMIO 0x21e8000 (irq = 58, base_baud = 5000000) is a IMX 21ec000.serial: ttymxc2 at MMIO 0x21ec000 (irq = 59, base_baud = 5000000) is a IMX 21f0000.serial: ttymxc3 at MMIO 0x21f0000 (irq = 60, base_baud = 5000000) is a IMX 21f4000.serial: ttymxc4 at MMIO 0x21f4000 (irq = 61, base_baud = 5000000) is a IMX console [ttymxc4] enabled imx-rng 2284000.rngb: iMX RNG Registered. brd: module loaded loop: module loaded spi_gpio spi4: gpio-miso property not found, switching to no-rx mode Ethernet Channel Bonding Driver: v3.7.1 (April 27, 2011) libphy: Fixed MDIO Bus: probed tun: Universal TUN/TAP device driver, 1.6 tun: (C) 1999-2004 Max Krasnyansky ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver ehci-mxc: Freescale On-Chip EHCI Host driver usbcore: registered new interface driver cdc_acm cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters usbcore: registered new interface driver usb-storage usbcore: registered new interface driver usbserial usbcore: registered new interface driver usbserial_generic usbserial: USB Serial support registered for generic usbcore: registered new interface driver ch341 usbserial: USB Serial support registered for ch341-uart usbcore: registered new interface driver cp210x usbserial: USB Serial support registered for cp210x usbcore: registered new interface driver ftdi_sio usbserial: USB Serial support registered for FTDI USB Serial Device usbcore: registered new interface driver option usbserial: USB Serial support registered for GSM modem (1-port) usbcore: registered new interface driver usb_ehset_test 2184800.usbmisc supply vbus-wakeup not found, using dummy regulator 2184000.usb supply vbus not found, using dummy regulator 2184200.usb supply vbus not found, using dummy regulator ci_hdrc ci_hdrc.1: EHCI Host Controller ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 1 ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected Mass Storage Function, version: 2009/09/11 LUN: removable file: (no medium) LUN: removable read only file: /fat Number of LUNs=1 g_mass_storage gadget: Mass Storage Gadget, version: 2009/09/11 g_mass_storage gadget: g_mass_storage ready snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-r as rtc0 i2c /dev entries driver imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=0) device-mapper: uevent: version 1.0.3 device-mapper: ioctl: 4.35.0-ioctl (2016-06-23) initialised: dm-devel@redhat.com usbcore: registered new interface driver usbhid usbhid: USB HID core driver NET: Registered protocol family 26 ipip: IPv4 and MPLS over IPv4 tunneling driver ip_tables: (C) 2000-2006 Netfilter Core Team NET: Registered protocol family 10 sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver NET: Registered protocol family 17 8021q: 802.1Q VLAN Support v1.8 cpu cpu0: Registered imx6q-cpufreq Loading compiled-in X.509 certificates g_mass_storage gadget: high-speed config #1: Linux File-Backed Storage random: fast init done imx_thermal 2000000.aips-bus:tempmon: Industrial CPU temperature grade - max:130C critical:125C passive:120C snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:00:00 UTC (0) clk: Not disabling unused clocks can-3v3: disabling VSD_3V3: disabling gpio_dvfs: disabling SW1A: disabling SW2: disabling VLDO3: disabling Freeing unused kernel memory: 1024K (80a00000 - 80b00000) sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper mmc1: SDHCI controller on 2194000.usdhc [2194000.usdhc] using ADMA sdhci: Tuning procedure failed, falling back to fixed sampling clock mmc1: tuning execution failed: -5 mmc1: error -5 whilst initialising MMC card sdhci: Tuning procedure failed, falling back to fixed sampling clock mmc1: tuning execution failed: -5 mmc1: error -5 whilst initialising MMC card sdhci: Tuning procedure failed, falling back to fixed sampling clock mmc1: tuning execution failed: -5 mmc1: error -5 whilst initialising MMC card sdhci: Tuning procedure failed, falling back to fixed sampling clock mmc1: tuning execution failed: -5 mmc1: error -5 whilst initialising MMC card MMC drivers loaded Mass Storage Function, version: 2009/09/11 LUN: removable file: (no medium) MFG tool will use 1st udc:ci_hdrc.0 sh: write error: Device or resource busy Starting UTP uuc 0.6 [built Feb 10 2021 16:36:49] UTP: Waiting for /dev/utp to appear UTP: file/device node /dev/utp already exists cpu_id is 0 UTP: received command '$ ls /dev/ ' UTP: executing "ls /dev/ " autofs tty10 tty46 bus tty11 tty47 console tty12 tty48 cpu_dma_latency tty13 tty49 full tty14 tty5 fuse tty15 tty50 gpiochip0 tty16 tty51 gpiochip1 tty17 tty52 gpiochip2 tty18 tty53 gpiochip3 tty19 tty54 gpiochip4 tty2 tty55 gpiochip5 tty20 tty56 hwrng tty21 tty57 i2c-2 tty22 tty58 iio:device0 tty23 tty59 kmsg tty24 tty6 loop-control tty25 tty60 loop0 tty26 tty61 loop1 tty27 tty62 loop2 tty28 tty63 loop3 tty29 tty7 loop4 tty3 tty8 loop5 tty30 tty9 loop6 tty31 ttymxc0 loop7 tty32 ttymxc1 mapper tty33 ttymxc2 mem tty34 ttymxc3 memory_bandwidth tty35 ttymxc4 net tty36 ubi_ctrl network_latency tty37 urandom network_throughput tty38 utp null tty39 vcs ptmx utp_poll: pass returned. tty4 vcs1 ram0 tty40 vcsa random tty41 vcsa1 rtc0 tty42 watchdog tty tty43 watchdog0 tty0 tty44 zero tty1 tty45 UTP: sending Success to kernel for command $ ls /dev/ . UTP: received command '$ sleep 2 ' UTP: executing "sleep 2 " UTP: sending Success to kernel for command $ sleep 2 . utp_poll: pass returned. UTP: received command '$ sh /emmc-config.sh 1 setconfig' UTP: executing "sh /emmc-config.sh 1 setconfig" Setting eMMC configuration cat: can't open '/sys/class/mmc_host/mmc1/mmc1:0001/manfid': No such file or directory cat: can't open '/sys/class/mmc_host/mmc1/mmc1:0001/oemid': No such file or directory cat: can't open '/sys/class/mmc_host/mmc1/mmc1:0001/name': No such file or directory cat: can't open '/sys/class/mmc_host/mmc1/mmc1:0001/fwrev': No such file or directory cat: can't open '/sys/class/mmc_host/mmc1/mmc1:0001/hwrev': No such file or directory open: No such file or directory eMMC config ERROR! bad manfid of UTP: sending Success to kernel for command $ sh /emmc-config.sh 1 setconfig. utp_poll: pass returned. UTP: received command '$ blkdiscard /dev/mmcblk1' UTP: executing "blkdiscard /dev/mmcblk1" blkdiscard: cannot open /dev/mmcblk1: No such file or directory UTP: sending Non-success to kernel for command $ blkdiscard /dev/mmcblk1. utp_poll: exit with status 256