FLC PowerPrep start initialize power... Battery Voltage = 0.82V No battery or bad battery detected!!!.Disa bling battery voltage measurements./r/nLLLCDec 27 201009:58:45 FRAC 0x92925552 memory type is DDR2 Wait for ddr ready 1power 0x00820616 Frac 0x92925552 start change cpu freq hbus 0x00000003 cpu 0x00010001 start test memory accress ddr2 0x40000000 finish simple test LLLLLLLFLCLFLLJUncompressing Linux... done, booting the kernel. Linux version 2.6.35.3-571-gcca29a0 (r65388@shlinux3) (gcc version 4.4.4 (4.4.4_ 09.06.2010) ) #2 Mon Dec 27 09:58:32 CST 2010 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: Freescale MX28EVK board Memory policy: ECC disabled, Data cache writeback Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512 Kernel command line: -e console=ttyAM0,115200 rdinit=/linuxrc rw gpmi PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 128MB = 128MB total Memory: 122352k/122352k available, 8720k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xfde00000 - 0xffe00000 ( 32 MB) vmalloc : 0xc8800000 - 0xf0000000 ( 632 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .init : 0xc0008000 - 0xc0027000 ( 124 kB) .text : 0xc0027000 - 0xc0305000 (2936 kB) .data : 0xc0306000 - 0xc0324d00 ( 124 kB) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:288 Console: colour dummy device 80x30 console [ttyAM0] enabled Calibrating delay loop... 226.09 BogoMIPS (lpj=1130496) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok regulator: core version 0.5 NET: Registered protocol family 16 regulator: vddd: 800 <--> 1575 mV at 1500 mV fast normal regulator: vdddbo: 800 <--> 1575 mV fast normal regulator: vdda: 1500 <--> 2275 mV at 1800 mV fast normal vddio = 3380000, val=10 regulator: vddio: 2880 <--> 3680 mV at 3380 mV fast normal regulator: overall_current: fast normal regulator: vbus5v: regulator: mxs-duart-1: fast normal regulator: mxs-bl-1: fast normal regulator: mxs-i2c-1: fast normal regulator: mmc_ssp-1: fast normal regulator: mmc_ssp-2: fast normal regulator: charger-1: fast normal regulator: power-test-1: fast normal regulator: cpufreq-1: fast normal i.MX IRAM pool: 124 KB@0xc8820000 Initializing GPMI pins usb DR wakeup device is registered IMX usb wakeup probe audit: cannot initialize inotify handle bio: create slab at 0 SCSI subsystem initialized Switching to clocksource mxs clock source Trying to unpack rootfs image as initramfs... Freeing initrd memory: 4096K Bus freq driver module loaded mxs_cpu_init: cpufreq init finished audit: initializing netlink socket (disabled) type=2000 audit(1.280:1): initialized JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 246 Block layer SCSI generic (bsg) driver version 0.4 loaded (major 253) io scheduler noop registered (default) Console: switching to colour frame buffer device 100x30 mxs-duart.0: ttyAM0 at MMIO 0x80074000 (irq = 47) is a DebugUART mxs-auart.0: ttySP0 at MMIO 0x8006a000 (irq = 112) is a mxs-auart.0 Found APPUART 3.1.0 mxs-auart.1: ttySP1 at MMIO 0x8006c000 (irq = 113) is a mxs-auart.1 Found APPUART 3.1.0 mxs-auart.2: ttySP2 at MMIO 0x8006e000 (irq = 114) is a mxs-auart.2 Found APPUART 3.1.0 mxs-auart.3: ttySP3 at MMIO 0x80070000 (irq = 115) is a mxs-auart.3 Found APPUART 3.1.0 brd: module loaded loop: module loaded Loading iSCSI transport class v2.0-870. i.MX GPMI NFC NFC: Version 1, 8-chip GPMI and BCH Boot ROM: Version 1, Single-chip boot area, block mark swapping supported Scanning for NAND Flash chips... NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron NAND 256MiB 3,3V 8-bit ) Unrecognized NAND Flash device. gpmi-nfc gpmi-nfc.0: Chip scan failed gpmi-nfc: probe of gpmi-nfc.0 failed with error 1 ARC USBOTG Device Controller driver (1 August 2005) check_parameters:UTP settings are in place now, overriding defaults g_file_storage gadget: File-backed Storage Gadget, version: 20 November 2008 g_file_storage gadget: Number of LUNs=1 fsl-usb2-udc: bind to driver g_file_storage mice: PS/2 mouse device common for all mice input: mxs-kbd as /devices/platform/mxs-kbd.0/input/input0 input: MXS touchscreen as /devices/virtual/input/input1 MXS RTC driver v1.0 hardware v2.3.0 mxs-rtc mxs-rtc.0: rtc core: registered mxs-rtc as rtc0 WARNING : No battery connected ! Aborting power driver initialization mxs-battery: probe of mxs-battery.0 failed with error 1 mxs-mmc: MXS SSP Controller MMC Interface driver mxs-mmc mxs-mmc.0: mmc0: MXS SSP MMC DMAIRQ 82 ERRIRQ 96 mxs-rtc mxs-rtc.0: setting system clock to 1970-01-01 00:05:08 UTC (308) Freeing init memory: 124K Starting UTP disable turn off display uuc 0.4 [built Dec 26 2010 23:10:08] UTP: Waiting for device to appear utp_mk_devnode: creating node '/dev/utp' with 10+222 cpu_id is 28 g_file_storage gadget: high speed config #1 UTP: received command 'mknod clautp_exec: exit with status -22 ss/mtd,mtd0,/dev/mtd0' class = 'class/mtd' item = 'mtd0' node = /dev/mtd0 type = (null) UTP: running utp_mk_devnode(class/mtd,mtd0,/dev/mtd0,0x2000) UTP: sending Non-success