Specify target interface speed [kHz]. : 4000 kHz Speed> Device "MCXC242" selected. Connecting to target via SWD ConfigTargetSettings() start ConfigTargetSettings() end - Took 32us InitTarget() start InitTarget() SWD selected. Executing JTAG -> SWD switching sequence. InitTarget() end - Took 52.8ms Found SW-DP with ID 0x0BC11477 DPIDR: 0x0BC11477 CoreSight SoC-400 or earlier AP map detection skipped. Manually configured AP map found. AP[0]: AHB-AP (IDR: Not set, ADDR: 0x00000000) AP[1]: MEM-AP (IDR: Not set, ADDR: 0x00000000) AP[0]: Core found AP[0]: AHB-AP ROM base: 0xF0002000 CPUID register: 0x410CC601. Implementer code: 0x41 (ARM) Found Cortex-M0 r0p1, Little endian. FPUnit: 2 code (BP) slots and 0 literal slots CoreSight components: ROMTbl[0] @ F0002000 [0][0]: F0000000 CID B105900D PID 001BB932 MTB-M0+ [0][1]: F0001000 CID B105900D PID 0008E000 MTBDWT [0][2]: E00FF000 CID B105100D PID 000BB4C0 ROM Table ROMTbl[1] @ E00FF000 [1][0]: E000E000 CID B105E00D PID 000BB008 SCS [1][1]: E0001000 CID B105E00D PID 000BB00A DWT [1][2]: E0002000 CID B105E00D PID 000BB00B FPB Memory zones: Zone: "Default" Description: Default access mode Cortex-M0 identified. J-Link>r Reset delay: 0 ms Reset type NORMAL: Resets core & peripherals via SYSRESETREQ & VECTRESET bit. Reset: Halt core after reset via DEMCR.VC_CORERESET. Reset: Reset device via AIRCR.SYSRESETREQ. J-Link>r Reset delay: 0 ms Reset type NORMAL: Resets core & peripherals via SYSRESETREQ & VECTRESET bit. Reset: Halt core after reset via DEMCR.VC_CORERESET. Reset: Reset device via AIRCR.SYSRESETREQ