NOTICE: 1 GB DDR4, 32-bit, CL=13, ECC off NOTICE: BL2: v1.5(release): NOTICE: BL2: Built : 09:00:36, Oct 18 2021 NOTICE: BL31: v1.5(release): NOTICE: BL31: Built : 09:00:36, Oct 18 2021 NOTICE: Welcome to LS1043 BL31 Phase U-Boot 2019.10(WNR300-release-ev100-uboot) (Oct 18 2021 - 09:00:36 +0000) SoC: LS1023AE Rev1.1 (0x87920811) Clock Configuration: CPU0(A53):1600 MHz CPU1(A53):1600 MHz Bus: 400 MHz DDR: 1600 MT/s FMAN: 500 MHz Reset Configuration Word (RCW): 00000000: 08100010 0a000000 00000000 00000000 00000010: 22550002 00000002 60000000 c1002000 00000020: 00000000 00000000 00000000 00034ffd 00000030: 20244504 04201002 00000096 00000001 Model: LS1043A WNR Board Board: LS1043AWNR, boot from eMMC SERDES Reference Clocks: SD1_CLK1 = 125.00MHZ, SD1_CLK2 = 100.00MHZ I2C: ready DRAM: 958 MiB (DDR4, 32-bit, CL=13, ECC off) Using SERDES1 Protocol: 8789 (0x2255) PCIe init.. MMC: FSL_SDHC: 0 (eMMC) Loading Environment from MMC... OK In: serial Out: serial Err: serial Net: board_eth_init SerDes config ready:0x2255! board_eth_init config ready:0x2255! @1007-1900 ,SGMII IF Mode Register enter. SGMII IF Mode Register read @ 0x14 =0x463 SGMII IF Mode Register readback @ 0x14 =0x463 [pll reset]: Got 0x01EA0000 default value=0xe8454746 [pll reset]: pll reset [pll reset]: Got 0x01EA0000 reset done value=0xe8454746 , i=0 [pll reset]: Got 0x01EA0000 read back value=0xe8454746 [pll reset]: Got 0x01EA0020 read back value=0xe8454746 MMC read: dev # 0, block # 2048, count 128 ... Fman1: Uploading microcode version 106.4.18 FM1@DTSEC2, FM1@DTSEC3, FM1@DTSEC9 Hit any key to stop autoboot: 0 starting openwrt ... MMC read: dev # 0, block # 2816, count 256 ... 256 blocks read: OK MMC read: dev # 0, block # 3072, count 10752 ... 10752 blocks read: OK ## Booting kernel from Legacy Image at 81000000 ... Image Name: ARM64 OpenWrt Linux-4.14.202 Image Type: AArch64 Linux Kernel Image (gzip compressed) Data Size: 4234391 Bytes = 4 MiB Load Address: 80080000 Entry Point: 80080000 Verifying Checksum ... OK ## Flattened Device Tree blob at 8f000000 Booting using the fdt blob at 0x8f000000 Uncompressing Kernel Image Using Device Tree in place at 000000008f000000, end 000000008f01a466 NOTICE: RNG: INSTANTIATED WARNING failed to get smmu node: FDT_ERR_NOTFOUND WARNING failed to get smmu node: FDT_ERR_NOTFOUND Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.14.202 (max@MBTPEBS) (gcc version 7.5.0 (OpenWrt GCC 7.5.0 r711)) #0 SMP PREEMPT Mon Oct 18 09:00:36 2021 [ 0.000000] Boot CPU: AArch64 Processor [410fd034] [ 0.000000] Machine model: ALPHA WNR-TE300Q [ 0.000000] earlycon: uart8250 at MMIO 0x00000000021c0500 (options '') [ 0.000000] bootconsole [uart8250] enabled [ 0.000000] OF: reserved mem: initialized node qman-fqd, compatible id fsl,qman-fqd [ 0.000000] OF: reserved mem: initialized node qman-pfdr, compatible id fsl,qman-pfdr [ 0.000000] OF: reserved mem: initialized node usdpaa_mem, compatible id fsl,usdpaa-mem [ 0.000000] OF: reserved mem: initialized node bman-fbpr, compatible id fsl,bman-fbpr [ 0.000000] cma: Reserved 16 MiB at 0x00000000b7000000 [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000080000000-0x00000000bbdfffff] [ 0.000000] NUMA: NODE_DATA [mem 0xbbdc7600-0xbbdc8dbf] [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000bbdfffff] [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x00000000b7ffffff] [ 0.000000] node 0: [mem 0x00000000bb000000-0x00000000bb7fffff] [ 0.000000] node 0: [mem 0x00000000bbc00000-0x00000000bbdfffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000bbdfffff] [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.1 [ 0.000000] random: get_random_bytes called from start_kernel+0x80/0x418 with crng_init=0 [ 0.000000] percpu: Embedded 20 pages/cpu s42648 r8192 d31080 u81920 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] Speculative Store Bypass Disable mitigation not required [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 228583 [ 0.000000] Policy zone: DMA [ 0.000000] Kernel command line: root=/dev/mmcblk0p1 rw rootwait rootfstype=ext4 noinitrd earlycon=uart8250,mmio,0x21c0500 console=ttyS0,115200 [ 0.000000] PID hash table entries: 4096 (order: 3, 32768 bytes) [ 0.000000] Memory: 886364K/927744K available (6526K kernel code, 422K rwdata, 1868K rodata, 448K init, 812K bss, 24996K reserved, 16384K cma-reserved) [ 0.000000] Virtual kernel memory layout: [ 0.000000] modules : 0xffff000000000000 - 0xffff000008000000 ( 128 MB) [ 0.000000] vmalloc : 0xffff000008000000 - 0xffff7dffbfff0000 (129022 GB) [ 0.000000] .text : 0xffff000008080000 - 0xffff0000086e0000 ( 6528 KB) [ 0.000000] .rodata : 0xffff0000086e0000 - 0xffff0000088c0000 ( 1920 KB) [ 0.000000] .init : 0xffff0000088c0000 - 0xffff000008930000 ( 448 KB) [ 0.000000] .data : 0xffff000008930000 - 0xffff000008999808 ( 423 KB) [ 0.000000] .bss : 0xffff000008999808 - 0xffff000008a64b50 ( 813 KB) [ 0.000000] fixed : 0xffff7dfffe7fb000 - 0xffff7dfffec00000 ( 4116 KB) [ 0.000000] PCI I/O : 0xffff7dfffee00000 - 0xffff7dffffe00000 ( 16 MB) [ 0.000000] vmemmap : 0xffff7e0000000000 - 0xffff800000000000 ( 2048 GB maximum) [ 0.000000] 0xffff7e0000000000 - 0xffff7e0000d19000 ( 13 MB actual) [ 0.000000] memory : 0xffff800000000000 - 0xffff80003be00000 ( 958 MB) [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] RCU restricting CPUs from NR_CPUS=64 to nr_cpu_ids=2. [ 0.000000] Tasks RCU enabled. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GIC: Adjusting CPU interface base to 0x000000000142f000 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] arch_timer: Enabling global workaround for Freescale erratum a005858 [ 0.000000] arch_timer: CPU0: Trapping CNTVCT access [ 0.000000] arch_timer: cp15 timer(s) running at 25.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x5c40939b5, max_idle_ns: 440795202646 ns [ 0.000003] sched_clock: 56 bits at 25MHz, resolution 40ns, wraps every 4398046511100ns [ 0.008362] Console: colour dummy device 80x25 [ 0.012861] Calibrating delay loop (skipped), value calculated using timer frequency.. 50.00 BogoMIPS (lpj=100000) [ 0.023267] pid_max: default: 32768 minimum: 301 [ 0.028227] Dentry cache hash table entries: 131072 (order: 8, 1048576 bytes) [ 0.035544] Inode-cache hash table entries: 65536 (order: 7, 524288 bytes) [ 0.042466] Mount-cache hash table entries: 2048 (order: 2, 16384 bytes) [ 0.049210] Mountpoint-cache hash table entries: 2048 (order: 2, 16384 bytes) [ 0.072416] ASID allocator initialised with 32768 entries [ 0.085855] Hierarchical SRCU implementation. [ 0.106253] smp: Bringing up secondary CPUs ... [ 0.138943] Detected VIPT I-cache on CPU1 [ 0.138966] arch_timer: CPU1: Trapping CNTVCT access [ 0.138970] CPU1: Booted secondary processor [410fd034] [ 0.139015] smp: Brought up 1 node, 2 CPUs [ 0.157398] SMP: Total of 2 processors activated. [ 0.162125] CPU features: detected: 32-bit EL0 Support [ 0.170097] CPU: All CPU(s) started at EL2 [ 0.174222] alternatives: patching kernel code [ 0.182777] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.192581] futex hash table entries: 512 (order: 3, 32768 bytes) [ 0.199748] NET: Registered protocol family 16 [ 0.208247] cpuidle: using governor menu [ 0.212533] Bman ver:0a02,02,01 [ 0.217097] qman-fqd addr 0x00000000bb800000 size 0x400000 [ 0.222609] qman-pfdr addr 0x00000000b8000000 size 0x2000000 [ 0.228301] Qman ver:0a01,03,02,00 [ 0.231783] vdso: 2 pages (1 code @ ffff0000086e4000, 1 data @ ffff000008935000) [ 0.239836] DMA: preallocated 256 KiB pool for atomic allocations [ 0.246038] Serial: AMBA PL011 UART driver [ 0.250946] Machine: ALPHA WNR-TE300Q [ 0.254626] SoC family: QorIQ LS1043A [ 0.258298] SoC ID: svr:0x87920811, Revision: 1.1 [ 0.275138] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.283026] imx-i2c 2180000.i2c: can't get pinctrl, bus recovery not supported [ 0.290887] i2c i2c-0: IMX I2C adapter registered [ 0.295875] imx-i2c 21a0000.i2c: fsl-scl-gpio not found [ 0.301149] imx-i2c 21a0000.i2c: can't get pinctrl, bus recovery not supported [ 0.308460] i2c i2c-1: IMX I2C adapter registered [ 0.313360] pps_core: LinuxPPS API ver. 1 registered [ 0.318385] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.327590] PTP clock support registered [ 0.331636] bman-fbpr addr 0x00000000ba000000 size 0x1000000 [ 0.337347] Bman err interrupt handler present [ 0.342251] Bman portal initialised, cpu 0 [ 0.346429] Bman portal initialised, cpu 1 [ 0.350546] Bman portals initialised [ 0.355015] Qman err interrupt handler present [ 0.359658] QMan: Allocated lookup table at ffff0000096ad000, entry count 65537 [ 0.367410] Qman portal initialised, cpu 0 [ 0.371580] Qman portal initialised, cpu 1 [ 0.375695] Qman portals initialised [ 0.379357] Bman: BPID allocator includes range 32:32 [ 0.384487] Qman: FQID allocator includes range 256:256 [ 0.389738] Qman: FQID allocator includes range 32768:32768 [ 0.395389] Qman: CGRID allocator includes range 0:256 [ 0.400691] Qman: pool channel allocator includes range 1025:15 [ 0.406726] USDPAA region at bbdff000:1000(bbdff:1), 1 TLB1 entries) [ 0.413549] db.txt is empty, you should update it... [ 0.413666] ------------[ cut here ]------------ [ 0.423287] WARNING: CPU: 0 PID: 1 at net/wireless/reg.c:517 regulatory_init+0x90/0x134 [ 0.431326] Modules linked in: [ 0.434391] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 4.14.202 #0 [ 0.440509] Hardware name: ALPHA WNR-TE300Q (DT) [ 0.445142] task: ffff8000365d8b00 task.stack: ffff000008030000 [ 0.451086] pc : regulatory_init+0x90/0x134 [ 0.455282] lr : regulatory_init+0x90/0x134 [ 0.459478] sp : ffff000008033d00 pstate : 40400045 [ 0.464372] x29: ffff000008033d00 x28: ffff000008915918 [ 0.469706] x27: 0000000000000005 x26: ffff00000899e000 [ 0.475039] x25: ffff0000088c0470 x24: ffff000008909058 [ 0.480373] x23: ffff0000088b1290 x22: ffff000008a63b48 [ 0.485706] x21: ffff000008a63000 x20: ffff00000897c000 [ 0.491039] x19: ffff000008a63000 x18: 0000000000000007 [ 0.496372] x17: 000000000000000e x16: 0000000000000068 [ 0.501706] x15: ffff800036015228 x14: 747365740001000d [ 0.507039] x13: 0000000800020008 x12: 0000000000000125 [ 0.512373] x11: ffff000008033d00 x10: ffff000008033d00 [ 0.517706] x9 : ffff000008033d00 x8 : 0000000000000000 [ 0.523039] x7 : 0000000000000007 x6 : 000000000000007d [ 0.528372] x5 : 0000000000000000 x4 : 0000000000000000 [ 0.533706] x3 : ffffffffffffffff x2 : 0000800033481000 [ 0.539039] x1 : ffff8000365d8b00 x0 : 0000000000000028 [ 0.544373] Call trace: [ 0.546823] regulatory_init+0x90/0x134 [ 0.550669] cfg80211_init+0x74/0xe4 [ 0.554258] do_one_initcall+0x9c/0x150 [ 0.558114] kernel_init_freeable+0x12c/0x1d4 [ 0.562490] kernel_init+0x10/0x110 [ 0.565989] ret_from_fork+0x10/0x1c [ 0.569575] ---[ end trace 1275a72acf1bdf3f ]--- [ 0.574437] clocksource: Switched to clocksource arch_sys_counter [ 0.583868] NET: Registered protocol family 2 [ 0.588539] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.595681] TCP bind hash table entries: 8192 (order: 5, 131072 bytes) [ 0.602411] TCP: Hash tables configured (established 8192 bind 8192) [ 0.608867] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 0.614839] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 0.621320] NET: Registered protocol family 1 [ 0.626381] audit: initializing netlink subsys (disabled) [ 0.631864] audit: type=2000 audit(0.384:1): state=initialized audit_enabled=0 res=1 [ 0.631877] No memory allocated for crashlog [ 0.643988] workingset: timestamp_bits=60 max_order=18 bucket_order=0 [ 0.650615] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.656493] jffs2: version 2.2 (NAND) (SUMMARY) (LZMA) (RTIME) (CMODE_PRIORITY) (c) 2001-2006 Red Hat, Inc. [ 0.671055] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248) [ 0.678495] io scheduler noop registered [ 0.682445] io scheduler cfq registered (default) [ 0.688793] OF: PCI: host bridge /soc/pcie@3500000 ranges: [ 0.694321] OF: PCI: IO 0x4800010000..0x480001ffff -> 0x00000000 [ 0.700628] OF: PCI: MEM 0x4840000000..0x487fffffff -> 0x40000000 [ 0.707041] layerscape-pcie 3500000.pcie: PCI host bridge to bus 0000:00 [ 0.713783] pci_bus 0000:00: root bus resource [bus 00-ff] [ 0.719300] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 0.725514] pci_bus 0000:00: root bus resource [mem 0x4840000000-0x487fffffff] (bus address [0x40000000-0x7fffffff]) [ 0.736348] pci 0000:00:00.0: BAR 1: assigned [mem 0x4840000000-0x4843ffffff] [ 0.743526] pci 0000:00:00.0: BAR 0: assigned [mem 0x4844000000-0x4844ffffff] [ 0.750704] pci 0000:00:00.0: BAR 6: assigned [mem 0x4845000000-0x4845ffffff pref] [ 0.758316] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 0.763710] pcieport 0000:00:00.0: Signaling PME with IRQ 65 [ 0.769475] pcieport 0000:00:00.0: AER enabled with IRQ 66 [ 0.776461] Freescale LS2 console driver [ 0.780442] fsl-ls2-console: device fsl_mc_console registered [ 0.786250] fsl-ls2-console: device fsl_aiop_console registered [ 0.792713] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.799789] console [ttyS0] disabled [ 0.803402] 21c0500.serial: ttyS0 at MMIO 0x21c0500 (irq = 38, base_baud = 25000000) is a 16550A [ 0.812255] console [ttyS0] enabled [ 0.812255] console [ttyS0] enabled [ 0.819234] bootconsole [uart8250] disabled [ 0.819234] bootconsole [uart8250] disabled [ 0.829391] fsl-quadspi 1550000.quadspi: w25q256jw (32768 Kbytes) [ 0.836260] libphy: Fixed MDIO Bus: probed [ 0.840577] libphy: Freescale XGMAC MDIO Bus: probed [ 0.845955] libphy: Freescale XGMAC MDIO Bus: probed [ 0.851199] libphy: Freescale XGMAC MDIO Bus: probed [ 0.856374] libphy: Freescale XGMAC MDIO Bus: probed [ 0.873063] Freescale FM module, FMD API version 21.1.0 [ 0.879855] Freescale FM Ports module [ 0.883516] fsl_mac: fsl_mac: FSL FMan MAC API based driver [ 0.889371] Setting up fixed link, speed 1000 duplex 1 [ 0.894594] fsl_mac 1ae2000.ethernet: FMan MEMAC [ 0.899214] fsl_mac 1ae2000.ethernet: FMan MAC address: 5c:33:8e:01:02:02 [ 0.906188] Setting up fixed link, speed 1000 duplex 1 [ 0.911336] fsl_mac 1ae4000.ethernet: FMan MEMAC [ 0.915954] fsl_mac 1ae4000.ethernet: FMan MAC address: 5c:33:8e:01:02:03 [ 0.922904] fsl_mac 1af0000.ethernet: FMan MEMAC [ 0.927524] fsl_mac 1af0000.ethernet: FMan MAC address: 5c:33:8e:01:02:01 [ 0.934344] fsl_dpa: FSL DPAA Ethernet driver [ 0.939368] fsl_dpa soc:fsl,dpaa:ethernet@0: Skip RX PCD High Priority FQs initialization [ 0.951147] fsl_dpa: fsl_dpa: Probed interface eth0 [ 0.956736] fsl_dpa soc:fsl,dpaa:ethernet@1: Skip RX PCD High Priority FQs initialization [ 0.968581] fsl_dpa: fsl_dpa: Probed interface eth1 [ 0.975186] fsl_dpa soc:fsl,dpaa:ethernet@2: Skip RX PCD High Priority FQs initialization [ 0.987125] fsl_dpa: fsl_dpa: Probed interface eth2 [ 0.992220] fsl_advanced: FSL DPAA Advanced drivers: [ 0.997184] fsl_proxy: FSL DPAA Proxy initialization driver [ 1.002957] fsl_oh: FSL FMan Offline Parsing port driver [ 1.008384] i2c /dev entries driver [ 1.012103] ptp_qoriq: device tree node missing required elements, try automatic configuration [ 1.020852] pps pps0: new PPS source ptp0 [ 1.025840] imx2-wdt 2ad0000.wdog: timeout 60 sec (nowayout=0) [ 1.032146] qoriq_cpufreq: Freescale QorIQ CPU frequency scaling driver [ 1.039030] sdhci: Secure Digital Host Controller Interface driver [ 1.045204] sdhci: Copyright(c) Pierre Ossman [ 1.049557] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.094465] mmc0: SDHCI controller on 1560000.esdhc [1560000.esdhc] using ADMA 64-bit [ 1.106228] Freescale USDPAA process driver [ 1.110493] Freescale USDPAA process IRQ driver [ 1.115458] NET: Registered protocol family 10 [ 1.120495] Segment Routing with IPv6 [ 1.124217] NET: Registered protocol family 17 [ 1.128825] 8021q: 802.1Q VLAN Support v1.8 [ 1.133061] lib80211: common routines for IEEE802.11 drivers [ 1.142575] hctosys: unable to open rtc device (rtc0) [ 1.148031] Waiting for root device /dev/mmcblk0p1... [ 1.193510] mmc0: new high speed MMC card at address 0001 [ 1.199067] mmcblk0: mmc0:0001 004GA0 3.69 GiB [ 1.203656] mmcblk0boot0: mmc0:0001 004GA0 partition 1 2.00 MiB [ 1.209671] mmcblk0boot1: mmc0:0001 004GA0 partition 2 2.00 MiB [ 1.215628] mmcblk0rpmb: mmc0:0001 004GA0 partition 3 512 KiB, chardev (244:0) [ 1.223595] mmcblk0: p1 [ 1.246115] EXT4-fs (mmcblk0p1): mounted filesystem without journal. Opts: (null) [ 1.253613] VFS: Mounted root (ext4 filesystem) on device 179:1. [ 1.259737] Freeing unused kernel memory: 448K [ 1.293380] init: Console is alive [ 1.296864] init: - watchdog - [ 1.352410] random: fast init done [ 1.379584] kmodloader: loading kernel modules from /etc/modules-boot.d/* [ 1.394953] usbcore: registered new interface driver usbfs [ 1.400483] usbcore: registered new interface driver hub [ 1.405837] usbcore: registered new device driver usb [ 1.415983] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 1.421501] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 1.429440] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220f66d hci version 0x100 quirks 0x0000002002010810 [ 1.438864] xhci-hcd xhci-hcd.0.auto: irq 47, io mem 0x02f00000 [ 1.445083] hub 1-0:1.0: USB hub found [ 1.448844] hub 1-0:1.0: 1 port detected [ 1.452956] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 1.458444] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 1.466103] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 1.472942] hub 2-0:1.0: USB hub found [ 1.476701] hub 2-0:1.0: 1 port detected [ 1.482232] kmodloader: done loading kernel modules from /etc/modules-boot.d/* [ 1.491355] init: - preinit - [ 1.552616] random: jshn: uninitialized urandom read (4 bytes read) [ 1.568349] random: jshn: uninitialized urandom read (4 bytes read) [ 1.577790] random: jshn: uninitialized urandom read (4 bytes read) [ 1.627182] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready Press the [f] key and hit [enter] to enter failsafe mode Press the [1], [2], [3] or [4] key and hit [enter] to select the debug level [ 4.666364] mount_root: mounting /dev/root [ 4.671496] EXT4-fs (mmcblk0p1): re-mounted. Opts: (null) [ 4.676961] mount_root: loading kmods from internal overlay [ 4.687388] kmodloader: loading kernel modules from //etc/modules-boot.d/* [ 4.695098] kmodloader: done loading kernel modules from //etc/modules-boot.d/* [ 4.785663] block: attempting to load /etc/config/fstab [ 4.791226] block: unable to load configuration (fstab: Entry not found) [ 4.797942] block: no usable configuration [ 4.802930] urandom-seed: Seed file not found (/etc/urandom.seed) [ 4.840617] procd: - early - [ 4.843524] procd: - watchdog - [ 5.480210] procd: - watchdog - [ 5.483458] procd: - ubus - [ 5.489342] urandom_read: 6 callbacks suppressed [ 5.489345] random: ubusd: uninitialized urandom read (4 bytes read) [ 5.537170] procd: - init - Please press Enter to activate this console. [ 5.634641] kmodloader: loading kernel modules from /etc/modules.d/* [ 5.641579] urngd: v1.0.2 started. [ 5.648861] mhi_init Quectel_Linux_PCIE_MHI_Driver_V1.3.0.13 [ 5.665018] random: crng init done [ 5.673258] ip6_tables: (C) 2000-2006 Netfilter Core Team [ 5.687028] usbcore: registered new interface driver cdc_wdm [ 5.693276] Loading modules backported from Linux version v5.10.34-0-g0aa66717f684 [ 5.700866] Backport generated by backports.git v5.10.34-1-0-g7b5533e1 [ 5.708613] ip_tables: (C) 2000-2006 Netfilter Core Team [ 5.714630] lib80211: exports duplicate symbol lib80211_crypt_delayed_deinit (owned by kernel) [ 5.763430] nf_conntrack version 0.5.0 (7168 buckets, 28672 max) [ 5.780639] rtc-pcf85063 0-0051: rtc core: registered rtc-pcf85063 as rtc0 [ 5.790707] usbcore: registered new interface driver usbserial [ 5.796654] usbcore: registered new interface driver usbserial_generic [ 5.803232] usbserial: USB Serial support registered for generic [ 5.812216] xt_time: kernel timezone is -0000 [ 5.817558] GobiNet: Quectel_Linux&Android_GobiNet_Driver_V1.6 [ 5.823454] usbcore: registered new interface driver GobiNet [ 5.835800] cfg80211: exports duplicate symbol __cfg80211_alloc_event_skb (owned by kernel) [ 5.877276] PPP generic driver version 2.4.2 [ 5.881990] NET: Registered protocol family 24 [ 5.887599] usbcore: registered new interface driver option [ 5.893240] usbserial: USB Serial support registered for GSM modem (1-port) [ 5.904271] cfg80211: exports duplicate symbol __cfg80211_alloc_event_skb (owned by kernel) [ 5.946984] lib80211: exports duplicate symbol lib80211_crypt_delayed_deinit (owned by kernel) [ 6.006517] kmodloader: 4 modules could not be probed [ 6.011591] kmodloader: - cfg80211 - 0 [ 6.015354] kmodloader: - lib80211 - 0 [ 6.019118] kmodloader: dependency not loaded cfg80211 [ 6.024267] kmodloader: - mac80211 - 1 [ 6.028029] kmodloader: dependency not loaded mac80211 [ 6.033177] kmodloader: - mac80211_hwsim - 1 [ 9.389018] br-lan: port 1(eth0) entered blocking state [ 9.395052] br-lan: port 1(eth0) entered disabled state [ 9.403759] device eth0 entered promiscuous mode [ 9.410185] IPv6: ADDRCONF(NETDEV_UP): br-lan: link is not ready [ 9.434146] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready [ 9.444890] br-lan: port 2(eth1.1) entered blocking state [ 9.453987] br-lan: port 2(eth1.1) entered disabled state [ 9.462969] device eth1.1 entered promiscuous mode [ 9.469180] device eth1 entered promiscuous mode [ 9.487547] br-lan: port 3(eth1.2) entered blocking state [ 9.493645] br-lan: port 3(eth1.2) entered disabled state [ 9.499797] device eth1.2 entered promiscuous mode [ 9.517048] br-lan: port 4(eth1.3) entered blocking state [ 9.522804] br-lan: port 4(eth1.3) entered disabled state [ 9.528746] device eth1.3 entered promiscuous mode [ 9.546141] br-lan: port 5(eth1.4) entered blocking state [ 9.551624] br-lan: port 5(eth1.4) entered disabled state [ 9.557938] device eth1.4 entered promiscuous mode [ 9.564711] This is a fixed-link, forcing speed 1000 duplex 1 [ 9.576447] br-lan: port 6(eth2) entered blocking state [ 9.582823] br-lan: port 6(eth2) entered disabled state [ 9.589867] device eth2 entered promiscuous mode [ 9.595320] br-lan: port 6(eth2) entered blocking state [ 9.600562] br-lan: port 6(eth2) entered forwarding state [ 9.606799] IPv6: ADDRCONF(NETDEV_CHANGE): br-lan: link becomes ready ======================= = Self Test = ======================= PCIe Test : Fail Thermal Test : Pass PMIC Test : Pass Fan Test : Fail GPIO Test WIFI_MOD_PWR_EN : Pass WIFI_W_DISABLE : Pass WIFI_PCIE_PERST : Pass LAN_PHYRSTB : Pass WAN2_PHYRSTB : Pass WAN1_PHYRSTB : Pass WIFI_WLAN_WAKE_18 : HIGH SFP_TX_DISABLE : Pass ======================= [ 20.662986] br-lan: port 1(eth0) entered blocking state [ 20.668222] br-lan: port 1(eth0) entered forwarding state _______ ________ __ | |.-----.-----.-----.| | | |.----.| |_ | - || _ | -__| || | | || _|| _| |_______|| __|_____|__|__||________||__| |____| |__| W I R E L E S S F R E E D O M ----------------------------------------------------- OpenWrt WNR300-release-ev100, r711 ----------------------------------------------------- === WARNING! ===================================== There is no root password defined on this device! Use the "passwd" command to set up a new password in order to prevent unauthorized SSH logins. -------------------------------------------------- root@WNR-TE300Q:/# ifconfig br-lan Link encap:Ethernet HWaddr 5C:33:8E:01:02:01 inet addr:192.168.1.1 Bcast:192.168.1.255 Mask:255.255.255.0 inet6 addr: fe80::5e33:8eff:fe01:201/64 Scope:Link inet6 addr: fdc3:7f2f:f331::1/60 Scope:Global UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:1277 errors:0 dropped:0 overruns:0 frame:0 TX packets:475 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:245269 (239.5 KiB) TX bytes:47237 (46.1 KiB) eth0 Link encap:Ethernet HWaddr 5C:33:8E:01:02:01 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:1325 errors:0 dropped:3 overruns:0 frame:0 TX packets:465 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:248277 (242.4 KiB) TX bytes:45533 (44.4 KiB) Memory:1af0000-1af0fff eth1 Link encap:Ethernet HWaddr 5C:33:8E:01:02:02 inet6 addr: fe80::5e33:8eff:fe01:202/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:2139 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:808358 (789.4 KiB) Memory:1ae2000-1ae2fff eth1.1 Link encap:Ethernet HWaddr 5C:33:8E:01:02:02 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:533 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:199751 (195.0 KiB) eth1.2 Link encap:Ethernet HWaddr 5C:33:8E:01:02:02 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:533 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:199751 (195.0 KiB) eth1.3 Link encap:Ethernet HWaddr 5C:33:8E:01:02:02 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:533 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:199751 (195.0 KiB) eth1.4 Link encap:Ethernet HWaddr 5C:33:8E:01:02:02 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:533 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:199751 (195.0 KiB) eth2 Link encap:Ethernet HWaddr 5C:33:8E:01:02:03 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:533 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:199751 (195.0 KiB) Memory:1ae4000-1ae4fff lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:160 errors:0 dropped:0 overruns:0 frame:0 TX packets:160 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:10880 (10.6 KiB) TX bytes:10880 (10.6 KiB) root@WNR-TE300Q:/# ip a 1: lo: mtu 65536 qdisc noqueue state UNKNOWN qlen 1000 link/loopback 00:00:00:00:00:00 brd 00:00:00:00:00:00 inet 127.0.0.1/8 scope host lo valid_lft forever preferred_lft forever inet6 ::1/128 scope host valid_lft forever preferred_lft forever 2: eth0: mtu 1500 qdisc mq master br-lan state UP qlen 1000 link/ether 5c:33:8e:01:02:01 brd ff:ff:ff:ff:ff:ff 3: eth1: mtu 1500 qdisc mq state UP qlen 1000 link/ether 5c:33:8e:01:02:02 brd ff:ff:ff:ff:ff:ff inet6 fe80::5e33:8eff:fe01:202/64 scope link valid_lft forever preferred_lft forever 4: eth2: mtu 1500 qdisc mq master br-lan state UP qlen 1000 link/ether 5c:33:8e:01:02:03 brd ff:ff:ff:ff:ff:ff 5: br-lan: mtu 1500 qdisc noqueue state UP qlen 1000 link/ether 5c:33:8e:01:02:01 brd ff:ff:ff:ff:ff:ff inet 192.168.1.1/24 brd 192.168.1.255 scope global br-lan valid_lft forever preferred_lft forever inet6 fdc3:7f2f:f331::1/60 scope global valid_lft forever preferred_lft forever inet6 fe80::5e33:8eff:fe01:201/64 scope link valid_lft forever preferred_lft forever 6: eth1.1@eth1: mtu 1500 qdisc noqueue master br-lan state UP qlen 1000 link/ether 5c:33:8e:01:02:02 brd ff:ff:ff:ff:ff:ff 7: eth1.2@eth1: mtu 1500 qdisc noqueue master br-lan state UP qlen 1000 link/ether 5c:33:8e:01:02:02 brd ff:ff:ff:ff:ff:ff 8: eth1.3@eth1: mtu 1500 qdisc noqueue master br-lan state UP qlen 1000 link/ether 5c:33:8e:01:02:02 brd ff:ff:ff:ff:ff:ff 9: eth1.4@eth1: mtu 1500 qdisc noqueue master br-lan state UP qlen 1000 link/ether 5c:33:8e:01:02:02 brd ff:ff:ff:ff:ff:ff root@WNR-TE300Q:/#brctl show bridge name bridge id STP enabled interfaces br-lan 7fff.5c338e010201 no eth0 eth1.1 eth1.2 eth1.3 eth1.4 eth2 root@WNR-TE300Q:/#