NOTICE: 4 GB DDR4, 32-bit, CL=12, ECC off NOTICE: BL2: v1.5(release):LSDK-20.12-dirty NOTICE: BL2: Built : 10:48:45, Aug 29 2021 NOTICE: BL31: v1.5(release):LSDK-20.12-dirty NOTICE: BL31: Built : 10:48:45, Aug 29 2021 NOTICE: Welcome to LS1043 BL31 Phase U-Boot 2020.04-dirty (Aug 29 2021 - 10:46:37 +0800) SoC: LS1043AE Rev1.1 (0x87920011) Clock Configuration: CPU0(A53):1600 MHz CPU1(A53):1600 MHz CPU2(A53):1600 MHz CPU3(A53):1600 MHz Bus: 400 MHz DDR: 1600 MT/s FMAN: 500 MHz Reset Configuration Word (RCW): 00000000: 08100010 0a000000 00000000 00000000 00000010: 33600002 00004012 40025000 c1002000 00000020: 00000000 00000000 00000000 00018800 00000030: 20004d04 04261000 00000096 00000001 Model: LS1043A RDB Board Board: LS1043ARDB, boot from QSPI DRAM: 3.9 GiB (DDR4, 32-bit, CL=12, ECC off) Using SERDES1 Protocol: 13152 (0x3360) SERDES1[PRTCL] = 0x3360 is not valid SEC0: RNG instantiated Firmware 'Microcode version 0.0.1 for LS1021a r1.0' for 1021 V1.0 QE: uploading microcode 'Microcode for LS1021a r1.0' version 0.0.1 Flash: 0 Bytes NAND: 0 MiB MMC: FSL_SDHC: 0 Loading Environment from SPI Flash... SF: Detected s25fs512s with page size 256 Bytes, erase size 256 KiB, total 64 MiB *** Warning - bad CRC, using default environment EEPROM: Read failed. In: serial Out: serial Err: serial Net: Invalid SerDes protocol 0x3360 for LS1043ARDB SF: Detected s25fs512s with page size 256 Bytes, erase size 256 KiB, total 64 MiB Fman1: Uploading microcode version 106.4.18 PCIe1: pcie@3400000 disabled PCIe2: pcie@3500000 disabled PCIe3: pcie@3600000 disabled FM1@DTSEC3 [PRIME] Warning: FM1@DTSEC3 (eth0) using random MAC address - 42:8d:07:26:d6:a6 Hit any key to stop autoboot: 0 run qspi_bootcmd Trying load from qspi.. SF: Detected s25fs512s with page size 256 Bytes, erase size 256 KiB, total 64 MiB device 0 offset 0x1000000, size 0x2800000 SF: 41943040 bytes @ 0x1000000 Read: OK ## Loading kernel from FIT Image at a0000000 ... Using 'ls1043ardb' configuration Trying 'kernel' kernel subimage Description: ARM64 Kernel Type: Kernel Image Compression: gzip compressed Data Start: 0xa00000d0 Data Size: 14244420 Bytes = 13.6 MiB Architecture: AArch64 OS: Linux Load Address: 0x84080000 Entry Point: 0x84080000 Hash algo: crc32 Hash value: b327f1ad Verifying Hash Integrity ... crc32+ OK ## Loading ramdisk from FIT Image at a0000000 ... Using 'ls1043ardb' configuration Trying 'initrd' ramdisk subimage Description: initrd for arm64 Type: RAMDisk Image Compression: uncompressed Data Start: 0xa0d95bf4 Data Size: 19478974 Bytes = 18.6 MiB Architecture: AArch64 OS: Linux Load Address: 0x00000000 Entry Point: 0x00000000 Hash algo: crc32 Hash value: 73b107e4 Verifying Hash Integrity ... crc32 error! Bad hash value for 'hash@1' hash node in 'initrd' image node Bad Data Hash Ramdisk image is corrupt or invalid