[ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 5.4.3 (ahmetgun@ahmetgun-G3-3590) (gcc version 7.5.0 (OpenWrt GCC 7.5.0 0 [ 0.000000] Machine model: LS1088A RDB Board [ 0.000000] earlycon: uart8250 at MMIO 0x00000000021c0500 (options '') [ 0.000000] printk: bootconsole [uart8250] enabled [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 320 MiB at 0x00000000e7c00000 [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000080000000-0x00000000fbdfffff] [ 0.000000] NUMA: NODE_DATA [mem 0xe7a06800-0xe7a07fff] [ 0.000000] Zone ranges: [ 0.000000] DMA32 [mem 0x0000000080000000-0x00000000fbdfffff] [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x00000000fbdfffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000fbdfffff] [ 0.000000] On node 0 totalpages: 507392 [ 0.000000] DMA32 zone: 7928 pages used for memmap [ 0.000000] DMA32 zone: 0 pages reserved [ 0.000000] DMA32 zone: 507392 pages, LIFO batch:63 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.1 [ 0.000000] percpu: Embedded 23 pages/cpu s57304 r8192 d28712 u94208 [ 0.000000] pcpu-alloc: s57304 r8192 d28712 u94208 alloc=23*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3 [0] 4 [0] 5 [0] 6 [0] 7 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] CPU features: kernel page table isolation forced ON by KASLR [ 0.000000] CPU features: detected: Kernel page table isolation (KPTI) [ 0.000000] Speculative Store Bypass Disable mitigation not required [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 499464 [ 0.000000] Policy zone: DMA32 [ 0.000000] Kernel command line: console=ttyS0,115200 earlycon=uart8250,mmio,0x21c0500 root=PARTUUt [ 0.000000] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 1618484K/2029568K available (19580K kernel code, 2480K rwdata, 8840K rodata, 5) [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=16 to nr_cpu_ids=8. [ 0.000000] Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=8 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 256 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: no VLPI support, no direct LPI support [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000006100000 [ 0.000000] ITS [mem 0x06020000-0x0603ffff] [ 0.000000] ITS@0x0000000006020000: allocated 65536 Devices @e5080000 (flat, esz 8, psz 64K, shr 0) [ 0.000000] ITS: using cache flushing for cmd queue [ 0.000000] GICv3: using LPI property table @0x00000000e5050000 [ 0.000000] GIC: using cache flushing for LPI property table [ 0.000000] GICv3: CPU0: using allocated LPI pending table @0x00000000e5060000 [ 0.000000] random: get_random_bytes called from start_kernel+0x2b8/0x458 with crng_init=0 [ 0.000000] arch_timer: cp15 timer(s) running at 25.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x5c409fb33, max_idls [ 0.000003] sched_clock: 56 bits at 25MHz, resolution 39ns, wraps every 4398046511103ns [ 0.000597] Console: colour dummy device 80x25 [ 0.000665] Calibrating delay loop (skipped), value calculated using timer frequency.. 50.00 BogoM) [ 0.000672] pid_max: default: 32768 minimum: 301 [ 0.000789] LSM: Security Framework initializing [ 0.000885] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.000896] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.024016] ASID allocator initialised with 32768 entries [ 0.032010] rcu: Hierarchical SRCU implementation. [ 0.040058] Platform MSI: gic-its@6020000 domain created [ 0.040121] PCI/MSI: /interrupt-controller@6000000/gic-its@6020000 domain created [ 0.040181] fsl-mc MSI: /interrupt-controller@6000000/gic-its@6020000 domain created [ 0.041344] EFI services will not be available. [ 0.048035] smp: Bringing up secondary CPUs ... [ 0.080217] Detected VIPT I-cache on CPU1 [ 0.080241] GICv3: CPU1: found redistributor 1 region 0:0x0000000006120000 [ 0.080255] GICv3: CPU1: using allocated LPI pending table @0x00000000e5070000 [ 0.080276] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.112237] Detected VIPT I-cache on CPU2 [ 0.112253] GICv3: CPU2: found redistributor 2 region 0:0x0000000006140000 [ 0.112264] GICv3: CPU2: using allocated LPI pending table @0x00000000e5100000 [ 0.112281] CPU2: Booted secondary processor 0x0000000002 [0x410fd034] [ 0.144286] Detected VIPT I-cache on CPU3 [ 0.144302] GICv3: CPU3: found redistributor 3 region 0:0x0000000006160000 [ 0.144314] GICv3: CPU3: using allocated LPI pending table @0x00000000e5110000 [ 0.144331] CPU3: Booted secondary processor 0x0000000003 [0x410fd034] [ 0.176351] Detected VIPT I-cache on CPU4 [ 0.176377] GICv3: CPU4: found redistributor 100 region 0:0x0000000006180000 [ 0.176390] GICv3: CPU4: using allocated LPI pending table @0x00000000e5120000 [ 0.176419] CPU4: Booted secondary processor 0x0000000100 [0x410fd034] [ 0.208388] Detected VIPT I-cache on CPU5 [ 0.208407] GICv3: CPU5: found redistributor 101 region 0:0x00000000061a0000 [ 0.208418] GICv3: CPU5: using allocated LPI pending table @0x00000000e5130000 [ 0.208436] CPU5: Booted secondary processor 0x0000000101 [0x410fd034] [ 0.240439] Detected VIPT I-cache on CPU6 [ 0.240458] GICv3: CPU6: found redistributor 102 region 0:0x00000000061c0000 [ 0.240470] GICv3: CPU6: using allocated LPI pending table @0x00000000e5140000 [ 0.240488] CPU6: Booted secondary processor 0x0000000102 [0x410fd034] [ 0.272490] Detected VIPT I-cache on CPU7 [ 0.272510] GICv3: CPU7: found redistributor 103 region 0:0x00000000061e0000 [ 0.272522] GICv3: CPU7: using allocated LPI pending table @0x00000000e5150000 [ 0.272540] CPU7: Booted secondary processor 0x0000000103 [0x410fd034] [ 0.272615] smp: Brought up 1 node, 8 CPUs [ 0.272619] SMP: Total of 8 processors activated. [ 0.272623] CPU features: detected: 32-bit EL0 Support [ 0.272627] CPU features: detected: CRC32 instructions [ 0.281836] CPU: All CPU(s) started at EL2 [ 0.281865] alternatives: patching kernel code [ 0.283155] devtmpfs: initialized [ 0.286980] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785s [ 0.286991] futex hash table entries: 2048 (order: 5, 131072 bytes, linear) [ 0.294476] xor: measuring software checksum speed [ 0.332469] 8regs : 2304.000 MB/sec [ 0.372501] 32regs : 2831.000 MB/sec [ 0.412540] arm64_neon: 2484.000 MB/sec [ 0.412543] xor: using function: 32regs (2831.000 MB/sec) [ 0.412554] pinctrl core: initialized pinctrl subsystem [ 0.413479] DMI not present or invalid. [ 0.413787] NET: Registered protocol family 16 [ 0.415345] DMA: preallocated 256 KiB pool for atomic allocations [ 0.415353] audit: initializing netlink subsys (disabled) [ 0.415453] audit: type=2000 audit(0.412:1): state=initialized audit_enabled=0 res=1 [ 0.416322] cpuidle: using governor menu [ 0.416660] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.417747] Serial: AMBA PL011 UART driver [ 0.417831] imx mu driver is registered. [ 0.417852] imx rpmsg driver is registered. [ 0.419225] Machine: LS1088A RDB Board [ 0.419227] SoC family: QorIQ LS1088A [ 0.419229] SoC ID: svr:0x87030010, Revision: 1.0 [ 0.429524] fsl_mc_bus 80c000000.fsl-mc: MC firmware version: 10.18.0 [ 0.432098] fsl_mc_dprc dprc.1: DMA mask not set [ 0.446167] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.446171] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.446175] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.446178] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.448281] cryptd: max_cpu_qlen set to 1000 [ 0.516659] raid6: neonx8 gen() 1723 MB/s [ 0.584730] raid6: neonx8 xor() 1572 MB/s [ 0.652795] raid6: neonx4 gen() 1581 MB/s [ 0.720863] raid6: neonx4 xor() 1480 MB/s [ 0.788955] raid6: neonx2 gen() 1225 MB/s [ 0.857046] raid6: neonx2 xor() 1231 MB/s [ 0.925170] raid6: neonx1 gen() 749 MB/s [ 0.993163] raid6: neonx1 xor() 863 MB/s [ 1.061249] raid6: int64x8 gen() 1000 MB/s [ 1.129297] raid6: int64x8 xor() 752 MB/s [ 1.197342] raid6: int64x4 gen() 1084 MB/s [ 1.265412] raid6: int64x4 xor() 750 MB/s [ 1.333447] raid6: int64x2 gen() 709 MB/s [ 1.401497] raid6: int64x2 xor() 607 MB/s [ 1.469600] raid6: int64x1 gen() 422 MB/s [ 1.537609] raid6: int64x1 xor() 452 MB/s [ 1.537612] raid6: using algorithm neonx8 gen() 1723 MB/s [ 1.537614] raid6: .... xor() 1572 MB/s, rmw enabled [ 1.537616] raid6: using neon recovery algorithm [ 1.537976] ACPI: Interpreter disabled. [ 1.538833] iommu: Default domain type: Passthrough [ 1.538967] vgaarb: loaded [ 1.539273] SCSI subsystem initialized [ 1.539368] libata version 3.00 loaded. [ 1.539557] usbcore: registered new interface driver usbfs [ 1.539588] usbcore: registered new interface driver hub [ 1.539647] usbcore: registered new device driver usb [ 1.540044] imx-i2c 2000000.i2c: can't get pinctrl, bus recovery not supported [ 1.540221] i2c i2c-0: IMX I2C adapter registered [ 1.540349] imx-i2c 2020000.i2c: can't get pinctrl, bus recovery not supported [ 1.540490] i2c i2c-1: IMX I2C adapter registered [ 1.540884] mc: Linux media interface: v0.10 [ 1.540908] videodev: Linux video capture interface: v2.00 [ 1.540965] pps_core: LinuxPPS API ver. 1 registered [ 1.540968] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 1.540980] PTP clock support registered [ 1.541059] EDAC MC: Ver: 3.0.0 [ 1.541859] No BMan portals available! [ 1.542085] QMan: Allocated lookup table at (____ptrval____), entry count 65537 [ 1.542252] No QMan portals available! [ 1.542497] No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree [ 1.542732] fsl-ifc 2240000.ifc: Freescale Integrated Flash Controller [ 1.542754] fsl-ifc 2240000.ifc: IFC version 2.0, 8 banks [ 1.542894] FPGA manager framework [ 1.542974] Advanced Linux Sound Architecture Driver Initialized. [ 1.543767] clocksource: Switched to clocksource arch_sys_counter [ 1.543901] VFS: Disk quotas dquot_6.6.0 [ 1.543950] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 1.544091] pnp: PnP ACPI: disabled [ 1.548967] thermal_sys: Registered thermal governor 'step_wise' [ 1.548969] thermal_sys: Registered thermal governor 'power_allocator' [ 1.549302] NET: Registered protocol family 2 [ 1.549704] tcp_listen_portaddr_hash hash table entries: 1024 (order: 2, 16384 bytes, linear) [ 1.549732] TCP established hash table entries: 16384 (order: 5, 131072 bytes, linear) [ 1.549837] TCP bind hash table entries: 16384 (order: 6, 262144 bytes, linear) [ 1.550029] TCP: Hash tables configured (established 16384 bind 16384) [ 1.550110] UDP hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 1.550149] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 1.550306] NET: Registered protocol family 1 [ 1.550615] RPC: Registered named UNIX socket transport module. [ 1.550618] RPC: Registered udp transport module. [ 1.550621] RPC: Registered tcp transport module. [ 1.550623] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 1.550980] PCI: CLS 0 bytes, default 64 [ 1.551660] kvm [1]: IPA Size Limit: 40bits [ 1.552797] kvm [1]: vgic-v2@c0e0000 [ 1.552814] kvm [1]: GIC system register CPU interface enabled [ 1.552937] kvm [1]: vgic interrupt IRQ1 [ 1.553083] kvm [1]: Hyp mode initialized successfully [ 1.557915] Initialise system trusted keyrings [ 1.557995] workingset: timestamp_bits=44 max_order=19 bucket_order=0 [ 1.558591] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 1.558824] NFS: Registering the id_resolver key type [ 1.558835] Key type id_resolver registered [ 1.558837] Key type id_legacy registered [ 1.558846] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 1.558863] jffs2: version 2.2. (NAND) �© 2001-2006 Red Hat, Inc. [ 1.559047] fuse: init (API version 7.31) [ 1.572904] Key type asymmetric registered [ 1.572908] Asymmetric key parser 'x509' registered [ 1.572933] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 243) [ 1.573028] io scheduler mq-deadline registered [ 1.573031] io scheduler kyber registered [ 1.578840] layerscape-pcie 3400000.pcie: host bridge /soc/pcie@3400000 ranges: [ 1.578862] layerscape-pcie 3400000.pcie: IO 0x2000010000..0x200001ffff -> 0x00000000 [ 1.578876] layerscape-pcie 3400000.pcie: MEM 0x2040000000..0x207fffffff -> 0x40000000 [ 1.579021] layerscape-pcie 3400000.pcie: PCI host bridge to bus 0000:00 [ 1.579028] pci_bus 0000:00: root bus resource [bus 00-ff] [ 1.579034] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 1.579040] pci_bus 0000:00: root bus resource [mem 0x2040000000-0x207fffffff] (bus address [0x400) [ 1.579065] pci 0000:00:00.0: [1957:80c0] type 01 class 0x060400 [ 1.579087] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x00ffffff] [ 1.579096] pci 0000:00:00.0: reg 0x14: [mem 0x00000000-0x03ffffff] [ 1.579105] pci 0000:00:00.0: reg 0x38: [mem 0x2048000000-0x2048ffffff pref] [ 1.579156] pci 0000:00:00.0: supports D1 D2 [ 1.579161] pci 0000:00:00.0: PME# supported from D0 D1 D2 D3hot [ 1.581832] pci 0000:00:00.0: BAR 1: assigned [mem 0x2040000000-0x2043ffffff] [ 1.581840] pci 0000:00:00.0: BAR 0: assigned [mem 0x2044000000-0x2044ffffff] [ 1.581848] pci 0000:00:00.0: BAR 6: assigned [mem 0x2045000000-0x2045ffffff pref] [ 1.581854] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 1.582002] layerscape-pcie 3500000.pcie: host bridge /soc/pcie@3500000 ranges: [ 1.582021] layerscape-pcie 3500000.pcie: IO 0x2800010000..0x280001ffff -> 0x00000000 [ 1.582034] layerscape-pcie 3500000.pcie: MEM 0x2840000000..0x287fffffff -> 0x40000000 [ 1.582150] layerscape-pcie 3500000.pcie: PCI host bridge to bus 0001:00 [ 1.582156] pci_bus 0001:00: root bus resource [bus 00-ff] [ 1.582162] pci_bus 0001:00: root bus resource [io 0x10000-0x1ffff] (bus address [0x0000-0xffff]) [ 1.582169] pci_bus 0001:00: root bus resource [mem 0x2840000000-0x287fffffff] (bus address [0x400) [ 1.582187] pci 0001:00:00.0: [1957:80c0] type 01 class 0x060400 [ 1.582211] pci 0001:00:00.0: reg 0x38: [mem 0x2840000000-0x28400007ff pref] [ 1.582250] pci 0001:00:00.0: supports D1 D2 [ 1.582255] pci 0001:00:00.0: PME# supported from D0 D1 D2 D3hot [ 1.584838] pci 0001:00:00.0: BAR 6: assigned [mem 0x2840000000-0x28400007ff pref] [ 1.584843] pci 0001:00:00.0: PCI bridge to [bus 01-ff] [ 1.584972] layerscape-pcie 3600000.pcie: host bridge /soc/pcie@3600000 ranges: [ 1.584990] layerscape-pcie 3600000.pcie: IO 0x3000010000..0x300001ffff -> 0x00000000 [ 1.585003] layerscape-pcie 3600000.pcie: MEM 0x3040000000..0x307fffffff -> 0x40000000 [ 1.585126] layerscape-pcie 3600000.pcie: PCI host bridge to bus 0002:00 [ 1.585132] pci_bus 0002:00: root bus resource [bus 00-ff] [ 1.585138] pci_bus 0002:00: root bus resource [io 0x20000-0x2ffff] (bus address [0x0000-0xffff]) [ 1.585144] pci_bus 0002:00: root bus resource [mem 0x3040000000-0x307fffffff] (bus address [0x400) [ 1.585161] pci 0002:00:00.0: [1957:80c0] type 01 class 0x060400 [ 1.585185] pci 0002:00:00.0: reg 0x38: [mem 0x3040000000-0x30400007ff pref] [ 1.585223] pci 0002:00:00.0: supports D1 D2 [ 1.585227] pci 0002:00:00.0: PME# supported from D0 D1 D2 D3hot [ 1.587808] pci 0002:00:00.0: BAR 6: assigned [mem 0x3040000000-0x30400007ff pref] [ 1.587814] pci 0002:00:00.0: PCI bridge to [bus 01-ff] [ 1.588225] EINJ: ACPI disabled. [ 1.592242] Bus freq driver module loaded [ 1.596769] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 1.598366] printk: console [ttyS0] disabled [ 1.598414] 21c0500.serial: ttyS0 at MMIO 0x21c0500 (irq = 8, base_baud = 15625000) is a 16550A [ 1.598442] printk: console [ttyS0] enabled [ 1.598445] printk: bootconsole [uart8250] disabled [ 1.598812] 21c0600.serial: ttyS1 at MMIO 0x21c0600 (irq = 8, base_baud = 15625000) is a 16550A [ 1.599218] SuperH (H)SCI(F) driver initialized [ 1.599611] msm_serial: driver initialized [ 1.601654] arm-smmu 5000000.iommu: probing hardware configuration... [ 1.601659] arm-smmu 5000000.iommu: SMMUv2 with: [ 1.601663] arm-smmu 5000000.iommu: stage 1 translation [ 1.601667] arm-smmu 5000000.iommu: stage 2 translation [ 1.601670] arm-smmu 5000000.iommu: nested translation [ 1.601676] arm-smmu 5000000.iommu: stream matching with 128 register groups [ 1.601682] arm-smmu 5000000.iommu: 64 context banks (0 stage-2 only) [ 1.601691] arm-smmu 5000000.iommu: Supported page sizes: 0x61311000 [ 1.601695] arm-smmu 5000000.iommu: Stage-1: 48-bit VA -> 48-bit IPA [ 1.601700] arm-smmu 5000000.iommu: Stage-2: 48-bit IPA -> 48-bit PA [ 1.604705] cacheinfo: Unable to detect cache hierarchy for CPU 0 [ 1.610080] brd: module loaded [ 1.616533] loop: module loaded [ 1.617904] at24 0-0050: 2048 byte 24c16 EEPROM, writable, 16 bytes/write [ 1.619325] imx ahci driver is registered. [ 1.619610] ahci-qoriq 3200000.sata: Adding to iommu group 0 [ 1.619667] ahci-qoriq 3200000.sata: 3200000.sata supply ahci not found, using dummy regulator [ 1.619714] ahci-qoriq 3200000.sata: 3200000.sata supply phy not found, using dummy regulator [ 1.619752] ahci-qoriq 3200000.sata: 3200000.sata supply target not found, using dummy regulator [ 1.619875] ahci-qoriq 3200000.sata: AHCI 0001.0301 32 slots 1 ports 6 Gbps 0x1 impl platform mode [ 1.619883] ahci-qoriq 3200000.sata: flags: 64bit ncq sntf pm clo only pmp fbs pio slum part ccc s [ 1.620774] scsi host0: ahci-qoriq [ 1.620949] ata1: SATA max UDMA/133 mmio [mem 0x03200000-0x0320ffff] port 0x100 irq 17 [ 1.621968] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xac [ 1.621971] nand: Micron MT29F4G08ABBDAH4 [ 1.621975] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.622383] Bad block table found at page 262080, version 0x01 [ 1.623115] Bad block table found at page 262016, version 0x01 [ 1.623793] 16 fixed-partitions partitions found on MTD device 530000000.flash [ 1.623796] Creating 16 MTD partitions on "530000000.flash": [ 1.623803] 0x000000000000-0x000000020000 : "NAND.SPL" [ 1.624868] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 1.625870] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 1.626849] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 1.627805] 0x000000080000-0x000000100000 : "NAND.u-boot" [ 1.632412] 0x000000100000-0x000000180000 : "NAND.u-boot.backup1" [ 1.636429] 0x000000180000-0x000000200000 : "NAND.u-boot.backup2" [ 1.640416] 0x000000200000-0x000000220000 : "NAND.u-boot-spl-os" [ 1.641350] 0x000000220000-0x000000240000 : "NAND.u-boot-spl-os.backup1" [ 1.644519] 0x000000240000-0x000000260000 : "NAND.u-boot-env" [ 1.645568] 0x000000260000-0x000000280000 : "NAND.u-boot-env.backup1" [ 1.648436] 0x000000280000-0x000002f80000 : "NAND.kernel" [ 1.652480] 0x000002f80000-0x000005c80000 : "NAND.kernel.backup1" [ 1.664442] 0x000005c80000-0x000006c80000 : "NAND.file-system.config" [ 1.668460] 0x000006c80000-0x00000e980000 : "NAND.file-system.backup" [ 1.669634] 0x00000e980000-0x000020000000 : "NAND.file-system" [ 1.672482] fsl,ifc-nand 530000000.nand: IFC NAND device at 0x530000000, bank 0 [ 1.674296] spi-nor spi1.0: found mx66u51235f, expected m25p80 [ 1.674553] spi-nor spi1.0: mx66u51235f (65536 Kbytes) [ 1.677224] libphy: Fixed MDIO Bus: probed [ 1.678638] thunder_xcv, ver 1.0 [ 1.678672] thunder_bgx, ver 1.0 [ 1.678701] nicpf, ver 1.0 [ 1.679042] libphy: Freescale XGMAC MDIO Bus: probed [ 1.679810] mv88e6085 8b96000:1e: switch 0x3930 detected: Marvell 88E6393, revision 0 [ 1.693701] libphy: mdio: probed [ 1.715197] libphy: mdio1: probed [ 1.739576] 10G init successful [ 1.761450] 10G t unit init successful [ 1.793265] 10G mac unit init successful [ 1.819983] mtdSampleEnableSpeed: Testing speed :0x187f [ 1.819983] [ 1.827940] 10G enable all speed successful [ 1.876225] 10G init successful [ 1.898107] 10G t unit init successful [ 1.930770] 10G mac unit init successful [ 1.934010] ata1: SATA link down (SStatus 0 SControl 300) [ 1.956624] mtdSampleEnableSpeed: Testing speed :0x187f [ 1.956624] [ 1.964583] 10G enable all speed successful [ 2.004768] libphy: Freescale XGMAC MDIO Bus: probed [ 2.004904] Freescale FM module, FMD API version 21.1.0 [ 2.005026] Freescale FM Ports module [ 2.005029] fsl_mac: fsl_mac: FSL FMan MAC API based driver [ 2.005109] fsl_dpa: FSL DPAA Ethernet driver [ 2.005168] fsl_advanced: FSL DPAA Advanced drivers: [ 2.005171] fsl_proxy: FSL DPAA Proxy initialization driver [ 2.005230] fsl_oh: FSL FMan Offline Parsing port driver [ 2.006733] VFIO - User Level meta-driver version: 0.3 [ 2.007024] dwc3 3100000.usb3: Adding to iommu group 1 [ 2.007100] dwc3 3100000.usb3: Failed to get clk 'ref': -2 [ 2.007626] dwc3 3110000.usb3: Adding to iommu group 2 [ 2.007686] dwc3 3110000.usb3: Failed to get clk 'ref': -2 [ 2.008927] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 2.008930] ehci-pci: EHCI PCI platform driver [ 2.008960] ehci-platform: EHCI generic platform driver [ 2.009050] ehci-orion: EHCI orion driver [ 2.009119] ehci-exynos: EHCI EXYNOS driver [ 2.009179] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 2.009189] ohci-pci: OHCI PCI platform driver [ 2.009219] ohci-platform: OHCI generic platform driver [ 2.009296] ohci-exynos: OHCI EXYNOS driver [ 2.009577] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 2.009593] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 2.009692] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220f66d hci version 0x100 quirks 0x000000000200 [ 2.009730] xhci-hcd xhci-hcd.0.auto: irq 15, io mem 0x03100000 [ 2.010270] hub 1-0:1.0: USB hub found [ 2.010291] hub 1-0:1.0: 1 port detected [ 2.010525] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 2.010534] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 2.010543] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 2.010586] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 2.010927] hub 2-0:1.0: USB hub found [ 2.010947] hub 2-0:1.0: 1 port detected [ 2.011215] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 2.011227] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 3 [ 2.011303] xhci-hcd xhci-hcd.1.auto: hcc params 0x0220f66d hci version 0x100 quirks 0x000000000200 [ 2.011333] xhci-hcd xhci-hcd.1.auto: irq 16, io mem 0x03110000 [ 2.011803] hub 3-0:1.0: USB hub found [ 2.011822] hub 3-0:1.0: 1 port detected [ 2.012031] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 2.012042] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 4 [ 2.012052] xhci-hcd xhci-hcd.1.auto: Host supports USB 3.0 SuperSpeed [ 2.012089] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM. [ 2.012423] hub 4-0:1.0: USB hub found [ 2.012442] hub 4-0:1.0: 1 port detected [ 2.012845] usbcore: registered new interface driver usb-storage [ 2.013972] udc-core: couldn't find an available UDC - added [g_mass_storage] to list of pending ds [ 2.015208] ftm-alarm 2800000.timer: registered as rtc1 [ 2.015799] i2c /dev entries driver [ 2.019651] sp805-wdt c000000.wdt: registration successful [ 2.019790] sp805-wdt c010000.wdt: registration successful [ 2.019928] sp805-wdt c020000.wdt: registration successful [ 2.020054] sp805-wdt c030000.wdt: registration successful [ 2.020181] sp805-wdt c100000.wdt: registration successful [ 2.020304] sp805-wdt c110000.wdt: registration successful [ 2.020429] sp805-wdt c120000.wdt: registration successful [ 2.020553] sp805-wdt c130000.wdt: registration successful [ 2.022317] qoriq_cpufreq: Freescale QorIQ CPU frequency scaling driver [ 2.023024] sdhci: Secure Digital Host Controller Interface driver [ 2.023026] sdhci: Copyright(c) Pierre Ossman [ 2.023325] Synopsys Designware Multimedia Card Interface Driver [ 2.024011] sdhci-pltfm: SDHCI platform and OF driver helper [ 2.024608] sdhci-esdhc 2140000.esdhc: Adding to iommu group 3 [ 2.050415] mmc0: SDHCI controller on 2140000.esdhc [2140000.esdhc] using ADMA 64-bit [ 2.053333] ledtrig-cpu: registered to indicate activity on CPUs [ 2.056580] usbcore: registered new interface driver usbhid [ 2.056584] usbhid: USB HID core driver [ 2.058367] No fsl,qman node [ 2.058372] Freescale USDPAA process driver [ 2.058376] fsl-usdpaa: no region found [ 2.058380] Freescale USDPAA process IRQ driver [ 2.062972] optee: probing for conduit method from DT. [ 2.062980] optee: api uid mismatch [ 2.064378] si5348 id[0] :0x48; id[1] :0x53; [ 2.067668] NET: Registered protocol family 26 [ 2.067679] GACT probability on [ 2.067685] Mirror/redirect action on [ 2.067716] u32 classifier [ 2.067718] Performance counters on [ 2.067720] input device check on [ 2.067721] Actions configured [ 2.068259] Initializing XFRM netlink socket [ 2.068351] NET: Registered protocol family 10 [ 2.068946] Segment Routing with IPv6 [ 2.069006] NET: Registered protocol family 17 [ 2.069020] NET: Registered protocol family 15 [ 2.069053] Bridge firewalling registered [ 2.069213] 8021q: 802.1Q VLAN Support v1.8 [ 2.069225] lib80211: common routines for IEEE802.11 drivers [ 2.069229] lib80211_crypt: registered algorithm 'NULL' [ 2.069231] lib80211_crypt: registered algorithm 'WEP' [ 2.069234] lib80211_crypt: registered algorithm 'CCMP' [ 2.069237] lib80211_crypt: registered algorithm 'TKIP' [ 2.069240] tsn generic netlink module v1 init... [ 2.069289] Key type dns_resolver registered [ 2.069305] openvswitch: Open vSwitch switching datapath [ 2.069414] mpls_gso: MPLS GSO support [ 2.069757] registered taskstats version 1 [ 2.069759] Loading compiled-in X.509 certificates [ 2.070952] Btrfs loaded, crc32c=crc32c-generic [ 2.072645] fsl_mc_dprc dprc.1: Adding to iommu group 4 [ 2.092807] mmc0: new high speed SDHC card at address aaaa [ 2.093303] mmcblk0: mmc0:aaaa SB16G 14.8 GiB [ 2.100043] mmcblk0: p1 p2 p3 p4 [ 2.111126] fsl_dpaa2_eth dpni.1: Adding to iommu group 4 [ 2.111219] fsl_mc_dprc dprc.1: No more resources of type dpmcp left [ 2.111312] fsl_dpaa2_eth dpni.0: Adding to iommu group 4 [ 2.111363] fsl_mc_dprc dprc.1: No more resources of type dpmcp left [ 2.111447] fsl_mc_allocator dpbp.2: Adding to iommu group 4 [ 2.111543] fsl_mc_allocator dpbp.1: Adding to iommu group 4 [ 2.111633] fsl_mc_allocator dpbp.0: Adding to iommu group 4 [ 2.111725] dpaa2_mac dpmac.4: Adding to iommu group 4 [ 2.111748] fsl_mc_dprc dprc.1: No more resources of type dpmcp left [ 2.111847] dpaa2_mac dpmac.2: Adding to iommu group 4 [ 2.111868] fsl_mc_dprc dprc.1: No more resources of type dpmcp left [ 2.113017] fsl_mc_allocator dpmcp.25: Adding to iommu group 4 [ 2.114161] fsl_mc_allocator dpmcp.24: Adding to iommu group 4 [ 2.115313] fsl_mc_allocator dpmcp.23: Adding to iommu group 4 [ 2.116468] fsl_mc_allocator dpmcp.22: Adding to iommu group 4 [ 2.117602] fsl_mc_allocator dpmcp.21: Adding to iommu group 4 [ 2.118752] fsl_mc_allocator dpmcp.20: Adding to iommu group 4 [ 2.119907] fsl_mc_allocator dpmcp.19: Adding to iommu group 4 [ 2.121047] fsl_mc_allocator dpmcp.18: Adding to iommu group 4 [ 2.122192] fsl_mc_allocator dpmcp.17: Adding to iommu group 4 [ 2.123339] fsl_mc_allocator dpmcp.16: Adding to iommu group 4 [ 2.124496] fsl_mc_allocator dpmcp.15: Adding to iommu group 4 [ 2.125633] fsl_mc_allocator dpmcp.14: Adding to iommu group 4 [ 2.126779] fsl_mc_allocator dpmcp.13: Adding to iommu group 4 [ 2.127950] fsl_mc_allocator dpmcp.12: Adding to iommu group 4 [ 2.129075] fsl_mc_allocator dpmcp.11: Adding to iommu group 4 [ 2.130221] fsl_mc_allocator dpmcp.10: Adding to iommu group 4 [ 2.131366] fsl_mc_allocator dpmcp.9: Adding to iommu group 4 [ 2.132524] fsl_mc_allocator dpmcp.8: Adding to iommu group 4 [ 2.133657] fsl_mc_allocator dpmcp.7: Adding to iommu group 4 [ 2.134809] fsl_mc_allocator dpmcp.6: Adding to iommu group 4 [ 2.135964] fsl_mc_allocator dpmcp.5: Adding to iommu group 4 [ 2.137100] fsl_mc_allocator dpmcp.4: Adding to iommu group 4 [ 2.138248] fsl_mc_allocator dpmcp.3: Adding to iommu group 4 [ 2.139392] fsl_mc_allocator dpmcp.2: Adding to iommu group 4 [ 2.140553] fsl_mc_allocator dpmcp.1: Adding to iommu group 4 [ 2.140651] fsl_dpaa2_ptp dprtc.0: Adding to iommu group 4 [ 2.143392] ptp_qoriq: device tree node missing required elements, try automatic configuration [ 2.144144] pps pps0: new PPS source ptp0 [ 2.146652] fsl_mc_dpio dpio.8: Adding to iommu group 4 [ 2.150557] fsl_mc_dpio dpio.8: probed [ 2.153287] fsl_mc_dpio dpio.7: Adding to iommu group 4 [ 2.156901] fsl_mc_dpio dpio.7: probed [ 2.159633] fsl_mc_dpio dpio.6: Adding to iommu group 4 [ 2.163349] fsl_mc_dpio dpio.6: probed [ 2.166056] fsl_mc_dpio dpio.5: Adding to iommu group 4 [ 2.169851] fsl_mc_dpio dpio.5: probed [ 2.172605] fsl_mc_dpio dpio.4: Adding to iommu group 4 [ 2.176397] fsl_mc_dpio dpio.4: probed [ 2.179130] fsl_mc_dpio dpio.3: Adding to iommu group 4 [ 2.182852] fsl_mc_dpio dpio.3: probed [ 2.185584] fsl_mc_dpio dpio.2: Adding to iommu group 4 [ 2.189340] fsl_mc_dpio dpio.2: probed [ 2.192093] fsl_mc_dpio dpio.1: Adding to iommu group 4 [ 2.195922] fsl_mc_dpio dpio.1: probed [ 2.196618] fsl_mc_allocator dpcon.16: Adding to iommu group 4 [ 2.196818] fsl_mc_allocator dpcon.15: Adding to iommu group 4 [ 2.197014] fsl_mc_allocator dpcon.14: Adding to iommu group 4 [ 2.197206] fsl_mc_allocator dpcon.13: Adding to iommu group 4 [ 2.197400] fsl_mc_allocator dpcon.12: Adding to iommu group 4 [ 2.197594] fsl_mc_allocator dpcon.11: Adding to iommu group 4 [ 2.197790] fsl_mc_allocator dpcon.10: Adding to iommu group 4 [ 2.197985] fsl_mc_allocator dpcon.9: Adding to iommu group 4 [ 2.198182] fsl_mc_allocator dpcon.8: Adding to iommu group 4 [ 2.198377] fsl_mc_allocator dpcon.7: Adding to iommu group 4 [ 2.198578] fsl_mc_allocator dpcon.6: Adding to iommu group 4 [ 2.198769] fsl_mc_allocator dpcon.5: Adding to iommu group 4 [ 2.198965] fsl_mc_allocator dpcon.4: Adding to iommu group 4 [ 2.199159] fsl_mc_allocator dpcon.3: Adding to iommu group 4 [ 2.199372] fsl_mc_allocator dpcon.2: Adding to iommu group 4 [ 2.199568] fsl_mc_allocator dpcon.1: Adding to iommu group 4 [ 2.199793] fsl_mc_allocator dpcon.0: Adding to iommu group 4 [ 2.203117] fsl_mc_dprc dprc.1: DPRC device bound to driver [ 2.203228] pcieport 0000:00:00.0: Adding to iommu group 5 [ 2.203398] pcieport 0000:00:00.0: PME: Signaling with IRQ 356 [ 2.203551] pcieport 0001:00:00.0: Adding to iommu group 6 [ 2.203686] pcieport 0001:00:00.0: PME: Signaling with IRQ 357 [ 2.203838] pcieport 0002:00:00.0: Adding to iommu group 7 [ 2.203964] pcieport 0002:00:00.0: PME: Signaling with IRQ 358