Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd082] [ 0.000000] Linux version 5.10.35 (ttc@ttc-ubuntu) (aarch64-linux-gnu-gcc (Ubuntu 9.4.0-1ubuntu1~20.04.1) 9.4.0, GNU ld (GNU Binutils for Ubuntu) 2.34) #5 SMP PREEMPT Wed Jan 25 08:47:35 GMT 2023 [ 0.000000] Machine model: Freescale Layerscape 2088A RDB Board [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 32 MiB at 0x00000000fdc00000 [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000080000000-0x000000879fffffff] [ 0.000000] NUMA: NODE_DATA [mem 0x879c2bdb00-0x879c2bffff] [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000ffffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal [mem 0x0000000100000000-0x000000879fffffff] [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x00000000ffffffff] [ 0.000000] node 0: [mem 0x0000008080000000-0x000000879fffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x000000879fffffff] [ 0.000000] WARNING: x1-x3 nonzero in violation of boot protocol: [ 0.000000] x1: 0000000000000000 [ 0.000000] x2: 0000000000000000 [ 0.000000] x3: 0000000080000000 [ 0.000000] This indicates a broken bootloader or old kernel [ 0.000000] percpu: Embedded 24 pages/cpu s60120 r8192 d29992 u98304 [ 0.000000] Detected PIPT I-cache on CPU0 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] CPU features: detected: EL2 vector hardening [ 0.000000] CPU features: detected: Spectre-v2 [ 0.000000] CPU features: detected: Spectre-v4 [ 0.000000] CPU features: detected: ARM errata 1165522, 1319367, or 1530923 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 7870464 [ 0.000000] Policy zone: Normal [ 0.000000] Kernel command line: wdt_period=35 root=/dev/nfs rw nfsroot=192.168.1.20:/home/nfs/layerscapeboot, nfsvers=3 ip=192.168.1.31:192.168.1.20::255.255.255.0:ls2088ardb:DPMAC5@xgmii:off rootwait console=ttyS1,115200 earlycon=uart8250,mmio,0x21c0600 [ 0.000000] Dentry cache hash table entries: 4194304 (order: 13, 33554432 bytes, linear) [ 0.000000] Inode-cache hash table entries: 2097152 (order: 12, 16777216 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] software IO TLB: mapped [mem 0x00000000f9c00000-0x00000000fdc00000] (64MB) [ 0.000000] Memory: 31220916K/31981568K available (20480K kernel code, 3074K rwdata, 9948K rodata, 6656K init, 1035K bss, 727884K reserved, 32768K cma-reserved) [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=16 to nr_cpu_ids=8. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=8 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 256 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000006100000 [ 0.000000] ITS [mem 0x06020000-0x0603ffff] [ 0.000000] ITS@0x0000000006020000: allocated 8192 Devices @8080040000 (flat, esz 8, psz 64K, shr 0) [ 0.000000] ITS: using cache flushing for cmd queue [ 0.000000] GICv3: using LPI property table @0x0000008080050000 [ 0.000000] GIC: using cache flushing for LPI property table [ 0.000000] GICv3: CPU0: using allocated LPI pending table @0x0000008080060000 [ 0.000000] random: get_random_bytes called from start_kernel+0x32c/0x4f0 with crng_init=0 [ 0.000000] arch_timer: cp15 timer(s) running at 25.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x5c40939b5, max_idle_ns: 440795202646 ns [ 0.000002] sched_clock: 56 bits at 25MHz, resolution 40ns, wraps every 4398046511100ns [ 0.000439] Console: colour dummy device 80x25 [ 0.000483] Calibrating delay loop (skipped), value calculated using timer frequency.. 50.00 BogoMIPS (lpj=100000) [ 0.000490] pid_max: default: 32768 minimum: 301 [ 0.000555] LSM: Security Framework initializing [ 0.000701] Mount-cache hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.000797] Mountpoint-cache hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.001514] rcu: Hierarchical SRCU implementation. [ 0.001605] Platform MSI: gic-its@6020000 domain created [ 0.001667] PCI/MSI: /interrupt-controller@6000000/gic-its@6020000 domain created [ 0.001706] fsl-mc MSI: gic-its@6020000 domain created [ 0.002391] EFI services will not be available. [ 0.002552] smp: Bringing up secondary CPUs ... [ 5.089736] CPU1: failed to come online [ 5.089740] CPU1: failed in unknown state : 0x0 [ 10.211504] CPU2: failed to come online [ 10.211508] CPU2: failed in unknown state : 0x0 [ 15.333269] CPU3: failed to come online [ 15.333273] CPU3: failed in unknown state : 0x0 [ 20.455029] CPU4: failed to come online [ 20.455033] CPU4: failed in unknown state : 0x0 [ 25.576784] CPU5: failed to come online [ 25.576789] CPU5: failed in unknown state : 0x0 [ 30.698558] CPU6: failed to come online [ 30.698562] CPU6: failed in unknown state : 0x0 [ 35.820316] CPU7: failed to come online [ 35.820320] CPU7: failed in unknown state : 0x0 [ 35.820356] smp: Brought up 1 node, 1 CPU [ 35.820360] SMP: Total of 1 processors activated. [ 35.820366] CPU features: detected: 32-bit EL0 Support [ 35.820370] CPU features: detected: CRC32 instructions [ 35.820374] CPU features: detected: 32-bit EL1 Support [ 35.845878] CPU: All CPU(s) started at EL2 [ 35.845894] alternatives: patching kernel code [ 35.846518] devtmpfs: initialized [ 35.848836] KASLR disabled due to lack of seed [ 35.848916] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 35.848925] futex hash table entries: 2048 (order: 5, 131072 bytes, linear) [ 35.849310] pinctrl core: initialized pinctrl subsystem [ 35.849799] DMI not present or invalid. [ 35.850017] NET: Registered protocol family 16 [ 35.850876] DMA: preallocated 4096 KiB GFP_KERNEL pool for atomic allocations [ 35.851465] DMA: preallocated 4096 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 35.852053] DMA: preallocated 4096 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 35.852075] audit: initializing netlink subsys (disabled) [ 35.852586] thermal_sys: Registered thermal governor 'step_wise' [ 35.852589] thermal_sys: Registered thermal governor 'power_allocator' [ 35.852910] cpuidle: using governor menu [ 35.853119] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 35.853132] ASID allocator initialised with 65536 entries [ 35.853700] Serial: AMBA PL011 UART driver [ 35.853745] imx mu driver is registered. [ 35.853763] imx rpmsg driver is registered. [ 35.856427] audit: type=2000 audit(35.836:1): state=initialized audit_enabled=0 res=1 [ 35.863014] Machine: Freescale Layerscape 2088A RDB Board [ 35.863019] SoC family: QorIQ LS2088A [ 35.863022] SoC ID: svr:0x87090011, Revision: 1.1 [ 35.864740] fsl_mc_bus 80c000000.fsl-mc: MC firmware version: 10.1.6 [ 35.867290] fsl_mc_dprc dprc.1: DMA mask not set [ 35.867298] OF: /soc/fsl-mc@80c000000: no iommu-map translation for id 0x17 on (null) [ 35.875950] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 35.875957] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 35.875961] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 35.875964] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 35.876697] cryptd: max_cpu_qlen set to 1000 [ 35.944870] raid6: neonx8 gen() 5293 MB/s [ 36.012873] raid6: neonx8 xor() 3971 MB/s [ 36.080870] raid6: neonx4 gen() 5449 MB/s [ 36.148897] raid6: neonx4 xor() 4199 MB/s [ 36.216929] raid6: neonx2 gen() 4825 MB/s [ 36.284955] raid6: neonx2 xor() 3741 MB/s [ 36.352985] raid6: neonx1 gen() 3568 MB/s [ 36.421021] raid6: neonx1 xor() 2911 MB/s [ 36.489048] raid6: int64x8 gen() 3040 MB/s [ 36.557076] raid6: int64x8 xor() 1710 MB/s [ 36.625109] raid6: int64x4 gen() 3047 MB/s [ 36.693137] raid6: int64x4 xor() 1747 MB/s [ 36.761171] raid6: int64x2 gen() 2810 MB/s [ 36.829193] raid6: int64x2 xor() 1579 MB/s [ 36.897241] raid6: int64x1 gen() 2183 MB/s [ 36.965266] raid6: int64x1 xor() 1174 MB/s [ 36.965269] raid6: using algorithm neonx4 gen() 5449 MB/s [ 36.965272] raid6: .... xor() 4199 MB/s, rmw enabled [ 36.965275] raid6: using neon recovery algorithm [ 36.965560] ACPI: Interpreter disabled. [ 36.966305] iommu: Default domain type: Passthrough [ 36.966387] vgaarb: loaded [ 36.966519] SCSI subsystem initialized [ 36.966672] usbcore: registered new interface driver usbfs [ 36.966690] usbcore: registered new interface driver hub [ 36.966705] usbcore: registered new device driver usb [ 36.966949] imx-i2c 2000000.i2c: can't get pinctrl, bus recovery not supported [ 36.967083] i2c i2c-0: IMX I2C adapter registered [ 36.967354] mc: Linux media interface: v0.10 [ 36.967366] videodev: Linux video capture interface: v2.00 [ 36.967399] pps_core: LinuxPPS API ver. 1 registered [ 36.967402] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 36.967409] PTP clock support registered [ 36.967466] EDAC MC: Ver: 3.0.0 [ 36.967983] No BMan portals available! [ 36.968147] QMan: Allocated lookup table at (____ptrval____), entry count 65537 [ 36.968245] No QMan portals available! [ 36.968385] No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree [ 36.968640] fsl-ifc 2240000.ifc: Freescale Integrated Flash Controller [ 36.968660] fsl-ifc 2240000.ifc: IFC version 2.0, 8 banks [ 36.968755] FPGA manager framework [ 36.968797] Advanced Linux Sound Architecture Driver Initialized. [ 36.969410] clocksource: Switched to clocksource arch_sys_counter [ 36.969505] VFS: Disk quotas dquot_6.6.0 [ 36.969535] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 36.969626] pnp: PnP ACPI: disabled [ 36.972116] NET: Registered protocol family 2 [ 36.972395] tcp_listen_portaddr_hash hash table entries: 16384 (order: 6, 262144 bytes, linear) [ 36.972452] TCP established hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 36.972899] TCP bind hash table entries: 65536 (order: 8, 1048576 bytes, linear) [ 36.973100] TCP: Hash tables configured (established 262144 bind 65536) [ 36.973181] UDP hash table entries: 16384 (order: 7, 524288 bytes, linear) [ 36.973416] UDP-Lite hash table entries: 16384 (order: 7, 524288 bytes, linear) [ 36.973592] NET: Registered protocol family 1 [ 36.973775] RPC: Registered named UNIX socket transport module. [ 36.973779] RPC: Registered udp transport module. [ 36.973782] RPC: Registered tcp transport module. [ 36.973785] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 36.973791] PCI: CLS 0 bytes, default 64 [ 36.974134] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available [ 36.974282] kvm [1]: IPA Size Limit: 44 bits [ 36.974886] kvm [1]: vgic-v2@c0e0000 [ 36.974910] kvm [1]: GIC system register CPU interface enabled [ 36.974926] kvm [1]: vgic interrupt IRQ9 [ 36.974962] kvm [1]: Hyp mode initialized successfully [ 36.976469] Initialise system trusted keyrings [ 36.976523] workingset: timestamp_bits=42 max_order=23 bucket_order=0 [ 36.976745] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 36.976898] NFS: Registering the id_resolver key type [ 36.976907] Key type id_resolver registered [ 36.976910] Key type id_legacy registered [ 36.976927] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 36.976931] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering... [ 36.976943] jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc. [ 36.977050] fuse: init (API version 7.32) [ 36.977104] 9p: Installing v9fs 9p2000 file system support [ 36.998150] xor: measuring software checksum speed [ 36.999444] 8regs : 7637 MB/sec [ 37.000567] 32regs : 8785 MB/sec [ 37.001822] arm64_neon : 7960 MB/sec [ 37.001825] xor: using function: 32regs (8785 MB/sec) [ 37.001831] Key type asymmetric registered [ 37.001834] Asymmetric key parser 'x509' registered [ 37.001851] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 243) [ 37.001903] io scheduler mq-deadline registered [ 37.001906] io scheduler kyber registered [ 37.006848] layerscape-pcie 3600000.pcie: host bridge /soc/pcie@3600000 ranges: [ 37.006866] layerscape-pcie 3600000.pcie: IO 0x3000010000..0x300001ffff -> 0x0000000000 [ 37.006876] layerscape-pcie 3600000.pcie: MEM 0x3040000000..0x307fffffff -> 0x0040000000 [ 37.006962] layerscape-pcie 3600000.pcie: PCI host bridge to bus 0000:00 [ 37.006967] pci_bus 0000:00: root bus resource [bus 00-ff] [ 37.006971] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 37.006977] pci_bus 0000:00: root bus resource [mem 0x3040000000-0x307fffffff] (bus address [0x40000000-0x7fffffff]) [ 37.006996] pci 0000:00:00.0: [1957:8240] type 01 class 0x060400 [ 37.007006] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x00ffffff] [ 37.007014] pci 0000:00:00.0: reg 0x14: [mem 0x00000000-0x03ffffff] [ 37.007021] pci 0000:00:00.0: reg 0x38: [mem 0x3048000000-0x3048ffffff pref] [ 37.007057] pci 0000:00:00.0: supports D1 D2 [ 37.007061] pci 0000:00:00.0: PME# supported from D0 D1 D2 D3hot [ 37.007961] pci 0000:01:00.0: [8086:10d3] type 00 class 0x020000 [ 37.008032] pci 0000:01:00.0: reg 0x10: [mem 0x3049000000-0x304901ffff] [ 37.008072] pci 0000:01:00.0: reg 0x14: [mem 0x3049080000-0x30490fffff] [ 37.008112] pci 0000:01:00.0: reg 0x18: [io 0x1000-0x101f] [ 37.008152] pci 0000:01:00.0: reg 0x1c: [mem 0x3049100000-0x3049103fff] [ 37.008263] pci 0000:01:00.0: reg 0x30: [mem 0x3049140000-0x304917ffff pref] [ 37.008526] pci 0000:01:00.0: PME# supported from D0 D3hot D3cold [ 37.018137] pci 0000:00:00.0: BAR 1: assigned [mem 0x3040000000-0x3043ffffff] [ 37.018144] pci 0000:00:00.0: BAR 0: assigned [mem 0x3044000000-0x3044ffffff] [ 37.018149] pci 0000:00:00.0: BAR 6: assigned [mem 0x3045000000-0x3045ffffff pref] [ 37.018154] pci 0000:00:00.0: BAR 14: assigned [mem 0x3046000000-0x30460fffff] [ 37.018158] pci 0000:00:00.0: BAR 13: assigned [io 0x1000-0x1fff] [ 37.018164] pci 0000:01:00.0: BAR 1: assigned [mem 0x3046000000-0x304607ffff] [ 37.018178] pci 0000:01:00.0: BAR 6: assigned [mem 0x3046080000-0x30460bffff pref] [ 37.018183] pci 0000:01:00.0: BAR 0: assigned [mem 0x30460c0000-0x30460dffff] [ 37.018197] pci 0000:01:00.0: BAR 3: assigned [mem 0x30460e0000-0x30460e3fff] [ 37.018211] pci 0000:01:00.0: BAR 2: assigned [io 0x1000-0x101f] [ 37.018226] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 37.018230] pci 0000:00:00.0: bridge window [io 0x1000-0x1fff] [ 37.018235] pci 0000:00:00.0: bridge window [mem 0x3046000000-0x30460fffff] [ 37.018373] layerscape-pcie 3700000.pcie: host bridge /soc/pcie@3700000 ranges: [ 37.018388] layerscape-pcie 3700000.pcie: IO 0x3800010000..0x380001ffff -> 0x0000000000 [ 37.018397] layerscape-pcie 3700000.pcie: MEM 0x3840000000..0x387fffffff -> 0x0040000000 [ 37.018467] layerscape-pcie 3700000.pcie: PCI host bridge to bus 0001:00 [ 37.018472] pci_bus 0001:00: root bus resource [bus 00-ff] [ 37.018477] pci_bus 0001:00: root bus resource [io 0x10000-0x1ffff] (bus address [0x0000-0xffff]) [ 37.018482] pci_bus 0001:00: root bus resource [mem 0x3840000000-0x387fffffff] (bus address [0x40000000-0x7fffffff]) [ 37.018496] pci 0001:00:00.0: [1957:8240] type 01 class 0x060400 [ 37.018511] pci 0001:00:00.0: reg 0x38: [mem 0x3840000000-0x38400007ff pref] [ 37.018541] pci 0001:00:00.0: supports D1 D2 [ 37.018545] pci 0001:00:00.0: PME# supported from D0 D1 D2 D3hot [ 37.020000] pci 0001:00:00.0: BAR 6: assigned [mem 0x3840000000-0x38400007ff pref] [ 37.020004] pci 0001:00:00.0: PCI bridge to [bus 01-ff] [ 37.020621] EINJ: ACPI disabled. [ 37.024222] Bus freq driver module loaded [ 37.027456] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 37.028509] 21c0500.serial: ttyS0 at MMIO 0x21c0500 (irq = 16, base_baud = 21875000) is a 16550A [ 37.028750] 21c0600.serial: ttyS1 at MMIO 0x21c0600 (irq = 16, base_baud = 21875000) is a 16550A [ 38.529948] printk: console [ttyS1] enabled [ 38.534365] 21d0500.serial: ttyS2 at MMIO 0x21d0500 (irq = 17, base_baud = 21875000) is a 16550A [ 38.543378] 21d0600.serial: ttyS3 at MMIO 0x21d0600 (irq = 17, base_baud = 21875000) is a 16550A [ 38.552424] SuperH (H)SCI(F) driver initialized [ 38.557206] msm_serial: driver initialized [ 38.562204] arm-smmu 5000000.iommu: probing hardware configuration... [ 38.568645] arm-smmu 5000000.iommu: SMMUv2 with: [ 38.573257] arm-smmu 5000000.iommu: stage 1 translation [ 38.578565] arm-smmu 5000000.iommu: stage 2 translation [ 38.583872] arm-smmu 5000000.iommu: nested translation [ 38.589093] arm-smmu 5000000.iommu: coherent table walk [ 38.594401] arm-smmu 5000000.iommu: stream matching with 128 register groups [ 38.601534] arm-smmu 5000000.iommu: 64 context banks (0 stage-2 only) [ 38.608060] arm-smmu 5000000.iommu: Supported page sizes: 0x61311000 [ 38.614497] arm-smmu 5000000.iommu: Stage-1: 48-bit VA -> 48-bit IPA [ 38.620933] arm-smmu 5000000.iommu: Stage-2: 48-bit IPA -> 48-bit PA [ 38.632250] brd: module loaded [ 38.638806] loop: module loaded [ 38.642472] megasas: 07.714.04.00-rc1 [ 38.646758] imx ahci driver is registered. [ 38.651061] ahci-qoriq 3200000.sata: supply ahci not found, using dummy regulator [ 38.658599] ahci-qoriq 3200000.sata: supply phy not found, using dummy regulator [ 38.666013] ahci-qoriq 3200000.sata: supply target not found, using dummy regulator [ 38.673722] ahci-qoriq 3200000.sata: AHCI 0001.0301 32 slots 1 ports 6 Gbps 0x1 impl platform mode [ 38.682681] ahci-qoriq 3200000.sata: flags: 64bit ncq sntf pm clo only pmp fbs pio slum part ccc sds apst [ 38.692935] scsi host0: ahci-qoriq [ 38.696433] ata1: SATA max UDMA/133 mmio [mem 0x03200000-0x0320ffff] port 0x100 irq 104 [ 38.704518] ahci-qoriq 3210000.sata: supply ahci not found, using dummy regulator [ 38.712052] ahci-qoriq 3210000.sata: supply phy not found, using dummy regulator [ 38.719463] ahci-qoriq 3210000.sata: supply target not found, using dummy regulator [ 38.727162] ahci-qoriq 3210000.sata: AHCI 0001.0301 32 slots 1 ports 6 Gbps 0x1 impl platform mode [ 38.736121] ahci-qoriq 3210000.sata: flags: 64bit ncq sntf pm clo only pmp fbs pio slum part ccc sds apst [ 38.746000] scsi host1: ahci-qoriq [ 38.749478] ata2: SATA max UDMA/133 mmio [mem 0x03210000-0x0321ffff] port 0x100 irq 105 [ 38.757857] physmap-flash 580000000.nor: physmap platform flash device: [mem 0x580000000-0x587ffffff] [ 38.767160] 580000000.nor: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000001 Chip ID 0x002801 [ 38.777257] Amd/Fujitsu Extended Query Table at 0x0040 [ 38.782403] Amd/Fujitsu Extended Query version 1.5. [ 38.787452] number of CFI chips: 1 [ 38.792150] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0x48 [ 38.798524] nand: Micron MT29F16G08ABACAWP [ 38.802624] nand: 2048 MiB, SLC, erase size: 512 KiB, page size: 4096, OOB size: 224 [ 38.811400] Bad block table found at page 524160, version 0x01 [ 38.819164] Bad block table found at page 524032, version 0x01 [ 38.825962] nand_read_bbt: bad block at 0x000002d00000 [ 38.831096] nand_read_bbt: bad block at 0x000002d80000 [ 38.841772] fsl,ifc-nand 530000000.nand: IFC NAND device at 0x530000000, bank 2 [ 38.849871] spi-nor spi0.0: unrecognized JEDEC id bytes: 83 e0 7c 1f 07 c1 [ 38.857109] spi-nor spi1.0: unrecognized JEDEC id bytes: 00 00 00 00 00 00 [ 38.864006] spi-nor: probe of spi1.0 failed with error -2 [ 38.870343] libphy: Fixed MDIO Bus: probed [ 38.875064] tun: Universal TUN/TAP device driver, 1.6 [ 38.880471] thunder_xcv, ver 1.0 [ 38.883721] thunder_bgx, ver 1.0 [ 38.886965] nicpf, ver 1.0 [ 38.889958] libphy: Freescale XGMAC MDIO Bus: probed [ 38.895723] libphy: Freescale XGMAC MDIO Bus: probed [ 38.911348] libphy: Freescale XGMAC MDIO Bus: probed [ 38.916676] libphy: Freescale XGMAC MDIO Bus: probed [ 38.922000] libphy: Freescale XGMAC MDIO Bus: probed [ 38.927297] libphy: Freescale XGMAC MDIO Bus: probed [ 38.932583] libphy: Freescale XGMAC MDIO Bus: probed [ 38.937867] libphy: Freescale XGMAC MDIO Bus: probed [ 38.943147] libphy: Freescale XGMAC MDIO Bus: probed [ 38.948437] libphy: Freescale XGMAC MDIO Bus: probed [ 38.953708] Freescale FM module, FMD API version 21.1.0 [ 38.959032] Freescale FM Ports module [ 38.962703] fsl_mac: fsl_mac: FSL FMan MAC API based driver [ 38.968340] fsl_dpa: FSL DPAA Ethernet driver [ 38.972742] fsl_advanced: FSL DPAA Advanced drivers: [ 38.977712] fsl_proxy: FSL DPAA Proxy initialization driver [ 38.983331] fsl_oh: FSL FMan Offline Parsing port driver [ 38.989015] hclge is initializing [ 38.992337] hns3: Hisilicon Ethernet Network Driver for Hip08 Family - version [ 38.999564] hns3: Copyright (c) 2017 Huawei Corporation. [ 39.004897] e1000: Intel(R) PRO/1000 Network Driver [ 39.009770] e1000: Copyright (c) 1999-2006 Intel Corporation. [ 39.015540] e1000e: Intel(R) PRO/1000 Network Driver [ 39.020501] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 39.026429] ata1: SATA link down (SStatus 0 SControl 300) [ 39.031865] OF: /soc/pcie@3600000: no iommu-map translation for id 0x100 on (null) [ 39.039728] e1000e 0000:01:00.0: Interrupt Throttling Rate (ints/sec) set to dynamic conservative mode [ 39.089478] ata2: SATA link down (SStatus 0 SControl 300) [ 39.097887] e1000e 0000:01:00.0 0000:01:00.0 (uninitialized): registered PHC clock [ 39.160415] e1000e 0000:01:00.0 eth0: (PCI Express:2.5GT/s:Width x1) 68:05:ca:bd:3c:94 [ 39.168336] e1000e 0000:01:00.0 eth0: Intel(R) PRO/1000 Network Connection [ 39.175219] e1000e 0000:01:00.0 eth0: MAC: 3, PHY: 8, PBA No: E46981-008 [ 39.181951] igb: Intel(R) Gigabit Ethernet Network Driver [ 39.187345] igb: Copyright (c) 2007-2014 Intel Corporation. [ 39.192930] igbvf: Intel(R) Gigabit Virtual Function Network Driver [ 39.199193] igbvf: Copyright (c) 2009 - 2012 Intel Corporation. [ 39.205289] sky2: driver version 1.30 [ 39.209438] usbcore: registered new interface driver r8152 [ 39.214933] usbcore: registered new interface driver asix [ 39.220340] usbcore: registered new interface driver ax88179_178a [ 39.226657] VFIO - User Level meta-driver version: 0.3 [ 39.233467] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 39.240003] ehci-pci: EHCI PCI platform driver [ 39.244458] ehci-platform: EHCI generic platform driver [ 39.249735] ehci-orion: EHCI orion driver [ 39.253785] ehci-exynos: EHCI Exynos driver [ 39.258003] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 39.264186] ohci-pci: OHCI PCI platform driver [ 39.268639] ohci-platform: OHCI generic platform driver [ 39.273910] ohci-exynos: OHCI Exynos driver [ 39.278292] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 39.283784] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 39.291516] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220f66d hci version 0x100 quirks 0x0000000002010010 [ 39.300930] xhci-hcd xhci-hcd.0.auto: irq 106, io mem 0x03100000 [ 39.307237] hub 1-0:1.0: USB hub found [ 39.311001] hub 1-0:1.0: 1 port detected [ 39.315041] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 39.320530] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 39.328186] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 39.334730] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 39.342998] hub 2-0:1.0: USB hub found [ 39.346757] hub 2-0:1.0: 1 port detected [ 39.350836] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 39.356325] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 3 [ 39.364051] xhci-hcd xhci-hcd.1.auto: hcc params 0x0220f66d hci version 0x100 quirks 0x0000000002010010 [ 39.373456] xhci-hcd xhci-hcd.1.auto: irq 107, io mem 0x03110000 [ 39.379707] hub 3-0:1.0: USB hub found [ 39.383467] hub 3-0:1.0: 1 port detected [ 39.387494] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 39.392982] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 4 [ 39.400646] xhci-hcd xhci-hcd.1.auto: Host supports USB 3.0 SuperSpeed [ 39.407188] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM. [ 39.415449] hub 4-0:1.0: USB hub found [ 39.419242] hub 4-0:1.0: 1 port detected [ 39.423458] usbcore: registered new interface driver uas [ 39.428814] usbcore: registered new interface driver usb-storage [ 39.436273] ftm-alarm 2800000.timer: registered as rtc1 [ 39.441900] i2c /dev entries driver [ 39.446822] i2c i2c-0: Added multiplexed i2c bus 1 [ 39.474062] rtc-ds3232 2-0068: registered as rtc0 [ 39.481655] rtc-ds3232 2-0068: setting system clock to 2017-03-31T19:17:16 UTC (1490987836) [ 39.490201] i2c i2c-0: Added multiplexed i2c bus 2 [ 39.495144] i2c i2c-0: Added multiplexed i2c bus 3 [ 39.500073] i2c i2c-0: Added multiplexed i2c bus 4 [ 39.504935] i2c i2c-0: Added multiplexed i2c bus 5 [ 39.509796] i2c i2c-0: Added multiplexed i2c bus 6 [ 39.514657] i2c i2c-0: Added multiplexed i2c bus 7 [ 39.519517] i2c i2c-0: Added multiplexed i2c bus 8 [ 39.524307] pca954x 0-0075: registered 8 multiplexed busses for I2C mux pca9547 [ 39.561951] sp805-wdt c000000.wdt: registration successful [ 39.567516] sp805-wdt c010000.wdt: registration successful [ 39.573076] sp805-wdt c100000.wdt: registration successful [ 39.578633] sp805-wdt c110000.wdt: registration successful [ 39.584188] sp805-wdt c200000.wdt: registration successful [ 39.589746] sp805-wdt c210000.wdt: registration successful [ 39.595302] sp805-wdt c300000.wdt: registration successful [ 39.600858] sp805-wdt c310000.wdt: registration successful [ 39.607355] qoriq-cpufreq qoriq-cpufreq: Freescale QorIQ CPU frequency scaling driver [ 39.615624] sdhci: Secure Digital Host Controller Interface driver [ 39.621810] sdhci: Copyright(c) Pierre Ossman [ 39.626418] Synopsys Designware Multimedia Card Interface Driver [ 39.632876] sdhci-pltfm: SDHCI platform and OF driver helper [ 39.639601] ledtrig-cpu: registered to indicate activity on CPUs [ 39.646402] usbcore: registered new interface driver usbhid [ 39.651997] usbhid: USB HID core driver [ 39.656395] No fsl,qman node [ 39.659295] Freescale USDPAA process driver [ 39.663485] fsl-usdpaa: no region found [ 39.667316] Freescale USDPAA process IRQ driver [ 39.673658] optee: probing for conduit method. [ 39.678110] mmc0: SDHCI controller on 2140000.esdhc [2140000.esdhc] using ADMA 64-bit [ 39.685962] ------------[ cut here ]------------ [ 39.690571] kernel BUG at arch/arm64/kernel/traps.c:407! [ 39.695875] Internal error: Oops - BUG: 0 [#1] PREEMPT SMP [ 39.701352] Modules linked in: [ 39.704402] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 5.10.35 #5 [ 39.710400] Hardware name: Freescale Layerscape 2088A RDB Board (DT) [ 39.716748] pstate: 00000005 (nzcv daif -PAN -UAO -TCO BTYPE=--) [ 39.722755] pc : do_undefinstr+0x2f4/0x318 [ 39.726844] lr : do_undefinstr+0x1e8/0x318 [ 39.730931] sp : ffff8000128ab920 [ 39.734237] x29: ffff8000128ab920 x28: ffff008000150040 [ 39.739544] x27: ffff8000128abb98 x26: ffff800011dd04b8 [ 39.744849] x25: ffff008000150040 x24: 0000000000000000 [ 39.750155] x23: 0000000080000005 x22: ffff800010025ac0 [ 39.755461] x21: ffff8000128abb00 x20: ffff008000150040 [ 39.760767] x19: ffff8000128ab9b0 x18: 0000000000000010 [ 39.766073] x17: ffff008001673a00 x16: ffff0080016735d0 [ 39.771378] x15: 0000944bf3500b73 x14: ffffffffffffffff [ 39.776684] x13: 0000000000000038 x12: 0101010101010101 [ 39.781990] x11: 0000000000000004 x10: 0101010101010101 [ 39.787296] x9 : 0000000000000004 x8 : ffff8000128abb98 [ 39.792600] x7 : 0000000000000000 x6 : ffff8000128ab978 [ 39.797905] x5 : 00000000d5300000 x4 : ffff800012466a10 [ 39.803212] x3 : 00000000d4000000 x2 : 0000000000000000 [ 39.808517] x1 : ffff008000150040 x0 : 0000000080000005 [ 39.813823] Call trace: [ 39.816262] do_undefinstr+0x2f4/0x318 [ 39.820004] el1_undef+0x30/0x50 [ 39.823224] el1_sync_handler+0x8c/0xc8 [ 39.827052] el1_sync+0x80/0x100 [ 39.830272] __arm_smccc_smc+0x0/0x2c [ 39.833928] optee_probe+0x104/0x62c [ 39.837497] platform_drv_probe+0x54/0xa8 [ 39.841498] really_probe+0xe4/0x3b0 [ 39.845065] driver_probe_device+0x58/0xb8 [ 39.849154] device_driver_attach+0x74/0x80 [ 39.853329] __driver_attach+0x58/0xe0 [ 39.857069] bus_for_each_dev+0x70/0xc8 [ 39.860897] driver_attach+0x24/0x30 [ 39.864463] bus_add_driver+0x154/0x1f0 [ 39.868291] driver_register+0x64/0x120 [ 39.872119] __platform_driver_register+0x48/0x58 [ 39.876816] optee_driver_init+0x1c/0x28 [ 39.880730] do_one_initcall+0x54/0x1b8 [ 39.884558] kernel_init_freeable+0x1d4/0x23c [ 39.888907] kernel_init+0x14/0x118 [ 39.892387] ret_from_fork+0x10/0x34 [ 39.895956] Code: f9401bf7 17ffff7c a9025bf5 f9001bf7 (d4210000) [ 39.902051] ---[ end trace fd6eba0f3f4abe07 ]--- [ 39.906661] note: swapper/0[1] exited with preempt_count 1 [ 39.912140] Kernel panic - not syncing: Attempted to kill init! exitcode=0x0000000b [ 39.919792] Kernel Offset: disabled [ 39.923271] CPU features: 0x0240022,61006008 [ 39.927532] Memory Limit: none [ 39.930581] ---[ end Kernel panic - not syncing: Attempted to kill init! exitcode=0x0000000b ]---