U-Boot 2020.04-dirty (Feb 16 2022 - 10:06:44 +0000) SoC: LS1023A Rev1.1 (0x87920911) Clock Configuration: CPU0(A53):1000 MHz CPU1(A53):1000 MHz Bus: 300 MHz DDR: 1600 MT/s FMAN: 500 MHz Reset Configuration Word (RCW): 00000000: 0610000a 0a000000 00000000 00000000 00000010: 35550002 00004012 40044000 c1002000 00000020: 00000000 01020181 00000000 0023cffe 00000030: 20004105 24100301 00000096 00000001 Model: LS1043A QDS Board ******************************************* *** BOARD: OLT2T0e, ALTICE LABS 2021 *** ******************************************* BOOTING FROM...QSPI DRAM: Initializing DDR.... Detected UDIMM Fixed DDR on board 3.9 GiB (DDR4, 32-bit, CL=11, ECC off) Using SERDES1 Protocol: 13653 (0x3555) SEC Firmware: Bad firmware image (not a FIT image) Waking secondary cores to start from fbd17000 All (2) cores are up. Flash: 0 Bytes NAND: fsl_ifc_chip_init: address did not match any chip selects 0 MiB MMC: FSL_SDHC: 0 Loading Environment from SPI Flash... SF: Detected w25q256fw with page size 256 Bytes, erase size 4 KiB, total 32 MiB OK EEPROM: Read failed. In: serial Out: serial Err: serial Net: Using SerDes protocol 0x3555 for OLT2T0e SF: Detected w25q256fw with page size 256 Bytes, erase size 4 KiB, total 32 MiB Fman1: Uploading microcode version 108.4.9 PCIe1: pcie@3400000 Root Complex: x1 gen2 PCIe2: pcie@3500000 Root Complex: x1 gen2 PCIe3: pcie@3600000 Root Complex: x1 gen2 FM1@DTSEC9 [PRIME] Autoboot in 3 seconds => run boot_default MARVEL M88E632x - initialize ports MARVEL M88E632x - initialize phys 77987 bytes read in 40 ms (1.9 MiB/s) Chip ID 0x0e Revision 0x94 ZL30682 Config Done! 14237704 bytes read in 1329 ms (10.2 MiB/s) 24522 bytes read in 36 ms (665 KiB/s) ## Booting kernel from Legacy Image at a0000000 ... Image Name: Linux Image Type: AArch64 Linux Kernel Image (gzip compressed) Data Size: 14237640 Bytes = 13.6 MiB Load Address: 80080000 Entry Point: 80080000 Verifying Checksum ... OK ## Flattened Device Tree blob at b0000000 Booting using the fdt blob at 0xb0000000 Uncompressing Kernel Image Using Device Tree in place at 00000000b0000000, end 00000000b0018fc9 WARNING could not find node fsl,ls1043a-ahci: FDT_ERR_NOTFOUND. WARNING could not find node fsl,sec-v4.0: FDT_ERR_NOTFOUND. WARNING could not find node fsl,sec-v4.0-job-ring: FDT_ERR_NOTFOUND. WARNING could not find node fsl,sec-v4.0-job-ring: FDT_ERR_NOTFOUND. WARNING could not find node fsl,sec-v4.0-job-ring: FDT_ERR_NOTFOUND. Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 5.4.47-dirty (carlos-h-medeiros@cetcomp.ptin.corppt.com) (gcc version 7.2.1 20171011 (Linaro GCC 7.2-2017.11)) #1 SMP PREEMPT Mon Feb 21 15:42:08 WET 2022 [ 0.000000] Machine model: OLT2T0E Altice Labs [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] OF: reserved mem: initialized node qman-fqd, compatible id fsl,qman-fqd [ 0.000000] OF: reserved mem: initialized node qman-pfdr, compatible id fsl,qman-pfdr [ 0.000000] OF: reserved mem: initialized node bman-fbpr, compatible id fsl,bman-fbpr [ 0.000000] cma: Reserved 320 MiB at 0x00000000e7c00000 [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000080000000-0x00000008ffbfffff] [ 0.000000] NUMA: NODE_DATA [mem 0x8ff41c800-0x8ff41dfff] [ 0.000000] Zone ranges: [ 0.000000] DMA32 [mem 0x0000000080000000-0x00000000ffffffff] [ 0.000000] Normal [mem 0x0000000100000000-0x00000008ffbfffff] [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x00000000fbdfffff] [ 0.000000] node 0: [mem 0x0000000880000000-0x00000008fbffffff] [ 0.000000] node 0: [mem 0x00000008ff000000-0x00000008ffbfffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000008ffbfffff] [ 0.000000] percpu: Embedded 24 pages/cpu s59928 r8192 d30184 u98304 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1002192 [ 0.000000] Policy zone: Normal [ 0.000000] Kernel command line: root=/dev/mmcblk0p5 rw ip=off rootfstype=ext4 rootdelay=3 console=ttyS0,115200 [ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear) [ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] software IO TLB: mapped [mem 0xe3c00000-0xe7c00000] (64MB) [ 0.000000] Memory: 3562668K/4073472K available (18812K kernel code, 2492K rwdata, 8848K rodata, 5952K init, 1001K bss, 183124K reserved, 327680K cma-reserved) [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=16 to nr_cpu_ids=2. [ 0.000000] Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GIC: Adjusting CPU interface base to 0x000000000142f000 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] random: get_random_bytes called from start_kernel+0x2b8/0x458 with crng_init=0 [ 0.000000] arch_timer: Enabling global workaround for Freescale erratum a005858 [ 0.000000] arch_timer: CPU0: Trapping CNTVCT access [ 0.000000] arch_timer: cp15 timer(s) running at 25.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x5c40939b5, max_idle_ns: 440795202646 ns [ 0.000004] sched_clock: 56 bits at 25MHz, resolution 40ns, wraps every 4398046511100ns [ 0.000833] Console: colour dummy device 80x25 [ 0.000910] Calibrating delay loop (skipped), value calculated using timer frequency.. 50.00 BogoMIPS (lpj=100000) [ 0.000920] pid_max: default: 32768 minimum: 301 [ 0.001034] LSM: Security Framework initializing [ 0.001117] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.001140] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.024013] ASID allocator initialised with 32768 entries [ 0.032008] rcu: Hierarchical SRCU implementation. [ 0.041613] EFI services will not be available. [ 0.048039] smp: Bringing up secondary CPUs ... [ 0.080185] Detected VIPT I-cache on CPU1 [ 0.080218] arch_timer: CPU1: Trapping CNTVCT access [ 0.080226] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.080296] smp: Brought up 1 node, 2 CPUs [ 0.080308] SMP: Total of 2 processors activated. [ 0.080315] CPU features: detected: 32-bit EL0 Support [ 0.080321] CPU features: detected: CRC32 instructions [ 0.095007] CPU: All CPU(s) started at EL2 [ 0.095025] alternatives: patching kernel code [ 0.096558] devtmpfs: initialized [ 0.101054] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.101068] futex hash table entries: 512 (order: 3, 32768 bytes, linear) [ 0.110798] xor: measuring software checksum speed [ 0.148217] 8regs : 1919.000 MB/sec [ 0.188252] 32regs : 2359.000 MB/sec [ 0.228287] arm64_neon: 2068.000 MB/sec [ 0.228292] xor: using function: 32regs (2359.000 MB/sec) [ 0.228304] pinctrl core: initialized pinctrl subsystem [ 0.229407] DMI not present or invalid. [ 0.229752] NET: Registered protocol family 16 [ 0.231032] DMA: preallocated 256 KiB pool for atomic allocations [ 0.231043] audit: initializing netlink subsys (disabled) [ 0.231193] audit: type=2000 audit(0.228:1): state=initialized audit_enabled=0 res=1 [ 0.232326] cpuidle: using governor menu [ 0.232455] Bman ver:0a02,02,01 [ 0.234308] qman-fqd addr 0x00000008ffc00000 size 0x400000 [ 0.234314] qman-pfdr addr 0x00000008fc000000 size 0x2000000 [ 0.234323] Qman ver:0a01,03,02,00 [ 0.234626] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.235845] Serial: AMBA PL011 UART driver [ 0.235943] imx mu driver is registered. [ 0.235970] imx rpmsg driver is registered. [ 0.238363] Machine: OLT2T0E Altice Labs [ 0.238369] SoC family: QorIQ LS1043A [ 0.238373] SoC ID: svr:0x87920911, Revision: 1.1 [ 0.280882] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.280892] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.280899] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.280905] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.281958] cryptd: max_cpu_qlen set to 1000 [ 0.348491] raid6: neonx8 gen() 1439 MB/s [ 0.416551] raid6: neonx8 xor() 1315 MB/s [ 0.484620] raid6: neonx4 gen() 1327 MB/s [ 0.552680] raid6: neonx4 xor() 1246 MB/s [ 0.620809] raid6: neonx2 gen() 1031 MB/s [ 0.688855] raid6: neonx2 xor() 1041 MB/s [ 0.756988] raid6: neonx1 gen() 631 MB/s [ 0.825032] raid6: neonx1 xor() 734 MB/s [ 0.893153] raid6: int64x8 gen() 838 MB/s [ 0.961195] raid6: int64x8 xor() 634 MB/s [ 1.029326] raid6: int64x4 gen() 911 MB/s [ 1.097363] raid6: int64x4 xor() 651 MB/s [ 1.165502] raid6: int64x2 gen() 602 MB/s [ 1.233573] raid6: int64x2 xor() 516 MB/s [ 1.301654] raid6: int64x1 gen() 403 MB/s [ 1.369739] raid6: int64x1 xor() 378 MB/s [ 1.369744] raid6: using algorithm neonx8 gen() 1439 MB/s [ 1.369749] raid6: .... xor() 1315 MB/s, rmw enabled [ 1.369755] raid6: using neon recovery algorithm [ 1.370704] ACPI: Interpreter disabled. [ 1.372810] iommu: Default domain type: Passthrough [ 1.373028] vgaarb: loaded [ 1.373332] SCSI subsystem initialized [ 1.373659] usbcore: registered new interface driver usbfs [ 1.373699] usbcore: registered new interface driver hub [ 1.373762] usbcore: registered new device driver usb [ 1.374356] imx-i2c 2180000.i2c: can't get pinctrl, bus recovery not supported [ 1.374768] pca953x 0-0020: reg get err: -19 [ 1.386470] i2c i2c-0: IMX I2C adapter registered [ 1.393516] imx-i2c 2190000.i2c: can't get pinctrl, bus recovery not supported [ 1.393602] i2c i2c-1: IMX I2C adapter registered [ 1.393735] imx-i2c 21a0000.i2c: can't get pinctrl, bus recovery not supported [ 1.393931] pca953x 2-0020: reg get err: -19 [ 1.409813] pca953x 2-0021: reg get err: -19 [ 1.425822] pca953x 2-0022: reg get err: -19 [ 1.441846] pca953x 2-0023: reg get err: -19 [ 1.457937] i2c i2c-2: IMX I2C adapter registered [ 1.458077] imx-i2c 21b0000.i2c: can't get pinctrl, bus recovery not supported [ 1.458160] i2c i2c-3: IMX I2C adapter registered [ 1.459237] mc: Linux media interface: v0.10 [ 1.459266] videodev: Linux video capture interface: v2.00 [ 1.459337] pps_core: LinuxPPS API ver. 1 registered [ 1.459342] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 1.459361] PTP clock support registered [ 1.459533] EDAC MC: Ver: 3.0.0 [ 1.460816] bman-fbpr addr 0x00000008fe000000 size 0x1000000 [ 1.460874] Bman err interrupt handler present [ 1.461648] Bman portal initialised, cpu 0 [ 1.461777] Bman portal initialised, cpu 1 [ 1.461783] Bman portals initialised [ 1.462990] Qman err interrupt handler present [ 1.463249] QMan: Allocated lookup table at (____ptrval____), entry count 65537 [ 1.463942] Qman portal initialised, cpu 0 [ 1.464059] Qman portal initialised, cpu 1 [ 1.464064] Qman portals initialised [ 1.464155] Bman: BPID allocator includes range 32:32 [ 1.464221] Qman: FQID allocator includes range 256:256 [ 1.464228] Qman: FQID allocator includes range 32768:32768 [ 1.464289] Qman: CGRID allocator includes range 0:256 [ 1.464485] Qman: pool channel allocator includes range 1025:15 [ 1.464591] No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree [ 1.464990] fsl-ifc 1530000.ifc: Freescale Integrated Flash Controller [ 1.465017] fsl-ifc 1530000.ifc: IFC version 1.4, 8 banks [ 1.465243] FPGA manager framework [ 1.465334] Advanced Linux Sound Architecture Driver Initialized. [ 1.466481] clocksource: Switched to clocksource arch_sys_counter [ 1.466633] VFS: Disk quotas dquot_6.6.0 [ 1.466688] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 1.466864] pnp: PnP ACPI: disabled [ 1.473002] thermal_sys: Registered thermal governor 'step_wise' [ 1.473005] thermal_sys: Registered thermal governor 'power_allocator' [ 1.473283] NET: Registered protocol family 2 [ 1.473709] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear) [ 1.473765] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 1.474011] TCP bind hash table entries: 32768 (order: 7, 524288 bytes, linear) [ 1.474466] TCP: Hash tables configured (established 32768 bind 32768) [ 1.474586] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 1.474676] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 1.474907] NET: Registered protocol family 1 [ 1.475218] RPC: Registered named UNIX socket transport module. [ 1.475224] RPC: Registered udp transport module. [ 1.475229] RPC: Registered tcp transport module. [ 1.475234] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 1.475244] PCI: CLS 0 bytes, default 64 [ 1.475905] hw perfevents: failed to parse interrupt-affinity[2] for pmu [ 1.475912] hw perfevents: /pmu: failed to register PMU devices! [ 1.475932] armv8-pmu: probe of pmu failed with error -22 [ 1.476337] kvm [1]: IPA Size Limit: 40bits [ 1.477333] kvm [1]: vgic interrupt IRQ1 [ 1.477416] kvm [1]: Hyp mode initialized successfully [ 1.478706] Initialise system trusted keyrings [ 1.478798] workingset: timestamp_bits=44 max_order=20 bucket_order=0 [ 1.479348] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 1.479568] NFS: Registering the id_resolver key type [ 1.479584] Key type id_resolver registered [ 1.479590] Key type id_legacy registered [ 1.479602] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 1.479623] jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc. [ 1.479834] fuse: init (API version 7.31) [ 1.479950] 9p: Installing v9fs 9p2000 file system support [ 1.495498] Key type asymmetric registered [ 1.495505] Asymmetric key parser 'x509' registered [ 1.495535] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 243) [ 1.495615] io scheduler mq-deadline registered [ 1.495621] io scheduler kyber registered [ 1.511971] layerscape-pcie 3400000.pcie: host bridge /soc/pcie@3400000 ranges: [ 1.512002] layerscape-pcie 3400000.pcie: IO 0x4000010000..0x400001ffff -> 0x00000000 [ 1.512022] layerscape-pcie 3400000.pcie: MEM 0x4040000000..0x407fffffff -> 0x40000000 [ 1.512170] layerscape-pcie 3400000.pcie: PCI host bridge to bus 0000:00 [ 1.512181] pci_bus 0000:00: root bus resource [bus 00-ff] [ 1.512189] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 1.512199] pci_bus 0000:00: root bus resource [mem 0x4040000000-0x407fffffff] (bus address [0x40000000-0x7fffffff]) [ 1.512226] pci 0000:00:00.0: [1957:8089] type 01 class 0x060400 [ 1.512292] pci 0000:00:00.0: supports D1 D2 [ 1.512300] pci 0000:00:00.0: PME# supported from D0 D1 D2 D3hot [ 1.514136] pci 0000:01:00.0: [14e4:8470] type 00 class 0x020000 [ 1.514296] pci 0000:01:00.0: reg 0x10: [mem 0x4040000000-0x4040007fff 64bit pref] [ 1.514361] pci 0000:01:00.0: reg 0x18: [mem 0x4040800000-0x4040ffffff 64bit pref] [ 1.514888] pci 0000:01:00.0: PME# supported from D0 D3hot D3cold [ 1.515293] pci 0000:01:00.1: [14e4:8470] type 00 class 0x020000 [ 1.515442] pci 0000:01:00.1: reg 0x10: [mem 0x4041000000-0x4041007fff 64bit pref] [ 1.515507] pci 0000:01:00.1: reg 0x18: [mem 0x4041800000-0x4041ffffff 64bit pref] [ 1.515970] pci 0000:01:00.1: PME# supported from D0 D3hot D3cold [ 1.528081] pci 0000:00:00.0: BAR 15: assigned [mem 0x4040000000-0x40413fffff 64bit pref] [ 1.528095] pci 0000:01:00.0: BAR 2: assigned [mem 0x4040000000-0x40407fffff 64bit pref] [ 1.528143] pci 0000:01:00.1: BAR 2: assigned [mem 0x4040800000-0x4040ffffff 64bit pref] [ 1.528188] pci 0000:01:00.0: BAR 0: assigned [mem 0x4041000000-0x4041007fff 64bit pref] [ 1.528234] pci 0000:01:00.1: BAR 0: assigned [mem 0x4041008000-0x404100ffff 64bit pref] [ 1.528278] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 1.528290] pci 0000:00:00.0: bridge window [mem 0x4040000000-0x40413fffff 64bit pref] [ 1.528516] pcieport 0000:00:00.0: PME: Signaling with IRQ 65 [ 1.528723] pcieport 0000:00:00.0: AER: enabled with IRQ 66 [ 1.528858] layerscape-pcie 3400000.pcie: No syscfg phandle specified [ 1.528953] layerscape-pcie 3500000.pcie: host bridge /soc/pcie@3500000 ranges: [ 1.528979] layerscape-pcie 3500000.pcie: IO 0x4800010000..0x480001ffff -> 0x00000000 [ 1.529000] layerscape-pcie 3500000.pcie: MEM 0x4840000000..0x487fffffff -> 0x40000000 [ 1.529130] layerscape-pcie 3500000.pcie: PCI host bridge to bus 0001:00 [ 1.529140] pci_bus 0001:00: root bus resource [bus 00-ff] [ 1.529149] pci_bus 0001:00: root bus resource [io 0x10000-0x1ffff] (bus address [0x0000-0xffff]) [ 1.529159] pci_bus 0001:00: root bus resource [mem 0x4840000000-0x487fffffff] (bus address [0x40000000-0x7fffffff]) [ 1.529179] pci 0001:00:00.0: [1957:8089] type 01 class 0x060400 [ 1.529230] pci 0001:00:00.0: supports D1 D2 [ 1.529237] pci 0001:00:00.0: PME# supported from D0 D1 D2 D3hot [ 1.531039] pci 0001:01:00.0: [14e4:6865] type 00 class 0x048000 [ 1.531746] pci 0001:01:00.0: PME# supported from D0 D3hot [ 1.531929] pci 0001:01:00.0: 4.000 Gb/s available PCIe bandwidth, limited by 5 GT/s x1 link at 0001:00:00.0 (capable of 7.876 Gb/s with 8 GT/s x1 link) [ 1.544074] pci 0001:00:00.0: PCI bridge to [bus 01-ff] [ 1.544266] pcieport 0001:00:00.0: PME: Signaling with IRQ 67 [ 1.544448] pcieport 0001:00:00.0: AER: enabled with IRQ 68 [ 1.544576] layerscape-pcie 3500000.pcie: No syscfg phandle specified [ 1.544668] layerscape-pcie 3600000.pcie: host bridge /soc/pcie@3600000 ranges: [ 1.544693] layerscape-pcie 3600000.pcie: IO 0x5000010000..0x500001ffff -> 0x00000000 [ 1.544710] layerscape-pcie 3600000.pcie: MEM 0x5040000000..0x507fffffff -> 0x40000000 [ 1.544838] layerscape-pcie 3600000.pcie: PCI host bridge to bus 0002:00 [ 1.544848] pci_bus 0002:00: root bus resource [bus 00-ff] [ 1.544857] pci_bus 0002:00: root bus resource [io 0x20000-0x2ffff] (bus address [0x0000-0xffff]) [ 1.544867] pci_bus 0002:00: root bus resource [mem 0x5040000000-0x507fffffff] (bus address [0x40000000-0x7fffffff]) [ 1.544887] pci 0002:00:00.0: [1957:8089] type 01 class 0x060400 [ 1.544937] pci 0002:00:00.0: supports D1 D2 [ 1.544945] pci 0002:00:00.0: PME# supported from D0 D1 D2 D3hot [ 1.546754] pci 0002:01:00.0: [14e4:6865] type 00 class 0x048000 [ 1.547462] pci 0002:01:00.0: PME# supported from D0 D3hot [ 1.547644] pci 0002:01:00.0: 4.000 Gb/s available PCIe bandwidth, limited by 5 GT/s x1 link at 0002:00:00.0 (capable of 7.876 Gb/s with 8 GT/s x1 link) [ 1.560072] pci 0002:00:00.0: PCI bridge to [bus 01-ff] [ 1.560264] pcieport 0002:00:00.0: PME: Signaling with IRQ 69 [ 1.560441] pcieport 0002:00:00.0: AER: enabled with IRQ 70 [ 1.560571] layerscape-pcie 3600000.pcie: No syscfg phandle specified [ 1.562601] EINJ: ACPI disabled. [ 1.572169] Bus freq driver module loaded [ 1.581447] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 1.584148] printk: console [ttyS0] disabled [ 1.584214] 21c0500.serial: ttyS0 at MMIO 0x21c0500 (irq = 41, base_baud = 18750000) is a 16550A [ 3.139508] printk: console [ttyS0] enabled [ 3.144146] 21c0600.serial: ttyS1 at MMIO 0x21c0600 (irq = 41, base_baud = 18750000) is a 16550A [ 3.153382] 21d0500.serial: ttyS2 at MMIO 0x21d0500 (irq = 42, base_baud = 18750000) is a 16550A [ 3.162622] 21d0600.serial: ttyS3 at MMIO 0x21d0600 (irq = 42, base_baud = 18750000) is a 16550A [ 3.172217] SuperH (H)SCI(F) driver initialized [ 3.177773] msm_serial: driver initialized [ 3.184947] arm-smmu 9000000.iommu: probing hardware configuration... [ 3.191404] arm-smmu 9000000.iommu: SMMUv2 with: [ 3.196030] arm-smmu 9000000.iommu: stage 1 translation [ 3.201351] arm-smmu 9000000.iommu: stage 2 translation [ 3.206672] arm-smmu 9000000.iommu: nested translation [ 3.211905] arm-smmu 9000000.iommu: coherent table walk [ 3.217228] arm-smmu 9000000.iommu: stream matching with 64 register groups [ 3.224292] arm-smmu 9000000.iommu: 32 context banks (0 stage-2 only) [ 3.230834] arm-smmu 9000000.iommu: Supported page sizes: 0x61311000 [ 3.237285] arm-smmu 9000000.iommu: Stage-1: 48-bit VA -> 48-bit IPA [ 3.243734] arm-smmu 9000000.iommu: Stage-2: 48-bit IPA -> 48-bit PA [ 3.263429] brd: module loaded [ 3.272182] loop: module loaded [ 3.278381] imx ahci driver is registered. [ 3.290188] libphy: Fixed MDIO Bus: probed [ 3.295133] tun: Universal TUN/TAP device driver, 1.6 [ 3.301500] thunder_xcv, ver 1.0 [ 3.304774] thunder_bgx, ver 1.0 [ 3.308047] nicpf, ver 1.0 [ 3.311491] libphy: Freescale XGMAC MDIO Bus: probed [ 3.316670] mv88e6085 0x0000000001afc000:00: switch 0x3100 detected: Marvell 88E6321, revision 2 [ 3.458068] libphy: mv88e6xxx SMI: probed [ 3.464221] libphy: Freescale XGMAC MDIO Bus: probed [ 3.469323] libphy: Freescale XGMAC MDIO Bus: probed [ 3.474671] libphy: Freescale XGMAC MDIO Bus: probed [ 3.495465] Freescale FM module, FMD API version 21.1.0 [ 3.501059] fsl-fman-port 1a82000.port: Adding to iommu group 0 [ 3.507226] fsl-fman-port 1a83000.port: Adding to iommu group 0 [ 3.513383] fsl-fman-port 1a84000.port: Adding to iommu group 0 [ 3.519538] fsl-fman-port 1a85000.port: Adding to iommu group 0 [ 3.525692] fsl-fman-port 1a86000.port: Adding to iommu group 0 [ 3.531667] cpu 1: ! MAJOR FM Error [CPU01, drivers/net/ethernet/freescale/sdk_fman/src/wrapper/lnxwrp_fm_port.c:324 ReadFmPortDevTreeNode]: Invalid Value; [ 3.531670] cpu 1: of_get_property(port@86000, cell-index) failed [ 3.545686] cpu 1: [ 3.553974] fsl-fman-port: probe of 1a86000.port failed with error -5 [ 3.560461] fsl-fman-port 1a87000.port: Adding to iommu group 0 [ 3.566433] cpu 1: ! MAJOR FM Error [CPU01, drivers/net/ethernet/freescale/sdk_fman/src/wrapper/lnxwrp_fm_port.c:324 ReadFmPortDevTreeNode]: Invalid Value; [ 3.566436] cpu 1: of_get_property(port@87000, cell-index) failed [ 3.580452] cpu 1: [ 3.588737] fsl-fman-port: probe of 1a87000.port failed with error -5 [ 3.595264] fsl-fman-port 1a8a000.port: Adding to iommu group 0 [ 3.601416] fsl-fman-port 1aaa000.port: Adding to iommu group 0 [ 3.607584] fsl-fman-port 1a90000.port: Adding to iommu group 0 [ 3.613735] fsl-fman-port 1ab0000.port: Adding to iommu group 0 [ 3.619884] Freescale FM Ports module [ 3.623557] fsl_mac: fsl_mac: FSL FMan MAC API based driver [ 3.629821] fsl_mac 1af0000.ethernet: FMan MEMAC [ 3.634462] fsl_mac 1af0000.ethernet: FMan MAC address: 00:11:22:33:44:55 [ 3.641321] fsl_dpa: FSL DPAA Ethernet driver [ 3.646516] fsl_dpa 1a00000.fman:fsl,dpaa:ethernet@0: Skip RX PCD High Priority FQs initialization [ 3.657311] fsl_dpa: fsl_dpa: Probed interface eth0 [ 3.662242] fsl_advanced: FSL DPAA Advanced drivers: [ 3.667214] fsl_proxy: FSL DPAA Proxy initialization driver [ 3.672943] fsl_oh: FSL FMan Offline Parsing port driver [ 3.679373] hclge is initializing [ 3.682704] hns3: Hisilicon Ethernet Network Driver for Hip08 Family - version [ 3.689934] hns3: Copyright (c) 2017 Huawei Corporation. [ 3.695298] e1000: Intel(R) PRO/1000 Network Driver - version 7.3.21-k8-NAPI [ 3.702358] e1000: Copyright (c) 1999-2006 Intel Corporation. [ 3.708157] e1000e: Intel(R) PRO/1000 Network Driver - 3.2.6-k [ 3.713997] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 3.719967] igb: Intel(R) Gigabit Ethernet Network Driver - version 5.6.0-k [ 3.726938] igb: Copyright (c) 2007-2014 Intel Corporation. [ 3.732562] igbvf: Intel(R) Gigabit Virtual Function Network Driver - version 2.4.0-k [ 3.740404] igbvf: Copyright (c) 2009 - 2012 Intel Corporation. [ 3.746867] sky2: driver version 1.30 [ 3.751488] usbcore: registered new interface driver r8152 [ 3.757016] usbcore: registered new interface driver asix [ 3.762454] usbcore: registered new interface driver ax88179_178a [ 3.769070] VFIO - User Level meta-driver version: 0.3 [ 3.774725] dwc3 2f00000.usb3: Adding to iommu group 1 [ 3.779969] dwc3 2f00000.usb3: Failed to get clk 'ref': -2 [ 3.788176] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 3.794718] ehci-pci: EHCI PCI platform driver [ 3.799204] ehci-platform: EHCI generic platform driver [ 3.804649] ehci-orion: EHCI orion driver [ 3.808822] ehci-exynos: EHCI EXYNOS driver [ 3.813139] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 3.819337] ohci-pci: OHCI PCI platform driver [ 3.823827] ohci-platform: OHCI generic platform driver [ 3.829243] ohci-exynos: OHCI EXYNOS driver [ 3.834086] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 3.839633] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 3.847430] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220f66d hci version 0x100 quirks 0x0000000002010010 [ 3.856877] xhci-hcd xhci-hcd.0.auto: irq 50, io mem 0x02f00000 [ 3.863444] hub 1-0:1.0: USB hub found [ 3.867229] hub 1-0:1.0: 1 port detected [ 3.871420] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 3.876927] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 3.884605] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 3.891190] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 3.899704] hub 2-0:1.0: USB hub found [ 3.903482] hub 2-0:1.0: 1 port detected [ 3.907955] usbcore: registered new interface driver usb-storage [ 3.919855] i2c /dev entries driver [ 3.926861] i2c i2c-2: Added multiplexed i2c bus 4 [ 3.931839] i2c i2c-2: Added multiplexed i2c bus 5 [ 3.936816] i2c i2c-2: Added multiplexed i2c bus 6 [ 3.941786] i2c i2c-2: Added multiplexed i2c bus 7 [ 3.946759] i2c i2c-2: Added multiplexed i2c bus 8 [ 3.951746] i2c i2c-2: Added multiplexed i2c bus 9 [ 3.956720] i2c i2c-2: Added multiplexed i2c bus 10 [ 3.961779] i2c i2c-2: Added multiplexed i2c bus 11 [ 3.966676] pca954x 2-0070: registered 8 multiplexed busses for I2C switch pca9548 [ 3.974751] i2c i2c-2: Added multiplexed i2c bus 12 [ 3.979810] i2c i2c-2: Added multiplexed i2c bus 13 [ 3.984871] i2c i2c-2: Added multiplexed i2c bus 14 [ 3.989930] i2c i2c-2: Added multiplexed i2c bus 15 [ 3.994992] i2c i2c-2: Added multiplexed i2c bus 16 [ 4.000050] i2c i2c-2: Added multiplexed i2c bus 17 [ 4.005113] i2c i2c-2: Added multiplexed i2c bus 18 [ 4.010169] i2c i2c-2: Added multiplexed i2c bus 19 [ 4.015070] pca954x 2-0071: registered 8 multiplexed busses for I2C switch pca9548 [ 4.023620] ptp_qoriq 1afe000.ptp-timer: IRQ index 0 not found [ 4.029465] ptp_qoriq: irq not in device tree [ 4.039217] imx2-wdt 2ad0000.wdog: timeout 60 sec (nowayout=0) [ 4.046709] qoriq_cpufreq: Freescale QorIQ CPU frequency scaling driver [ 4.053693] sdhci: Secure Digital Host Controller Interface driver [ 4.059900] sdhci: Copyright(c) Pierre Ossman [ 4.064919] Synopsys Designware Multimedia Card Interface Driver [ 4.072533] sdhci-pltfm: SDHCI platform and OF driver helper [ 4.079568] sdhci-esdhc 1560000.esdhc: Adding to iommu group 2 [ 4.111227] mmc0: SDHCI controller on 1560000.esdhc [1560000.esdhc] using ADMA 64-bit [ 4.120959] ledtrig-cpu: registered to indicate activity on CPUs [ 4.129220] usbcore: registered new interface driver usbhid [ 4.134820] usbhid: USB HID core driver [ 4.140376] fsl-bman 1890000.bman: Adding to iommu group 3 [ 4.146406] fsl-qman 1880000.qman: Adding to iommu group 4 [ 4.152408] Freescale USDPAA process driver [ 4.156618] fsl-usdpaa: no region found [ 4.160485] Freescale USDPAA process IRQ driver [ 4.177680] NET: Registered protocol family 26 [ 4.182228] u32 classifier [ 4.185003] input device check on [ 4.188749] Actions configured [ 4.192872] Initializing XFRM netlink socket [ 4.197350] NET: Registered protocol family 10 [ 4.202596] Segment Routing with IPv6 [ 4.206355] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 4.212730] NET: Registered protocol family 17 [ 4.217218] NET: Registered protocol family 15 [ 4.221787] Bridge firewalling registered [ 4.226051] mmc0: new high speed SDHC card at address 59b4 [ 4.230210] 8021q: 802.1Q VLAN Support v1.8 [ 4.235762] lib80211: common routines for IEEE802.11 drivers [ 4.236090] mmcblk0: mmc0:59b4 USDU1 15.1 GiB [ 4.245926] 9pnet: Installing 9P2000 support [ 4.250253] tsn generic netlink module v1 init... [ 4.255183] Key type dns_resolver registered [ 4.260052] registered taskstats version 1 [ 4.264254] Loading compiled-in X.509 certificates [ 4.264259] mmcblk0: p1 p2 p3 p4 < p5 p6 > [ 4.270398] Btrfs loaded, crc32c=crc32c-generic [ 4.280999] fsl-edma 2c00000.edma: Adding to iommu group 5 [ 4.288429] imx-i2c 2180000.i2c: can't get pinctrl, bus recovery not supported [ 4.304887] adt7475 0-002e: ADT7475 device, revision 1 [ 4.310071] adt7475 0-002e: Optional features: fan4 pwm2 [ 4.332155] random: fast init done [ 4.347587] rtc-rv3029c2 0-0056: Trickle charger enabled at 1076 ohms resistance. [ 4.366164] rtc-rv3029c2 0-0056: registered as rtc0 [ 4.371355] pca953x 0-0020: reg get err: -19 [ 4.378540] i2c i2c-0: Added multiplexed i2c bus 20 [ 4.383597] i2c i2c-0: Added multiplexed i2c bus 21 [ 4.388665] i2c i2c-0: Added multiplexed i2c bus 22 [ 4.393724] i2c i2c-0: Added multiplexed i2c bus 23 [ 4.398788] i2c i2c-0: Added multiplexed i2c bus 24 [ 4.403862] i2c i2c-0: Added multiplexed i2c bus 25 [ 4.408927] i2c i2c-0: Added multiplexed i2c bus 26 [ 4.413985] i2c i2c-0: Added multiplexed i2c bus 27 [ 4.418884] pca954x 0-0070: registered 8 multiplexed busses for I2C switch pca9548 [ 4.426514] i2c i2c-0: IMX I2C adapter registered [ 4.431255] i2c i2c-0: using dma0chan16 (tx) and dma0chan17 (rx) for DMA transfers [ 4.439035] mv88e6085 0x0000000001afc000:00: switch 0x3100 detected: Marvell 88E6321, revision 2 [ 4.595282] libphy: mv88e6xxx SMI: probed [ 4.602053] mv88e6085 0x0000000001afc000:00: switch 0x3100 detected: Marvell 88E6321, revision 2 [ 4.756002] libphy: mv88e6xxx SMI: probed [ 4.764947] rtc-rv3029c2 0-0056: hctosys: unable to read the hardware clock [ 4.772461] ALSA device list: [ 4.775444] No soundcards found. [ 4.779030] Waiting 3 sec before mounting root device... [ 8.103301] EXT4-fs (mmcblk0p5): recovery complete [ 8.111973] EXT4-fs (mmcblk0p5): mounted filesystem with writeback data mode. Opts: (null) [ 8.120318] VFS: Mounted root (ext4 filesystem) on device 179:5. [ 8.127281] devtmpfs: mounted [ 8.132911] Freeing unused kernel memory: 5952K [ 8.137562] Run /sbin/init as init process chmod: /usr/local/certificates: No such file or directory chmod: /usr/local/var/gl.manager/backups: No such file or directory chmod: /usr/local/sbin/tcpdump: No such file or directory chmod: /usr/local/sbin/cli.generic: No such file or directory chmod: /usr/bin/scp: No such file or directory mknod: /dev/console: File exists mknod: /dev/null: File exists mknod: /dev/zero: File exists mknod: /dev/ptmx: File exists mknod: /dev/tty: File exists mknod: /dev/random: File exists mknod: /dev/urandom: File exists mknod: /dev/tty0: File exists mknod: /dev/ttyS0: File exists mknod: /dev/mem: File exists [ 9.175735] EXT4-fs (mmcblk0p5): re-mounted. Opts: (null) kernel.panic = 10 rcS: running... [ 9.216592] mv88e6085 0x0000000001afc000:00: switch 0x3100 detected: Marvell 88E6321, revision 2 ifconfig: SIOCSIFADDR: No such device ifconfig: SIOCSIFADDR: No such device Cannot open /dev/mtd0: No such file or directory rm: can't remove '/usr/local/var/env-qspi': No such file or directory rm: can't remove '/usr/local/var/mmc-tmp': No such file or directory [ 9.384246] libphy: mv88e6xxx SMI: probed WORKING PARTITION: ROOTFS_4 [ 9.509521] /dev/mmcblk0p: Can't open blockdev mount: mounting /dev/mmcblk0p on /mnt/inactive/ failed: No such file or directory [ 9.543132] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 9.571142] EXT4-fs (mmcblk0p6): recovery complete [ 9.576011] EXT4-fs (mmcblk0p6): mounted filesystem with writeback data mode. Opts: (null) /usr/local/scripts/rcS: line 116: /sbin/pure-ftpd: not found /usr/local/scripts/rcS: line 125: /usr/local/sbin/unfsd: not found Running rcS scripts! rcS: done! crond[276]: crond (busybox 1.29.3) started, log level 8 OLT2T0 login: root Password: You are logged in man! login[277]: root login on 'ttyS0' [root@OLT2T0~]# [root@OLT2T0~]# [root@OLT2T0~]# [root@OLT2T0~]# ifconfig eth0 Link encap:Ethernet HWaddr 00:11:22:33:44:55 inet addr:192.168.200.101 Bcast:192.168.200.127 Mask:255.255.255.128 inet6 addr: fe80::211:22ff:fe33:4455/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:16 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:1388 (1.3 KiB) Memory:1af0000-1af0fff eth0.4094 Link encap:Ethernet HWaddr 00:11:22:33:44:55 inet6 addr: fe80::211:22ff:fe33:4455/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:9 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:766 (766.0 B) eth0:1 Link encap:Ethernet HWaddr 00:11:22:33:44:55 inet addr:192.168.200.111 Bcast:192.168.200.127 Mask:255.255.255.128 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 Memory:1af0000-1af0fff lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) [root@OLT2T0~]# ping 192.168.200.10 PING 192.168.200.10 (192.168.200.10): 56 data bytes ^C --- 192.168.200.10 ping statistics --- 3 packets transmitted, 0 packets received, 100% packet loss [root@OLT2T0~]# devmem 0x1ea0000 32 0xE8454786 [root@OLT2T0~]# devmem 0x1ea0020 32 0xc7454726 [root@OLT2T0~]# ping 192.168.200.10 PING 192.168.200.10 (192.168.200.10): 56 data bytes ^C --- 192.168.200.10 ping statistics --- 3 packets transmitted, 0 packets received, 100% packet loss [root@OLT2T0~]# ping 192.168.200.10 PING 192.168.200.10 (192.168.200.10): 56 data bytes ^C --- 192.168.200.10 ping statistics --- 2 packets transmitted, 0 packets received, 100% packet loss [root@OLT2T0~]# ifconfig eth0 Link encap:Ethernet HWaddr 00:11:22:33:44:55 inet addr:192.168.200.101 Bcast:192.168.200.127 Mask:255.255.255.128 inet6 addr: fe80::211:22ff:fe33:4455/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:28 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:2012 (1.9 KiB) Memory:1af0000-1af0fff eth0.4094 Link encap:Ethernet HWaddr 00:11:22:33:44:55 inet6 addr: fe80::211:22ff:fe33:4455/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:11 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:906 (906.0 B) eth0:1 Link encap:Ethernet HWaddr 00:11:22:33:44:55 inet addr:192.168.200.111 Bcast:192.168.200.127 Mask:255.255.255.128 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 Memory:1af0000-1af0fff lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:7 errors:0 dropped:0 overruns:0 frame:0 TX packets:7 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:784 (784.0 B) TX bytes:784 (784.0 B)