SafeAssure featured product: SJA1105P switch

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

SafeAssure featured product: SJA1105P switch

1,986 Views
yosoytono
Fresh Out Contributor

As future networks will require redundant hardware and special safety measures in switches for a parallel redundancy protocol, the SJA1105P automotive gigabit Ethernet switch is now part of our SafeAssure program, supporting ISO 26262 ASIL-A one of the Functional Safety standards.

SJA1105

The security-improved SJA1105P switch is IEEE 802.3 compliant and supports both IEEE 802.1Q (with priority-based QoS handling) and 4096 VLANs; it also offers to engineers the production-grade original NXP AUTOSAR drivers and AVB software stack for existing parts of the switch series.

The SJA1105P switch takes advantage of its extended interface options and helps automakers deliver high-speed Ethernet networks with the small electronic footprints required for highly connected target applications (Automotive Vision Systems, Surround View & Sense Park Assist Systems, Audio Video Bridging (AVB), or V2X communication) with the SJA1105Q-EVB: an Ethernet Switch & PHY Evaluation Board implementing the OPEN Alliance TC10 Wake-up Forwarding feature supported by the TJA1102 dual 100BASE-T1 PHY.

Labels (1)
0 Kudos
0 Replies