• S12Z_PWMproject.7z

    ko ik. Uploaded DEMO for S12Z on 32MHz with PWM using pololu dual vnh5019 motor driver shield. PWMVal can be read using CodeWarrior but not using FreeMASTER. No connection possible.
    Peter Bouten
    last modified by Peter Bouten
  • Thermal Imaging Bolometer for Safer Automobiles

    Bolometer A highly sensitive quarter VGA (320 x 240 pixels QVGA) infrared sensor for driver assistance.  The camera’s fast refresh rate (30 frames per second) and superior sensitivity enables clear identifi...
    Lauren Percy
    last modified by Iain Galloway
  • MpicoSys - Driving E-paper Displays from E-Ink

    Low power Eink or ePaper is all about low power, just like MpicoSys. To enable best use power-wise we have over the years developed multiple timing controllers for various displays. With the introduction of the 9.7...
    Marcin Jurczyński
    last modified by Marcin Jurczyński
  • Is it possible to use this controller for topology half bridge split-cap?

    For TEA19161T, from datasheet I cannot see HB split-cap. Is it possible to use this controller for topology half bridge split-cap? (pic below)
    Sutas Jaruwat
    last modified by Sutas Jaruwat
  • Re: MPC5748G Adding DCF record

    Hi   I tried to add the DCF record using the method explained in https://community.nxp.com/docs/DOC-334094  . But I got the following error "Error in final launch sequence Error executing step execute ...
    Rahul Ramakrishnan
    last modified by Rahul Ramakrishnan
  • IoT Data Analytics with Low-Power ARM 64-bit (A53)

    Demo Watch how the LS1012A FRWY is used to monitor temperature data from multiple refrigeration devices. This IoT demontration shows some of the the LS1012A capabilities in an economical form factor   ...
    edk
    last modified by edk
  • Proximetry Multi-Network High Density Node Gateway Demo

    Proximetry Multi-Network High Density Node Gateway Demo  View of the Proximetry web cloud interface and one of the i.MX6 Gateways in operation at our Austin demo network site.   Highlighted Features ...
    Bill Krakar
    last modified by Diana Torres
  • ADVANTECH Industrial Starter Kit: 10-minute startup for your ARM project

    Open video

    Barnaba Accardi
    created by Barnaba Accardi
  • Warp!! for Embedded Linux Quick Boot

    Open video

    Barnaba Accardi
    created by Barnaba Accardi
  • Timesys LinuxLink for Advantech RISC Platforms

    Open video

    Barnaba Accardi
    created by Barnaba Accardi
  • E-Ink Internet Signage Board

    Demo Owner: Manot Swasdee   This is an example of an Internet Signage Board using i.MX6 and an Ethernet display. It is easy to update and will display images sent to its own unique email address.     ...
    edk
    last modified by edk
  • AuZone image and pattern recognition

    Using i.MX6 and their optimized OpenCV Software libraries Auzone can detect objects in space for identification, security and ADAS applications.   RECOMMENDED PRODUCTS Product i.MX Layerscape LPC
    Lauren Percy
    last modified by edk
  • SCM-i.MX6D: Single-Chip Module

    The Single Chip Module i.MX 6Dual drastically reduces time to market by providing a highly integrated solution that includes i.MX 6Dual processor, PF0100 Power Management, 16 MB SPI NOR flash, and over a hundred passi...
    Lauren Percy
    last modified by edk
  • Fleye Personal Flying Robot

    Flying “soccer ball” robot with vision and enclosed lift mechanism. Open API and SDK is perfect for developers, makers and the hobbyist communities to take advantage of the iMX6 onboard image processing an...
    Lauren Percy
    last modified by edk
  • Code Ing. Pixie board

    i.MX6 demonstrated being used as digital signage with direct cellular connection and multiple interfaces. Easily embedded into other infrastructure or devices due to small size and low power.
    Lauren Percy
    last modified by edk
  • Raise3D N2 FDM Printer

    Raise3D N2 FDM printer Business quality at HobbyPro Price. iMX6 processor adds high end features to this all metal 3D printer including Touch screen user interface, wireless and wired networking, remote managemen...
    Ram Gudemaranahalli
    last modified by edk
  • IOT & SDN DEMO (TRANSFERRING BANDWIDTH FROM ONE T4240 TO ANOTHER)

    Smart network platform for IoT – scalable, smart, secure, virtualized and open source Explore distributed network function virtualization (NFV) with high availability auto-failover, scalable and smart. This soft...
    Lauren Percy
    last modified by edk
  • HDMI DONGLE

    Chromecast is a thumb-sized media-streaming device that plugs into a television’s HDMI port. Users can mirror favorite entertainment and apps from small screen to big screen using an Android phone, tablet, iPhon...
    Lauren Percy
    last modified by edk
  • Curb - High Resolution Energy Meter

    Energy Curb is the home energy monitoring system that helps you take control of your house, condo or apartment and all the energy it uses. With just one device attached to the electrical panel in your home, you can: ...
    Lauren Percy
    last modified by edk
  • BIG ASS FANS® INTELLIGENT FAN

    You never think about comfort, until you're uncomfortable. And when you're uncomfortable you want someone to turn on a fan. The ceiling fan had gone unchanged for 100 years, until Big Ass Fans® created SenseME...
    Lauren Percy
    last modified by edk