• Thermal Imaging Bolometer for Safer Automobiles

    Bolometer A highly sensitive quarter VGA (320 x 240 pixels QVGA) infrared sensor for driver assistance.  The camera’s fast refresh rate (30 frames per second) and superior sensitivity enables clear identifi...
    Lauren Percy
    last modified by Iain Galloway
  • IoT Data Analytics with Low-Power ARM 64-bit (A53)

    Demo Watch how the LS1012A FRWY is used to monitor temperature data from multiple refrigeration devices. This IoT demontration shows some of the the LS1012A capabilities in an economical form factor   ...
    edk
    last modified by edk
  • Proximetry Multi-Network High Density Node Gateway Demo

    Proximetry Multi-Network High Density Node Gateway Demo  View of the Proximetry web cloud interface and one of the i.MX6 Gateways in operation at our Austin demo network site.   Highlighted Features ...
    Bill Krakar
    last modified by Diana Torres
  • E-Ink Internet Signage Board

    Demo Owner: Manot Swasdee   This is an example of an Internet Signage Board using i.MX6 and an Ethernet display. It is easy to update and will display images sent to its own unique email address.     ...
    edk
    last modified by edk
  • AuZone image and pattern recognition

    Using i.MX6 and their optimized OpenCV Software libraries Auzone can detect objects in space for identification, security and ADAS applications.   RECOMMENDED PRODUCTS Product i.MX Layerscape LPC
    Lauren Percy
    last modified by edk
  • SCM-i.MX6D: Single-Chip Module

    The Single Chip Module i.MX 6Dual drastically reduces time to market by providing a highly integrated solution that includes i.MX 6Dual processor, PF0100 Power Management, 16 MB SPI NOR flash, and over a hundred passi...
    Lauren Percy
    last modified by edk
  • Fleye Personal Flying Robot

    Flying “soccer ball” robot with vision and enclosed lift mechanism. Open API and SDK is perfect for developers, makers and the hobbyist communities to take advantage of the iMX6 onboard image processing an...
    Lauren Percy
    last modified by edk
  • Code Ing. Pixie board

    i.MX6 demonstrated being used as digital signage with direct cellular connection and multiple interfaces. Easily embedded into other infrastructure or devices due to small size and low power.
    Lauren Percy
    last modified by edk
  • Raise3D N2 FDM Printer

    Raise3D N2 FDM printer Business quality at HobbyPro Price. iMX6 processor adds high end features to this all metal 3D printer including Touch screen user interface, wireless and wired networking, remote managemen...
    Ram Gudemaranahalli
    last modified by edk
  • IOT & SDN DEMO (TRANSFERRING BANDWIDTH FROM ONE T4240 TO ANOTHER)

    Smart network platform for IoT – scalable, smart, secure, virtualized and open source Explore distributed network function virtualization (NFV) with high availability auto-failover, scalable and smart. This soft...
    Lauren Percy
    last modified by edk
  • HDMI DONGLE

    Chromecast is a thumb-sized media-streaming device that plugs into a television’s HDMI port. Users can mirror favorite entertainment and apps from small screen to big screen using an Android phone, tablet, iPhon...
    Lauren Percy
    last modified by edk
  • Curb - High Resolution Energy Meter

    Energy Curb is the home energy monitoring system that helps you take control of your house, condo or apartment and all the energy it uses. With just one device attached to the electrical panel in your home, you can: ...
    Lauren Percy
    last modified by edk
  • BIG ASS FANS® INTELLIGENT FAN

    You never think about comfort, until you're uncomfortable. And when you're uncomfortable you want someone to turn on a fan. The ceiling fan had gone unchanged for 100 years, until Big Ass Fans® created SenseME...
    Lauren Percy
    last modified by edk
  • Nitrogen6X Lite running O.S. Systems' Embedded Linux with HTML5 Demo in Chromium

    Intended to demonstrate how one can leverage NXP technology to enable use of HTML5 application which are eye-catching and feature rich. Demo runs an over an O.S. Systems Embedded Linux platform which has the 3.10.17...
    OtavioSalvador
    last modified by Diana Torres
  • EtherCAT Master Controller with Web HMI and Simple Motion

    Demo     QorIQ LS1021A based reference solution using Sys Tec ECUcore-1021 platform Combined controller, Web HMI and simple motion control with LS1021A as EtherCAT Master   Featured NXP Product Qo...
    edk
    last modified by Diana Torres
  • Kinetis K64F development with ARM's mbed tools

    Features ARM shows MBED embedded development platform - Extremely easy to use development system Add libraries for sensors and components and allows access to hundreds of online developers Featured NXP Products M...
    edk
    last modified by Diana Torres
  • i.MX6 Android KitKat Enterprise VoIP Handheld Platform

      Features This is an enterprise handheld manufactured and designed by Spectralink with services provided by Adeneo Embedded Wi-Fi enabled VoIP enterprise handheld communication solution   Links PIVOT (...
    edk
    last modified by Diana Torres
  • Remote Networked Weather Station, Thread

    Demo   Sensor Data processing using Kinetis KW24D512 Wireless data connectivity over Thread mesh network Featured NXP Products KW2x |Kinetis KW2x 2.4 GHz RF MCUs ARM Cortex-A9|i.MX 6 Multicore Processors D...
    edk
    last modified by Diana Torres
  • Controlling a Quadrotor with Kinetis MCU

    Demo     Autonomous control of quadrotors Real-time path planning and object tracking Featured NXP Product KL2x |Kinetis KL2x USB MCUs   Development Hardware Used Freedom Development Platform for ...
    edk
    last modified by Diana Torres
  • 3D Printer Using NXP Technology

    Demo         Featured NXP Products K63_120 |Kinetis K63 120/150 MHz MCUs MC33932 => H-Bridge Motor Driver, 5-28V, 5A, 11kHz    
    edk
    last modified by Diana Torres