• Drone/Autonomous Unmanned Systems (UAV) Ground Control Station

    QGroundControl mission planner optimized by Qt Company to run on a Technexion TEP-15 industrial panel computer. QGroundControl is part of the Dronecode Platform.   Features: A low power, rugged, fan-less, cost ef...
    Iain Galloway
    last modified by Iain Galloway
  • SepticSitter - SMART SEPTIC SYSTEM

    Septic Sitter™ keeps watch over septic tank and drainfield liquid levels, 24 hours per day, 365 days per year. The system can send maintenance notifications and alerts to any internet connected device, allowing ...
    Lauren Percy
    last modified by Iain Galloway
  • Smart IoT Ball

    Demo Enabled by IoT Sensing SDK (ISSDK) Software Framework and powered by IBM Bluemix Services. Showcasing how motion and pressure digital sensor data (11-axis) from a Sports ball with embedded sensors can be ...
    edk
    last modified by edk
  • Intelligent Traffic Control and Communication Solution - The Beige Box

    Demo The Beige Box operates as a node in an Intelligent Transportation System (ITS) network. ITS is the dynamic interaction of traffic control infrastructure and vehicles to safely maximize road throughput. The Beige...
    edk
    last modified by edk
  • QorIQ LS1021A IoT gateway reference design demo

    Demo Owner: Nicholas Sargologos Demonstration of the IoTgateway reference design based on QorIQ Processor LS1021A multicore - utilizing the Freedom board, the Node Red network configuration tool and IBM Cloud Servic...
    edk
    last modified by edk
  • Tire Pressure Monitoring System (TPMS) - FXTH87

    Demo Owner Mike Stanley   Tire Pressure Monitoring Systems (TPMS) help drivers with precise direct tire pressure measurement by providing individual tire readings – including the spare. NXP's world’...
    edk
    last modified by Diana Torres
  • Kinetis (FRDM-KL26Z) based Attach Demo data files - hardware and software (full source CW + IAR versions) Version2

    The Attach demo consists of a 3 board stack up using the Arduino connectors on the Kinetis FRDM-KL26Z board. The demo runs from a Li Ion polymer battery and consists of 1x FRDM-KL26Z board, 1x FRDM-BATT board (includi...
    Peter Highton
    last modified by Diana Torres
  • Kinetis K64F development with ARM's mbed tools

    Features ARM shows MBED embedded development platform - Extremely easy to use development system Add libraries for sensors and components and allows access to hundreds of online developers Featured NXP Products M...
    edk
    last modified by Diana Torres
  • VISE –i.MX6QuadPoP Development Board by Mistral Solutions

    Features i.MX 6 Dual/Quad Package on Packing (PoP) Small 12 x 12 mm Package on Package (PoP) enables small form-factor designs for mobile products Simplification of PCB design by eliminating layout high-speed DDR...
    edk
    last modified by Diana Torres
  • Cloud Managed IoT Gateway

    Demo Using the LS1021A-IoT-Gateway to support local connectivity to monitor inputs from a wide range of sensors or other devices, and the ability to take action based on reaching certain limits. For example monitorin...
    edk
    last modified by Diana Torres
  • What is Freescale's sensors group cooking for FTF2015?

    This video will show what they are cooking, literally:  
    edk
    last modified by Diana Torres
  • Sensor Fusion for Kinetis MCUs

    Demo Owner Mike Stanley     http://players.brightcove.net/4089003392001/default_default/index.html?videoId=4282671488001     Features Measuring the output from sensors, then computing the orie...
    edk
    last modified by Diana Torres
  • Analog Industrial Accelerometer - FXLN8371Q

    http://players.brightcove.net/4089003392001/default_default/index.html?videoId=4282651077001   Features 2.7 kHz Maximum bandwidth Operates up to 105 Celsius Ranges: +/- 2G to +/- 8G Ranges: +/- 4G to +/- 16...
    edk
    last modified by Diana Torres
  • Aerospace Communications with Highest Power LDMOS Narrowband Transistor

    Demo NXP demonstrates the industry’s highest power LDMOS narrowband transistor for IFF and civil transponders     Aerospace Communications with Highest Power LDMOS Narrowband Transistor - YouTube...
    edk
    last modified by Diana Torres
  • FXTH8715 TPMS Solution for Heavy Trucks

    Demo FXTH87 tire pressure monitor sensor solution for heavy trucks integrates a pressure sensor, 8-bit MCU, RF transmitter and a dual axis accelerometer into a single package. This demo will show the highest pressure ...
    edk
    last modified by Diana Torres
  • Drive car in Simulator Without Hands or Feet - SAM Car Simulator

    Demo The driver does not use a steering wheel or pedals to control a car on a race. All he uses is the movement of his head to turn the car and his mouth to accelerate and stop.     http://players.brightcov...
    edk
    last modified by Diana Torres
  • Plotter Application Using MC34931S DC Motor Driver, Sensors and Kinetis Microcontrollers

    This demo shows the interaction among MCUs, motor drivers, and sensors using simple mbed code and various communication protocols, namely Ethernet, I2C, and PWM to simulate real-world applications on a smaller scale &...
    Diana Torres
    last modified by Diana Torres
  • Complete AirBag System Solution

    Complete NXP solution for Airbag systems including System Basis Chip, squib drivers, sensors, and MCUs.     http://players.brightcove.net/4089003392001/default_default/index.html?videoId=4282488617001  ...
    edk
    last modified by Diana Torres
  • Brillo OS and Weave application protocol on i.MX6UL

    This demo consists of the Pico 6UL evaluation SOM and Hobbit carrier board from TechNexion running Brillo OS and the Weave application protocol.  An air sensor module from MicroElecronica is attached to the board...
    Diana Torres
    last modified by Diana Torres
  • Thread Demo with AllJoyn® Application Framework

    Demo Demonstrates Thread, an IP-based mesh networking protocol, running on the Kinetis KW2x family of Wireless MCUs with integrated 2.4 GHz 802.15.4 radio, an IoT Gateway based on the i.MX 6 series processor and conn...
    edk
    last modified by Diana Torres