• MpicoSys - Driving E-paper Displays from E-Ink

    Low power Eink or ePaper is all about low power, just like MpicoSys. To enable best use power-wise we have over the years developed multiple timing controllers for various displays. With the introduction of the 9.7...
    Marcin Jurczyński
    last modified by Marcin Jurczyński
  • IoT Data Analytics with Low-Power ARM 64-bit (A53)

    Demo Watch how the LS1012A FRWY is used to monitor temperature data from multiple refrigeration devices. This IoT demontration shows some of the the LS1012A capabilities in an economical form factor   ...
    edk
    last modified by edk
  • How to Config to Implement the Android Triple-Display based on IMX6Q?

    Dear Sir :      Could you support the configation to implement the triple display in Android 4.4.3 based on imx6q ?      Or can you have a demo that can achieve the function r...
    brat zhang
    last modified by brat zhang
  • EtherCAT Master Controller with Web HMI and Simple Motion

    Demo     QorIQ LS1021A based reference solution using Sys Tec ECUcore-1021 platform Combined controller, Web HMI and simple motion control with LS1021A as EtherCAT Master   Featured NXP Product Qo...
    edk
    last modified by Diana Torres
  • LS1024A - Dual Core Cortex A9 Processor For Home Gateway and Consumer NAS Market

      Features Programmable Packet Forwarding Engine (PPFE). It does a lot of off-load (2G-bits of 64 Byte NAT packet processing) good for Home Gateway environment For consumer NAS environment it can use the same ...
    edk
    last modified by Diana Torres
  • BC3770 - Single Cell Li-Ion Switch Mode Battery Charger and Flexible 12 Channels Power Management IC

    Features 2 A / 20V input voltage charger input Dual output to both charge the battery and run the device PMIC with 4 user configurable DC / DC nbuck converter and 6 LDO voltage converter Total 12 outputs, 7.2 A t...
    edk
    last modified by Diana Torres
  • Building Linux CentOS Distributions for QorIQ Processors

    Demo Linux CentOS distribution is one of the Operating Systems OPNFV replies on. This demo talks about the steps to build a catering CentOS distribution for QorIQ Layerscape SoCs, including but not limited to LS2080,...
    edk
    last modified by Diana Torres
  • Accelerated userspace networking with LS1043 - using netmap, packetMMAP, ODP, USDPAA

    Demo This demo demostrate the several development options available for developing the high performance networking data plane applications over NXP QorIQ processors with QorIQ Data Path Acceleration Architecture (DPA...
    Diana Torres
    last modified by Diana Torres
  • Introducing the QorIQ LS2 Family – Tools for Every Step of Your Design

    NXP shows a high density solution for multiple isolated networking environments using NXP Embedded Hypervisor and Linux Containers on a T4240 rev2 platform. The environment is a supervised AMP environment up to 24 Lin...
    edk
    last modified by Diana Torres
  • SDN - Software Defined Networking and the Internet of Things

    Demo Owner: Kwok Wu Explore distributed network function virtualization (NFV) with high availability auto-failover, scalable and smart. This software, based on QorIQ T series and LS series communications processors, ...
    edk
    last modified by Diana Torres