Variscite's VAR-SOM-MX6 System-on-Module: Freescale iMX6-Design Without Boundaries

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Variscite's VAR-SOM-MX6 System-on-Module: Freescale iMX6-Design Without Boundaries

Variscite's VAR-SOM-MX6 System-on-Module: Freescale iMX6-Design Without Boundaries

Variscite Logo.jpg

Starting from $52, the VAR-SOM-MX6 sets the bar for unparalleled design flexibility

The VAR-SOM-MX6 goes one step further and not only ensures scalable and simplified development, but also extends the product life-cycle. Thanks to four CPU core assembly options, customers can apply a single System on Module in a broad range of applications to achieve short time-to-market for their current innovations, while still accommodating potential R&D directions and marketing opportunities.

Key features include:

  • Freescale i.MX6 1.2GHz quad/dual/single core Cortex-A9            
  • 2GB DDR3, 1GB SLC NAND Flash            
  • Full HD 1080p video encoding/decoding capability            
  • Vivante GPU providing 2D/3D acceleration            
  • Simultaneous multiple display support            
  • Gigabit Ethernet            
  • TI WiLink™ 6.0 single-chip connectivity solution (Wi-Fi, Bluetooth®)            
  • PCI-Express 2.0, S-ATA 3.0            
  • Camera interface            
  • USB 2.0: Host, OTG            
  • Audio In/Out            
  • Dual CAN Bus
  • Supporting the leading OS: Linux, Win EC and Android

20121119-variscitesocLRG.jpg

This versatile solution's -40 to 85°C temperature range and Dual CAN support is ideal for industrial applications, while 1080p video and graphics accelerations make it equally suitable for intensive multimedia applications.

The impressive scalability of the VAR-SOM-MX6 satisfies the needs of the most demanding future application requirements whether faster processing power, enhanced algorithms or improved graphics and video performance to name just a few.

The VAR-SOM-MX6 is an all-round solution with broad connectivity and sophisticated video and acceleration graphic capabilities, delivering a range of middle to high end assembly options all from the same product.

Oded Yaron from Variscite explained the need for a scalable System on Module that can carry a product through several incarnations. "The VAR-SOM-MX6 has removed the need for lengthy and costly redesign to support different market options. At Variscite we understand that a product concept is dynamic and evolves according to market drivers, consumer need and overall corporate strategy. As such we've developed the VAR-SOM-MX6 high performance System on Module, allowing customers to create optimized products for target markets: Add functionality for a more sophisticated offering, or scale down for a simpler lower cost alternative."

About Variscite:

 

In less than a decade Variscite has taken a leading position in the System-on-Modules (SoM) design and manufacturing market. A trusted provider of development and consulting services
for a variety of embedded platforms, Variscite transforms clients’ visions into successful products.

Learn more about Variscite by visiting:
www.variscite.com or contacting: Variscite Sales, sales@variscite.com , +972-9-9562910

Labels (1)
Comments

Where can I can the BSP from?

No ratings
Version history
Last update:
‎12-02-2013 01:11 AM
Updated by: