i.MX6 based Digital Signage Solution from iWave Systems

Document created by iWave Systems on Aug 29, 2013
Version 1Show Document
  • View in full screen mode

iWave Systems launched Industry's latest i.MX 6 processor based Digital Signage Solution. Digital Signage enables users to display their messages more dynamically and effectively. Dynamic images are more appealing and can convey considerably more information than static ones can.


iWave’s new Digital Signage Solution integrates all standard interfaces into a single board with ultra compact yet highly integrated platform that can be utilized across multiple Digital Signage like Meeting Room Signage, Digital Menu Boards, e-Posters, Network Media Players and other Commercial Displays.


Freescale-i MX6-based-Digital-Signage-Solution-iWave Systems.png Freescale i.MX6 Processor based Digital Signage Solution from iWave Systems


iWave’s Digital Signage Solution is based on ARM Cortex™-A9 core i.MX6 Q/D/DL/S processor which can operate up to 1GHz with 2D and 3D graphics processors, 1080p video processing, and integrated power management. The platform is designed to support extended temperature, which can operate from -20C to +85C temperature range. The board comes with industrially standardized Pico-ITX (100 x 72mm) form factor.


The Digital Signage application was demonstrated on Pico ITX box with Android ICS OS. The application provides the features of updating the content from remote web browser, playback of video content, image, HTML web pages and scrolling text messages.


More details about the digital signage solution can be found in the following links;

  1. iWave’s i.MX6 based Digital Signage Solution
  2. iWave's RainboW-G15S | iWave Systems

 

Website: www.iwavesystems.com

E-mail: mktg@iwavesystems.com

Attachments

    Outcomes