Computer On Module
• Processor Freescale i.MX287, 454 MHz
• RAM 128MB DDR2-400 SDRAM
• ROM 128MB NAND Flash
• Power supply Single 3.1V to 5.5V
• Size 40mmX35mm
• Temp.-Range -40°C..85°C
• Two 10/100Mbps Ethernet ports with IEEE1588 support
• Two High-Speed USB 2.0 ports
• One colour LCD controller
• Two CAN interfaces
• 4 wire Touchscreen interface
• Several peripheral interfaces:
UART, SD-CARD, I2C, PWM, Serial Audio, SPI
• Power management optimized for long battery life
• 3.3V I/O
• Windows Embedded CE 6.0
• Linux 2.6.35
For more information, please see Attachment
We can provide a complete solution