Capacitive Multi - Touch Demo on iWave's RainboW-G15D, Freescale i.MX6 based Qseven Development Board

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Capacitive Multi - Touch Demo on iWave's RainboW-G15D, Freescale i.MX6 based Qseven Development Board

Capacitive Multi - Touch Demo on iWave's RainboW-G15D, Freescale i.MX6 based Qseven Development Board

iWave Systems Technologies, successfully demonstrated the 7” multi touch capacitive LCD with its latest i.MX6 Qseven development kit. The EDT’s 7” display part ETM070001ADH6 is integrated with the latest revision of iWave i.MX6 Q7 development board which supports the following features.

  • Resolution: 800x480
  • LCD Type: TFT, Transmissive & Anti-glare
  • Color: 262K
  • Interface Mode: RGB 18-Bit Parallel
  • Backlight : White LED

This display is equipped with Focal Tech FT5406 touch solution which is true multi touch capacitive touch controller supports up to 10 points of absolution X and Y coordinates.  In conjunction with a mutual capacitive touch panel, the touch panel supports user-friendly input functions, which can be applied on many portable devices. The panel also allows user to adjust certain parameters to facilitate the use of cover lens (or Protection window) of different material (Glass, PMMA) and with different thickness.


Capacitive Touch

 

The LCD is interfaced with the i.MX6 processor through LVDS-1 interface for display and I2C interface for touch. The Linux 3.0.35 and Android 4.0.4 BSP support is available for this display with iWave’s i.MX6 development kit. The i.MX6 evaluation board integrated with new capacitive multi-touch display in flexi-glass is available for shipping now.

About i.MX6 Qseven Development Board:

The Development Platform incorporates Qseven compatible i.MX6x SOM which is based on Freescale's iMX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Evaluation Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary on-board connectors to validate complete iMX6 CPU features.

iWave_Systems_Freescale_i.MX6_Qseven_development_board.jpg


About i.MX6 Qseven System On Module (SOM):

iW-RainboW-G15M is Freescale's i.MX6 based Qseven compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM, micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc.

iWave_Systems_Freescale_i.MX6_Qseven_SOM.jpg

About iWave Systems:

iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions.


For more details: i.MX6 Q7 Development Kit | iWave Systems

email: mktg@iwavesystems.com

Labels (1)
No ratings
Version history
Last update:
‎08-10-2013 01:00 AM
Updated by: