Introducing the Freescale Freedom Development Platform FRDM-KL25Z

Document created by Contreras Garcia Marco Antonio Employee on Sep 24, 2012Last modified by Mau Gloria Rivera on Jun 17, 2015
Version 5Show Document
  • View in full screen mode

The FRDM-KL25Z is an ultra-low-cost development platform enabled by Kinetis L Series KL1 and KL2 MCUs families built on ARM® Cortex™-M0+ processor. Features include easy access to MCU I/O, battery-ready, low-power operation, a standard-based form factor with expansion board options and a built-in debug interface for flash programming and run-control. The FRDM-KL25Z is supported by a range of Freescale and third-party development software.

 

FreedomAngle.jpg

Features

  • MKL25Z128VLK4 MCU – 48 MHz, 128 KB flash, 16 KB SRAM, USB OTG (FS), 80LQFP
  • Capacitive touch “slider,” MMA8451Q accelerometer, tri-color LED
  • Easy access to MCU I/O
  • Sophisticated OpenSDA debug interface
  • Mass storage device flash programming interface (default) – no tool installation required to evaluate demo apps
  • P&E Multilink interface provides run-control debugging and compatibility with IDE tools
  • Open-source data logging application provides an example for customer, partner and enthusiast development on the OpenSDA circuit

 

 

Take a look at these application notes:

 

 

 

Learn more...

Attachments

    Outcomes