WEC7 on Freescale's i.MX6x Sabre SDB/SDP by iWave Systems

Document created by iWave Systems on Sep 22, 2012Last modified by iWave Systems on Sep 7, 2015
Version 1Show Document
  • View in full screen mode

Extending to the impact produced by being the First to release WEC7 on i.MX6 Development Platform, iWave Systems adds yet another accomplishment by announcing the availability of Windows Embedded Compact 7 (WEC7) reference BSP for Freescale’s i.MX6x SABRE SDB/SDP.

The Freescale’s i.MX6x SABRE SDB/SDP Platform is powered with Freescale’s i.MX6 Quad/Dual Lite 1GHz, MMPF0100 Freescale PMIC.

The WEC7 BSP release supports SATA II, Standard SD/SDIO, Gigabit Ethernet, LVDS, Touch Panel, HDMI port and also necessary hardware codecs supported by the CPU. Debugging tools like KITL and CETK are also supported. All the latest features that WEC7 offers such as Silverlight 3.0, MPEG-4 HD, Expression Blend, Active Sync and also Adobe Flash10.1 are made available.


WEC7 on Freescale i.MX6x SDB_SDP.jpgBenefits:

  • WEC7 Source code can be easily customized with respect to the target hardware platform
  • Simple and low cost integration for any Freescale i.MX6x based platform      
  • Quick time to market



  • Ideal for Quick Proof of concept (POC) development
  • Shortens up to 60% of the new product development life cycle                                      
  • Quick customization services in a very short period



Standard Features:

      • i.MX6 Quad/Dual Lite 1GHz CPU
      • MMPF0100 Freescale PMIC
      • 1 GB DDR3 RAM
      • Serial console
      • SD boot
      • SATA II
      • SD/SDIO
      • HDMI
      • Gigabit Ethernet
      • USB OTG
      • Audio
      • LVDS display
      • Touch

Optional Features:

      • PCIe
      • Camera
      • CAN
      • GPS
      • VPU (HD Coding and Decoding supported)
      • GPU (Open GL, Open VG, Direct3DM and DirectDraw)


Target Applications:

  • Automotive IVI
  • Telematics
  • Interactive POS
  • Industrial HMI
  • Medical


Click Here for more details on WEC7 BSP Support for Freescale's i.MX6x Sabre SDB/SDP by iWave


Click Here for more details on WEC7 BSP Support for various other i.MX processors