Freescale Freedom development platform

Document created by Marco Contreras Employee on Sep 9, 2012Last modified by Ahtziri Yamileth Fernandez Ortega on Nov 21, 2014
Version 2Show Document
  • View in full screen mode

http://www.element14.com/community/themes/images/freedomboard/freedom_main_aug28.gif


The Freescale Freedom development platform is a low-cost evaluation and development platform featuring Freescale's newest ARM® Cortex™-M0+ based Kinetis KL25Z MCUs

NEW! Quick Start Guide

Features:

 

KL25Z128VLK4--Cortex-M0+ MCU with:
  - 128KB flash, 16KB SRAM
- Up to 48MHz operation 
- USB full-speed controller
OpenSDA--sophisticated USB debug interface
Tri-color LED
Capacitive touch "slider"
Freescale MMA8451Q accelerometer
Flexible power supply options
  - Power from either on-board USB connector
- Coin cell battery holder (optional population option) 
- 5V-9V Vin from optional IO header
- 5V provided to optional IO header
- 3.3V to or from optional IO header
Reset button
Expansion IO form factor accepts peripherals designed for Arduino™-compatible hardware



Attachments

    Outcomes